MCS MIDI Classic Item no. 232-272/031-000 THT female header; angled; Pin spacing 5.08 mm; 12-pole; clamping collar; 0.6 x 1.0 mm solder pin; orange1 of 3 Dimensions in mmL = pole no. x pin spacingL1 = L + 3 mmL2 = L + 8.8 mmL3 = L + 14.8 mm2- to 3-pole female connectors – one latch onlyColor: Item no. 232-272/031-000 THT female header Please wait ... Price and availability after LoginPlease wait ... PU (SPU): 25 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigure Item no. 232-272/031-000 THT female header Please wait ... Price and availability after LoginPlease wait ... PU (SPU): 25 PieceAdd to shopping cartGenerate DatasheetDownloads as zipCompareBookmarkConfigure