[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"234-203","name":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 3-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/234-203","description":"<h2>PCB terminal block, 234 Series, CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 234-203) ensures effortless electrical installations. It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 160 V and a rated current of 6 A. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this connector outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 9.7 x 18 x 14.4 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 0.5 mm². It has one level. You can connect three potentials / three poles using the three clamping points. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at an angle of 90°.. The solder pins measure 0.5 x 0.75 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODAxMzZ8aW1hZ2UvanBlZ3xhRGc1TDJnME1TOHhOVEE1TWpBMU9EQXpNREV4TUF8YTM0MGI1MmFjNjA4NDQ0MmFhZGUyODM1ZTM5ZDgzMjg3NzEwYTI0OTc0ZTI0MDI1NjE1ZGUwYmIwNmFlZGE2ZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14531715_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjM5NHxpbWFnZS9qcGVnfGFEUTNMMmhpTWk4eE5UQTVNakExT1RJME1qVXlOaTh4TkRRd1h6RTBOVE14TnpFMVgwUkZMbXB3Wnd8MmQ2NTE5NzE1MTgwZWEwNGVlNTRlMzFkOTQ0NGU5MDNiOWI4YWI0NzAzNzA4Y2JkZGUwYTVmMmUwYjFmNWEzOA","altText":"1440_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTA2M3xpbWFnZS9qcGVnfGFETmtMMmhqTXk4eE5UQTVNakExT1Rjek5EQTBOaTh4TWpnd1h6RTBOVE14TnpFMVgwUkZMbXB3Wnd8NWMyNTM1OGZkZjE4MjhkY2FiNzM4ODZkM2YyYmEwOWQ0ZWMwYzBhYTg5YjIxZTQwNzM5OTIzODE5Yzc4OTYxNQ","altText":"1280_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc0OHxpbWFnZS9qcGVnfGFEQXpMMmd6T1M4eE5UQTVNakEyTURFNU1qYzVPQzh4TURJMFh6RTBOVE14TnpFMVgwUkZMbXB3Wnd8OWVjODEyZTM3NWRkNDMyZDM3MWU3YzE3OGY2NzcwNDJkYzBhZTUxYjkzZmNmMDllOTVjNDZlYzhlOTNhYjNlMQ","altText":"1024_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk0NXxpbWFnZS9qcGVnfGFEbGpMMmd6TWk4eE5UQTVNakEyTURNMU5qWXpPQzgzTmpoZk1UUTFNekUzTVRWZlJFVXVhbkJufDI1YTdhZDkwMmUxZWQzZGYzYjc1M2RjZjU3MmVlODY3MGZiZWM0YjUyNWZmZGRmYWE4MjMxYzE2NWU4NzFjZDM","altText":"768_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU4N3xpbWFnZS9qcGVnfGFHTmxMMmd5T0M4eE5UQTVNakEyTURZeE9EYzRNaTgwT0RCZk1UUTFNekUzTVRWZlJFVXVhbkJufGQ5NTM4ZDFjMjFiYjE3ZGY1MDhmYzI4YTMyYzIzMGIxODFiMzk1NWFjOGUwODFjYTg5Mjg5ZDY5MTFlZTIzM2M","altText":"480_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531715_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3OXxpbWFnZS9qcGVnfGFHUmlMMmcwTUM4eE5UQTVNakEyTVRZd01UZ3lNaTh4TWpCZk1UUTFNekUzTVRWZlJFVXVhbkJufDBkZWEzM2VkYWNmNTgyNzAyOTg0NGUzZWZmYjM5Nzk3NDg1Yjg1ZDdlZDIyN2IzNWY3Y2Q0YTJhZmRjMzZhN2U","altText":"120_14531715_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14531715_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531715_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531715_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjM5NHxpbWFnZS9qcGVnfGFEUTNMMmhpTWk4eE5UQTVNakExT1RJME1qVXlOaTh4TkRRd1h6RTBOVE14TnpFMVgwUkZMbXB3Wnd8MmQ2NTE5NzE1MTgwZWEwNGVlNTRlMzFkOTQ0NGU5MDNiOWI4YWI0NzAzNzA4Y2JkZGUwYTVmMmUwYjFmNWEzOA","altText":"1440_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14531715_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTA2M3xpbWFnZS9qcGVnfGFETmtMMmhqTXk4eE5UQTVNakExT1Rjek5EQTBOaTh4TWpnd1h6RTBOVE14TnpFMVgwUkZMbXB3Wnd8NWMyNTM1OGZkZjE4MjhkY2FiNzM4ODZkM2YyYmEwOWQ0ZWMwYzBhYTg5YjIxZTQwNzM5OTIzODE5Yzc4OTYxNQ","altText":"1280_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14531715_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc0OHxpbWFnZS9qcGVnfGFEQXpMMmd6T1M4eE5UQTVNakEyTURFNU1qYzVPQzh4TURJMFh6RTBOVE14TnpFMVgwUkZMbXB3Wnd8OWVjODEyZTM3NWRkNDMyZDM3MWU3YzE3OGY2NzcwNDJkYzBhZTUxYjkzZmNmMDllOTVjNDZlYzhlOTNhYjNlMQ","altText":"1024_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14531715_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk0NXxpbWFnZS9qcGVnfGFEbGpMMmd6TWk4eE5UQTVNakEyTURNMU5qWXpPQzgzTmpoZk1UUTFNekUzTVRWZlJFVXVhbkJufDI1YTdhZDkwMmUxZWQzZGYzYjc1M2RjZjU3MmVlODY3MGZiZWM0YjUyNWZmZGRmYWE4MjMxYzE2NWU4NzFjZDM","altText":"768_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14531715_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU4N3xpbWFnZS9qcGVnfGFHTmxMMmd5T0M4eE5UQTVNakEyTURZeE9EYzRNaTgwT0RCZk1UUTFNekUzTVRWZlJFVXVhbkJufGQ5NTM4ZDFjMjFiYjE3ZGY1MDhmYzI4YTMyYzIzMGIxODFiMzk1NWFjOGUwODFjYTg5Mjg5ZDY5MTFlZTIzM2M","altText":"480_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14531715_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531715_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3OXxpbWFnZS9qcGVnfGFHUmlMMmcwTUM4eE5UQTVNakEyTVRZd01UZ3lNaTh4TWpCZk1UUTFNekUzTVRWZlJFVXVhbkJufDBkZWEzM2VkYWNmNTgyNzAyOTg0NGUzZWZmYjM5Nzk3NDg1Yjg1ZDdlZDIyN2IzNWY3Y2Q0YTJhZmRjMzZhN2U","altText":"120_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14531715_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODAxMzZ8aW1hZ2UvanBlZ3xhRGc1TDJnME1TOHhOVEE1TWpBMU9EQXpNREV4TUF8YTM0MGI1MmFjNjA4NDQ0MmFhZGUyODM1ZTM5ZDgzMjg3NzEwYTI0OTc0ZTI0MDI1NjE1ZGUwYmIwNmFlZGE2ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14531715_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEbGlMMmc0Tnk4eE5UQTNPREExTVRNNE1USTNPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NjI3NmVhYzAyZDIxMjgwMDVlYzAwMjQ1N2Q4MmE0NTAxODM0MTA0ZTI2N2Y1OTM3YmM4MjE5N2RmNzEzOTNiOA","altText":"1440_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEVTRMMmc0WlM4eE5UQTNPREExTVRVM056ZzROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzc5YTg1Zjk0MjcxODgwNzllOWYwMGYxMDI4ZGFjMzM1MjJmNWQ2YmMwYjljMDY3YjcwN2UyODllZDM5Y2M1MA","altText":"1280_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFETmhMMmc1T0M4eE5UQTNPREExTVRnME1EQXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YmFiODdmNGUwNmM4NzZhMGZlZDhjOGE1N2ZkODdiMjI0OTI3MmY0MDU2NWUzNjc4MjkzZDJiNjMzNTY0ZWMwYQ","altText":"1024_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHWTVMMmc1WWk4eE5UQTNPREExTVRrM01URXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyYjEyY2IyMTM0YWVkMjRhZGM2NjViMWJiMWVkODdkZjg5NThiOTExZDk0NGY5NmNhMGRiMTA5OWVkYjViYzdi","altText":"768_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDUxM3xpbWFnZS9qcGVnfGFEWXlMMmhsWVM4eE5UQTNPREExTWpFMk56Y3hNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjZlMGU2MWFjNTU2ZDY0MWFmMGFkOWZiMDc1N2JiMzEzNzFmM2EyMWRjYmE4ZTExMWQ5MWNmMTAyNDE2MmYy","altText":"480_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjAwfGltYWdlL2pwZWd8YUdNeEwyaG1ZaTh4TlRBM09EQTFNalk1TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDhiZDg2M2VmODQ3NjMyZDJiNmVmYjU3MmIxNjMyYTkwNGJhNWNmOGJhNzc5ZmZmMjFlZjA3YTJkNjUyYzg1OWE","altText":"120_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjEwMjB8aW1hZ2UvanBlZ3xhR1l4TDJneFpDOHhOVEEzT0RBMU1ETTVPREl6T0F8NTBlM2JiODIxODlmMjJhMjFjNzdlMzU5ZjEwMDhjMzNiNGIxOWZhOTc3NzYwNmZlNzRiNzQ4MzljZmNlYmI2NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI4fGltYWdlL2pwZWd8YURRekwyaGhNeTh4TlRBMk9EQTVNVFUwTnpZM09DOHlNREJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fDY2YjE5MGYzNzAxMmZlNGIzNGU1MTUwODY4YWM5MDIyZGZiYzk3MTA4OTAzODNjZTBmOGMxMjE2ZGNmOGE0MWM","altText":"200_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI4fGltYWdlL2pwZWd8YURRekwyaGhNeTh4TlRBMk9EQTVNVFUwTnpZM09DOHlNREJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fDY2YjE5MGYzNzAxMmZlNGIzNGU1MTUwODY4YWM5MDIyZGZiYzk3MTA4OTAzODNjZTBmOGMxMjE2ZGNmOGE0MWM","altText":"200_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFEZzFMMmd6TWk4eE5UQTJPREE1TURNek5USTJNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8NDYyYzZkMDJkODJiZjllMjY3OGJiNTEzYzczYmIzNzg2ODg4MjY3MDUxNTE3YjkxNTBkMzAzN2VjZTJjNDBhYQ","altText":"1440_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFEVTFMMmd6T1M4eE5UQTJPREE1TURVek1UZzNNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8NjY5MGM5MDc1ODA3NGI3N2Y3ZTYzMjQxZjRmMDQxNmJkNDZmNTNmOTllNmYzZmE4MThlMTRiNDZhMzJlMzY3ZQ","altText":"1280_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTQwOHxpbWFnZS9qcGVnfGFHUTBMMmcwTUM4eE5UQTJPREE1TURjNU5EQXhOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8NDQ0YTdhMjc5MjFiMTg3YmUzMmZjNmU5YmU1MjE0NmYzODQ2MzdkMTA0YWRhY2EzYjhjOGYzZmM3ZTIzMjYwNw","altText":"1024_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA5OXxpbWFnZS9qcGVnfGFEVm1MMmc1TlM4eE5UQTJPREE1TVRFeU1UWTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdaVGxsT0RBd01ETXdNR0kyWDBSRkxtcHdad3wwMWUwMDVlMWNiMTc1YmI4ZjUyMTA1MzE4MzVjYjU1N2Y3NDczM2ExMjE2ODI2ZmM2MTRjMGU1ZDNkN2I3YmEx","altText":"768_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2NnxpbWFnZS9qcGVnfGFHUmtMMmc1WXk4eE5UQTJPREE1TVRNNE16Z3pPQzgwT0RCZk1ESXdNREF3TUdJd01EQXdaVGxsT0RBd01ETXdNR0kyWDBSRkxtcHdad3w3ZmU2YTk3ZTVlYTJjYTRmYjYxNjcyMzAwZjEyZjIzYWExNDQ3Y2MwYzcyMTg2Y2QzZDY5MDU1MWIzYTIzOTE2","altText":"480_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI4fGltYWdlL2pwZWd8YURRekwyaGhNeTh4TlRBMk9EQTVNVFUwTnpZM09DOHlNREJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fDY2YjE5MGYzNzAxMmZlNGIzNGU1MTUwODY4YWM5MDIyZGZiYzk3MTA4OTAzODNjZTBmOGMxMjE2ZGNmOGE0MWM","altText":"200_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE1fGltYWdlL2pwZWd8YURobEwyaG1ZaTh4TlRBMk9EQTVNakF3TmpRek1DOHhNakJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fGQzNWZmYzFhZmJjMTExZjU3OGMxYTQwYWJlN2RjZTA0MDdkNTM5NWM5ZDUzYmQyODIzMDZiYjlhMWIyOTBkYmY","altText":"120_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk4Njh8aW1hZ2UvanBlZ3xhRGN3TDJoa1pTOHhOVEEyT0RBNE9UVXhOakEyTWd8ODcxYmU5MmUzMGZlODZhZjgwMTQ3NzNhNDM5NDIwZjU1NGRlMDMyZTNiNTcwM2U4MDdmNDI5MWZmNjRjYzA2MQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531715_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531715_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1MzR8aW1hZ2UvanBlZ3xhR1prTDJnMU9TOHhOVEE1TWpBMU9EYzRNemMzTkM4eU1EQXdYekUwTlRNeE56RTFYMFJGTG1wd1p3fGQ4M2YxN2EyOTg4M2ZhNThmODg2NzVhZTUxN2M1NjY2ODdmNDJlOWQyN2I3NTJkNzI1NjcxMjhkZjBmYmIzODA","altText":"2000_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531715_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjM5NHxpbWFnZS9qcGVnfGFEUTNMMmhpTWk4eE5UQTVNakExT1RJME1qVXlOaTh4TkRRd1h6RTBOVE14TnpFMVgwUkZMbXB3Wnd8MmQ2NTE5NzE1MTgwZWEwNGVlNTRlMzFkOTQ0NGU5MDNiOWI4YWI0NzAzNzA4Y2JkZGUwYTVmMmUwYjFmNWEzOA","altText":"1440_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14531715_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTA2M3xpbWFnZS9qcGVnfGFETmtMMmhqTXk4eE5UQTVNakExT1Rjek5EQTBOaTh4TWpnd1h6RTBOVE14TnpFMVgwUkZMbXB3Wnd8NWMyNTM1OGZkZjE4MjhkY2FiNzM4ODZkM2YyYmEwOWQ0ZWMwYzBhYTg5YjIxZTQwNzM5OTIzODE5Yzc4OTYxNQ","altText":"1280_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14531715_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc0OHxpbWFnZS9qcGVnfGFEQXpMMmd6T1M4eE5UQTVNakEyTURFNU1qYzVPQzh4TURJMFh6RTBOVE14TnpFMVgwUkZMbXB3Wnd8OWVjODEyZTM3NWRkNDMyZDM3MWU3YzE3OGY2NzcwNDJkYzBhZTUxYjkzZmNmMDllOTVjNDZlYzhlOTNhYjNlMQ","altText":"1024_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14531715_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk0NXxpbWFnZS9qcGVnfGFEbGpMMmd6TWk4eE5UQTVNakEyTURNMU5qWXpPQzgzTmpoZk1UUTFNekUzTVRWZlJFVXVhbkJufDI1YTdhZDkwMmUxZWQzZGYzYjc1M2RjZjU3MmVlODY3MGZiZWM0YjUyNWZmZGRmYWE4MjMxYzE2NWU4NzFjZDM","altText":"768_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14531715_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODU4N3xpbWFnZS9qcGVnfGFHTmxMMmd5T0M4eE5UQTVNakEyTURZeE9EYzRNaTgwT0RCZk1UUTFNekUzTVRWZlJFVXVhbkJufGQ5NTM4ZDFjMjFiYjE3ZGY1MDhmYzI4YTMyYzIzMGIxODFiMzk1NWFjOGUwODFjYTg5Mjg5ZDY5MTFlZTIzM2M","altText":"480_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14531715_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0OXxpbWFnZS9qcGVnfGFETmtMMmd5TVM4eE5UQTVNakEyTURnNE1Ea3lOaTh5TURCZk1UUTFNekUzTVRWZlJFVXVhbkJufGJlMzBhNWM1MzNhN2UyOTkwZWM4NDFlMzQ3ODA1NmUyZjYwNzk0NTlkNDI5OTFjYjgzYWUzMzQxOGE0ZjUwZTg","altText":"200_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531715_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14531715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3OXxpbWFnZS9qcGVnfGFHUmlMMmcwTUM4eE5UQTVNakEyTVRZd01UZ3lNaTh4TWpCZk1UUTFNekUzTVRWZlJFVXVhbkJufDBkZWEzM2VkYWNmNTgyNzAyOTg0NGUzZWZmYjM5Nzk3NDg1Yjg1ZDdlZDIyN2IzNWY3Y2Q0YTJhZmRjMzZhN2U","altText":"120_14531715_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14531715_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODAxMzZ8aW1hZ2UvanBlZ3xhRGc1TDJnME1TOHhOVEE1TWpBMU9EQXpNREV4TUF8YTM0MGI1MmFjNjA4NDQ0MmFhZGUyODM1ZTM5ZDgzMjg3NzEwYTI0OTc0ZTI0MDI1NjE1ZGUwYmIwNmFlZGE2ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14531715_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEbGlMMmc0Tnk4eE5UQTNPREExTVRNNE1USTNPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NjI3NmVhYzAyZDIxMjgwMDVlYzAwMjQ1N2Q4MmE0NTAxODM0MTA0ZTI2N2Y1OTM3YmM4MjE5N2RmNzEzOTNiOA","altText":"1440_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEVTRMMmc0WlM4eE5UQTNPREExTVRVM056ZzROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzc5YTg1Zjk0MjcxODgwNzllOWYwMGYxMDI4ZGFjMzM1MjJmNWQ2YmMwYjljMDY3YjcwN2UyODllZDM5Y2M1MA","altText":"1280_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFETmhMMmc1T0M4eE5UQTNPREExTVRnME1EQXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YmFiODdmNGUwNmM4NzZhMGZlZDhjOGE1N2ZkODdiMjI0OTI3MmY0MDU2NWUzNjc4MjkzZDJiNjMzNTY0ZWMwYQ","altText":"1024_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHWTVMMmc1WWk4eE5UQTNPREExTVRrM01URXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyYjEyY2IyMTM0YWVkMjRhZGM2NjViMWJiMWVkODdkZjg5NThiOTExZDk0NGY5NmNhMGRiMTA5OWVkYjViYzdi","altText":"768_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDUxM3xpbWFnZS9qcGVnfGFEWXlMMmhsWVM4eE5UQTNPREExTWpFMk56Y3hNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjZlMGU2MWFjNTU2ZDY0MWFmMGFkOWZiMDc1N2JiMzEzNzFmM2EyMWRjYmE4ZTExMWQ5MWNmMTAyNDE2MmYy","altText":"480_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjAwfGltYWdlL2pwZWd8YUdNeEwyaG1ZaTh4TlRBM09EQTFNalk1TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDhiZDg2M2VmODQ3NjMyZDJiNmVmYjU3MmIxNjMyYTkwNGJhNWNmOGJhNzc5ZmZmMjFlZjA3YTJkNjUyYzg1OWE","altText":"120_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjEwMjB8aW1hZ2UvanBlZ3xhR1l4TDJneFpDOHhOVEEzT0RBMU1ETTVPREl6T0F8NTBlM2JiODIxODlmMjJhMjFjNzdlMzU5ZjEwMDhjMzNiNGIxOWZhOTc3NzYwNmZlNzRiNzQ4MzljZmNlYmI2NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI4fGltYWdlL2pwZWd8YURRekwyaGhNeTh4TlRBMk9EQTVNVFUwTnpZM09DOHlNREJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fDY2YjE5MGYzNzAxMmZlNGIzNGU1MTUwODY4YWM5MDIyZGZiYzk3MTA4OTAzODNjZTBmOGMxMjE2ZGNmOGE0MWM","altText":"200_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI4fGltYWdlL2pwZWd8YURRekwyaGhNeTh4TlRBMk9EQTVNVFUwTnpZM09DOHlNREJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fDY2YjE5MGYzNzAxMmZlNGIzNGU1MTUwODY4YWM5MDIyZGZiYzk3MTA4OTAzODNjZTBmOGMxMjE2ZGNmOGE0MWM","altText":"200_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFHSTFMMmd5WWk4eE5UQTJPREE1TURFek9EWTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8MGJlMDVjODM3ZWMxYjYxZWRjMWEzZGNkYjRlODU0OWY5ZGZkZmQyMzI4N2I3YzI4YzdiMDllNDBmNWVmNTYzNA","altText":"2000_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFEZzFMMmd6TWk4eE5UQTJPREE1TURNek5USTJNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8NDYyYzZkMDJkODJiZjllMjY3OGJiNTEzYzczYmIzNzg2ODg4MjY3MDUxNTE3YjkxNTBkMzAzN2VjZTJjNDBhYQ","altText":"1440_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA5MnxpbWFnZS9qcGVnfGFEVTFMMmd6T1M4eE5UQTJPREE1TURVek1UZzNNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8NjY5MGM5MDc1ODA3NGI3N2Y3ZTYzMjQxZjRmMDQxNmJkNDZmNTNmOTllNmYzZmE4MThlMTRiNDZhMzJlMzY3ZQ","altText":"1280_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTQwOHxpbWFnZS9qcGVnfGFHUTBMMmcwTUM4eE5UQTJPREE1TURjNU5EQXhOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNR1U1WlRnd01EQXpNREJpTmw5RVJTNXFjR2N8NDQ0YTdhMjc5MjFiMTg3YmUzMmZjNmU5YmU1MjE0NmYzODQ2MzdkMTA0YWRhY2EzYjhjOGYzZmM3ZTIzMjYwNw","altText":"1024_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDA5OXxpbWFnZS9qcGVnfGFEVm1MMmc1TlM4eE5UQTJPREE1TVRFeU1UWTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXdaVGxsT0RBd01ETXdNR0kyWDBSRkxtcHdad3wwMWUwMDVlMWNiMTc1YmI4ZjUyMTA1MzE4MzVjYjU1N2Y3NDczM2ExMjE2ODI2ZmM2MTRjMGU1ZDNkN2I3YmEx","altText":"768_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2NnxpbWFnZS9qcGVnfGFHUmtMMmc1WXk4eE5UQTJPREE1TVRNNE16Z3pPQzgwT0RCZk1ESXdNREF3TUdJd01EQXdaVGxsT0RBd01ETXdNR0kyWDBSRkxtcHdad3w3ZmU2YTk3ZTVlYTJjYTRmYjYxNjcyMzAwZjEyZjIzYWExNDQ3Y2MwYzcyMTg2Y2QzZDY5MDU1MWIzYTIzOTE2","altText":"480_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI4fGltYWdlL2pwZWd8YURRekwyaGhNeTh4TlRBMk9EQTVNVFUwTnpZM09DOHlNREJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fDY2YjE5MGYzNzAxMmZlNGIzNGU1MTUwODY4YWM5MDIyZGZiYzk3MTA4OTAzODNjZTBmOGMxMjE2ZGNmOGE0MWM","altText":"200_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0000e9e8000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE1fGltYWdlL2pwZWd8YURobEwyaG1ZaTh4TlRBMk9EQTVNakF3TmpRek1DOHhNakJmTURJd01EQXdNR0l3TURBd1pUbGxPREF3TURNd01HSTJYMFJGTG1wd1p3fGQzNWZmYzFhZmJjMTExZjU3OGMxYTQwYWJlN2RjZTA0MDdkNTM5NWM5ZDUzYmQyODIzMDZiYjlhMWIyOTBkYmY","altText":"120_0200000b0000e9e8000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0000e9e8000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk4Njh8aW1hZ2UvanBlZ3xhRGN3TDJoa1pTOHhOVEEyT0RBNE9UVXhOakEyTWd8ODcxYmU5MmUzMGZlODZhZjgwMTQ3NzNhNDM5NDIwZjU1NGRlMDMyZTNiNTcwM2U4MDdmNDI5MWZmNjRjYzA2MQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0000e9e8000300b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"234-203","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/234-203","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","234-203"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918651493","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":130.0,"numberPackageUnits":520.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 3-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51140620","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}