[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"234-505/000-006","name":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.54 mm; 5-pole; CAGE CLAMP®; blue","url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-terminal-block/p/234-505_000-006","description":"<h2>PCB terminal block, 234 Series, CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 234-505/000-006). It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 160 V and can handle currents up to 6 A. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The item's dimensions are 14.9 x 18 x 14.4 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 0.5 mm². Up to five potentials / five poles can be connected to this terminal strip using five clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the blue housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 90°.. The solder pins measure 0.5 x 0.75 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDAyOTV8aW1hZ2UvanBlZ3xhR1ppTDJnNU5DOHhOVEEyTkRFMk16YzNPRFU1TUF8MTI2Yjk4NjFkZmM3ZDY0ZjgyMWMzZmNkOGRhMjVhNjY0Y2NlZjI5ODhhOTBkNzdhYWU2MDYxNTk1NjNhMWE4YQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEYzNMMmhoWXk4eE5UQTJOREUyTlRFeU1qQTNPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8NGYwMWY3Zjg2ODQ0NDMxOGE5YWRmYTlmNmIwMzgzZDkyNzJhNTIyMzQyMDgxNGZkYjk0ZmIxNjIwMjEzYjI2ZQ","altText":"1440_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEVXdMMmhoTlM4eE5UQTJOREUyTlRNMU1UUTFOQzh4TWpnd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTI1Mzk1NDk1YjE2YWEzYjMyZmQ3NTFlODMzYTE3NWNhMmRmZWEzZDM3YjU3NGI1MTZmZDlmZTBkMzczMWJhNQ","altText":"1280_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEZ3lMMmc1WWk4eE5UQTJOREUyTlRZeE16VTVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8OTJhNzg3YTdmMWZmZGExZDNkNzZlNzg0NDQ5NmQ2MWU1ZmZjOGM2NTA4NmZhMzc2ZWU4MWFkNjNkZTgyN2EyNg","altText":"1024_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTYxMHxpbWFnZS9qcGVnfGFEWmpMMmc1Tnk4eE5UQTJOREUyTlRjM056UXpPQzgzTmpoZk1ESXdNREF3TURNd01EQXhNRGxqTURBd01ESXdNR0kyWDBSRkxtcHdad3xlNWM2NzY1ZGEyOTc3Yjg2MWRmYTU5NzhhZWUwOWJlMmI5ODVhMzljNTUwMjVlMTBlNjNjNDI0NmUzNjJmNzRh","altText":"768_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU4MnxpbWFnZS9qcGVnfGFEVmpMMmc1TVM4eE5UQTJOREUyTlRrd09EVXhNQzgwT0RCZk1ESXdNREF3TURNd01EQXhNRGxqTURBd01ESXdNR0kyWDBSRkxtcHdad3w0Y2Y4ZTJhY2QyYmM0OTQ1MjkwZmNjNjBjZThmM2Q5ZWFlNTAwNWJhZGFmNDgxZDljYmM0MWEyYzVmY2M0YTY2","altText":"480_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAzfGltYWdlL2pwZWd8YUdVNUwyZ3pOQzh4TlRBMk5ERTJOalV6TVRFd01pOHhNakJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDY4NWMwOWM1OTFjM2VlYTc2NmUzMGQ1MTY2YTI5MTkwNWY1MTU0ZDYzYmYwMzM5NjZkNTk3MDA1MTFjYmM0YjI","altText":"120_02000003000109c0000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEYzNMMmhoWXk4eE5UQTJOREUyTlRFeU1qQTNPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8NGYwMWY3Zjg2ODQ0NDMxOGE5YWRmYTlmNmIwMzgzZDkyNzJhNTIyMzQyMDgxNGZkYjk0ZmIxNjIwMjEzYjI2ZQ","altText":"1440_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEVXdMMmhoTlM4eE5UQTJOREUyTlRNMU1UUTFOQzh4TWpnd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTI1Mzk1NDk1YjE2YWEzYjMyZmQ3NTFlODMzYTE3NWNhMmRmZWEzZDM3YjU3NGI1MTZmZDlmZTBkMzczMWJhNQ","altText":"1280_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEZ3lMMmc1WWk4eE5UQTJOREUyTlRZeE16VTVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8OTJhNzg3YTdmMWZmZGExZDNkNzZlNzg0NDQ5NmQ2MWU1ZmZjOGM2NTA4NmZhMzc2ZWU4MWFkNjNkZTgyN2EyNg","altText":"1024_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTYxMHxpbWFnZS9qcGVnfGFEWmpMMmc1Tnk4eE5UQTJOREUyTlRjM056UXpPQzgzTmpoZk1ESXdNREF3TURNd01EQXhNRGxqTURBd01ESXdNR0kyWDBSRkxtcHdad3xlNWM2NzY1ZGEyOTc3Yjg2MWRmYTU5NzhhZWUwOWJlMmI5ODVhMzljNTUwMjVlMTBlNjNjNDI0NmUzNjJmNzRh","altText":"768_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU4MnxpbWFnZS9qcGVnfGFEVmpMMmc1TVM4eE5UQTJOREUyTlRrd09EVXhNQzgwT0RCZk1ESXdNREF3TURNd01EQXhNRGxqTURBd01ESXdNR0kyWDBSRkxtcHdad3w0Y2Y4ZTJhY2QyYmM0OTQ1MjkwZmNjNjBjZThmM2Q5ZWFlNTAwNWJhZGFmNDgxZDljYmM0MWEyYzVmY2M0YTY2","altText":"480_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAzfGltYWdlL2pwZWd8YUdVNUwyZ3pOQzh4TlRBMk5ERTJOalV6TVRFd01pOHhNakJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDY4NWMwOWM1OTFjM2VlYTc2NmUzMGQ1MTY2YTI5MTkwNWY1MTU0ZDYzYmYwMzM5NjZkNTk3MDA1MTFjYmM0YjI","altText":"120_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDAyOTV8aW1hZ2UvanBlZ3xhR1ppTDJnNU5DOHhOVEEyTkRFMk16YzNPRFU1TUF8MTI2Yjk4NjFkZmM3ZDY0ZjgyMWMzZmNkOGRhMjVhNjY0Y2NlZjI5ODhhOTBkNzdhYWU2MDYxNTk1NjNhMWE4YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEbGlMMmc0Tnk4eE5UQTNPREExTVRNNE1USTNPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NjI3NmVhYzAyZDIxMjgwMDVlYzAwMjQ1N2Q4MmE0NTAxODM0MTA0ZTI2N2Y1OTM3YmM4MjE5N2RmNzEzOTNiOA","altText":"1440_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEVTRMMmc0WlM4eE5UQTNPREExTVRVM056ZzROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzc5YTg1Zjk0MjcxODgwNzllOWYwMGYxMDI4ZGFjMzM1MjJmNWQ2YmMwYjljMDY3YjcwN2UyODllZDM5Y2M1MA","altText":"1280_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFETmhMMmc1T0M4eE5UQTNPREExTVRnME1EQXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YmFiODdmNGUwNmM4NzZhMGZlZDhjOGE1N2ZkODdiMjI0OTI3MmY0MDU2NWUzNjc4MjkzZDJiNjMzNTY0ZWMwYQ","altText":"1024_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHWTVMMmc1WWk4eE5UQTNPREExTVRrM01URXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyYjEyY2IyMTM0YWVkMjRhZGM2NjViMWJiMWVkODdkZjg5NThiOTExZDk0NGY5NmNhMGRiMTA5OWVkYjViYzdi","altText":"768_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDUxM3xpbWFnZS9qcGVnfGFEWXlMMmhsWVM4eE5UQTNPREExTWpFMk56Y3hNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjZlMGU2MWFjNTU2ZDY0MWFmMGFkOWZiMDc1N2JiMzEzNzFmM2EyMWRjYmE4ZTExMWQ5MWNmMTAyNDE2MmYy","altText":"480_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjAwfGltYWdlL2pwZWd8YUdNeEwyaG1ZaTh4TlRBM09EQTFNalk1TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDhiZDg2M2VmODQ3NjMyZDJiNmVmYjU3MmIxNjMyYTkwNGJhNWNmOGJhNzc5ZmZmMjFlZjA3YTJkNjUyYzg1OWE","altText":"120_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjEwMjB8aW1hZ2UvanBlZ3xhR1l4TDJneFpDOHhOVEEzT0RBMU1ETTVPREl6T0F8NTBlM2JiODIxODlmMjJhMjFjNzdlMzU5ZjEwMDhjMzNiNGIxOWZhOTc3NzYwNmZlNzRiNzQ4MzljZmNlYmI2NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YUdFMUwyZzJNeTh4TlRBM05USTNPREU1TWpZM01DOHlNREJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDBlYWVmYTUyZWJlZGU1NTU0MGI3YzYyOWM0ODhlZjgzMDcwODgyNTkzNDhlYTY4MDM5NzI4NjE1MTQ0NGE0Yjc","altText":"200_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YUdFMUwyZzJNeTh4TlRBM05USTNPREU1TWpZM01DOHlNREJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDBlYWVmYTUyZWJlZGU1NTU0MGI3YzYyOWM0ODhlZjgzMDcwODgyNTkzNDhlYTY4MDM5NzI4NjE1MTQ0NGE0Yjc","altText":"200_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFERmxMMmhsTUM4eE5UQTNOVEkzTmpnME9URTRNaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8ODRiNDEzZDc1NzllMTE5YmUzOGE5MzEwYzU0OTBiM2NkZTg0MmFjY2RlZjJkZjI3OGNkMzcxZWVmYmZlOThhZA","altText":"1440_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEWTFMMmhrTVM4eE5UQTNOVEkzTnpBME5UYzVNQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8MWI5N2M3MTVmMmU5NzU1MDJiMTY1NWRhZDFjMjQ2Mjg3YjljMTUwNDcxMzhmMmVlYWIzZTllNmIyM2E3ZDQ1Ng","altText":"1280_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzM0NnxpbWFnZS9qcGVnfGFHUTJMMmhqTmk4eE5UQTNOVEkzTnpNM016UTNNQzh4TURJMFh6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8NWQ1ZTQwZGNlYmMxYWI3ODM4OGU0N2ExNWEwZDhiNTkyOGQ5MDc3YjhhZjY1ZDMxOTNhNjkwYTExMGRmZmZhMQ","altText":"1024_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg1OHxpbWFnZS9qcGVnfGFEQTFMMmhqTUM4eE5UQTNOVEkzTnpVM01EQTNPQzgzTmpoZk1ESXdNREF3TUdFd01EQXpOR1JpTkRBd01EWXdNR0kyWDBSRkxtcHdad3w4MjE2NGY4MDhmZWE2N2ZiOTFmYzg1MDAxMTNlODM3ZTllMjkxZGVmMWViMzVkOGQyNDljMjIxZTY0MGZmOTIy","altText":"768_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE0OHxpbWFnZS9qcGVnfGFETTNMMmhpTmk4eE5UQTNOVEkzTnpnek1qSXlNaTgwT0RCZk1ESXdNREF3TUdFd01EQXpOR1JpTkRBd01EWXdNR0kyWDBSRkxtcHdad3wxYzc4YWY1Yzc3MzlhNjBhNDE4ZTNjMmFjMzdhMzdhZWUzZGNiOTY0YjZhM2RiN2MyNjk4NGQ2YzY3NzdhOTJm","altText":"480_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YUdFMUwyZzJNeTh4TlRBM05USTNPREU1TWpZM01DOHlNREJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDBlYWVmYTUyZWJlZGU1NTU0MGI3YzYyOWM0ODhlZjgzMDcwODgyNTkzNDhlYTY4MDM5NzI4NjE1MTQ0NGE0Yjc","altText":"200_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTk1fGltYWdlL2pwZWd8YUdJeEwyZzBaaTh4TlRBM05USTNPRGMwT1RjeU5pOHhNakJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDliMjhiYjkzMmEwZDNjYjQxMzQ1ZGE2NGNkMzNlMWFiMDJlNzcwMGM3NGQ3ZWMyMDg4YzA4NGM1ZWU3NjRiNTA","altText":"120_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzUzOTd8aW1hZ2UvanBlZ3xhRFEzTDJnM1lTOHhOVEEzTlRJM05UazVOekl4TkF8ZGY4ODA3Mzg3MjdjZjdiNmVjM2MzZTVkNDJkODEzOWVmOTBlNTI0MTVlZGI2OTk2MWFjZjJiOTZjOGRiZDBkYw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEbGhMMmhtWkM4eE5UQTJOREUyTkRnNU1qY3dNaTh5TURBd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8ZTY4MTA5ZjFiNjZlYTYxOWZkNWNmNWM1MzYzMWI5NWIyN2I5MjRjYmIxMmU5MWNhNGVjNmQ3MmRhYzQyM2FhMw","altText":"2000_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEYzNMMmhoWXk4eE5UQTJOREUyTlRFeU1qQTNPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8NGYwMWY3Zjg2ODQ0NDMxOGE5YWRmYTlmNmIwMzgzZDkyNzJhNTIyMzQyMDgxNGZkYjk0ZmIxNjIwMjEzYjI2ZQ","altText":"1440_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEVXdMMmhoTlM4eE5UQTJOREUyTlRNMU1UUTFOQzh4TWpnd1h6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8YTI1Mzk1NDk1YjE2YWEzYjMyZmQ3NTFlODMzYTE3NWNhMmRmZWEzZDM3YjU3NGI1MTZmZDlmZTBkMzczMWJhNQ","altText":"1280_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDA1NHxpbWFnZS9qcGVnfGFEZ3lMMmc1WWk4eE5UQTJOREUyTlRZeE16VTVPQzh4TURJMFh6QXlNREF3TURBek1EQXdNVEE1WXpBd01EQXlNREJpTmw5RVJTNXFjR2N8OTJhNzg3YTdmMWZmZGExZDNkNzZlNzg0NDQ5NmQ2MWU1ZmZjOGM2NTA4NmZhMzc2ZWU4MWFkNjNkZTgyN2EyNg","altText":"1024_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTYxMHxpbWFnZS9qcGVnfGFEWmpMMmc1Tnk4eE5UQTJOREUyTlRjM056UXpPQzgzTmpoZk1ESXdNREF3TURNd01EQXhNRGxqTURBd01ESXdNR0kyWDBSRkxtcHdad3xlNWM2NzY1ZGEyOTc3Yjg2MWRmYTU5NzhhZWUwOWJlMmI5ODVhMzljNTUwMjVlMTBlNjNjNDI0NmUzNjJmNzRh","altText":"768_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU4MnxpbWFnZS9qcGVnfGFEVmpMMmc1TVM4eE5UQTJOREUyTlRrd09EVXhNQzgwT0RCZk1ESXdNREF3TURNd01EQXhNRGxqTURBd01ESXdNR0kyWDBSRkxtcHdad3w0Y2Y4ZTJhY2QyYmM0OTQ1MjkwZmNjNjBjZThmM2Q5ZWFlNTAwNWJhZGFmNDgxZDljYmM0MWEyYzVmY2M0YTY2","altText":"480_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY1fGltYWdlL2pwZWd8YURRNUwyZzBOaTh4TlRBMk5ERTJOakF3TmpneE5DOHlNREJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDNkNjcwMWQxODRjOWVjZjM1NTA4MDhhYTg2NjU2OGFkYTdkYTJhYjE1ZWRiNzNjMDk3ZDA0MjJhOGZlMWM5NDg","altText":"200_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000003000109c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAzfGltYWdlL2pwZWd8YUdVNUwyZ3pOQzh4TlRBMk5ERTJOalV6TVRFd01pOHhNakJmTURJd01EQXdNRE13TURBeE1EbGpNREF3TURJd01HSTJYMFJGTG1wd1p3fDY4NWMwOWM1OTFjM2VlYTc2NmUzMGQ1MTY2YTI5MTkwNWY1MTU0ZDYzYmYwMzM5NjZkNTk3MDA1MTFjYmM0YjI","altText":"120_02000003000109c0000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDAyOTV8aW1hZ2UvanBlZ3xhR1ppTDJnNU5DOHhOVEEyTkRFMk16YzNPRFU1TUF8MTI2Yjk4NjFkZmM3ZDY0ZjgyMWMzZmNkOGRhMjVhNjY0Y2NlZjI5ODhhOTBkNzdhYWU2MDYxNTk1NjNhMWE4YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000003000109c0000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHUmpMMmc0TXk4eE5UQTNPREExTVRJMU1ESXdOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDlkMDMzYmVjOGYwYTViOTIwN2FiOTBiZDNiZDljMTY4NWZmZmYzN2EzNTFmYzU0NWIyODYxNWZhYzA1ZGRkMg","altText":"2000_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEbGlMMmc0Tnk4eE5UQTNPREExTVRNNE1USTNPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NjI3NmVhYzAyZDIxMjgwMDVlYzAwMjQ1N2Q4MmE0NTAxODM0MTA0ZTI2N2Y1OTM3YmM4MjE5N2RmNzEzOTNiOA","altText":"1440_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFEVTRMMmc0WlM4eE5UQTNPREExTVRVM056ZzROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzc5YTg1Zjk0MjcxODgwNzllOWYwMGYxMDI4ZGFjMzM1MjJmNWQ2YmMwYjljMDY3YjcwN2UyODllZDM5Y2M1MA","altText":"1280_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFETmhMMmc1T0M4eE5UQTNPREExTVRnME1EQXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YmFiODdmNGUwNmM4NzZhMGZlZDhjOGE1N2ZkODdiMjI0OTI3MmY0MDU2NWUzNjc4MjkzZDJiNjMzNTY0ZWMwYQ","altText":"1024_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjY5N3xpbWFnZS9qcGVnfGFHWTVMMmc1WWk4eE5UQTNPREExTVRrM01URXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyYjEyY2IyMTM0YWVkMjRhZGM2NjViMWJiMWVkODdkZjg5NThiOTExZDk0NGY5NmNhMGRiMTA5OWVkYjViYzdi","altText":"768_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDUxM3xpbWFnZS9qcGVnfGFEWXlMMmhsWVM4eE5UQTNPREExTWpFMk56Y3hNQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGsxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjZlMGU2MWFjNTU2ZDY0MWFmMGFkOWZiMDc1N2JiMzEzNzFmM2EyMWRjYmE4ZTExMWQ5MWNmMTAyNDE2MmYy","altText":"480_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwfGltYWdlL2pwZWd8YURNeUwyaG1NUzh4TlRBM09EQTFNak0yTkRNeE9DOHlNREJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYyY2VhNDc0NWRkZDdiNmM3ZWU2MjkxYWY3ZTdkZWQ1ZDA0MjczYzkwZmIxOGVkNGNhNzA4YWEyNjk1YTU3ZDE","altText":"200_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e955000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjAwfGltYWdlL2pwZWd8YUdNeEwyaG1ZaTh4TlRBM09EQTFNalk1TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUazFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDhiZDg2M2VmODQ3NjMyZDJiNmVmYjU3MmIxNjMyYTkwNGJhNWNmOGJhNzc5ZmZmMjFlZjA3YTJkNjUyYzg1OWE","altText":"120_0200000f0002e955000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjEwMjB8aW1hZ2UvanBlZ3xhR1l4TDJneFpDOHhOVEEzT0RBMU1ETTVPREl6T0F8NTBlM2JiODIxODlmMjJhMjFjNzdlMzU5ZjEwMDhjMzNiNGIxOWZhOTc3NzYwNmZlNzRiNzQ4MzljZmNlYmI2NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e955000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YUdFMUwyZzJNeTh4TlRBM05USTNPREU1TWpZM01DOHlNREJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDBlYWVmYTUyZWJlZGU1NTU0MGI3YzYyOWM0ODhlZjgzMDcwODgyNTkzNDhlYTY4MDM5NzI4NjE1MTQ0NGE0Yjc","altText":"200_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YUdFMUwyZzJNeTh4TlRBM05USTNPREU1TWpZM01DOHlNREJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDBlYWVmYTUyZWJlZGU1NTU0MGI3YzYyOWM0ODhlZjgzMDcwODgyNTkzNDhlYTY4MDM5NzI4NjE1MTQ0NGE0Yjc","altText":"200_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEVXdMMmhrTmk4eE5UQTNOVEkzTmpVNE56QXpPQzh5TURBd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8OWNkMTc1OGUyOGI1NDAxN2RhOGE5NmVhZjY0MTRiODhhNGJjMGI0ZmQzNzU5YTM0ZWE2Mzk5OGM5NWQxMzM5Yg","altText":"2000_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFERmxMMmhsTUM4eE5UQTNOVEkzTmpnME9URTRNaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8ODRiNDEzZDc1NzllMTE5YmUzOGE5MzEwYzU0OTBiM2NkZTg0MmFjY2RlZjJkZjI3OGNkMzcxZWVmYmZlOThhZA","altText":"1440_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDA1MXxpbWFnZS9qcGVnfGFEWTFMMmhrTVM4eE5UQTNOVEkzTnpBME5UYzVNQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8MWI5N2M3MTVmMmU5NzU1MDJiMTY1NWRhZDFjMjQ2Mjg3YjljMTUwNDcxMzhmMmVlYWIzZTllNmIyM2E3ZDQ1Ng","altText":"1280_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzM0NnxpbWFnZS9qcGVnfGFHUTJMMmhqTmk4eE5UQTNOVEkzTnpNM016UTNNQzh4TURJMFh6QXlNREF3TURCaE1EQXdNelJrWWpRd01EQTJNREJpTmw5RVJTNXFjR2N8NWQ1ZTQwZGNlYmMxYWI3ODM4OGU0N2ExNWEwZDhiNTkyOGQ5MDc3YjhhZjY1ZDMxOTNhNjkwYTExMGRmZmZhMQ","altText":"1024_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg1OHxpbWFnZS9qcGVnfGFEQTFMMmhqTUM4eE5UQTNOVEkzTnpVM01EQTNPQzgzTmpoZk1ESXdNREF3TUdFd01EQXpOR1JpTkRBd01EWXdNR0kyWDBSRkxtcHdad3w4MjE2NGY4MDhmZWE2N2ZiOTFmYzg1MDAxMTNlODM3ZTllMjkxZGVmMWViMzVkOGQyNDljMjIxZTY0MGZmOTIy","altText":"768_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE0OHxpbWFnZS9qcGVnfGFETTNMMmhpTmk4eE5UQTNOVEkzTnpnek1qSXlNaTgwT0RCZk1ESXdNREF3TUdFd01EQXpOR1JpTkRBd01EWXdNR0kyWDBSRkxtcHdad3wxYzc4YWY1Yzc3MzlhNjBhNDE4ZTNjMmFjMzdhMzdhZWUzZGNiOTY0YjZhM2RiN2MyNjk4NGQ2YzY3NzdhOTJm","altText":"480_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YUdFMUwyZzJNeTh4TlRBM05USTNPREU1TWpZM01DOHlNREJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDBlYWVmYTUyZWJlZGU1NTU0MGI3YzYyOWM0ODhlZjgzMDcwODgyNTkzNDhlYTY4MDM5NzI4NjE1MTQ0NGE0Yjc","altText":"200_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00034db4000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTk1fGltYWdlL2pwZWd8YUdJeEwyZzBaaTh4TlRBM05USTNPRGMwT1RjeU5pOHhNakJmTURJd01EQXdNR0V3TURBek5HUmlOREF3TURZd01HSTJYMFJGTG1wd1p3fDliMjhiYjkzMmEwZDNjYjQxMzQ1ZGE2NGNkMzNlMWFiMDJlNzcwMGM3NGQ3ZWMyMDg4YzA4NGM1ZWU3NjRiNTA","altText":"120_0200000a00034db4000600b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a00034db4000600b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzUzOTd8aW1hZ2UvanBlZ3xhRFEzTDJnM1lTOHhOVEEzTlRJM05UazVOekl4TkF8ZGY4ODA3Mzg3MjdjZjdiNmVjM2MzZTVkNDJkODEzOWVmOTBlNTI0MTVlZGI2OTk2MWFjZjJiOTZjOGRiZDBkYw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a00034db4000600b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"234-505/000-006","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-terminal-block/p/234-505_000-006","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["234-505/000-006","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821510734","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":85.0,"numberPackageUnits":340.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.54 mm; 5-pole; CAGE CLAMP®; blue","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51263100","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}