[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-460/331-000","name":"2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 5/5.08 mm; 10-pole; PUSH WIRE®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-strip/p/235-460_331-000","description":"<h2>PCB terminal block, 235 Series, with 5 mm pin spacing</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 235-460/331-000). It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 10 A. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with PUSH WIRE®, this product delivers reliable performance. Our PUSH WIRE® connection is the simple and reliable method for connecting solid conductors. Dimensions: 51.5 x 19.1 x 12.5 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It comes with one level and ten clamping points for connecting ten potentials / 10 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins, which are 0.8 x 0.4 mm in cross-section and 3.6 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI1OTh8aW1hZ2UvanBlZ3xhRFk1TDJneE5TOHhOVEEyTVRnMU16SXdPRFl3Tmd8YTJkYTQ0YjE4YmY5ODc4MWUzNzMyZTM1MjNmYTdkYmY1MjRlM2NiNTVlMzBmNmYxNzNkMTMwZGZmN2ZlYmY4MQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFHUXlMMmc0TWk4eE5UQTJNVGcxTkRNeU1qY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2NGJhNWVkNDA1NTk3ZGFlMzVkNzc3NTQxZWMwNDM0MTM2NjdiYThjOTBhMTQ5YzY5MjMzMWFhYzc1MjFjMQ","altText":"1440_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFETmlMMmc0Tmk4eE5UQTJNVGcxTkRReU1UQXlNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8ZjY4MTMzOWVhODQxY2Y5NTJhM2IxOWY2YzNmYTc2ODFkZWM2MzAyMDkzMjkyYjM0ODZmZjljYTliMjQwMmVjNg","altText":"1280_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFHWmhMMmc0T1M4eE5UQTJNVGcxTkRVMU1qQTVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8OWRkMDcxOTViZjNiNjBhNTY2Nzg0M2ZhZmVmZDJmMGQ0YmEwMWVjNjg2MzgyZGY2MDRhZTQ0NWZlZGNiODMzNQ","altText":"1024_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkxMXxpbWFnZS9qcGVnfGFHTTRMMmc1TXk4eE5UQTJNVGcxTkRneE5ESXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOV00yWkRBd01ERXdNR0kyWDBSRkxtcHdad3w3MmYxZDcwYzUyYjRhNmYzNmJkYTY0ZDlhMjI5MmY2Yzk2YWU3MTg0ZGZkY2VkZjY5MmY2MGRjMDE5Yjk3Njk3","altText":"768_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE3MHxpbWFnZS9qcGVnfGFEUXpMMmhsTWk4eE5UQTJNVGcxTlRBeE1EZzBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOV00yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwYjljN2QyOGY0ZmIwMzgxODk2YTNmMWYyNTk1YmMzZjZlOWU1NGQxOTI1YWFjZjBlMDc2MGEzOTRmODVjOTQz","altText":"480_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE1fGltYWdlL2pwZWd8YUdVeEwyaG1aUzh4TlRBMk1UZzFOVGt5T0RNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDVjZDNiYzM2YjY3YzhiZjg5NDU3NTZhNjY4MGY4NWZmNTJkNTBmODM0NGRlMzIzNTVlNmU4N2E1ZjVjZGJhZjk","altText":"120_0200000d00035c6d000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFHUXlMMmc0TWk4eE5UQTJNVGcxTkRNeU1qY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2NGJhNWVkNDA1NTk3ZGFlMzVkNzc3NTQxZWMwNDM0MTM2NjdiYThjOTBhMTQ5YzY5MjMzMWFhYzc1MjFjMQ","altText":"1440_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFETmlMMmc0Tmk4eE5UQTJNVGcxTkRReU1UQXlNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8ZjY4MTMzOWVhODQxY2Y5NTJhM2IxOWY2YzNmYTc2ODFkZWM2MzAyMDkzMjkyYjM0ODZmZjljYTliMjQwMmVjNg","altText":"1280_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFHWmhMMmc0T1M4eE5UQTJNVGcxTkRVMU1qQTVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8OWRkMDcxOTViZjNiNjBhNTY2Nzg0M2ZhZmVmZDJmMGQ0YmEwMWVjNjg2MzgyZGY2MDRhZTQ0NWZlZGNiODMzNQ","altText":"1024_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkxMXxpbWFnZS9qcGVnfGFHTTRMMmc1TXk4eE5UQTJNVGcxTkRneE5ESXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOV00yWkRBd01ERXdNR0kyWDBSRkxtcHdad3w3MmYxZDcwYzUyYjRhNmYzNmJkYTY0ZDlhMjI5MmY2Yzk2YWU3MTg0ZGZkY2VkZjY5MmY2MGRjMDE5Yjk3Njk3","altText":"768_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE3MHxpbWFnZS9qcGVnfGFEUXpMMmhsTWk4eE5UQTJNVGcxTlRBeE1EZzBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOV00yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwYjljN2QyOGY0ZmIwMzgxODk2YTNmMWYyNTk1YmMzZjZlOWU1NGQxOTI1YWFjZjBlMDc2MGEzOTRmODVjOTQz","altText":"480_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE1fGltYWdlL2pwZWd8YUdVeEwyaG1aUzh4TlRBMk1UZzFOVGt5T0RNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDVjZDNiYzM2YjY3YzhiZjg5NDU3NTZhNjY4MGY4NWZmNTJkNTBmODM0NGRlMzIzNTVlNmU4N2E1ZjVjZGJhZjk","altText":"120_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI1OTh8aW1hZ2UvanBlZ3xhRFk1TDJneE5TOHhOVEEyTVRnMU16SXdPRFl3Tmd8YTJkYTQ0YjE4YmY5ODc4MWUzNzMyZTM1MjNmYTdkYmY1MjRlM2NiNTVlMzBmNmYxNzNkMTMwZGZmN2ZlYmY4MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YURNMkwyaGlaUzh4TlRBM05ERXlNRGN5T0RZd05pOHlNREJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYwYmNiOTA0YzU3MjNlNDkyNTNiNDlkYmZhNDY0NjI4MWE5NTExYjE0MDBmYTFhM2YxZmYzOTBhZTJiN2IwOWE","altText":"200_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YURNMkwyaGlaUzh4TlRBM05ERXlNRGN5T0RZd05pOHlNREJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYwYmNiOTA0YzU3MjNlNDkyNTNiNDlkYmZhNDY0NjI4MWE5NTExYjE0MDBmYTFhM2YxZmYzOTBhZTJiN2IwOWE","altText":"200_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHUmtMMmd4Wmk4eE5UQTNOREV4T1RReE56ZzROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8MDkwYzc2OGNiZGVlYTY2N2I0OGM2ZTRlNWQ4YjE4ZTczNDkyODZhNTFmNzk0ZDA0NzNiYzRmN2Q3OTE4NjhiYw","altText":"1440_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFEWm1MMmd5Tnk4eE5UQTNOREV4T1RZNE1EQXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFjODkxY2UxNTI0YmViMzIyNDk0YmNkMGFkNjQzMTI3ZTFkMTMyYjU2YjlkMjJlYTMxNGFjNzdhMzdkNTEwZQ","altText":"1280_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFESmpMMmd5WlM4eE5UQTNOREV4T1RnM05qWXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NGIzN2QxNjYwNmM5ODg4MzRkYjg0NjNiZjZlNWRjMjc1MTYxMGY4ZWJkMWE2ZWVmMTBjYTliY2U3NzdjNGY5Mw","altText":"1024_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0M3xpbWFnZS9qcGVnfGFEZ3lMMmhqWmk4eE5UQTNOREV5TURJd05ETXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlORGsxWlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZjI2NmRjN2YxNDUwOWRlZTljZGI3N2M4NDAzMTcxOGZlZWRlZjI5OGNmZWQxYzIzYzk5NDAxZTg0NzhmOWY5","altText":"768_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4OHxpbWFnZS9qcGVnfGFEQTBMMmhqT0M4eE5UQTNOREV5TURRMk5qUTJNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlORGsxWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNDcxYjI2M2IzZjdjMzVkNzUyYzg1MmNkYmFkYzZmYjI1NDljMTJlMjdkN2UyMGZlMzg3M2JhNzgzMGE3MzZm","altText":"480_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YURNMkwyaGlaUzh4TlRBM05ERXlNRGN5T0RZd05pOHlNREJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYwYmNiOTA0YzU3MjNlNDkyNTNiNDlkYmZhNDY0NjI4MWE5NTExYjE0MDBmYTFhM2YxZmYzOTBhZTJiN2IwOWE","altText":"200_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ0fGltYWdlL2pwZWd8YUdNeUwyZzJNUzh4TlRBM05ERXlNVE0xTVRFNU9DOHhNakJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5YmI3M2I2MzlhYTI2Mzg0NTQ0ZjIzNzYxYzI2N2ZmZGM2NDQ3OGZjZDBkNTg0ZTdmNzlhM2U1ZWUwZmZjZjM","altText":"120_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjQ2OTV8aW1hZ2UvanBlZ3xhRFV3TDJnME5pOHhOVEEzTkRFeE9EVXpNekUxTUF8M2ZkMmNlZjliZDVjYzQ1ZDY5MDA0Yjc2OGRiZDU2Njc0YzVmMzUxMTRhNjRkYzAzYWNhNzZjMmM3NmViM2Q2Zg","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFEVmlMMmczT1M4eE5UQTJNVGcxTkRBNU16TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YzhlNjgwMzNmYjQzZDYxMDkxM2ZlY2ZlZmE3M2Q4NDA3YTNkNjM5OWZiNmRiOTQxYzBiM2I2OWFkNDBmYjczYw","altText":"2000_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFHUXlMMmc0TWk4eE5UQTJNVGcxTkRNeU1qY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2NGJhNWVkNDA1NTk3ZGFlMzVkNzc3NTQxZWMwNDM0MTM2NjdiYThjOTBhMTQ5YzY5MjMzMWFhYzc1MjFjMQ","altText":"1440_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFETmlMMmc0Tmk4eE5UQTJNVGcxTkRReU1UQXlNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8ZjY4MTMzOWVhODQxY2Y5NTJhM2IxOWY2YzNmYTc2ODFkZWM2MzAyMDkzMjkyYjM0ODZmZjljYTliMjQwMmVjNg","altText":"1280_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg5OHxpbWFnZS9qcGVnfGFHWmhMMmc0T1M4eE5UQTJNVGcxTkRVMU1qQTVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNelZqTm1Rd01EQXhNREJpTmw5RVJTNXFjR2N8OWRkMDcxOTViZjNiNjBhNTY2Nzg0M2ZhZmVmZDJmMGQ0YmEwMWVjNjg2MzgyZGY2MDRhZTQ0NWZlZGNiODMzNQ","altText":"1024_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkxMXxpbWFnZS9qcGVnfGFHTTRMMmc1TXk4eE5UQTJNVGcxTkRneE5ESXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOV00yWkRBd01ERXdNR0kyWDBSRkxtcHdad3w3MmYxZDcwYzUyYjRhNmYzNmJkYTY0ZDlhMjI5MmY2Yzk2YWU3MTg0ZGZkY2VkZjY5MmY2MGRjMDE5Yjk3Njk3","altText":"768_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE3MHxpbWFnZS9qcGVnfGFEUXpMMmhsTWk4eE5UQTJNVGcxTlRBeE1EZzBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOV00yWkRBd01ERXdNR0kyWDBSRkxtcHdad3wwYjljN2QyOGY0ZmIwMzgxODk2YTNmMWYyNTk1YmMzZjZlOWU1NGQxOTI1YWFjZjBlMDc2MGEzOTRmODVjOTQz","altText":"480_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YUdNeUwyaGxPUzh4TlRBMk1UZzFOVEkzTWprNU1DOHlNREJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDhiZTAyNThiZTVlMDQ5ZWI3OTEwNjk0ZTE0YWU0MWFiYmQyMDg4YzY2ZGJkYmU0Zjc5MmNmNmUzNWRiOWM1ZTA","altText":"200_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035c6d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE1fGltYWdlL2pwZWd8YUdVeEwyaG1aUzh4TlRBMk1UZzFOVGt5T0RNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek5XTTJaREF3TURFd01HSTJYMFJGTG1wd1p3fDVjZDNiYzM2YjY3YzhiZjg5NDU3NTZhNjY4MGY4NWZmNTJkNTBmODM0NGRlMzIzNTVlNmU4N2E1ZjVjZGJhZjk","altText":"120_0200000d00035c6d000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI1OTh8aW1hZ2UvanBlZ3xhRFk1TDJneE5TOHhOVEEyTVRnMU16SXdPRFl3Tmd8YTJkYTQ0YjE4YmY5ODc4MWUzNzMyZTM1MjNmYTdkYmY1MjRlM2NiNTVlMzBmNmYxNzNkMTMwZGZmN2ZlYmY4MQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035c6d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YURNMkwyaGlaUzh4TlRBM05ERXlNRGN5T0RZd05pOHlNREJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYwYmNiOTA0YzU3MjNlNDkyNTNiNDlkYmZhNDY0NjI4MWE5NTExYjE0MDBmYTFhM2YxZmYzOTBhZTJiN2IwOWE","altText":"200_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YURNMkwyaGlaUzh4TlRBM05ERXlNRGN5T0RZd05pOHlNREJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYwYmNiOTA0YzU3MjNlNDkyNTNiNDlkYmZhNDY0NjI4MWE5NTExYjE0MDBmYTFhM2YxZmYzOTBhZTJiN2IwOWE","altText":"200_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHTmxMMmd4T1M4eE5UQTNOREV4T1RJNE5qZ3hOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NmZlNTkwMDU1NzVmMTEwODY1OTIyOWVhZTczYmNjYzE0YjZlMDBkM2Y0NTUwMTFjZTY4MjEzMThhYTJlYTFiNw","altText":"2000_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFHUmtMMmd4Wmk4eE5UQTNOREV4T1RReE56ZzROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8MDkwYzc2OGNiZGVlYTY2N2I0OGM2ZTRlNWQ4YjE4ZTczNDkyODZhNTFmNzk0ZDA0NzNiYzRmN2Q3OTE4NjhiYw","altText":"1440_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFEWm1MMmd5Tnk4eE5UQTNOREV4T1RZNE1EQXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFjODkxY2UxNTI0YmViMzIyNDk0YmNkMGFkNjQzMTI3ZTFkMTMyYjU2YjlkMjJlYTMxNGFjNzdhMzdkNTEwZQ","altText":"1280_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkyMnxpbWFnZS9qcGVnfGFESmpMMmd5WlM4eE5UQTNOREV4T1RnM05qWXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalE1TldVd01EQXhNREJpTmw5RVJTNXFjR2N8NGIzN2QxNjYwNmM5ODg4MzRkYjg0NjNiZjZlNWRjMjc1MTYxMGY4ZWJkMWE2ZWVmMTBjYTliY2U3NzdjNGY5Mw","altText":"1024_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0M3xpbWFnZS9qcGVnfGFEZ3lMMmhqWmk4eE5UQTNOREV5TURJd05ETXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlORGsxWlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZjI2NmRjN2YxNDUwOWRlZTljZGI3N2M4NDAzMTcxOGZlZWRlZjI5OGNmZWQxYzIzYzk5NDAxZTg0NzhmOWY5","altText":"768_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI4OHxpbWFnZS9qcGVnfGFEQTBMMmhqT0M4eE5UQTNOREV5TURRMk5qUTJNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlORGsxWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNDcxYjI2M2IzZjdjMzVkNzUyYzg1MmNkYmFkYzZmYjI1NDljMTJlMjdkN2UyMGZlMzg3M2JhNzgzMGE3MzZm","altText":"480_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwfGltYWdlL2pwZWd8YURNMkwyaGlaUzh4TlRBM05ERXlNRGN5T0RZd05pOHlNREJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYwYmNiOTA0YzU3MjNlNDkyNTNiNDlkYmZhNDY0NjI4MWE5NTExYjE0MDBmYTFhM2YxZmYzOTBhZTJiN2IwOWE","altText":"200_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002495e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ0fGltYWdlL2pwZWd8YUdNeUwyZzJNUzh4TlRBM05ERXlNVE0xTVRFNU9DOHhNakJmTURJd01EQXdNR1F3TURBeU5EazFaVEF3TURFd01HSTJYMFJGTG1wd1p3fDk5YmI3M2I2MzlhYTI2Mzg0NTQ0ZjIzNzYxYzI2N2ZmZGM2NDQ3OGZjZDBkNTg0ZTdmNzlhM2U1ZWUwZmZjZjM","altText":"120_0200000d0002495e000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002495e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjQ2OTV8aW1hZ2UvanBlZ3xhRFV3TDJnME5pOHhOVEEzTkRFeE9EVXpNekUxTUF8M2ZkMmNlZjliZDVjYzQ1ZDY5MDA0Yjc2OGRiZDU2Njc0YzVmMzUxMTRhNjRkYzAzYWNhNzZjMmM3NmViM2Q2Zg","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Adjust pin spacing by pulling on the end blocks so that they expand to satisfy the hole centers required.<br/>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002495e000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-460/331-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-strip/p/235-460_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["235-460/331-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918656313","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":80.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 5/5.08 mm; 10-pole; PUSH WIRE®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51141026","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}