[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-713","name":"Stackable 2-conductor PCB terminal block; 0.75 mm²; Pin spacing 5/5.08 mm; 1-pole; PUSH WIRE®; light gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-block/p/235-713","description":"<h2>PCB terminal block, 235 Series, operating tool</h2><br/><br/>This PCB terminal block (item number 235-713) is designed for simple and secure connections. You can rely on trusted safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 10 A. Conductors can only be connected to this PCB terminal block if their strip length is between 9 mm and 10 mm. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and easy solution for connecting solid conductors. The dimensions are 6.5 x 12.8 x 12.5 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.25 mm² to 0.75 mm². It features one level and two clamping points that you can use to connect a single potential / 1 pole. The light gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins are organized within the terminal block (in-line). They are 0.8 x 0.4 mm cross-section and 3.6 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjM1NDV8aW1hZ2UvanBlZ3xhR0l6TDJnd05pOHhOVEE1TlRjME1EQTNNVGsyTmd8NzE0YmZjMzEzY2E5MjAxZDhjZTRiMzZhZTU0MGU4OGU4M2RmMTM0NmNlNDMxMmIwNzM5ODI5YmM3N2IwNTdiNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8831236_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzAwOXxpbWFnZS9qcGVnfGFHTXhMMmd4Tmk4eE5URXpPRFl5TURjd01qYzFNQzh4TkRRd1h6ZzRNekV5TXpaZlJFVXVhbkJufGM5MThkNzJlMDkyOTI3NzkwNTg4OTFiM2ZlNzU0OGE4ZDk5MmMyNTQ1MzdmNjNmY2E1N2FlNTA4MzE0N2ZiNTg","altText":"1440_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzEwMHxpbWFnZS9qcGVnfGFHUTNMMmd4WVM4eE5URXpPRFl5TURnMk5qVTVNQzh4TWpnd1h6ZzRNekV5TXpaZlJFVXVhbkJufDc2NjQyNDZhNGQ1YzY4MTRjNmFkOGFjODRkOTVlOWJkNGNjYzU1Y2M2MzhiZWMyODJmYjViZDUzZmY1NzhjOTU","altText":"1280_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY3NXxpbWFnZS9qcGVnfGFETm1MMmd4WlM4eE5URXpPRFl5TURrMk5EZzVOQzh4TURJMFh6ZzRNekV5TXpaZlJFVXVhbkJufGJkM2VlYzYwN2Y3M2QwYjhjMTMwMjg1MmExNzM4MWUyNzZkZWM1NWM1MGZmMDE1YmQ3YzIzM2E5YzgyYjExYTI","altText":"1024_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYxOHxpbWFnZS9qcGVnfGFEVXpMMmcyT1M4eE5URXpPRFl5TVRBMk16RTVPQzgzTmpoZk9EZ3pNVEl6Tmw5RVJTNXFjR2N8ZTNjZmJiNjU5ZDc0NGJlYjMxZWQ5YTQzNzQ1NDhhNTE4MWRiZjFkNzdiNzc0N2MxYjcwYTRlODcwMzkyOWYxNQ","altText":"768_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2MnxpbWFnZS9qcGVnfGFHSmlMMmcyWXk4eE5URXpPRFl5TVRFMk1UVXdNaTgwT0RCZk9EZ3pNVEl6Tmw5RVJTNXFjR2N8NTE4NWFiYzkzNzM0OWYwZDQ0NDk0ZTAxNGZiMWU2NmMzMDQ4M2NmNzI2MTljNTJlMGFmNTE2YmUzYjkwOWZkMA","altText":"480_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831236_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURRNUwyZzNZUzh4TlRFek9EWXlNVFUxTkRjeE9DOHhNakJmT0Rnek1USXpObDlFUlM1cWNHY3w5NmFmY2Y2ZTk0ODM2ZGY2NjcwZjBlMDEzNGIzMGQxOWZlYzZlMzFkOGExYWIyOGQyZWU2YTA3NWM0NzIxMDNh","altText":"120_8831236_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8831236_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831236_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831236_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzAwOXxpbWFnZS9qcGVnfGFHTXhMMmd4Tmk4eE5URXpPRFl5TURjd01qYzFNQzh4TkRRd1h6ZzRNekV5TXpaZlJFVXVhbkJufGM5MThkNzJlMDkyOTI3NzkwNTg4OTFiM2ZlNzU0OGE4ZDk5MmMyNTQ1MzdmNjNmY2E1N2FlNTA4MzE0N2ZiNTg","altText":"1440_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8831236_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzEwMHxpbWFnZS9qcGVnfGFHUTNMMmd4WVM4eE5URXpPRFl5TURnMk5qVTVNQzh4TWpnd1h6ZzRNekV5TXpaZlJFVXVhbkJufDc2NjQyNDZhNGQ1YzY4MTRjNmFkOGFjODRkOTVlOWJkNGNjYzU1Y2M2MzhiZWMyODJmYjViZDUzZmY1NzhjOTU","altText":"1280_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8831236_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY3NXxpbWFnZS9qcGVnfGFETm1MMmd4WlM4eE5URXpPRFl5TURrMk5EZzVOQzh4TURJMFh6ZzRNekV5TXpaZlJFVXVhbkJufGJkM2VlYzYwN2Y3M2QwYjhjMTMwMjg1MmExNzM4MWUyNzZkZWM1NWM1MGZmMDE1YmQ3YzIzM2E5YzgyYjExYTI","altText":"1024_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8831236_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYxOHxpbWFnZS9qcGVnfGFEVXpMMmcyT1M4eE5URXpPRFl5TVRBMk16RTVPQzgzTmpoZk9EZ3pNVEl6Tmw5RVJTNXFjR2N8ZTNjZmJiNjU5ZDc0NGJlYjMxZWQ5YTQzNzQ1NDhhNTE4MWRiZjFkNzdiNzc0N2MxYjcwYTRlODcwMzkyOWYxNQ","altText":"768_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8831236_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2MnxpbWFnZS9qcGVnfGFHSmlMMmcyWXk4eE5URXpPRFl5TVRFMk1UVXdNaTgwT0RCZk9EZ3pNVEl6Tmw5RVJTNXFjR2N8NTE4NWFiYzkzNzM0OWYwZDQ0NDk0ZTAxNGZiMWU2NmMzMDQ4M2NmNzI2MTljNTJlMGFmNTE2YmUzYjkwOWZkMA","altText":"480_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8831236_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831236_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURRNUwyZzNZUzh4TlRFek9EWXlNVFUxTkRjeE9DOHhNakJmT0Rnek1USXpObDlFUlM1cWNHY3w5NmFmY2Y2ZTk0ODM2ZGY2NjcwZjBlMDEzNGIzMGQxOWZlYzZlMzFkOGExYWIyOGQyZWU2YTA3NWM0NzIxMDNh","altText":"120_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8831236_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjM1NDV8aW1hZ2UvanBlZ3xhR0l6TDJnd05pOHhOVEE1TlRjME1EQTNNVGsyTmd8NzE0YmZjMzEzY2E5MjAxZDhjZTRiMzZhZTU0MGU4OGU4M2RmMTM0NmNlNDMxMmIwNzM5ODI5YmM3N2IwNTdiNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8831236_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3fGltYWdlL2pwZWd8YUdSakwyaGhaQzh4TlRBM05ERTFPVEE1T1Rrek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDU5N2UwNmY3MDQ4Mjk3MWNmYjkxOTIxMGM5MzEzMzc4MDcyNjE2YmFjZjViZmQ4MTY4ZTVhYzU5ZjgxZjIzODA","altText":"200_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3fGltYWdlL2pwZWd8YUdSakwyaGhaQzh4TlRBM05ERTFPVEE1T1Rrek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDU5N2UwNmY3MDQ4Mjk3MWNmYjkxOTIxMGM5MzEzMzc4MDcyNjE2YmFjZjViZmQ4MTY4ZTVhYzU5ZjgxZjIzODA","altText":"200_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFERTBMMmhtTlM4eE5UQTNOREUxT0RReE1UZ3dOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8OWY4ZDBkZDM4NjI4OTgwZmM0YWIyOWVkOWEwOGMwOTVjMjZiYWVhNjI0YmIxZTQ3MzQ1N2VjYTk4MzA0YTJiNw","altText":"1440_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFHUTBMMmhtT0M4eE5UQTNOREUxT0RVME1qZzNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8MmFkOGU3ZDUzNTk4YmQ5YzBmOTY0MDBiMDZmN2M2OTNhYWMxNjczNzRiMTJlNTYwZjMwZjU0MDk4ZTk4OGE1Zg","altText":"1280_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEa3hMMmhtWmk4eE5UQTNOREUxT0Rjek9UUTROaTh4TURJMFh6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8NGQwZTMwYzFjNDdiN2Y0YjUzNzY2NWVjNDdjOTI2ZjEwNTUxODhhNWUyODI5MGE0NDE1ZTE1NzAxZGRiNWQ1ZQ","altText":"1024_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEbGpMMmhtWXk4eE5UQTNOREUxT0RnM01EVTFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVE0zWlRBd01ERXdNR0kyWDBSRkxtcHdad3w3YTk4MTRlZjk3MWI4MDMzYmE0MmNjMWZkNDBkYmRmMTBmYjhhODM5M2ZiZjYwNjc0MzgzNTJkN2ZlZTE2OTYw","altText":"768_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1N3xpbWFnZS9qcGVnfGFHVXhMMmhoWlM4eE5UQTNOREUxT1RBd01UWXpNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOVE0zWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwZTIwY2ZkOWE1YjI4MzQ2Njc1OWMwODZkMDg0NTJhNTgzM2JkZDBlOTA3YWVmZGM1Y2VjZWQ2ODg2MjgzZDVi","altText":"480_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3fGltYWdlL2pwZWd8YUdSakwyaGhaQzh4TlRBM05ERTFPVEE1T1Rrek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDU5N2UwNmY3MDQ4Mjk3MWNmYjkxOTIxMGM5MzEzMzc4MDcyNjE2YmFjZjViZmQ4MTY4ZTVhYzU5ZjgxZjIzODA","altText":"200_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2fGltYWdlL2pwZWd8YURreUwyaGhNQzh4TlRBM05ERTFPVFEyTURNNE1pOHhNakJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZmMmVkYmQ0Zjg0N2E2YWNhYzc3MTdjYzRkZDFjZDVmZmM5ZTliZjBiYzNmZDlkNzEyNmRmM2RjMzY4MTU0ZWQ","altText":"120_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzAxMnxpbWFnZS9qcGVnfGFHWmhMMmc1TlM4eE5UQTNOREUxTnpjMU5qUTBOZ3w4NjJhMTVmMGQyZDFlMjNiYzc3ZmUwYzIyNjk0NTM2YmQ3MTkzNDRlNGUxNWMwYmYwNjY1NGYwNjY3NDllNWVh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831236_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831236_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQyNDh8aW1hZ2UvanBlZ3xhRFptTDJneE55OHhOVEV6T0RZeU1EYzJPREk0Tmk4eU1EQXdYemc0TXpFeU16WmZSRVV1YW5CbnwzMjMyY2Q4ZjY1YzZlMmNmM2IzZTkzM2M4ODkzNjJlZmY2MzExODMxNDcxMTExZDc1ZjRmZTE3YjQ2N2QxOGRj","altText":"2000_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831236_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzAwOXxpbWFnZS9qcGVnfGFHTXhMMmd4Tmk4eE5URXpPRFl5TURjd01qYzFNQzh4TkRRd1h6ZzRNekV5TXpaZlJFVXVhbkJufGM5MThkNzJlMDkyOTI3NzkwNTg4OTFiM2ZlNzU0OGE4ZDk5MmMyNTQ1MzdmNjNmY2E1N2FlNTA4MzE0N2ZiNTg","altText":"1440_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8831236_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzEwMHxpbWFnZS9qcGVnfGFHUTNMMmd4WVM4eE5URXpPRFl5TURnMk5qVTVNQzh4TWpnd1h6ZzRNekV5TXpaZlJFVXVhbkJufDc2NjQyNDZhNGQ1YzY4MTRjNmFkOGFjODRkOTVlOWJkNGNjYzU1Y2M2MzhiZWMyODJmYjViZDUzZmY1NzhjOTU","altText":"1280_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8831236_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY3NXxpbWFnZS9qcGVnfGFETm1MMmd4WlM4eE5URXpPRFl5TURrMk5EZzVOQzh4TURJMFh6ZzRNekV5TXpaZlJFVXVhbkJufGJkM2VlYzYwN2Y3M2QwYjhjMTMwMjg1MmExNzM4MWUyNzZkZWM1NWM1MGZmMDE1YmQ3YzIzM2E5YzgyYjExYTI","altText":"1024_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8831236_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTYxOHxpbWFnZS9qcGVnfGFEVXpMMmcyT1M4eE5URXpPRFl5TVRBMk16RTVPQzgzTmpoZk9EZ3pNVEl6Tmw5RVJTNXFjR2N8ZTNjZmJiNjU5ZDc0NGJlYjMxZWQ5YTQzNzQ1NDhhNTE4MWRiZjFkNzdiNzc0N2MxYjcwYTRlODcwMzkyOWYxNQ","altText":"768_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8831236_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2MnxpbWFnZS9qcGVnfGFHSmlMMmcyWXk4eE5URXpPRFl5TVRFMk1UVXdNaTgwT0RCZk9EZ3pNVEl6Tmw5RVJTNXFjR2N8NTE4NWFiYzkzNzM0OWYwZDQ0NDk0ZTAxNGZiMWU2NmMzMDQ4M2NmNzI2MTljNTJlMGFmNTE2YmUzYjkwOWZkMA","altText":"480_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8831236_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YURFd0wyZzNNQzh4TlRFek9EWXlNVEkxT1Rnd05pOHlNREJmT0Rnek1USXpObDlFUlM1cWNHY3xlYzhhN2RmZTY3NmFhMGRhY2NmZTIwODM5NjZmMGMyMTE2MDU1ZGRlMGYzZTQ4NThkZGZmZDc0OWU3ODRiMzg5","altText":"200_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831236_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8831236-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzfGltYWdlL2pwZWd8YURRNUwyZzNZUzh4TlRFek9EWXlNVFUxTkRjeE9DOHhNakJmT0Rnek1USXpObDlFUlM1cWNHY3w5NmFmY2Y2ZTk0ODM2ZGY2NjcwZjBlMDEzNGIzMGQxOWZlYzZlMzFkOGExYWIyOGQyZWU2YTA3NWM0NzIxMDNh","altText":"120_8831236_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8831236_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjM1NDV8aW1hZ2UvanBlZ3xhR0l6TDJnd05pOHhOVEE1TlRjME1EQTNNVGsyTmd8NzE0YmZjMzEzY2E5MjAxZDhjZTRiMzZhZTU0MGU4OGU4M2RmMTM0NmNlNDMxMmIwNzM5ODI5YmM3N2IwNTdiNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8831236_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3fGltYWdlL2pwZWd8YUdSakwyaGhaQzh4TlRBM05ERTFPVEE1T1Rrek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDU5N2UwNmY3MDQ4Mjk3MWNmYjkxOTIxMGM5MzEzMzc4MDcyNjE2YmFjZjViZmQ4MTY4ZTVhYzU5ZjgxZjIzODA","altText":"200_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3fGltYWdlL2pwZWd8YUdSakwyaGhaQzh4TlRBM05ERTFPVEE1T1Rrek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDU5N2UwNmY3MDQ4Mjk3MWNmYjkxOTIxMGM5MzEzMzc4MDcyNjE2YmFjZjViZmQ4MTY4ZTVhYzU5ZjgxZjIzODA","altText":"200_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEUTBMMmhsWlM4eE5UQTNOREUxT0RJeE5URTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA4Y2ZjMDFlZDg4YjQ3YjhmMjQyOWZjMjE2YmQ2ZjYxM2I1NTM5ZGY4MDk0MTdkOGU5MjRhNzVhMDY2NGY2NQ","altText":"2000_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFERTBMMmhtTlM4eE5UQTNOREUxT0RReE1UZ3dOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8OWY4ZDBkZDM4NjI4OTgwZmM0YWIyOWVkOWEwOGMwOTVjMjZiYWVhNjI0YmIxZTQ3MzQ1N2VjYTk4MzA0YTJiNw","altText":"1440_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFHUTBMMmhtT0M4eE5UQTNOREUxT0RVME1qZzNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8MmFkOGU3ZDUzNTk4YmQ5YzBmOTY0MDBiMDZmN2M2OTNhYWMxNjczNzRiMTJlNTYwZjMwZjU0MDk4ZTk4OGE1Zg","altText":"1280_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEa3hMMmhtWmk4eE5UQTNOREUxT0Rjek9UUTROaTh4TURJMFh6QXlNREF3TURCa01EQXdNalV6TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8NGQwZTMwYzFjNDdiN2Y0YjUzNzY2NWVjNDdjOTI2ZjEwNTUxODhhNWUyODI5MGE0NDE1ZTE1NzAxZGRiNWQ1ZQ","altText":"1024_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMHxpbWFnZS9qcGVnfGFEbGpMMmhtWXk4eE5UQTNOREUxT0RnM01EVTFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVE0zWlRBd01ERXdNR0kyWDBSRkxtcHdad3w3YTk4MTRlZjk3MWI4MDMzYmE0MmNjMWZkNDBkYmRmMTBmYjhhODM5M2ZiZjYwNjc0MzgzNTJkN2ZlZTE2OTYw","altText":"768_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1N3xpbWFnZS9qcGVnfGFHVXhMMmhoWlM4eE5UQTNOREUxT1RBd01UWXpNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOVE0zWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwZTIwY2ZkOWE1YjI4MzQ2Njc1OWMwODZkMDg0NTJhNTgzM2JkZDBlOTA3YWVmZGM1Y2VjZWQ2ODg2MjgzZDVi","altText":"480_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM3fGltYWdlL2pwZWd8YUdSakwyaGhaQzh4TlRBM05ERTFPVEE1T1Rrek5DOHlNREJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDU5N2UwNmY3MDQ4Mjk3MWNmYjkxOTIxMGM5MzEzMzc4MDcyNjE2YmFjZjViZmQ4MTY4ZTVhYzU5ZjgxZjIzODA","altText":"200_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002537e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2fGltYWdlL2pwZWd8YURreUwyaGhNQzh4TlRBM05ERTFPVFEyTURNNE1pOHhNakJmTURJd01EQXdNR1F3TURBeU5UTTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZmMmVkYmQ0Zjg0N2E2YWNhYzc3MTdjYzRkZDFjZDVmZmM5ZTliZjBiYzNmZDlkNzEyNmRmM2RjMzY4MTU0ZWQ","altText":"120_0200000d0002537e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002537e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzAxMnxpbWFnZS9qcGVnfGFHWmhMMmc1TlM4eE5UQTNOREUxTnpjMU5qUTBOZ3w4NjJhMTVmMGQyZDFlMjNiYzc3ZmUwYzIyNjk0NTM2YmQ3MTkzNDRlNGUxNWMwYmYwNjY1NGYwNjY3NDllNWVh","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002537e000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-713","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-block/p/235-713","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","235-713"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918831833","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":800.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable 2-conductor PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable 2-conductor PCB terminal block; 0.75 mm²; Pin spacing 5/5.08 mm; 1-pole; PUSH WIRE®; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51147608","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}