[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-717/331-000","name":"Stackable 2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 5/5.08 mm; 1-pole; PUSH WIRE®; light green","url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-block/p/235-717_331-000","description":"<h2>PCB terminal block, 235 Series, light green</h2><br/><br/>This PCB terminal block (item number 235-717/331-000) is designed to connect conductors quickly and easily. You can count on tried and tested safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 10 A. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The dimensions are 6.5 x 19.1 x 12.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. The single potential can connect one pole using the two clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the light green housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins are organized within the terminal block (in-line). They are 0.8 x 0.4 mm and 3.6 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzk1Nzd8aW1hZ2UvanBlZ3xhRGswTDJobU9TOHhOVEE1TVRNMU1UYzRNVFF3Tmd8M2Q4YWJjOTFlZWM3NDhiZWMxODczNzRlOWVjZTA4MmI1ZTc4OTIxMjU3ZDMyYjlmNDA2M2Q3ZjgzNGNhMGNlMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8831240_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5N3xpbWFnZS9qcGVnfGFHSmpMMmc1TXk4eE5UQTVNVE0xTWpZek16TTNOQzh4TkRRd1h6ZzRNekV5TkRCZlJFVXVhbkJufDQ4MzU0ZGUxOTM2NGUzZDMwYzMwNWVkZWRiY2VmMDUzZWU4MDEyNzVmZDdmMWZmNWQxZjg5MDYwZTI5YjZmNjc","altText":"1440_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDk2MXxpbWFnZS9qcGVnfGFESmpMMmc0T1M4eE5UQTVNVE0xTWprMk1UQTFOQzh4TWpnd1h6ZzRNekV5TkRCZlJFVXVhbkJufDhkZTMyMjVhOTZhZjM3NDg2NDM0ZDBmYWZkNDRhMmY5ODIxNGFjZDZkMmQ4ZDhmYTI2MWQ2NjliNDY2ZmNkZGI","altText":"1280_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk4MnxpbWFnZS9qcGVnfGFHTXlMMmd6WkM4eE5UQTVNVE0xTXpBNU1qRXlOaTh4TURJMFh6ZzRNekV5TkRCZlJFVXVhbkJufGQ4NTVjZmQxODFhYTAwZGY2YmZjMGE5ZmU1MmM2YjI5YmEwNGViYTU2OWI4NzE3NTYxODVmNzg1ODE0Y2RiMDQ","altText":"1024_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxMHxpbWFnZS9qcGVnfGFETTBMMmd6TUM4eE5UQTVNVE0xTXpRNE5UTTBNaTgzTmpoZk9EZ3pNVEkwTUY5RVJTNXFjR2N8MmY1ODcyZWUxYzNmMTdlZGZhMjExNGNkZmVhMzVkNzcwZjdmZDE2YTA1NDNmMTI5YzQ1MzE1NzdkNGVkYjJlYQ","altText":"768_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYyOHxpbWFnZS9qcGVnfGFEWTBMMmd5T1M4eE5UQTVNVE0xTXpZNE1UazFNQzgwT0RCZk9EZ3pNVEkwTUY5RVJTNXFjR2N8Y2YzOTU0NjUwNjk2ZDk0ZGQ1MTFkYjRhODdlMTYzMjZhOTBjODdmOTE1NDhhYzlkODdlMmE2NWQ0NDg2MTQ0MA","altText":"480_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831240_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YURjeUwyZ3pZeTh4TlRBNU1UTTFORFV6TXpreE9DOHhNakJmT0Rnek1USTBNRjlFUlM1cWNHY3w5Y2IzNzc2MTRjOGViZmY2OTBiZGYzNjkxNWMwMGNkNzU1OWUyMGFjNGViYjRhMzU0NTk0OTMzZjAyYzRhNTU3","altText":"120_8831240_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8831240_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831240_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831240_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5N3xpbWFnZS9qcGVnfGFHSmpMMmc1TXk4eE5UQTVNVE0xTWpZek16TTNOQzh4TkRRd1h6ZzRNekV5TkRCZlJFVXVhbkJufDQ4MzU0ZGUxOTM2NGUzZDMwYzMwNWVkZWRiY2VmMDUzZWU4MDEyNzVmZDdmMWZmNWQxZjg5MDYwZTI5YjZmNjc","altText":"1440_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8831240_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDk2MXxpbWFnZS9qcGVnfGFESmpMMmc0T1M4eE5UQTVNVE0xTWprMk1UQTFOQzh4TWpnd1h6ZzRNekV5TkRCZlJFVXVhbkJufDhkZTMyMjVhOTZhZjM3NDg2NDM0ZDBmYWZkNDRhMmY5ODIxNGFjZDZkMmQ4ZDhmYTI2MWQ2NjliNDY2ZmNkZGI","altText":"1280_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8831240_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk4MnxpbWFnZS9qcGVnfGFHTXlMMmd6WkM4eE5UQTVNVE0xTXpBNU1qRXlOaTh4TURJMFh6ZzRNekV5TkRCZlJFVXVhbkJufGQ4NTVjZmQxODFhYTAwZGY2YmZjMGE5ZmU1MmM2YjI5YmEwNGViYTU2OWI4NzE3NTYxODVmNzg1ODE0Y2RiMDQ","altText":"1024_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8831240_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxMHxpbWFnZS9qcGVnfGFETTBMMmd6TUM4eE5UQTVNVE0xTXpRNE5UTTBNaTgzTmpoZk9EZ3pNVEkwTUY5RVJTNXFjR2N8MmY1ODcyZWUxYzNmMTdlZGZhMjExNGNkZmVhMzVkNzcwZjdmZDE2YTA1NDNmMTI5YzQ1MzE1NzdkNGVkYjJlYQ","altText":"768_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8831240_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYyOHxpbWFnZS9qcGVnfGFEWTBMMmd5T1M4eE5UQTVNVE0xTXpZNE1UazFNQzgwT0RCZk9EZ3pNVEkwTUY5RVJTNXFjR2N8Y2YzOTU0NjUwNjk2ZDk0ZGQ1MTFkYjRhODdlMTYzMjZhOTBjODdmOTE1NDhhYzlkODdlMmE2NWQ0NDg2MTQ0MA","altText":"480_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8831240_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831240_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YURjeUwyZ3pZeTh4TlRBNU1UTTFORFV6TXpreE9DOHhNakJmT0Rnek1USTBNRjlFUlM1cWNHY3w5Y2IzNzc2MTRjOGViZmY2OTBiZGYzNjkxNWMwMGNkNzU1OWUyMGFjNGViYjRhMzU0NTk0OTMzZjAyYzRhNTU3","altText":"120_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8831240_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzk1Nzd8aW1hZ2UvanBlZ3xhRGswTDJobU9TOHhOVEE1TVRNMU1UYzRNVFF3Tmd8M2Q4YWJjOTFlZWM3NDhiZWMxODczNzRlOWVjZTA4MmI1ZTc4OTIxMjU3ZDMyYjlmNDA2M2Q3ZjgzNGNhMGNlMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8831240_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdSaUwyZzJPUzh4TlRBM05qY3lNVFU1TURNd01pOHlNREJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDIxNGViNTMxNDNhMzdkMmJkN2Q5MmQ1MGU3MmNiYWY0NjM3NmUxODBhZDMxNTE0ODExN2FiZjgzNzllYWExYzI","altText":"200_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdSaUwyZzJPUzh4TlRBM05qY3lNVFU1TURNd01pOHlNREJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDIxNGViNTMxNDNhMzdkMmJkN2Q5MmQ1MGU3MmNiYWY0NjM3NmUxODBhZDMxNTE0ODExN2FiZjgzNzllYWExYzI","altText":"200_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFEZ3hMMmd3TWk4eE5UQTNOamN5TURZd056STJNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8OWFhODFmYzFkNjJjNzdlOTkyMGM4Nzg5MzRlNGFkYjVlY2U0MGQyMDNhZjBmNGM3NmRjMTEwYmU1ODdmZjMzOA","altText":"1440_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFEUXdMMmd3Tmk4eE5UQTNOamN5TURjek9ETXpOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MDllMjFmMDkzYTMyNTFkMWFiODU2MDVjNmRmZDNmNTg4YWQ0YzA4OWYwYmI0OGViNDY1MDI3YjgyM2VlOWMxMA","altText":"1280_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTNOamN5TVRBd01EUTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlNTA0ZDVhMjhmYTUzZGRlZjliZjYyNWNkOWQ3YzczNTFkZGNjNTM3YWQ5ZGQzYmU3YWI5NTAwYWMwYzhkMQ","altText":"1024_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFEaGpMMmcxWWk4eE5UQTNOamN5TVRFek1UVTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVFF3WlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNGM1Njc5ZDhhNWEzNzAwZDQ2ZTQwMjY0Nzc4MGY2OGVlYjZlNGEyMDI0ODZlY2RmM2MwNjE3ODFmYjQwZGMy","altText":"768_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAwNHxpbWFnZS9qcGVnfGFEQmlMMmcyTXk4eE5UQTNOamN5TVRNNU16WTVOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOVFF3WlRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzQ4OWRhMjNiYTRkZDJlYTIyMDgwNzdiMTNiNWQ3N2YzMGVhNTIzNThlZmM1YTg2ODEwMGVhMTcxZjRmNGY5","altText":"480_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdSaUwyZzJPUzh4TlRBM05qY3lNVFU1TURNd01pOHlNREJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDIxNGViNTMxNDNhMzdkMmJkN2Q5MmQ1MGU3MmNiYWY0NjM3NmUxODBhZDMxNTE0ODExN2FiZjgzNzllYWExYzI","altText":"200_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0fGltYWdlL2pwZWd8YURkaEwyaGpOUzh4TlRBM05qY3lNakUwTnpNMU9DOHhNakJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYxOTBmOTgzODY3MjEzNzA3OWRmOGY2ZjI0OTI0NzdlYmIzZWQ4YWY1ZDBmODdmYzgwMWVlODgzNTkzODFmZWE","altText":"120_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjk2N3xpbWFnZS9qcGVnfGFEUmpMMmhtTWk4eE5UQTNOamN4T1RnMU16VTVPQXw0OTg4N2ZhM2QyYTFjODQ2ZGU1M2ZlZGFlZTY5YTBkOWY1ZjFlODZkNTNjNWE3NzhjMjFiYzViMjBlYjI2MjVl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831240_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831240_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA0NDF8aW1hZ2UvanBlZ3xhRGhoTDJnNVpDOHhOVEE1TVRNMU1qTTNNVEl6TUM4eU1EQXdYemc0TXpFeU5EQmZSRVV1YW5Cbnw0MTIzN2RkNzFiNGFiZTEyMDEwNmZmYzA0YzE2ZmRiOGY5NWNmMmRjYTI2MTk1ZWY5YTU1YTkyZDk2MzRjMTcx","altText":"2000_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831240_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5N3xpbWFnZS9qcGVnfGFHSmpMMmc1TXk4eE5UQTVNVE0xTWpZek16TTNOQzh4TkRRd1h6ZzRNekV5TkRCZlJFVXVhbkJufDQ4MzU0ZGUxOTM2NGUzZDMwYzMwNWVkZWRiY2VmMDUzZWU4MDEyNzVmZDdmMWZmNWQxZjg5MDYwZTI5YjZmNjc","altText":"1440_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8831240_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDk2MXxpbWFnZS9qcGVnfGFESmpMMmc0T1M4eE5UQTVNVE0xTWprMk1UQTFOQzh4TWpnd1h6ZzRNekV5TkRCZlJFVXVhbkJufDhkZTMyMjVhOTZhZjM3NDg2NDM0ZDBmYWZkNDRhMmY5ODIxNGFjZDZkMmQ4ZDhmYTI2MWQ2NjliNDY2ZmNkZGI","altText":"1280_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8831240_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk4MnxpbWFnZS9qcGVnfGFHTXlMMmd6WkM4eE5UQTVNVE0xTXpBNU1qRXlOaTh4TURJMFh6ZzRNekV5TkRCZlJFVXVhbkJufGQ4NTVjZmQxODFhYTAwZGY2YmZjMGE5ZmU1MmM2YjI5YmEwNGViYTU2OWI4NzE3NTYxODVmNzg1ODE0Y2RiMDQ","altText":"1024_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8831240_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxMHxpbWFnZS9qcGVnfGFETTBMMmd6TUM4eE5UQTVNVE0xTXpRNE5UTTBNaTgzTmpoZk9EZ3pNVEkwTUY5RVJTNXFjR2N8MmY1ODcyZWUxYzNmMTdlZGZhMjExNGNkZmVhMzVkNzcwZjdmZDE2YTA1NDNmMTI5YzQ1MzE1NzdkNGVkYjJlYQ","altText":"768_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8831240_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYyOHxpbWFnZS9qcGVnfGFEWTBMMmd5T1M4eE5UQTVNVE0xTXpZNE1UazFNQzgwT0RCZk9EZ3pNVEkwTUY5RVJTNXFjR2N8Y2YzOTU0NjUwNjk2ZDk0ZGQ1MTFkYjRhODdlMTYzMjZhOTBjODdmOTE1NDhhYzlkODdlMmE2NWQ0NDg2MTQ0MA","altText":"480_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8831240_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExfGltYWdlL2pwZWd8YUdFM0wyZ3lNaTh4TlRBNU1UTTFNemczT0RVMU9DOHlNREJmT0Rnek1USTBNRjlFUlM1cWNHY3w3NmExNGRlMzY3ZmQ3N2IzMzdiNTBhYzAzMDc3YzliZWU4NDhjNmIyNWJhMzQzNjA4MGU5MWZlNmU1YzIxYjhl","altText":"200_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831240_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8831240-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YURjeUwyZ3pZeTh4TlRBNU1UTTFORFV6TXpreE9DOHhNakJmT0Rnek1USTBNRjlFUlM1cWNHY3w5Y2IzNzc2MTRjOGViZmY2OTBiZGYzNjkxNWMwMGNkNzU1OWUyMGFjNGViYjRhMzU0NTk0OTMzZjAyYzRhNTU3","altText":"120_8831240_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8831240_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzk1Nzd8aW1hZ2UvanBlZ3xhRGswTDJobU9TOHhOVEE1TVRNMU1UYzRNVFF3Tmd8M2Q4YWJjOTFlZWM3NDhiZWMxODczNzRlOWVjZTA4MmI1ZTc4OTIxMjU3ZDMyYjlmNDA2M2Q3ZjgzNGNhMGNlMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8831240_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdSaUwyZzJPUzh4TlRBM05qY3lNVFU1TURNd01pOHlNREJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDIxNGViNTMxNDNhMzdkMmJkN2Q5MmQ1MGU3MmNiYWY0NjM3NmUxODBhZDMxNTE0ODExN2FiZjgzNzllYWExYzI","altText":"200_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdSaUwyZzJPUzh4TlRBM05qY3lNVFU1TURNd01pOHlNREJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDIxNGViNTMxNDNhMzdkMmJkN2Q5MmQ1MGU3MmNiYWY0NjM3NmUxODBhZDMxNTE0ODExN2FiZjgzNzllYWExYzI","altText":"200_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFETmlMMmd3TkM4eE5UQTNOamN5TURReE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmJiZjRkZWJjYjdlNmVhN2Q1YzkxZjhjNDg1M2MwYzcwNGQxMzcyNjNiMzczNDgxNGRiNTQ2ZmZjMDZmZjdmZA","altText":"2000_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFEZ3hMMmd3TWk4eE5UQTNOamN5TURZd056STJNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8OWFhODFmYzFkNjJjNzdlOTkyMGM4Nzg5MzRlNGFkYjVlY2U0MGQyMDNhZjBmNGM3NmRjMTEwYmU1ODdmZjMzOA","altText":"1440_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFEUXdMMmd3Tmk4eE5UQTNOamN5TURjek9ETXpOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8MDllMjFmMDkzYTMyNTFkMWFiODU2MDVjNmRmZDNmNTg4YWQ0YzA4OWYwYmI0OGViNDY1MDI3YjgyM2VlOWMxMA","altText":"1280_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTNOamN5TVRBd01EUTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalUwTUdVd01EQXhNREJpTmw5RVJTNXFjR2N8NjJlNTA0ZDVhMjhmYTUzZGRlZjliZjYyNWNkOWQ3YzczNTFkZGNjNTM3YWQ5ZGQzYmU3YWI5NTAwYWMwYzhkMQ","altText":"1024_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5NHxpbWFnZS9qcGVnfGFEaGpMMmcxWWk4eE5UQTNOamN5TVRFek1UVTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVFF3WlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNGM1Njc5ZDhhNWEzNzAwZDQ2ZTQwMjY0Nzc4MGY2OGVlYjZlNGEyMDI0ODZlY2RmM2MwNjE3ODFmYjQwZGMy","altText":"768_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAwNHxpbWFnZS9qcGVnfGFEQmlMMmcyTXk4eE5UQTNOamN5TVRNNU16WTVOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOVFF3WlRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzQ4OWRhMjNiYTRkZDJlYTIyMDgwNzdiMTNiNWQ3N2YzMGVhNTIzNThlZmM1YTg2ODEwMGVhMTcxZjRmNGY5","altText":"480_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDUxfGltYWdlL2pwZWd8YUdSaUwyZzJPUzh4TlRBM05qY3lNVFU1TURNd01pOHlNREJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fDIxNGViNTMxNDNhMzdkMmJkN2Q5MmQ1MGU3MmNiYWY0NjM3NmUxODBhZDMxNTE0ODExN2FiZjgzNzllYWExYzI","altText":"200_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002540e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0fGltYWdlL2pwZWd8YURkaEwyaGpOUzh4TlRBM05qY3lNakUwTnpNMU9DOHhNakJmTURJd01EQXdNR1F3TURBeU5UUXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGYxOTBmOTgzODY3MjEzNzA3OWRmOGY2ZjI0OTI0NzdlYmIzZWQ4YWY1ZDBmODdmYzgwMWVlODgzNTkzODFmZWE","altText":"120_0200000d0002540e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002540e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjk2N3xpbWFnZS9qcGVnfGFEUmpMMmhtTWk4eE5UQTNOamN4T1RnMU16VTVPQXw0OTg4N2ZhM2QyYTFjODQ2ZGU1M2ZlZGFlZTY5YTBkOWY1ZjFlODZkNTNjNWE3NzhjMjFiYzViMjBlYjI2MjVl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002540e000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-717/331-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-block/p/235-717_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["235-717/331-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918831932","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":800.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable 2-conductor PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable 2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 5/5.08 mm; 1-pole; PUSH WIRE®; light green","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60318033","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0006.png?context=bWFzdGVyfGltYWdlc3wxOTJ8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNVppOW9NMkV2TVRBME1qa3pPVFkzTVRNMU1ESXVjRzVufDdkMTFhMjhlNDcxZTYzYWY1NjRhNWNjZGE1NjYwN2ViMWI0ZmEzM2U2NDM5YjFjYTgzZmY3ZWUyNGNlMDkxYWQ","altText":"light green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}