[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-753","name":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; PUSH WIRE®; light gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-block/p/235-753","description":"<h2>PCB terminal block, 235 Series, 0 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 235-753) is designed for easy and secure connections. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 630 V and is designed to handle a rated current of up to 24 A. It can therefore be used in high-load applications. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. Dimensions: 9 x 12.8 x 12.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The contacts are made of electrolytic copper (ECu), the light gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 0°.. The solder pins measure 0.8 x 0.4 mm in cross-section and 3.6 mm in length and are arranged within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzM0NTh8aW1hZ2UvanBlZ3xhREEyTDJoak9DOHhOVEE1TmpnMk5UUXlNek01TUF8YWVkNzczYzJiMDFlZWUwYmY2MWZjODU2M2I2NTZjNmI4MDQzZTllMDAxZjU0N2ZiMDUzNDc5MDdjNTUyMzkyYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8831220_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzk3M3xpbWFnZS9qcGVnfGFHSmtMMmhpWmk4eE5UQTVOamcyTmpnNU56azFNQzh4TkRRd1h6ZzRNekV5TWpCZlJFVXVhbkJufDg2ZTU3ZWZiZDEyNzM3MmI0Mzk4Y2NmYzdjOTk3YWE3MjRjNTAyMThiZTM3NmFkZmVmNDk1ODlmNTM5YWYwNDA","altText":"1440_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg0MXxpbWFnZS9qcGVnfGFEY3dMMmcyWVM4eE5UQTVOamcyTnpJNU1URTJOaTh4TWpnd1h6ZzRNekV5TWpCZlJFVXVhbkJufDIxOWE5NGFhYTg1MmZkN2ZlYzM5NzFjM2M4YTcyNjYwNWIzZjk3NDI3Mzg3NTE2YWNkMzMwZGZkM2Q2NDMwM2M","altText":"1280_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTAyMHxpbWFnZS9qcGVnfGFHVTFMMmcxT1M4eE5UQTVOamcyTnpjME9Ua3hPQzh4TURJMFh6ZzRNekV5TWpCZlJFVXVhbkJufDk5ZTQ3MDZmYzI0OTI5YmE5MTgyODM5MWUxOWU2NTVjZWYwMTYxZTg4NTg3N2I4MjRjYjIwYjViNTFhZTdjMTI","altText":"1024_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE2NHxpbWFnZS9qcGVnfGFEUXlMMmd3TkM4eE5UQTVOamcyT0RFM05Ua3dNaTgzTmpoZk9EZ3pNVEl5TUY5RVJTNXFjR2N8ODllMTQ0NWFkOTcxYmU2ZWYzOTk1YjU4ZTE1YzE2MGQ2NmY3ZGE2ZTg0Njk0M2ZmZTkwMjVlODM5NjU3NmZjYw","altText":"768_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0NnxpbWFnZS9qcGVnfGFEWmtMMmd3Wmk4eE5UQTVOamcyT0Rjd01ERTVNQzgwT0RCZk9EZ3pNVEl5TUY5RVJTNXFjR2N8ZGI1ODljOWFiMmQ0ZGQ1NThiMTljZmNlNTJhZTY0NjJhMDc4YWZjYjkwN2MxNDUzMzNmZWVlODJjMTMzMmRjOQ","altText":"480_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8831220_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIzfGltYWdlL2pwZWd8YURGaEwyZzNaQzh4TlRBNU5qZzJPVGcwTnpBM01DOHhNakJmT0Rnek1USXlNRjlFUlM1cWNHY3w4MzY2MTlmNDNmMzM2ZWQyZTM3NTg3YTMxYjUxZjgyMTIxMDM2Y2Y2Y2Q3Yjg2ZGM3ODc5YzQ0ODEzYWQzNGMy","altText":"120_8831220_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8831220_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831220_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831220_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzk3M3xpbWFnZS9qcGVnfGFHSmtMMmhpWmk4eE5UQTVOamcyTmpnNU56azFNQzh4TkRRd1h6ZzRNekV5TWpCZlJFVXVhbkJufDg2ZTU3ZWZiZDEyNzM3MmI0Mzk4Y2NmYzdjOTk3YWE3MjRjNTAyMThiZTM3NmFkZmVmNDk1ODlmNTM5YWYwNDA","altText":"1440_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8831220_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg0MXxpbWFnZS9qcGVnfGFEY3dMMmcyWVM4eE5UQTVOamcyTnpJNU1URTJOaTh4TWpnd1h6ZzRNekV5TWpCZlJFVXVhbkJufDIxOWE5NGFhYTg1MmZkN2ZlYzM5NzFjM2M4YTcyNjYwNWIzZjk3NDI3Mzg3NTE2YWNkMzMwZGZkM2Q2NDMwM2M","altText":"1280_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8831220_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTAyMHxpbWFnZS9qcGVnfGFHVTFMMmcxT1M4eE5UQTVOamcyTnpjME9Ua3hPQzh4TURJMFh6ZzRNekV5TWpCZlJFVXVhbkJufDk5ZTQ3MDZmYzI0OTI5YmE5MTgyODM5MWUxOWU2NTVjZWYwMTYxZTg4NTg3N2I4MjRjYjIwYjViNTFhZTdjMTI","altText":"1024_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8831220_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE2NHxpbWFnZS9qcGVnfGFEUXlMMmd3TkM4eE5UQTVOamcyT0RFM05Ua3dNaTgzTmpoZk9EZ3pNVEl5TUY5RVJTNXFjR2N8ODllMTQ0NWFkOTcxYmU2ZWYzOTk1YjU4ZTE1YzE2MGQ2NmY3ZGE2ZTg0Njk0M2ZmZTkwMjVlODM5NjU3NmZjYw","altText":"768_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8831220_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0NnxpbWFnZS9qcGVnfGFEWmtMMmd3Wmk4eE5UQTVOamcyT0Rjd01ERTVNQzgwT0RCZk9EZ3pNVEl5TUY5RVJTNXFjR2N8ZGI1ODljOWFiMmQ0ZGQ1NThiMTljZmNlNTJhZTY0NjJhMDc4YWZjYjkwN2MxNDUzMzNmZWVlODJjMTMzMmRjOQ","altText":"480_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8831220_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831220_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIzfGltYWdlL2pwZWd8YURGaEwyZzNaQzh4TlRBNU5qZzJPVGcwTnpBM01DOHhNakJmT0Rnek1USXlNRjlFUlM1cWNHY3w4MzY2MTlmNDNmMzM2ZWQyZTM3NTg3YTMxYjUxZjgyMTIxMDM2Y2Y2Y2Q3Yjg2ZGM3ODc5YzQ0ODEzYWQzNGMy","altText":"120_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8831220_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzM0NTh8aW1hZ2UvanBlZ3xhREEyTDJoak9DOHhOVEE1TmpnMk5UUXlNek01TUF8YWVkNzczYzJiMDFlZWUwYmY2MWZjODU2M2I2NTZjNmI4MDQzZTllMDAxZjU0N2ZiMDUzNDc5MDdjNTUyMzkyYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8831220_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YURjd0wyaGpOQzh4TlRBM09EVTRNVFF6TmpRME5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNmNzc5M2EyOWM4MGI1ODljMzhhNTc5ZDQ3YmIwZWI1NGE0OGY0MWYzZDA3ZWRiNjJjMTQ4ZGI3NWNlZDM0NDQ","altText":"200_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YURjd0wyaGpOQzh4TlRBM09EVTRNVFF6TmpRME5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNmNzc5M2EyOWM4MGI1ODljMzhhNTc5ZDQ3YmIwZWI1NGE0OGY0MWYzZDA3ZWRiNjJjMTQ4ZGI3NWNlZDM0NDQ","altText":"200_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHRTNMMmcyTkM4eE5UQTNPRFU0TURjeE5UVTFNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGE4ZmY0MzczN2NiYzUwNWY2MDc1Y2QwMTgyNGNlNWVhY2M2ZTg2MzE3YjZhNGYwNmVhNzg0NDE5Njk0MGExNw","altText":"1440_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFEYzRMMmcyWWk4eE5UQTNPRFU0TURreE1qRTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YWZmNjJjMzgyZjQ1MTY5OTVlNDJiNmRkM2ViMDFkMDY1Y2U3NGZlNTAwMDczOWY1M2Q5MjY0ZGIxOWJmMzU0Mg","altText":"1280_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHVXpMMmhpTmk4eE5UQTNPRFU0TVRBME16SXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmFiYzJkZDdiMDg3NmJmZDNhYmYyNDA1ZDhjMGQzZDE3YmRlNmI4MTgzMWI1NDY5MDJjMDBhYjZlZjdjNDdkMw","altText":"1024_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHVXdMMmhpT1M4eE5UQTNPRFU0TVRFd09EYzJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV0k1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlNDc3MDE4ZmRlMDM0ZGIxYWQ1YjE5MjJiOTFiZmMzNzkyN2JlMDI4ZDAzOGFhMjAzYjM4YjQ2ZDUzMWIxMGRm","altText":"768_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjk3NXxpbWFnZS9qcGVnfGFEbG1MMmhpWkM4eE5UQTNPRFU0TVRJek9UZ3pPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV0k1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1Yjg1ZWRmNmI1ZDhiNjMxZTVmMTU3M2ExNDAxMTRmMjY2M2NiMGU0YmRkZmFiYWU5NjUzZTVhNWI1MGJjZWI5","altText":"480_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YURjd0wyaGpOQzh4TlRBM09EVTRNVFF6TmpRME5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNmNzc5M2EyOWM4MGI1ODljMzhhNTc5ZDQ3YmIwZWI1NGE0OGY0MWYzZDA3ZWRiNjJjMTQ4ZGI3NWNlZDM0NDQ","altText":"200_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzY1fGltYWdlL2pwZWd8YURBd0wyaGpaaTh4TlRBM09EVTRNVGMyTkRFeU5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkMmVlYTEzOTA4NDEyMjVmMzA4NmNhNTMyMTFhOTE4ODM0ZmQ3YWUwMTAzYmI5ZTNkZGVhZDM3ODQ5MzdjZWM","altText":"120_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzU4MjR8aW1hZ2UvanBlZ3xhR0V4TDJnMU1DOHhOVEEzT0RVNE1ERTFPRFE1TkF8ODU4MzRiY2JkMjQwNTliMzAyZWMwNjUzOTRiNWFlOTRiY2RkM2UxMzMwM2NjMjNjMzRmZWFjN2E2OGY4NzJlNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURoakwyaGpaUzh4TlRBMk5qRTROVFF6TXpFeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI1ZGNmY2ViNDRkMjY2NTdkMWNkMTljZGFiMGRjMGRlMTNhYTA3OGU5MjQ1ZmMyYjM4YzE0ZGE3NjNkYTlhOTM","altText":"200_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURoakwyaGpaUzh4TlRBMk5qRTROVFF6TXpFeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI1ZGNmY2ViNDRkMjY2NTdkMWNkMTljZGFiMGRjMGRlMTNhYTA3OGU5MjQ1ZmMyYjM4YzE0ZGE3NjNkYTlhOTM","altText":"200_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFESmpMMmczTWk4eE5UQTJOakU0TkRneE1EVXlOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8OWE3ZTNjYjAwMjA4NTJjZmIxYzM1ZTEzNDJhYWQzOTkzYWQyZWVmYTU4OTBmNGFiNWFjNzAzYjMxNjhjNTAyYg","altText":"1440_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFHVmlMMmczTlM4eE5UQTJOakU0TkRrME1UVTVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTBiOTIwOGM5Mzc0OTRhOWZkNzhlYzA5NGY2MTcyZWVhMDBjYzRmZmVhZTYyYzMyYTZmMDRiYWE4NWVkMDUyYQ","altText":"1280_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVTJMMmhqTVM4eE5UQTJOakU0TlRBM01qWTNNQzh4TURJMFh6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YjAzMTY3MDhhZTlhY2IwYzllM2U3ZDRlZTBmNzk2ODZjODczZTBmNzdmNTAwM2ZkNjU5ZGI2MDQxMWI1MjkzMg","altText":"1024_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFHSmpMMmhqTnk4eE5UQTJOakU0TlRJek5qVXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVEV6WlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYTA2Mjk5NmZjNWMyMGExZGU3YTU0OTQ1MDIxNjIxYTliZWYzMzUxNjJlNWNmNTNlNGNlYmRkMDlkMzY2ODNk","altText":"768_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDIxfGltYWdlL2pwZWd8YURkaUwyaGpZaTh4TlRBMk5qRTROVE0yTnpVNE1pODBPREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJlOTcxM2YxMmQwYTljODJkMTBhYjVlYjBhMTg2ODFkYjczZTdkNDY0NmE5MmRjZTcxM2E0MGExMDAxM2E2NGQ","altText":"480_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURoakwyaGpaUzh4TlRBMk5qRTROVFF6TXpFeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI1ZGNmY2ViNDRkMjY2NTdkMWNkMTljZGFiMGRjMGRlMTNhYTA3OGU5MjQ1ZmMyYjM4YzE0ZGE3NjNkYTlhOTM","altText":"200_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzcwfGltYWdlL2pwZWd8YUdRNUwyaGtaaTh4TlRBMk5qRTROVGsxTnpRd05pOHhNakJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2NDI1ZjE5MzRmMmZhZDU0YTM1ZjFhMDUxYTM2MTRmN2JiZDZiZGUwZmVkOTA2NDlmY2U2N2U0N2E1NTEwN2E","altText":"120_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzU5NnxpbWFnZS9qcGVnfGFEUXhMMmd3WXk4eE5UQTJOakU0TXprMU9EVTFPQXwxNTVlNjEwYWYxMjhkNDVlMzA3MzUyMGYzYThkOGUwNGQxNjY1ODQ3MTZiZWRmMjRjOTg3MmQ4OGIzZjZkZjlj","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831220_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831220_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0MjR8aW1hZ2UvanBlZ3xhR1poTDJoallTOHhOVEE1TmpnMk5qVXdORGN6TkM4eU1EQXdYemc0TXpFeU1qQmZSRVV1YW5Cbnw1ZjdjNzBiYmZiN2IxNjIwODliMWFiYzIwZmNmYTc2NGViYzRmN2I3MTBmYzQ5NThiZjI2ZGE1NzJhZWJiNWQ4","altText":"2000_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8831220_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mzk3M3xpbWFnZS9qcGVnfGFHSmtMMmhpWmk4eE5UQTVOamcyTmpnNU56azFNQzh4TkRRd1h6ZzRNekV5TWpCZlJFVXVhbkJufDg2ZTU3ZWZiZDEyNzM3MmI0Mzk4Y2NmYzdjOTk3YWE3MjRjNTAyMThiZTM3NmFkZmVmNDk1ODlmNTM5YWYwNDA","altText":"1440_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8831220_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg0MXxpbWFnZS9qcGVnfGFEY3dMMmcyWVM4eE5UQTVOamcyTnpJNU1URTJOaTh4TWpnd1h6ZzRNekV5TWpCZlJFVXVhbkJufDIxOWE5NGFhYTg1MmZkN2ZlYzM5NzFjM2M4YTcyNjYwNWIzZjk3NDI3Mzg3NTE2YWNkMzMwZGZkM2Q2NDMwM2M","altText":"1280_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8831220_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTAyMHxpbWFnZS9qcGVnfGFHVTFMMmcxT1M4eE5UQTVOamcyTnpjME9Ua3hPQzh4TURJMFh6ZzRNekV5TWpCZlJFVXVhbkJufDk5ZTQ3MDZmYzI0OTI5YmE5MTgyODM5MWUxOWU2NTVjZWYwMTYxZTg4NTg3N2I4MjRjYjIwYjViNTFhZTdjMTI","altText":"1024_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8831220_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE2NHxpbWFnZS9qcGVnfGFEUXlMMmd3TkM4eE5UQTVOamcyT0RFM05Ua3dNaTgzTmpoZk9EZ3pNVEl5TUY5RVJTNXFjR2N8ODllMTQ0NWFkOTcxYmU2ZWYzOTk1YjU4ZTE1YzE2MGQ2NmY3ZGE2ZTg0Njk0M2ZmZTkwMjVlODM5NjU3NmZjYw","altText":"768_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8831220_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0NnxpbWFnZS9qcGVnfGFEWmtMMmd3Wmk4eE5UQTVOamcyT0Rjd01ERTVNQzgwT0RCZk9EZ3pNVEl5TUY5RVJTNXFjR2N8ZGI1ODljOWFiMmQ0ZGQ1NThiMTljZmNlNTJhZTY0NjJhMDc4YWZjYjkwN2MxNDUzMzNmZWVlODJjMTMzMmRjOQ","altText":"480_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8831220_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM1fGltYWdlL2pwZWd8YURVMkwyZzJNaTh4TlRBNU5qZzJPVEE1TXpRd05pOHlNREJmT0Rnek1USXlNRjlFUlM1cWNHY3xmMzdiODY1ODIwN2NjMTg5ZGY4YmMwMGI3ZDEyNDYwNWVlYTFiMzgxMmNiNjA5YzJkYjMzNzI3ZjM0ZWQ1OTI0","altText":"200_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8831220_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8831220-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIzfGltYWdlL2pwZWd8YURGaEwyZzNaQzh4TlRBNU5qZzJPVGcwTnpBM01DOHhNakJmT0Rnek1USXlNRjlFUlM1cWNHY3w4MzY2MTlmNDNmMzM2ZWQyZTM3NTg3YTMxYjUxZjgyMTIxMDM2Y2Y2Y2Q3Yjg2ZGM3ODc5YzQ0ODEzYWQzNGMy","altText":"120_8831220_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8831220_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzM0NTh8aW1hZ2UvanBlZ3xhREEyTDJoak9DOHhOVEE1TmpnMk5UUXlNek01TUF8YWVkNzczYzJiMDFlZWUwYmY2MWZjODU2M2I2NTZjNmI4MDQzZTllMDAxZjU0N2ZiMDUzNDc5MDdjNTUyMzkyYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8831220_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YURjd0wyaGpOQzh4TlRBM09EVTRNVFF6TmpRME5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNmNzc5M2EyOWM4MGI1ODljMzhhNTc5ZDQ3YmIwZWI1NGE0OGY0MWYzZDA3ZWRiNjJjMTQ4ZGI3NWNlZDM0NDQ","altText":"200_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YURjd0wyaGpOQzh4TlRBM09EVTRNVFF6TmpRME5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNmNzc5M2EyOWM4MGI1ODljMzhhNTc5ZDQ3YmIwZWI1NGE0OGY0MWYzZDA3ZWRiNjJjMTQ4ZGI3NWNlZDM0NDQ","altText":"200_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHUTNMMmcxWkM4eE5UQTNPRFU0TURVeE9EazBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MzY0OGU4YjU2ZDA3ZDY4MmY0NWZmY2EwNDYyNWJmYjZjNWI4NzBlMTgxMjg1NzBmMDkyZDVlOGNiODkwZjM4OQ","altText":"2000_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHRTNMMmcyTkM4eE5UQTNPRFU0TURjeE5UVTFNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGE4ZmY0MzczN2NiYzUwNWY2MDc1Y2QwMTgyNGNlNWVhY2M2ZTg2MzE3YjZhNGYwNmVhNzg0NDE5Njk0MGExNw","altText":"1440_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFEYzRMMmcyWWk4eE5UQTNPRFU0TURreE1qRTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YWZmNjJjMzgyZjQ1MTY5OTVlNDJiNmRkM2ViMDFkMDY1Y2U3NGZlNTAwMDczOWY1M2Q5MjY0ZGIxOWJmMzU0Mg","altText":"1280_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHVXpMMmhpTmk4eE5UQTNPRFU0TVRBME16SXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZpT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmFiYzJkZDdiMDg3NmJmZDNhYmYyNDA1ZDhjMGQzZDE3YmRlNmI4MTgzMWI1NDY5MDJjMDBhYjZlZjdjNDdkMw","altText":"1024_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTM0M3xpbWFnZS9qcGVnfGFHVXdMMmhpT1M4eE5UQTNPRFU0TVRFd09EYzJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV0k1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlNDc3MDE4ZmRlMDM0ZGIxYWQ1YjE5MjJiOTFiZmMzNzkyN2JlMDI4ZDAzOGFhMjAzYjM4YjQ2ZDUzMWIxMGRm","altText":"768_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjk3NXxpbWFnZS9qcGVnfGFEbG1MMmhpWkM4eE5UQTNPRFU0TVRJek9UZ3pPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV0k1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1Yjg1ZWRmNmI1ZDhiNjMxZTVmMTU3M2ExNDAxMTRmMjY2M2NiMGU0YmRkZmFiYWU5NjUzZTVhNWI1MGJjZWI5","altText":"480_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YURjd0wyaGpOQzh4TlRBM09EVTRNVFF6TmpRME5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNmNzc5M2EyOWM4MGI1ODljMzhhNTc5ZDQ3YmIwZWI1NGE0OGY0MWYzZDA3ZWRiNjJjMTQ4ZGI3NWNlZDM0NDQ","altText":"200_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eb95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzY1fGltYWdlL2pwZWd8YURBd0wyaGpaaTh4TlRBM09EVTRNVGMyTkRFeU5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXSTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkMmVlYTEzOTA4NDEyMjVmMzA4NmNhNTMyMTFhOTE4ODM0ZmQ3YWUwMTAzYmI5ZTNkZGVhZDM3ODQ5MzdjZWM","altText":"120_0200000f0002eb95000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzU4MjR8aW1hZ2UvanBlZ3xhR0V4TDJnMU1DOHhOVEEzT0RVNE1ERTFPRFE1TkF8ODU4MzRiY2JkMjQwNTliMzAyZWMwNjUzOTRiNWFlOTRiY2RkM2UxMzMwM2NjMjNjMzRmZWFjN2E2OGY4NzJlNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eb95000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURoakwyaGpaUzh4TlRBMk5qRTROVFF6TXpFeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI1ZGNmY2ViNDRkMjY2NTdkMWNkMTljZGFiMGRjMGRlMTNhYTA3OGU5MjQ1ZmMyYjM4YzE0ZGE3NjNkYTlhOTM","altText":"200_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURoakwyaGpaUzh4TlRBMk5qRTROVFF6TXpFeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI1ZGNmY2ViNDRkMjY2NTdkMWNkMTljZGFiMGRjMGRlMTNhYTA3OGU5MjQ1ZmMyYjM4YzE0ZGE3NjNkYTlhOTM","altText":"200_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVmlMMmcyWWk4eE5UQTJOakU0TkRZeE16a3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTZlOWY0MzkwOTExZjRjN2QxODQ4ODMxZWZiZDViNGI3NDRhNzRkY2Q5NzEwZmVjYTAyMWU4OWUzMDZiY2MzMg","altText":"2000_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFESmpMMmczTWk4eE5UQTJOakU0TkRneE1EVXlOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8OWE3ZTNjYjAwMjA4NTJjZmIxYzM1ZTEzNDJhYWQzOTkzYWQyZWVmYTU4OTBmNGFiNWFjNzAzYjMxNjhjNTAyYg","altText":"1440_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFHVmlMMmczTlM4eE5UQTJOakU0TkRrME1UVTVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8NTBiOTIwOGM5Mzc0OTRhOWZkNzhlYzA5NGY2MTcyZWVhMDBjYzRmZmVhZTYyYzMyYTZmMDRiYWE4NWVkMDUyYQ","altText":"1280_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFEVTJMMmhqTVM4eE5UQTJOakU0TlRBM01qWTNNQzh4TURJMFh6QXlNREF3TURCa01EQXdNalV4TTJVd01EQXhNREJpTmw5RVJTNXFjR2N8YjAzMTY3MDhhZTlhY2IwYzllM2U3ZDRlZTBmNzk2ODZjODczZTBmNzdmNTAwM2ZkNjU5ZGI2MDQxMWI1MjkzMg","altText":"1024_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM0MXxpbWFnZS9qcGVnfGFHSmpMMmhqTnk4eE5UQTJOakU0TlRJek5qVXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVEV6WlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYTA2Mjk5NmZjNWMyMGExZGU3YTU0OTQ1MDIxNjIxYTliZWYzMzUxNjJlNWNmNTNlNGNlYmRkMDlkMzY2ODNk","altText":"768_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDIxfGltYWdlL2pwZWd8YURkaUwyaGpZaTh4TlRBMk5qRTROVE0yTnpVNE1pODBPREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJlOTcxM2YxMmQwYTljODJkMTBhYjVlYjBhMTg2ODFkYjczZTdkNDY0NmE5MmRjZTcxM2E0MGExMDAxM2E2NGQ","altText":"480_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM1fGltYWdlL2pwZWd8YURoakwyaGpaUzh4TlRBMk5qRTROVFF6TXpFeE9DOHlNREJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI1ZGNmY2ViNDRkMjY2NTdkMWNkMTljZGFiMGRjMGRlMTNhYTA3OGU5MjQ1ZmMyYjM4YzE0ZGE3NjNkYTlhOTM","altText":"200_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002513e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzcwfGltYWdlL2pwZWd8YUdRNUwyaGtaaTh4TlRBMk5qRTROVGsxTnpRd05pOHhNakJmTURJd01EQXdNR1F3TURBeU5URXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fGE2NDI1ZjE5MzRmMmZhZDU0YTM1ZjFhMDUxYTM2MTRmN2JiZDZiZGUwZmVkOTA2NDlmY2U2N2U0N2E1NTEwN2E","altText":"120_0200000d0002513e000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002513e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzU5NnxpbWFnZS9qcGVnfGFEUXhMMmd3WXk4eE5UQTJOakU0TXprMU9EVTFPQXwxNTVlNjEwYWYxMjhkNDVlMzA3MzUyMGYzYThkOGUwNGQxNjY1ODQ3MTZiZWRmMjRjOTg3MmQ4OGIzZjZkZjlj","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002513e000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-753","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-block/p/235-753","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["235-753","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918832564","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":600.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; PUSH WIRE®; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60313101","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}