[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-778","name":"Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 1-pole; Push-in CAGE CLAMP®; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-block/p/235-778","description":"<h2>PCB terminal block, 235 Series, push-button</h2><br/><br/>Our PCB terminal block (item number 235-778) is the ideal way to connect conductors quickly and easily. It is perfect for custom installations with different mounting types. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 17.5 A. As such, it is suitable for high-load applications. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The dimensions are 5.3 x 19.1 x 12.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The black housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 0° angle.. The solder pins, which are 0.4 x 0.8 mm in cross-section and 3.6 mm long, are laid out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDQ2NDJ8aW1hZ2UvanBlZ3xhR1k0TDJnNFppOHhOVEEyTVRVME56RXlNamN4T0F8ZmNjODA4NzZhZDI4MmVjM2Q3MmIyOGY1OTMxYjAxNTJlNmYxYmY0NDM1ZWQ5MGM3NmYyOTk3MDE4ZmU5ZGIxMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEbGhMMmczWWk4eE5UQTJNVFUwTnpjeE1qVTBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8Njk3NDAxN2I0YzdjNDY2MWRhNWM1NGU4MTM1Y2RmOGFiY2NjYTM4NmM0NzZhNDE1NzYwNzlkM2MxYzcwYWZmZA","altText":"1440_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHUmlMMmczTnk4eE5UQTJNVFUwTnpnME16WXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8ODY1YjY5NDdkZmIxNTBjOGFkZmUwYmM1NDRjZDQ3ODFkOWEyZjZjNmJiMTM5ODExZWQ0Mzc4OGY2MzNmYTkwYw","altText":"1280_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEVm1MMmd5T1M4eE5UQTJNVFUwT0RBME1ESXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMxNTU1ODc0OTZmMzkyNmMxYTgyYzAwZDcxODkxZWI4NmFlYjBiNjk3YTRlYmI5NzhhZGU4MzRhNjViOGY0OA","altText":"1024_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEWXhMMmd5Tmk4eE5UQTJNVFUwT0RFd05UYzFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOakZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3xmM2U0MDU2YjY2ZTY5MjBkOGM4OWMyZmM0ZmVkNjM3YzVjN2RhZTczNzYyOTQ0MzI4MDExNjZmNzY4YzU4MDhl","altText":"768_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRXlMMmd5TWk4eE5UQTJNVFUwT0RJek5qZ3pNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOakZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3wxOWExZTU1NjMyMTFjMDAzYjgwNzI4ZDNjN2JhMTRlOWVlNjNjNWQzMDYwMTFjODBmZDkyMDBmYjk5Zjg1NDRj","altText":"480_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDczfGltYWdlL2pwZWd8YURnekwyZ3daQzh4TlRBMk1UVTBPRGc1TWpFNU1DOHhNakJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGVkYmU1ZDFmNjIyMjg1ZmU5OWJmOWI3YWExOGRiYjFiNDcxYmFmY2JjOTRjZTRhZWIwNTFjMzVkYTI3MjI0M2Q","altText":"120_0200000d000361ef000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEbGhMMmczWWk4eE5UQTJNVFUwTnpjeE1qVTBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8Njk3NDAxN2I0YzdjNDY2MWRhNWM1NGU4MTM1Y2RmOGFiY2NjYTM4NmM0NzZhNDE1NzYwNzlkM2MxYzcwYWZmZA","altText":"1440_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHUmlMMmczTnk4eE5UQTJNVFUwTnpnME16WXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8ODY1YjY5NDdkZmIxNTBjOGFkZmUwYmM1NDRjZDQ3ODFkOWEyZjZjNmJiMTM5ODExZWQ0Mzc4OGY2MzNmYTkwYw","altText":"1280_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEVm1MMmd5T1M4eE5UQTJNVFUwT0RBME1ESXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMxNTU1ODc0OTZmMzkyNmMxYTgyYzAwZDcxODkxZWI4NmFlYjBiNjk3YTRlYmI5NzhhZGU4MzRhNjViOGY0OA","altText":"1024_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEWXhMMmd5Tmk4eE5UQTJNVFUwT0RFd05UYzFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOakZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3xmM2U0MDU2YjY2ZTY5MjBkOGM4OWMyZmM0ZmVkNjM3YzVjN2RhZTczNzYyOTQ0MzI4MDExNjZmNzY4YzU4MDhl","altText":"768_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRXlMMmd5TWk4eE5UQTJNVFUwT0RJek5qZ3pNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOakZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3wxOWExZTU1NjMyMTFjMDAzYjgwNzI4ZDNjN2JhMTRlOWVlNjNjNWQzMDYwMTFjODBmZDkyMDBmYjk5Zjg1NDRj","altText":"480_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDczfGltYWdlL2pwZWd8YURnekwyZ3daQzh4TlRBMk1UVTBPRGc1TWpFNU1DOHhNakJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGVkYmU1ZDFmNjIyMjg1ZmU5OWJmOWI3YWExOGRiYjFiNDcxYmFmY2JjOTRjZTRhZWIwNTFjMzVkYTI3MjI0M2Q","altText":"120_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDQ2NDJ8aW1hZ2UvanBlZ3xhR1k0TDJnNFppOHhOVEEyTVRVME56RXlNamN4T0F8ZmNjODA4NzZhZDI4MmVjM2Q3MmIyOGY1OTMxYjAxNTJlNmYxYmY0NDM1ZWQ5MGM3NmYyOTk3MDE4ZmU5ZGIxMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTFMMmhsTWk4eE5UQTRNRFkzTmpjMU16UXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8OTZmNGQ5YjJmNzlkYTY5NjUzMGE2MjU2YTIxODk2NmViZWUxZGE1N2RmY2RjY2VlM2MyNGU4YzBiOWI4YzdlMA","altText":"1440_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTNMMmhrWmk4eE5UQTRNRFkzTmpneE9EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzc2MmI4NjhkNGQ5YjY0NDM5NWZjZWRmOWE4MzczM2IwOTBkYzNiYTIyMzY5Yzk5YzBlM2VhOTRlZTJmYmY3Zg","altText":"1280_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVmhMMmc0Wmk4eE5UQTRNRFkzTnpBNE1URXhPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Mzk5ZjExNTBmNzMyMDk5YzIzMzA2ODU5NGQ0NDE3NDg0NjRmODcyZDg4NDA2MjdiZGYyMDBkYTM5NWZlNWI1MQ","altText":"1024_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHUmlMMmc0T1M4eE5UQTRNRFkzTnpJeE1qRTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyMDEyMzI5NjE3YmU3NzVmNTEzMTJiMTk0YzAyMDM4ZmZhNjIzMjJlYjUzZjQ0NjEyMzM3NTYyNzQ0YTg5M2My","altText":"768_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIzOHxpbWFnZS9qcGVnfGFERmpMMmc0Tmk4eE5UQTRNRFkzTnpNME16STJNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0YjY0NDdmZmJmNDM2ZjE1ZDQwN2E1MTczODdjYjMxMDU2Nzc5NDlkYmNhNmI1ZjM4NjJhYzJkYzM3NzdlMWE4","altText":"480_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODk1fGltYWdlL2pwZWd8YURVekwyZ3lOaTh4TlRBNE1EWTNPREEyTkRFMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDVjNGQ5NWVmZTMyZjc4MzNmNWEzNjE0NjIxMzQxOWQxYzgwY2UxZTg3ZGY3Njk5NDQ2ZjI1Y2UxZWJmMzM2NjM","altText":"120_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzI3OTZ8aW1hZ2UvanBlZ3xhRGd6TDJobU5pOHhOVEE0TURZM05qRTJNell4TkF8YmU3MDgyMDcwMTRkZmMxMTM2NjI2ZGVkZWY2OWIyZDUwMzI2NjlhMTg0Mjk0M2NlNzkzNmVmYmI5Y2U0ZGE1Mw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4fGltYWdlL2pwZWd8YUdabEwyZzNOaTh4TlRBM01URTVPRE14TkRVeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiYzY1MDY0MGE5MWZmMmVlODc4ODJlMTg5OTMwOTJhYzU4NDgzNTJmOTBmMDM2ZmVmYmY2NDdhYTg1YjYyODA","altText":"200_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4fGltYWdlL2pwZWd8YUdabEwyZzNOaTh4TlRBM01URTVPRE14TkRVeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiYzY1MDY0MGE5MWZmMmVlODc4ODJlMTg5OTMwOTJhYzU4NDgzNTJmOTBmMDM2ZmVmYmY2NDdhYTg1YjYyODA","altText":"200_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFERTJMMmd3WlM4eE5UQTNNVEU1TnpNNU56QXlNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8YjVmOWYxOTliZmNlN2E3MTFjYzMyM2I1OTVjZmQwMWVkYTcxZjZlNWEwNzk5ZTQzYjE4ZDU3NzQ5ZGMzNzM5ZQ","altText":"1440_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHVTJMMmd4TkM4eE5UQTNNVEU1TnpVNU16WXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZjM1YTgzYmVhMjJhNDNjMzFjZWI4NjYzMjIyOTRmMmNkYmE2ZjRkMDg2YjUwNThjMDg5YjcxMTg5OTE5MGQ5Nw","altText":"1280_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWTFMMmd4WVM4eE5UQTNNVEU1TnpjeU5EY3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MGI5ZDQ2NzliZWU5NzcyZDQ3YmNjYzNjMWJlMjg5Yzc1OGVkMjE3NTE0ZTIyODY3YTc0NzU1MTlkMzlhYTRlYg","altText":"1024_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHTTFMMmd5TVM4eE5UQTNNVEU1TnpreU1UTXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOR1ZtWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNGE5YmI4NjJhMjE0MmU4ZDk3N2UyM2U2NDZiMTE1ZDlmMmRiOTc4MmJkZTc4NDA4MTQwNzdlN2ExMzcwMGNl","altText":"768_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTEyfGltYWdlL2pwZWd8YURnM0wyZzJaQzh4TlRBM01URTVPREE0TlRFMU1DODBPREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzM2Y3MzI0MzU1YjgyMmNjMzg2ZThiMDZkNjZlNjg5Y2RiMzU0M2QxNGZlOThkODVjYjliNDRkM2EwZWYwMjc","altText":"480_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4fGltYWdlL2pwZWd8YUdabEwyZzNOaTh4TlRBM01URTVPRE14TkRVeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiYzY1MDY0MGE5MWZmMmVlODc4ODJlMTg5OTMwOTJhYzU4NDgzNTJmOTBmMDM2ZmVmYmY2NDdhYTg1YjYyODA","altText":"200_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI2fGltYWdlL2pwZWd8YURCaEwyZzRZeTh4TlRBM01URTVPRGsyT1RnNE5pOHhNakJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjYWQxN2I3MGIyMzc2M2I4ZTU2N2YwMGZjZTBhM2NjZDg5YWZmZjY5ODg5NWE4YjU4ODAxY2MyMWM5NTY1MzA","altText":"120_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDUzNHxpbWFnZS9qcGVnfGFEUXlMMmcxWXk4eE5UQTNNVEU1TmpNME9EUTBOZ3w4MjJiZmJiM2E4YTY4NmY4M2IwMmZkM2JhYWQ4MjkxY2NjMjA4MjlhOWE0NGU4ZTdjY2RmMzZkN2Q5MTNhOGNj","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRmlMMmczWlM4eE5UQTJNVFUwTnpZME56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8MTBhMzYyNmQyNzk2NDMzNmRiMDM2NTc5Nzg5NWVlYTc2NzJjYWFjM2M0YmM1MjJlODg0OWIwOTcxM2VkYmYwYQ","altText":"2000_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEbGhMMmczWWk4eE5UQTJNVFUwTnpjeE1qVTBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8Njk3NDAxN2I0YzdjNDY2MWRhNWM1NGU4MTM1Y2RmOGFiY2NjYTM4NmM0NzZhNDE1NzYwNzlkM2MxYzcwYWZmZA","altText":"1440_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHUmlMMmczTnk4eE5UQTJNVFUwTnpnME16WXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8ODY1YjY5NDdkZmIxNTBjOGFkZmUwYmM1NDRjZDQ3ODFkOWEyZjZjNmJiMTM5ODExZWQ0Mzc4OGY2MzNmYTkwYw","altText":"1280_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEVm1MMmd5T1M4eE5UQTJNVFUwT0RBME1ESXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNell4WldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMxNTU1ODc0OTZmMzkyNmMxYTgyYzAwZDcxODkxZWI4NmFlYjBiNjk3YTRlYmI5NzhhZGU4MzRhNjViOGY0OA","altText":"1024_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFEWXhMMmd5Tmk4eE5UQTJNVFUwT0RFd05UYzFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOakZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3xmM2U0MDU2YjY2ZTY5MjBkOGM4OWMyZmM0ZmVkNjM3YzVjN2RhZTczNzYyOTQ0MzI4MDExNjZmNzY4YzU4MDhl","altText":"768_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMzNnxpbWFnZS9qcGVnfGFHRXlMMmd5TWk4eE5UQTJNVFUwT0RJek5qZ3pNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOakZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3wxOWExZTU1NjMyMTFjMDAzYjgwNzI4ZDNjN2JhMTRlOWVlNjNjNWQzMDYwMTFjODBmZDkyMDBmYjk5Zjg1NDRj","altText":"480_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YUdReEwyZ3hZaTh4TlRBMk1UVTBPRFF6TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGM2MjM3OTQwZThmYTYzY2IwY2E1OWFmNDc3M2MyM2FiNjcwZWZlNTYzOTMzYzZiYjY2MDJmMDA1ZWM3MzY4Mjc","altText":"200_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000361ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDczfGltYWdlL2pwZWd8YURnekwyZ3daQzh4TlRBMk1UVTBPRGc1TWpFNU1DOHhNakJmTURJd01EQXdNR1F3TURBek5qRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGVkYmU1ZDFmNjIyMjg1ZmU5OWJmOWI3YWExOGRiYjFiNDcxYmFmY2JjOTRjZTRhZWIwNTFjMzVkYTI3MjI0M2Q","altText":"120_0200000d000361ef000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDQ2NDJ8aW1hZ2UvanBlZ3xhR1k0TDJnNFppOHhOVEEyTVRVME56RXlNamN4T0F8ZmNjODA4NzZhZDI4MmVjM2Q3MmIyOGY1OTMxYjAxNTJlNmYxYmY0NDM1ZWQ5MGM3NmYyOTk3MDE4ZmU5ZGIxMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000361ef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTFMMmhsTWk4eE5UQTRNRFkzTmpjMU16UXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8OTZmNGQ5YjJmNzlkYTY5NjUzMGE2MjU2YTIxODk2NmViZWUxZGE1N2RmY2RjY2VlM2MyNGU4YzBiOWI4YzdlMA","altText":"1440_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTNMMmhrWmk4eE5UQTRNRFkzTmpneE9EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzc2MmI4NjhkNGQ5YjY0NDM5NWZjZWRmOWE4MzczM2IwOTBkYzNiYTIyMzY5Yzk5YzBlM2VhOTRlZTJmYmY3Zg","altText":"1280_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVmhMMmc0Wmk4eE5UQTRNRFkzTnpBNE1URXhPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Mzk5ZjExNTBmNzMyMDk5YzIzMzA2ODU5NGQ0NDE3NDg0NjRmODcyZDg4NDA2MjdiZGYyMDBkYTM5NWZlNWI1MQ","altText":"1024_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHUmlMMmc0T1M4eE5UQTRNRFkzTnpJeE1qRTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyMDEyMzI5NjE3YmU3NzVmNTEzMTJiMTk0YzAyMDM4ZmZhNjIzMjJlYjUzZjQ0NjEyMzM3NTYyNzQ0YTg5M2My","altText":"768_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIzOHxpbWFnZS9qcGVnfGFERmpMMmc0Tmk4eE5UQTRNRFkzTnpNME16STJNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0YjY0NDdmZmJmNDM2ZjE1ZDQwN2E1MTczODdjYjMxMDU2Nzc5NDlkYmNhNmI1ZjM4NjJhYzJkYzM3NzdlMWE4","altText":"480_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODk1fGltYWdlL2pwZWd8YURVekwyZ3lOaTh4TlRBNE1EWTNPREEyTkRFMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDVjNGQ5NWVmZTMyZjc4MzNmNWEzNjE0NjIxMzQxOWQxYzgwY2UxZTg3ZGY3Njk5NDQ2ZjI1Y2UxZWJmMzM2NjM","altText":"120_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzI3OTZ8aW1hZ2UvanBlZ3xhRGd6TDJobU5pOHhOVEE0TURZM05qRTJNell4TkF8YmU3MDgyMDcwMTRkZmMxMTM2NjI2ZGVkZWY2OWIyZDUwMzI2NjlhMTg0Mjk0M2NlNzkzNmVmYmI5Y2U0ZGE1Mw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4fGltYWdlL2pwZWd8YUdabEwyZzNOaTh4TlRBM01URTVPRE14TkRVeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiYzY1MDY0MGE5MWZmMmVlODc4ODJlMTg5OTMwOTJhYzU4NDgzNTJmOTBmMDM2ZmVmYmY2NDdhYTg1YjYyODA","altText":"200_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4fGltYWdlL2pwZWd8YUdabEwyZzNOaTh4TlRBM01URTVPRE14TkRVeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiYzY1MDY0MGE5MWZmMmVlODc4ODJlMTg5OTMwOTJhYzU4NDgzNTJmOTBmMDM2ZmVmYmY2NDdhYTg1YjYyODA","altText":"200_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWm1MMmd3T1M4eE5UQTNNVEU1TnpJek16RTRNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NWY2YzFjMTBkNTViNjRkMjM4ZjM2MGVjZTAwZTI1NDRmYzk4M2Y4MWFmODkwNTJiYThhMzRlMDEyYjEyYzE1ZA","altText":"2000_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFERTJMMmd3WlM4eE5UQTNNVEU1TnpNNU56QXlNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8YjVmOWYxOTliZmNlN2E3MTFjYzMyM2I1OTVjZmQwMWVkYTcxZjZlNWEwNzk5ZTQzYjE4ZDU3NzQ5ZGMzNzM5ZQ","altText":"1440_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHVTJMMmd4TkM4eE5UQTNNVEU1TnpVNU16WXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZjM1YTgzYmVhMjJhNDNjMzFjZWI4NjYzMjIyOTRmMmNkYmE2ZjRkMDg2YjUwNThjMDg5YjcxMTg5OTE5MGQ5Nw","altText":"1280_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHWTFMMmd4WVM4eE5UQTNNVEU1TnpjeU5EY3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalJsWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MGI5ZDQ2NzliZWU5NzcyZDQ3YmNjYzNjMWJlMjg5Yzc1OGVkMjE3NTE0ZTIyODY3YTc0NzU1MTlkMzlhYTRlYg","altText":"1024_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0MHxpbWFnZS9qcGVnfGFHTTFMMmd5TVM4eE5UQTNNVEU1TnpreU1UTXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOR1ZtWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNGE5YmI4NjJhMjE0MmU4ZDk3N2UyM2U2NDZiMTE1ZDlmMmRiOTc4MmJkZTc4NDA4MTQwNzdlN2ExMzcwMGNl","altText":"768_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTEyfGltYWdlL2pwZWd8YURnM0wyZzJaQzh4TlRBM01URTVPREE0TlRFMU1DODBPREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzM2Y3MzI0MzU1YjgyMmNjMzg2ZThiMDZkNjZlNjg5Y2RiMzU0M2QxNGZlOThkODVjYjliNDRkM2EwZWYwMjc","altText":"480_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4fGltYWdlL2pwZWd8YUdabEwyZzNOaTh4TlRBM01URTVPRE14TkRVeU5pOHlNREJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiYzY1MDY0MGE5MWZmMmVlODc4ODJlMTg5OTMwOTJhYzU4NDgzNTJmOTBmMDM2ZmVmYmY2NDdhYTg1YjYyODA","altText":"200_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00024efe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI2fGltYWdlL2pwZWd8YURCaEwyZzRZeTh4TlRBM01URTVPRGsyT1RnNE5pOHhNakJmTURJd01EQXdNR1F3TURBeU5HVm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjYWQxN2I3MGIyMzc2M2I4ZTU2N2YwMGZjZTBhM2NjZDg5YWZmZjY5ODg5NWE4YjU4ODAxY2MyMWM5NTY1MzA","altText":"120_0200000d00024efe000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00024efe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDUzNHxpbWFnZS9qcGVnfGFEUXlMMmcxWXk4eE5UQTNNVEU1TmpNME9EUTBOZ3w4MjJiZmJiM2E4YTY4NmY4M2IwMmZkM2JhYWQ4MjkxY2NjMjA4MjlhOWE0NGU4ZTdjY2RmMzZkN2Q5MTNhOGNj","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00024efe000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-778","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-block/p/235-778","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["235-778","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918833028","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":800.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 1-pole; Push-in CAGE CLAMP®; black","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60318297","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}