[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-114/000-008","name":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 14-pole; CAGE CLAMP®; commoning option; dark gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/236-114_000-008","description":"<h2>PCB terminal block, 236 Series, with 5 mm pin spacing</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 236-114/000-008). You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this connector outperforms the competition. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 72.3 x 17 x 14 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect fourteen potentials / fourteen poles using the fourteen clamping points. The dark gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNjcyfGltYWdlL2pwZWd8YURjNUwyZ3pNeTh4TlRBNE9UYzNOekkzT1RBd05nfGU4NjljZDQ0NzExOGU5ZjZkMGJhNzYxYzQzZDQwZjgxYWM5NWY4YThlNGY2ZTkxNWM4ZTFmMDY3ZmQwYmQ5YjE","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14532072_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzgwNHxpbWFnZS9qcGVnfGFESTBMMmcwWVM4eE5UQTRPVGMzT0RneE9URXdNaTh4TkRRd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8MzE0Y2RhZjQ4YTcwYjE1MjRkYjMwYjY5NmRlNDVmZDQ4NDBjY2RlM2VhYTBmNmViOTc3ZDc3OTUyYTM1ZWE4NA","altText":"1440_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTM3NnxpbWFnZS9qcGVnfGFHTTNMMmc1Wmk4eE5UQTRPVGMzT1RJME5UQTROaTh4TWpnd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8YzU3MmU2ZjM4ZWFmNTc2NzZiZDhiNGY2MTc4MWU1Yzk3ZDJhNDIyMWJjODI2MWRiY2E2ODViZDdmOGRmMTY1Nw","altText":"1280_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxNXxpbWFnZS9qcGVnfGFEazFMMmhoT1M4eE5UQTRPVGMzT1RVd056SXpNQzh4TURJMFh6RTBOVE15TURjeVgwUkZMbXB3Wnd8MWUyNmU3MThiMDVkNDk4OWUxMDQ4NDZhNDM3Mjg2YjU1ZWZhNWU4YmFiZTBlNWI4NDhhNDA1N2I1YzNmZTExNQ","altText":"1024_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MnxpbWFnZS9qcGVnfGFERTBMMmhpTVM4eE5UQTRPVGMzT1RjMk9UTTNOQzgzTmpoZk1UUTFNekl3TnpKZlJFVXVhbkJufDEyZDFiZjgyOTc5NzFiMDU2MmEwNjVlYTA3ODU3YzFjN2IxMThlODVhZWIxMDJhZmUyZDAzZmZkMTA4MWE4ZDU","altText":"768_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5OHxpbWFnZS9qcGVnfGFEazVMMmcwWmk4eE5UQTRPVGM0TURBek1UVXhPQzgwT0RCZk1UUTFNekl3TnpKZlJFVXVhbkJufDc2OWNlMGQxZjYwNGNlNTJhYzU1M2FhOGVkMDIxMjUxM2ViMzhhNzBjN2NiYTY2ZWE2Zjc0ZDk1YTU1MjhjMjk","altText":"480_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4MHxpbWFnZS9qcGVnfGFEVTBMMmd4WVM4eE5UQTRPVGM0TVRBME56TXlOaTh4TWpCZk1UUTFNekl3TnpKZlJFVXVhbkJufGVhZTcxMTMyOGQwZmQ5ZmFjYzM2NzY1MTM2NWFmY2FkMzRmYjFjY2UxY2I2ZjA0NzZjMjg5MzQxMjViMjI2ZmU","altText":"120_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14532072_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzgwNHxpbWFnZS9qcGVnfGFESTBMMmcwWVM4eE5UQTRPVGMzT0RneE9URXdNaTh4TkRRd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8MzE0Y2RhZjQ4YTcwYjE1MjRkYjMwYjY5NmRlNDVmZDQ4NDBjY2RlM2VhYTBmNmViOTc3ZDc3OTUyYTM1ZWE4NA","altText":"1440_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTM3NnxpbWFnZS9qcGVnfGFHTTNMMmc1Wmk4eE5UQTRPVGMzT1RJME5UQTROaTh4TWpnd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8YzU3MmU2ZjM4ZWFmNTc2NzZiZDhiNGY2MTc4MWU1Yzk3ZDJhNDIyMWJjODI2MWRiY2E2ODViZDdmOGRmMTY1Nw","altText":"1280_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxNXxpbWFnZS9qcGVnfGFEazFMMmhoT1M4eE5UQTRPVGMzT1RVd056SXpNQzh4TURJMFh6RTBOVE15TURjeVgwUkZMbXB3Wnd8MWUyNmU3MThiMDVkNDk4OWUxMDQ4NDZhNDM3Mjg2YjU1ZWZhNWU4YmFiZTBlNWI4NDhhNDA1N2I1YzNmZTExNQ","altText":"1024_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532072_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MnxpbWFnZS9qcGVnfGFERTBMMmhpTVM4eE5UQTRPVGMzT1RjMk9UTTNOQzgzTmpoZk1UUTFNekl3TnpKZlJFVXVhbkJufDEyZDFiZjgyOTc5NzFiMDU2MmEwNjVlYTA3ODU3YzFjN2IxMThlODVhZWIxMDJhZmUyZDAzZmZkMTA4MWE4ZDU","altText":"768_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532072_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5OHxpbWFnZS9qcGVnfGFEazVMMmcwWmk4eE5UQTRPVGM0TURBek1UVXhPQzgwT0RCZk1UUTFNekl3TnpKZlJFVXVhbkJufDc2OWNlMGQxZjYwNGNlNTJhYzU1M2FhOGVkMDIxMjUxM2ViMzhhNzBjN2NiYTY2ZWE2Zjc0ZDk1YTU1MjhjMjk","altText":"480_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532072_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4MHxpbWFnZS9qcGVnfGFEVTBMMmd4WVM4eE5UQTRPVGM0TVRBME56TXlOaTh4TWpCZk1UUTFNekl3TnpKZlJFVXVhbkJufGVhZTcxMTMyOGQwZmQ5ZmFjYzM2NzY1MTM2NWFmY2FkMzRmYjFjY2UxY2I2ZjA0NzZjMjg5MzQxMjViMjI2ZmU","altText":"120_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532072_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNjcyfGltYWdlL2pwZWd8YURjNUwyZ3pNeTh4TlRBNE9UYzNOekkzT1RBd05nfGU4NjljZDQ0NzExOGU5ZjZkMGJhNzYxYzQzZDQwZjgxYWM5NWY4YThlNGY2ZTkxNWM4ZTFmMDY3ZmQwYmQ5YjE","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532072_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEZGpMMmcxTmk4eE5UQTNOalE0TnpreU1UWTVOQzh4TkRRd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8N2U0NjdjM2Q5YjA5ZGM3YTlmYzRkOTg2YzNkN2E0Y2M1MTE4NjQ1OWIyN2Y4ZGVhMDlmMTRlNzVjMzdiM2FmYQ","altText":"1440_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFHVTFMMmhoTkM4eE5UQTNOalE0T0RFeE9ETXdNaTh4TWpnd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRhMGNhYjllZDE2NjAyODk4NDY0YTA1MjFlM2MwYzJjYzg4NjU3MDBlZWIyMzhlNjhiZmViYWUzMzJmMjAwZg","altText":"1280_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUwM3xpbWFnZS9qcGVnfGFHRTBMMmhoT0M4eE5UQTNOalE0T0RJME9UTTNOQzh4TURJMFh6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8MGNiMzg0MjFiYzg0MDQxNjUyNDQ3OGUzMjYxOTA3ZmQyMTJmZjE0OTUwOWQwMGFkMGFjNWNjYmVmYTViMTdhMw","altText":"1024_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIwOXxpbWFnZS9qcGVnfGFEYzBMMmhoWmk4eE5UQTNOalE0T0RRME5UazRNaTgzTmpoZk1ESXdNREF3TVdZd01EQXhNelExWlRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTEyYWJhOWRhZWNmNWQzOGRlNTlkMTRiNTRiNWQzN2M3ZWQzOTExNjcxYjhjOWY4YWY4MTA2NWJmZTExNzUy","altText":"768_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMyNXxpbWFnZS9qcGVnfGFEbGpMMmhpTmk4eE5UQTNOalE0T0RZM05UTTFPQzgwT0RCZk1ESXdNREF3TVdZd01EQXhNelExWlRBd01ERXdNR0kyWDBSRkxtcHdad3xjY2U5NDgyN2FhNWQ2MzU5MzIwMWU2MzEyMmViZWQ1NGVkNzgyMmNhYTg2MzQ4NjE4ZDlmZThhNDgzMWMxODVm","altText":"480_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURsaUwyaGxPUzh4TlRBM05qUTRPVE01TmpJMU5DOHhNakJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA1NmNiN2NmZDhiZGU3NzZiZDIwODI5MWVmN2NiNGQ5NDMyNzYyNTk5ZDIzZjJkOTdmYjc1M2FjZDQ1YTFhMGY","altText":"120_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzMyMDN8aW1hZ2UvanBlZ3xhREJrTDJnelppOHhOVEEzTmpRNE56STJOak16TkF8MGVlODY5MDRhMTdkNDdhZDM4NDVhYzMyNzc0NzU0ZGY1MjAxMTVlMGFmNjhiYTQzMDk4ODEwMTE3YmExZDFhMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzgwNHxpbWFnZS9qcGVnfGFESTBMMmcwWVM4eE5UQTRPVGMzT0RneE9URXdNaTh4TkRRd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8MzE0Y2RhZjQ4YTcwYjE1MjRkYjMwYjY5NmRlNDVmZDQ4NDBjY2RlM2VhYTBmNmViOTc3ZDc3OTUyYTM1ZWE4NA","altText":"1440_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTM3NnxpbWFnZS9qcGVnfGFHTTNMMmc1Wmk4eE5UQTRPVGMzT1RJME5UQTROaTh4TWpnd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8YzU3MmU2ZjM4ZWFmNTc2NzZiZDhiNGY2MTc4MWU1Yzk3ZDJhNDIyMWJjODI2MWRiY2E2ODViZDdmOGRmMTY1Nw","altText":"1280_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxNXxpbWFnZS9qcGVnfGFEazFMMmhoT1M4eE5UQTRPVGMzT1RVd056SXpNQzh4TURJMFh6RTBOVE15TURjeVgwUkZMbXB3Wnd8MWUyNmU3MThiMDVkNDk4OWUxMDQ4NDZhNDM3Mjg2YjU1ZWZhNWU4YmFiZTBlNWI4NDhhNDA1N2I1YzNmZTExNQ","altText":"1024_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532072_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MnxpbWFnZS9qcGVnfGFERTBMMmhpTVM4eE5UQTRPVGMzT1RjMk9UTTNOQzgzTmpoZk1UUTFNekl3TnpKZlJFVXVhbkJufDEyZDFiZjgyOTc5NzFiMDU2MmEwNjVlYTA3ODU3YzFjN2IxMThlODVhZWIxMDJhZmUyZDAzZmZkMTA4MWE4ZDU","altText":"768_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532072_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5OHxpbWFnZS9qcGVnfGFEazVMMmcwWmk4eE5UQTRPVGM0TURBek1UVXhPQzgwT0RCZk1UUTFNekl3TnpKZlJFVXVhbkJufDc2OWNlMGQxZjYwNGNlNTJhYzU1M2FhOGVkMDIxMjUxM2ViMzhhNzBjN2NiYTY2ZWE2Zjc0ZDk1YTU1MjhjMjk","altText":"480_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532072_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4MHxpbWFnZS9qcGVnfGFEVTBMMmd4WVM4eE5UQTRPVGM0TVRBME56TXlOaTh4TWpCZk1UUTFNekl3TnpKZlJFVXVhbkJufGVhZTcxMTMyOGQwZmQ5ZmFjYzM2NzY1MTM2NWFmY2FkMzRmYjFjY2UxY2I2ZjA0NzZjMjg5MzQxMjViMjI2ZmU","altText":"120_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532072_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNjcyfGltYWdlL2pwZWd8YURjNUwyZ3pNeTh4TlRBNE9UYzNOekkzT1RBd05nfGU4NjljZDQ0NzExOGU5ZjZkMGJhNzYxYzQzZDQwZjgxYWM5NWY4YThlNGY2ZTkxNWM4ZTFmMDY3ZmQwYmQ5YjE","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532072_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEWmtMMmcxTUM4eE5UQTNOalE0TnpjNU1EWXlNaTh5TURBd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ODdmMzQwNmU0ODE3Njc5YjE3NDdlMWMzODc2MTM2ZWY4YTg3NGFmZWRmNTU2ZjYyNTdlZmQ3Mzc5MGFhODdhMQ","altText":"2000_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFEZGpMMmcxTmk4eE5UQTNOalE0TnpreU1UWTVOQzh4TkRRd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8N2U0NjdjM2Q5YjA5ZGM3YTlmYzRkOTg2YzNkN2E0Y2M1MTE4NjQ1OWIyN2Y4ZGVhMDlmMTRlNzVjMzdiM2FmYQ","altText":"1440_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODY1NXxpbWFnZS9qcGVnfGFHVTFMMmhoTkM4eE5UQTNOalE0T0RFeE9ETXdNaTh4TWpnd1h6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWRhMGNhYjllZDE2NjAyODk4NDY0YTA1MjFlM2MwYzJjYzg4NjU3MDBlZWIyMzhlNjhiZmViYWUzMzJmMjAwZg","altText":"1280_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODUwM3xpbWFnZS9qcGVnfGFHRTBMMmhoT0M4eE5UQTNOalE0T0RJME9UTTNOQzh4TURJMFh6QXlNREF3TURGbU1EQXdNVE0wTldVd01EQXhNREJpTmw5RVJTNXFjR2N8MGNiMzg0MjFiYzg0MDQxNjUyNDQ3OGUzMjYxOTA3ZmQyMTJmZjE0OTUwOWQwMGFkMGFjNWNjYmVmYTViMTdhMw","altText":"1024_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIwOXxpbWFnZS9qcGVnfGFEYzBMMmhoWmk4eE5UQTNOalE0T0RRME5UazRNaTgzTmpoZk1ESXdNREF3TVdZd01EQXhNelExWlRBd01ERXdNR0kyWDBSRkxtcHdad3xmOTEyYWJhOWRhZWNmNWQzOGRlNTlkMTRiNTRiNWQzN2M3ZWQzOTExNjcxYjhjOWY4YWY4MTA2NWJmZTExNzUy","altText":"768_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMyNXxpbWFnZS9qcGVnfGFEbGpMMmhpTmk4eE5UQTNOalE0T0RZM05UTTFPQzgwT0RCZk1ESXdNREF3TVdZd01EQXhNelExWlRBd01ERXdNR0kyWDBSRkxtcHdad3xjY2U5NDgyN2FhNWQ2MzU5MzIwMWU2MzEyMmViZWQ1NGVkNzgyMmNhYTg2MzQ4NjE4ZDlmZThhNDgzMWMxODVm","altText":"480_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA2fGltYWdlL2pwZWd8YUdGaUwyaGlZeTh4TlRBM05qUTRPRGd3TmpRek1DOHlNREJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwMGI5NjkwNmQwODhhNWJmYWY1MWU1YjcwMWMyNDRhNWZjNTYyYjhkNDMyZGNiYWIwODJmMzM2MGIwNzBiOTI","altText":"200_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001f0001345e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURsaUwyaGxPUzh4TlRBM05qUTRPVE01TmpJMU5DOHhNakJmTURJd01EQXdNV1l3TURBeE16UTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA1NmNiN2NmZDhiZGU3NzZiZDIwODI5MWVmN2NiNGQ5NDMyNzYyNTk5ZDIzZjJkOTdmYjc1M2FjZDQ1YTFhMGY","altText":"120_0200001f0001345e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001f0001345e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzMyMDN8aW1hZ2UvanBlZ3xhREJrTDJnelppOHhOVEEzTmpRNE56STJOak16TkF8MGVlODY5MDRhMTdkNDdhZDM4NDVhYzMyNzc0NzU0ZGY1MjAxMTVlMGFmNjhiYTQzMDk4ODEwMTE3YmExZDFhMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001f0001345e000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-114/000-008","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/236-114_000-008","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","236-114/000-008"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821760863","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 14-pole; CAGE CLAMP®; commoning option; dark gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51282395","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0002.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoak1TOW9OMk12TVRBME1qa3pPVFk1TVRBeE1UQXVjRzVufGVjZDRiNWQ3YTEyYjQzY2FhMDhiYzBiNTA4M2ZhYTFlM2JkMDllOWRhOTQ4YmUxOGRkZGE2NTIyODg5OTVkZjg","altText":"dark grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}