{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 3-pole; CAGE CLAMP®; in tape-and-reel packaging; commoning option; 2,50 mm²; black", "description" : "<ul><li>PCB terminal strips made of high-temperature resistant plastic are suitable for SMT reflow soldering</li><li>Double solder pins for high mechanical stability</li></ul>", "mpn" : "236-403/334-604/997-405", "sku" : "236-403/334-604/997-405", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YURkbEwyZ3pZaTh4TkRBd01qRXpOVEV6T0RNek5DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDk2OWZhN2E3MmFmOTVlMzkwOTBlMDQ3Y2VmNWI2NjMyMDNjYTI3YWU3MDM2ODgyZjZmMTY3Y2M1ZDU1Y2FmYzY", "gtin13" : "4050821321996", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/global/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-additional-suction-pad-in-tape-and-reel-packaging-acc--to-iec-60286-3/p/236-403_334-604_997-405" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 236-403/334-604/997-405

THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 3-pole; CAGE CLAMP®; in tape-and-reel packaging; commoning option; 2,50 mm²; black

Item no. 236-403/334-604/997-405
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 140 Piece
Item no. 236-403/334-604/997-405
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 140 Piece