[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-405/334-604","name":"THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 5-pole; CAGE CLAMP®; commoning option; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/236-405_334-604","description":"<h2>PCB terminal block, 236 Series, 45 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 236-405/334-604) streamlines wire connections, making them both quick and easy. It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 27.3 x 16.6 x 14 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and five clamping points for connecting five potentials / 5 poles. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the black housing is made of polyamide (PA46) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THR is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 45° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 3.6 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTk2MDZ8aW1hZ2UvanBlZ3xhR0poTDJobU5pOHhOVEEyTkRnMU1UWXhNVFkzT0F8NzBjY2FmYjAxNmIxY2Y5MjczMjkyNTJjZWIzMGFlNTQ5MWFlYTdmYmZjOTczYWI5ODlkMmRmZTE2Y2I3YmQ2Mw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEY3pMMmc0Wmk4eE5UQTJORGcxTWpVNU5EY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8MmJjNjdiZjc3ZmQ5MzE4NDZhZTA1NTZkZTBlYWM5ZDYyOTU3ZmNiYjRmNzM3YmMxNTFjMTRjYmUxZGI0ZDczNw","altText":"1440_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEQmtMMmc0T1M4eE5UQTJORGcxTWpjMU9EVTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NWM5OTIyOTk3YmNlZGFhNzgyZDc1NDE2NWZmMTE3MDFlOWEzN2YzNDczYzFhMDA4ZjRmYTQ1MGMzMjg5M2I1OA","altText":"1280_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFETmpMMmc0TWk4eE5UQTJORGcxTWprMU5URTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NjkwZWRkMzczZDg2Y2M2ODFkYzY3YzVmODcxOTYxMzA0YTlmOWQ3ZTY2NzYzMGRkOTgyNmMwN2UwMGIzNzk3OQ","altText":"1024_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcyNHxpbWFnZS9qcGVnfGFEWTVMMmd6TXk4eE5UQTJORGcxTXpFNE5EVTBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaREJsTURBd01ERXdNR0kyWDBSRkxtcHdad3xiNzA2MTZkNDY2MTdjODJmNzA3NWI2YzlmNWFkZDg3MzRjMWQ0ZGMyNGU0MjNlZDk1ZmIzYjA3ZWIyZTFmZjg1","altText":"768_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwN3xpbWFnZS9qcGVnfGFEVmhMMmd5WkM4eE5UQTJORGcxTXpNeE5UWXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaREJsTURBd01ERXdNR0kyWDBSRkxtcHdad3xjMWRhZDM2ZDRmOTY0MWUyZmJhYTdjNWQ3N2U4ZmQ5ZjIyMGE3NWM5ZjczMmU2NjM2NzU1ZThmMjk1Yjg2MTQw","altText":"480_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI5fGltYWdlL2pwZWd8YUdFMEwyZ3hZaTh4TlRBMk5EZzFNemczTWpZM01DOHhNakJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fDE4NDdkNzI3MzRmNjEwZTdjODgyYzY2NjliMzc2YmJlMDFhYTk1MDA3ZjczZGIxYTJhNDA0Y2NiZDk0Y2RkZTY","altText":"120_0200000d0002d0e0000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEY3pMMmc0Wmk4eE5UQTJORGcxTWpVNU5EY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8MmJjNjdiZjc3ZmQ5MzE4NDZhZTA1NTZkZTBlYWM5ZDYyOTU3ZmNiYjRmNzM3YmMxNTFjMTRjYmUxZGI0ZDczNw","altText":"1440_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEQmtMMmc0T1M4eE5UQTJORGcxTWpjMU9EVTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NWM5OTIyOTk3YmNlZGFhNzgyZDc1NDE2NWZmMTE3MDFlOWEzN2YzNDczYzFhMDA4ZjRmYTQ1MGMzMjg5M2I1OA","altText":"1280_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFETmpMMmc0TWk4eE5UQTJORGcxTWprMU5URTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NjkwZWRkMzczZDg2Y2M2ODFkYzY3YzVmODcxOTYxMzA0YTlmOWQ3ZTY2NzYzMGRkOTgyNmMwN2UwMGIzNzk3OQ","altText":"1024_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcyNHxpbWFnZS9qcGVnfGFEWTVMMmd6TXk4eE5UQTJORGcxTXpFNE5EVTBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaREJsTURBd01ERXdNR0kyWDBSRkxtcHdad3xiNzA2MTZkNDY2MTdjODJmNzA3NWI2YzlmNWFkZDg3MzRjMWQ0ZGMyNGU0MjNlZDk1ZmIzYjA3ZWIyZTFmZjg1","altText":"768_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwN3xpbWFnZS9qcGVnfGFEVmhMMmd5WkM4eE5UQTJORGcxTXpNeE5UWXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaREJsTURBd01ERXdNR0kyWDBSRkxtcHdad3xjMWRhZDM2ZDRmOTY0MWUyZmJhYTdjNWQ3N2U4ZmQ5ZjIyMGE3NWM5ZjczMmU2NjM2NzU1ZThmMjk1Yjg2MTQw","altText":"480_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI5fGltYWdlL2pwZWd8YUdFMEwyZ3hZaTh4TlRBMk5EZzFNemczTWpZM01DOHhNakJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fDE4NDdkNzI3MzRmNjEwZTdjODgyYzY2NjliMzc2YmJlMDFhYTk1MDA3ZjczZGIxYTJhNDA0Y2NiZDk0Y2RkZTY","altText":"120_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTk2MDZ8aW1hZ2UvanBlZ3xhR0poTDJobU5pOHhOVEEyTkRnMU1UWXhNVFkzT0F8NzBjY2FmYjAxNmIxY2Y5MjczMjkyNTJjZWIzMGFlNTQ5MWFlYTdmYmZjOTczYWI5ODlkMmRmZTE2Y2I3YmQ2Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHSXdMMmc1Wmk4eE5UQTRNREF5T1RrM09EWTFOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8NzRmZjVlZDA0YjM5ZDQ3NWExM2ZkNmZlOWRjMzliYTI1Zjk4OTFlNzJiYmMxOTFkMWJjYjQ4MzRkNjZkYTU1NA","altText":"1440_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTRNREF6TURJME1EYzVPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY5ZjIwOTRmZjE0ZDM1ZGUwNWUyYTIwYTFhOTgxM2I4ZDQwYzU0MjAzYWU2MzYxM2RkZjYxN2E5NzFlM2M3MA","altText":"1280_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA5MHxpbWFnZS9qcGVnfGFEQTNMMmcyTmk4eE5UQTRNREF6TURRd05EWXpPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8MjliZjQ3Y2QwOGIxMWYzN2U4OWZiYjhmOTkxZDVkYzUyMWU2ODgwZTkyZmNhMjMyZmEzZGUyYmIxNGE1ZmRhMw","altText":"1024_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTExMHxpbWFnZS9qcGVnfGFHTTNMMmcyT1M4eE5UQTRNREF6TURVek5UY3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3w1NGNjZjgxNGExYThkMzQ3MzdiMzBiOGE1NGM3YTEyNjUyZjljZmZjNWJiMGU4ZTQ3ZDJlMjA2ODhiOWRhMzEx","altText":"768_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0OHxpbWFnZS9qcGVnfGFHVmxMMmczTUM4eE5UQTRNREF6TURjMk5UQTROaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTdkZWMzMzg0ZWEzZjZmMzRkOTNhNTA2YzRkOGRjZDQyNDQ4Y2RmN2I4YmVmZWYxY2ExNjY3Yzg3ZDMzM2Ez","altText":"480_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURGbUwyaGtOQzh4TlRBNE1EQXpNVFU0TkRJNE5pOHhNakJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjMzMWMyNDg1ZDYwODhkZDlkNjQ0MjhiOGU3OTQzZjJlNjc5Y2E5MzFkMmNhYTQxM2ZjZDZjZjVkNjMzNDI","altText":"120_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjg1ODh8aW1hZ2UvanBlZ3xhRE0wTDJoaVpTOHhOVEE0TURBeU9UQTVNemt4T0F8OGZmMDg3MTFkZDI4NzJjZTZhNDNmYTMzODRkYThlMGZiMDVjZjY5MjBjNmExNjM1ZGU5MjJmODMwZDM2NjM5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEUXpMMmc1Tmk4eE5UQTJORGcxTWpNNU9ERXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8YjI0NGYzZjhjYmU2ZGZmOTYyZTVhOGUxNzRiM2MxNWMzMDU1MTc2MjQ5OWViZTYzZWI5MTVkNzUzMTA4MmQ3Yg","altText":"2000_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEY3pMMmc0Wmk4eE5UQTJORGcxTWpVNU5EY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8MmJjNjdiZjc3ZmQ5MzE4NDZhZTA1NTZkZTBlYWM5ZDYyOTU3ZmNiYjRmNzM3YmMxNTFjMTRjYmUxZGI0ZDczNw","altText":"1440_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFEQmtMMmc0T1M4eE5UQTJORGcxTWpjMU9EVTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NWM5OTIyOTk3YmNlZGFhNzgyZDc1NDE2NWZmMTE3MDFlOWEzN2YzNDczYzFhMDA4ZjRmYTQ1MGMzMjg5M2I1OA","altText":"1280_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODY0M3xpbWFnZS9qcGVnfGFETmpMMmc0TWk4eE5UQTJORGcxTWprMU5URTJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVF3WlRBd01EQXhNREJpTmw5RVJTNXFjR2N8NjkwZWRkMzczZDg2Y2M2ODFkYzY3YzVmODcxOTYxMzA0YTlmOWQ3ZTY2NzYzMGRkOTgyNmMwN2UwMGIzNzk3OQ","altText":"1024_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcyNHxpbWFnZS9qcGVnfGFEWTVMMmd6TXk4eE5UQTJORGcxTXpFNE5EVTBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlaREJsTURBd01ERXdNR0kyWDBSRkxtcHdad3xiNzA2MTZkNDY2MTdjODJmNzA3NWI2YzlmNWFkZDg3MzRjMWQ0ZGMyNGU0MjNlZDk1ZmIzYjA3ZWIyZTFmZjg1","altText":"768_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwN3xpbWFnZS9qcGVnfGFEVmhMMmd5WkM4eE5UQTJORGcxTXpNeE5UWXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXlaREJsTURBd01ERXdNR0kyWDBSRkxtcHdad3xjMWRhZDM2ZDRmOTY0MWUyZmJhYTdjNWQ3N2U4ZmQ5ZjIyMGE3NWM5ZjczMmU2NjM2NzU1ZThmMjk1Yjg2MTQw","altText":"480_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc4fGltYWdlL2pwZWd8YURRMEwyZ3lPUzh4TlRBMk5EZzFNelEzT1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fGU4MTViOGI2YTE2YjFkODUwNGUyZjM3NjgzMmQxZDg3ODhhMjY2NmZmNzFmNmU3ZmQxZGU4OWNjZGFjMTZlYTk","altText":"200_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002d0e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI5fGltYWdlL2pwZWd8YUdFMEwyZ3hZaTh4TlRBMk5EZzFNemczTWpZM01DOHhNakJmTURJd01EQXdNR1F3TURBeVpEQmxNREF3TURFd01HSTJYMFJGTG1wd1p3fDE4NDdkNzI3MzRmNjEwZTdjODgyYzY2NjliMzc2YmJlMDFhYTk1MDA3ZjczZGIxYTJhNDA0Y2NiZDk0Y2RkZTY","altText":"120_0200000d0002d0e0000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTk2MDZ8aW1hZ2UvanBlZ3xhR0poTDJobU5pOHhOVEEyTkRnMU1UWXhNVFkzT0F8NzBjY2FmYjAxNmIxY2Y5MjczMjkyNTJjZWIzMGFlNTQ5MWFlYTdmYmZjOTczYWI5ODlkMmRmZTE2Y2I3YmQ2Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002d0e0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHSXdMMmc1Wmk4eE5UQTRNREF5T1RrM09EWTFOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8NzRmZjVlZDA0YjM5ZDQ3NWExM2ZkNmZlOWRjMzliYTI1Zjk4OTFlNzJiYmMxOTFkMWJjYjQ4MzRkNjZkYTU1NA","altText":"1440_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTRNREF6TURJME1EYzVPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY5ZjIwOTRmZjE0ZDM1ZGUwNWUyYTIwYTFhOTgxM2I4ZDQwYzU0MjAzYWU2MzYxM2RkZjYxN2E5NzFlM2M3MA","altText":"1280_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA5MHxpbWFnZS9qcGVnfGFEQTNMMmcyTmk4eE5UQTRNREF6TURRd05EWXpPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8MjliZjQ3Y2QwOGIxMWYzN2U4OWZiYjhmOTkxZDVkYzUyMWU2ODgwZTkyZmNhMjMyZmEzZGUyYmIxNGE1ZmRhMw","altText":"1024_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTExMHxpbWFnZS9qcGVnfGFHTTNMMmcyT1M4eE5UQTRNREF6TURVek5UY3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3w1NGNjZjgxNGExYThkMzQ3MzdiMzBiOGE1NGM3YTEyNjUyZjljZmZjNWJiMGU4ZTQ3ZDJlMjA2ODhiOWRhMzEx","altText":"768_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0OHxpbWFnZS9qcGVnfGFHVmxMMmczTUM4eE5UQTRNREF6TURjMk5UQTROaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTdkZWMzMzg0ZWEzZjZmMzRkOTNhNTA2YzRkOGRjZDQyNDQ4Y2RmN2I4YmVmZWYxY2ExNjY3Yzg3ZDMzM2Ez","altText":"480_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURGbUwyaGtOQzh4TlRBNE1EQXpNVFU0TkRJNE5pOHhNakJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjMzMWMyNDg1ZDYwODhkZDlkNjQ0MjhiOGU3OTQzZjJlNjc5Y2E5MzFkMmNhYTQxM2ZjZDZjZjVkNjMzNDI","altText":"120_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjg1ODh8aW1hZ2UvanBlZ3xhRE0wTDJoaVpTOHhOVEE0TURBeU9UQTVNemt4T0F8OGZmMDg3MTFkZDI4NzJjZTZhNDNmYTMzODRkYThlMGZiMDVjZjY5MjBjNmExNjM1ZGU5MjJmODMwZDM2NjM5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002baef000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-405/334-604","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/236-405_334-604","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","236-405/334-604"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918769686","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":45.0,"numberPackageUnits":180.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 5-pole; CAGE CLAMP®; commoning option; black","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51144681","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}