Item no. 236-436/332-009/999-950
PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 36-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.3 mm
L = (pole no. x pin spacing) + 2.3 mm
![120_0200000d0002ceac000100b6_DE 120_0200000d0002ceac000100b6_DE](/medias/120-0200000d0002ceac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdSbEwyaGlZeTh4TXpjNU5qSTBOakF5T0RNeE9DOHhNakJmTURJd01EQXdNR1F3TURBeVkyVmhZekF3TURFd01HSTJYMFJGTG1wd1p3fGNkYTNmY2U2MTM0OTllNmVjZTQzYWI3NjNjYzljYjdmNmUzYjgyYmQwYzhhYTE0YTk2YWM3YmYxZjJmMWNjZjE)
![120_0200000f0002eef5000100b6_EN 120_0200000f0002eef5000100b6_EN](/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTUzfGltYWdlL2pwZWd8YURnMkwyaG1NaTh4TXprNU1qSTNPRE01TWpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDEzMTFlNTE1MTA5ZDI1ZDdkMTJiZjliODRjMjAxNTk3YzA1MDA0NzVhMDdiMDFmNGJkMWFlNmQzM2I1ODVhZWQ)
![120_0200001e0002b93f000100b6_DE 120_0200001e0002b93f000100b6_DE](/medias/120-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg1fGltYWdlL2pwZWd8YURZMkwyaGhOaTh4TkRRNU9EWXhNak0zT1RZM09DOHhNakJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5Zjk5ZDE3ZTkwMjM5NWU4Mzk1ZmVlM2ZkMTIzZTUzZjljNjA0YTRkM2YyNWQxNTdiNTQwM2EzNGQ3NzhlYTU)
Item no. 236-436/332-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 236-436/332-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request