Item no. 236-612/332-009/999-950
PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 12-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.3 mm
L = (pole no. x pin spacing) + 2.3 mm
![120_0200000d0002cfc6000100b6_DE 120_0200000d0002cfc6000100b6_DE](/medias/120-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURJeEwyZzFNQzh4TXpjNU9USTROall3TXpnd05pOHhNakJmTURJd01EQXdNR1F3TURBeVkyWmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDE3NDkwZGQxMWUyZDBiZmE2MmZiNmZmMTNiN2VjNjIwY2M0YzFjODkxNjM1YjZkODdiNTE2YzMxNjc2ZTNkNzI)
![120_0200000f0002eef5000100b6_EN 120_0200000f0002eef5000100b6_EN](/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTUzfGltYWdlL2pwZWd8YURnMkwyaG1NaTh4TXprNU1qSTNPRE01TWpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDEzMTFlNTE1MTA5ZDI1ZDdkMTJiZjliODRjMjAxNTk3YzA1MDA0NzVhMDdiMDFmNGJkMWFlNmQzM2I1ODVhZWQ)
![120_0200001e0002ba5f000100b6_DE 120_0200001e0002ba5f000100b6_DE](/medias/120-0200001e0002ba5f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YURReEwyZzVaQzh4TkRRNU9EWXhOVFV5TlRRd05pOHhNakJmTURJd01EQXdNV1V3TURBeVltRTFaakF3TURFd01HSTJYMFJGTG1wd1p3fDhlYjc4Njk4M2I3NmQyMTEwNTJmYTVkZDFjY2UxMWI1OWE2MGM0ZGZhMDAzNjZiYWRiZjg5NTk1YmJjYzU2ZDY)
Item no. 236-612/332-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 236-612/332-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request