[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-763/999-950","name":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-ex-e-ii-pcb-terminal-block/p/236-763_999-950","description":"<h2>PCB terminal block, 236 Series, light gray</h2><br/><br/>This PCB terminal block (item number 236-763/999-950) is designed for easy and secure connections. It is ideal for custom installations with different mounting types. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 12.2 x 17 x 14 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The light gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins are organized within the terminal block (in-line) and are 0.7 x 0.7 mm and 5.5 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjg1NTh8aW1hZ2UvanBlZ3xhRGhoTDJobE9DOHhOVEEyTkRVd05URTFOVFl4TkF8ZmU4ZjgyNTNhOGIxMGNhMmFhZGVkMWZhOTUxNDc5ZmYyZGZkOTI5MmQzNzVmNWU4NjMyZTA0NzFjZDY3YmY2Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFHTTJMMmhqWkM4eE5UQTJORFV3TlRrd09USTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q5YWQ0ODFjMmFlNjQzNTFmMzA1YjAwYTk2OTQ4Y2Y3ZjcyY2YyNDg3YzJkNjVlMWZkMDJiOTE0NTkyYjhhNw","altText":"1440_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEQTFMMmhqWkM4eE5UQTJORFV3TlRrM05EZ3hOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NzYwMWJhNTk1NzNjYzE4NmYyMWQ1NjZkZWVkNzNkNDU0M2M3YzcyNTZkOWI3NzhlZmU5NWJlMTAxM2YwOWQ4Mg","altText":"1280_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEZzVMMmczWlM4eE5UQTJORFV3TmpFM01UUXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODYwZGVkZGIyMDc3NTlhMjgzOWRmOTA4MDNhOGQwNDY1ZTg3MWU4ODRmMzhmOGEyMTBiNmU5YjNlZTE1MGNjYw","altText":"1024_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEZGhMMmczT0M4eE5UQTJORFV3TmpNd01qUTVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlV4WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwMzkzNWM4NDIwNTVkZDgzOGI0OTQ3OTcyZmQ2Mzc2MmJlYmEwNTk3YjY3OWUxNjk5NmU5NDk3OTM3NTM3N2Ri","altText":"768_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1MnxpbWFnZS9qcGVnfGFEQmtMMmczTkM4eE5UQTJORFV3TmpRNU9URXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlV4WmpBd01ERXdNR0kyWDBSRkxtcHdad3xmODhmZGM1YTkyNDFmNzVlZGRjZmE5NzMyMWUzM2VlMTllNDdlZjc1YWYwY2RjOTk5MTYzNDU0MTBkNDEzM2E5","altText":"480_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTMyfGltYWdlL2pwZWd8YURNekwyZ3hNUzh4TlRBMk5EVXdOekk0TlRVek5DOHhNakJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDlkZWNhZmQyOTBjMWVjMWFmZDRkN2Y2NjkwYjFkNDZhZWNlY2ZmOTg4M2UxODVmYmIxMWFmNjkyOTJiYmVlZDE","altText":"120_0200000d0002ce1f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFHTTJMMmhqWkM4eE5UQTJORFV3TlRrd09USTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q5YWQ0ODFjMmFlNjQzNTFmMzA1YjAwYTk2OTQ4Y2Y3ZjcyY2YyNDg3YzJkNjVlMWZkMDJiOTE0NTkyYjhhNw","altText":"1440_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEQTFMMmhqWkM4eE5UQTJORFV3TlRrM05EZ3hOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NzYwMWJhNTk1NzNjYzE4NmYyMWQ1NjZkZWVkNzNkNDU0M2M3YzcyNTZkOWI3NzhlZmU5NWJlMTAxM2YwOWQ4Mg","altText":"1280_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEZzVMMmczWlM4eE5UQTJORFV3TmpFM01UUXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODYwZGVkZGIyMDc3NTlhMjgzOWRmOTA4MDNhOGQwNDY1ZTg3MWU4ODRmMzhmOGEyMTBiNmU5YjNlZTE1MGNjYw","altText":"1024_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEZGhMMmczT0M4eE5UQTJORFV3TmpNd01qUTVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlV4WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwMzkzNWM4NDIwNTVkZDgzOGI0OTQ3OTcyZmQ2Mzc2MmJlYmEwNTk3YjY3OWUxNjk5NmU5NDk3OTM3NTM3N2Ri","altText":"768_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1MnxpbWFnZS9qcGVnfGFEQmtMMmczTkM4eE5UQTJORFV3TmpRNU9URXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlV4WmpBd01ERXdNR0kyWDBSRkxtcHdad3xmODhmZGM1YTkyNDFmNzVlZGRjZmE5NzMyMWUzM2VlMTllNDdlZjc1YWYwY2RjOTk5MTYzNDU0MTBkNDEzM2E5","altText":"480_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTMyfGltYWdlL2pwZWd8YURNekwyZ3hNUzh4TlRBMk5EVXdOekk0TlRVek5DOHhNakJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDlkZWNhZmQyOTBjMWVjMWFmZDRkN2Y2NjkwYjFkNDZhZWNlY2ZmOTg4M2UxODVmYmIxMWFmNjkyOTJiYmVlZDE","altText":"120_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjg1NTh8aW1hZ2UvanBlZ3xhRGhoTDJobE9DOHhOVEEyTkRVd05URTFOVFl4TkF8ZmU4ZjgyNTNhOGIxMGNhMmFhZGVkMWZhOTUxNDc5ZmYyZGZkOTI5MmQzNzVmNWU4NjMyZTA0NzFjZDY3YmY2Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzfGltYWdlL2pwZWd8YUdJNEwyaGpNeTh4TlRBM01USTBOems1TURneE5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDIxMzRlOTNkNzA5NTJlNTdjZWJiMDNhNjk5NDRkZTQ3MTM0YzQyMzNhZTU2NzBiN2EzMDhkOGYzOThkNGE1MGM","altText":"200_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzfGltYWdlL2pwZWd8YUdJNEwyaGpNeTh4TlRBM01USTBOems1TURneE5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDIxMzRlOTNkNzA5NTJlNTdjZWJiMDNhNjk5NDRkZTQ3MTM0YzQyMzNhZTU2NzBiN2EzMDhkOGYzOThkNGE1MGM","altText":"200_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHTTJMMmhrTlM4eE5UQTNNVEkwTnpRd01EazVNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjE2YTA5YTg0ODM3Zjk2M2ZhM2E4ZTJhMWEwZmRiOTYwN2JkMzc4YWUxNTUxZjNmZTVjMjkzY2MyMTliNzdlYQ","altText":"1440_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFEVTVMMmhrTVM4eE5UQTNNVEkwTnpVNU56VTVPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8M2FlMzQ2NmUwNGVmNjFhOGViMmRhZDQ0YTQ4ZmEwY2M3ZDFiZjI4MDE3NjdjMTJjY2Y1MGM5MjEzZmQ1ZGUyZg","altText":"1280_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFEUTNMMmhqWlM4eE5UQTNNVEkwTnpZMk16RXpOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjRiMjU4ZTcyOTU0YTkzYTYwZjAyNTM2NmU3MTcyOTcwYTNhMzhlY2E5YmY0OTI2OGZhZWQzOGM0NGEwZmU5Nw","altText":"1024_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFEUmhMMmhqWWk4eE5UQTNNVEkwTnpjeU9EWTNNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZamhoWmpBd01ERXdNR0kyWDBSRkxtcHdad3xiYjllMGU2MWRlZjkxN2VmNzA4NjA3ZmQyMTI2ZTVmZGQ4ZTYxZjk1ZjYxMGU4MTE1MjU4NDY0NjE2ZGM2OThl","altText":"768_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1OHxpbWFnZS9qcGVnfGFEaGhMMmhqTnk4eE5UQTNNVEkwTnpnMU9UYzBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamhoWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4ODI0ZWI3YTQzYzVkNTcyMjA0ZTBmY2I5YWE4YzRmNWM2OWQwZmIzZDMzNzY1N2ZjMTJmZTI2OGM5MDBkMjhh","altText":"480_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzfGltYWdlL2pwZWd8YUdJNEwyaGpNeTh4TlRBM01USTBOems1TURneE5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDIxMzRlOTNkNzA5NTJlNTdjZWJiMDNhNjk5NDRkZTQ3MTM0YzQyMzNhZTU2NzBiN2EzMDhkOGYzOThkNGE1MGM","altText":"200_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdVM0wyZzNNUzh4TlRBM01USTBPREk0TlRjeU5pOHhNakJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fGJjYWMyMTQ1ZDU2YzgyMWQ0MmM1MTI3ZjAxMDVkMzQ1NWE1ODcxZDhmZWJmNDUyMzY2MGE4NDUwNGIwZWNiNjU","altText":"120_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODMxMHxpbWFnZS9qcGVnfGFHWmpMMmhsTWk4eE5UQTNNVEkwTnpBME1EVTBNZ3xmZjViMWFjOGIwODNkZjIwYjk4MzUzNGY1MGZhMTg2OTJhOTc3NjAwZDhiNmM1ODc1MDUzMTg0MTYxODFmYTAz","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFESmtMMmhrTkM4eE5UQTJORFV3TlRjME5UUXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjU4ZjhiZmZjMzdkOTdkM2RiY2JkMDk2YTE2MzVhYzAwN2ZlOTJiODJlODc2Y2IyNzViMzdkNmJkZWE1Y2Y1YQ","altText":"2000_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFHTTJMMmhqWkM4eE5UQTJORFV3TlRrd09USTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q5YWQ0ODFjMmFlNjQzNTFmMzA1YjAwYTk2OTQ4Y2Y3ZjcyY2YyNDg3YzJkNjVlMWZkMDJiOTE0NTkyYjhhNw","altText":"1440_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEQTFMMmhqWkM4eE5UQTJORFV3TlRrM05EZ3hOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NzYwMWJhNTk1NzNjYzE4NmYyMWQ1NjZkZWVkNzNkNDU0M2M3YzcyNTZkOWI3NzhlZmU5NWJlMTAxM2YwOWQ4Mg","altText":"1280_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEZzVMMmczWlM4eE5UQTJORFV3TmpFM01UUXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbU5sTVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODYwZGVkZGIyMDc3NTlhMjgzOWRmOTA4MDNhOGQwNDY1ZTg3MWU4ODRmMzhmOGEyMTBiNmU5YjNlZTE1MGNjYw","altText":"1024_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgxNXxpbWFnZS9qcGVnfGFEZGhMMmczT0M4eE5UQTJORFV3TmpNd01qUTVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlV4WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwMzkzNWM4NDIwNTVkZDgzOGI0OTQ3OTcyZmQ2Mzc2MmJlYmEwNTk3YjY3OWUxNjk5NmU5NDk3OTM3NTM3N2Ri","altText":"768_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1MnxpbWFnZS9qcGVnfGFEQmtMMmczTkM4eE5UQTJORFV3TmpRNU9URXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlV4WmpBd01ERXdNR0kyWDBSRkxtcHdad3xmODhmZGM1YTkyNDFmNzVlZGRjZmE5NzMyMWUzM2VlMTllNDdlZjc1YWYwY2RjOTk5MTYzNDU0MTBkNDEzM2E5","altText":"480_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YURKaUwyZzJZUzh4TlRBMk5EVXdOamMyTVRJME5pOHlNREJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDhjNDU0YTVkYTAwYjUyY2Y4ZWUxNWNiYjNkZTAzOGQ3YzViNmQ1NTRkMTk3MTEyMWU1NjI1MjBhNzc3ODU4Y2Y","altText":"200_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002ce1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTMyfGltYWdlL2pwZWd8YURNekwyZ3hNUzh4TlRBMk5EVXdOekk0TlRVek5DOHhNakJmTURJd01EQXdNR1F3TURBeVkyVXhaakF3TURFd01HSTJYMFJGTG1wd1p3fDlkZWNhZmQyOTBjMWVjMWFmZDRkN2Y2NjkwYjFkNDZhZWNlY2ZmOTg4M2UxODVmYmIxMWFmNjkyOTJiYmVlZDE","altText":"120_0200000d0002ce1f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjg1NTh8aW1hZ2UvanBlZ3xhRGhoTDJobE9DOHhOVEEyTkRVd05URTFOVFl4TkF8ZmU4ZjgyNTNhOGIxMGNhMmFhZGVkMWZhOTUxNDc5ZmYyZGZkOTI5MmQzNzVmNWU4NjMyZTA0NzFjZDY3YmY2Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002ce1f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzfGltYWdlL2pwZWd8YUdJNEwyaGpNeTh4TlRBM01USTBOems1TURneE5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDIxMzRlOTNkNzA5NTJlNTdjZWJiMDNhNjk5NDRkZTQ3MTM0YzQyMzNhZTU2NzBiN2EzMDhkOGYzOThkNGE1MGM","altText":"200_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzfGltYWdlL2pwZWd8YUdJNEwyaGpNeTh4TlRBM01USTBOems1TURneE5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDIxMzRlOTNkNzA5NTJlNTdjZWJiMDNhNjk5NDRkZTQ3MTM0YzQyMzNhZTU2NzBiN2EzMDhkOGYzOThkNGE1MGM","altText":"200_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHUTNMMmhrT0M4eE5UQTNNVEkwTnpNek5UUTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNlYWY1Mjc1ZmZhYTI3ZDZiNzQ2MDE4ZTk1NTQ4NjQ5YmMzNDE1YTVlMTNlZmVlYmJlZjlkMTczNWE1N2Q0Yg","altText":"2000_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFHTTJMMmhrTlM4eE5UQTNNVEkwTnpRd01EazVNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjE2YTA5YTg0ODM3Zjk2M2ZhM2E4ZTJhMWEwZmRiOTYwN2JkMzc4YWUxNTUxZjNmZTVjMjkzY2MyMTliNzdlYQ","altText":"1440_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFEVTVMMmhrTVM4eE5UQTNNVEkwTnpVNU56VTVPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8M2FlMzQ2NmUwNGVmNjFhOGViMmRhZDQ0YTQ4ZmEwY2M3ZDFiZjI4MDE3NjdjMTJjY2Y1MGM5MjEzZmQ1ZGUyZg","altText":"1280_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFEUTNMMmhqWlM4eE5UQTNNVEkwTnpZMk16RXpOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk0WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjRiMjU4ZTcyOTU0YTkzYTYwZjAyNTM2NmU3MTcyOTcwYTNhMzhlY2E5YmY0OTI2OGZhZWQzOGM0NGEwZmU5Nw","altText":"1024_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM3M3xpbWFnZS9qcGVnfGFEUmhMMmhqWWk4eE5UQTNNVEkwTnpjeU9EWTNNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZamhoWmpBd01ERXdNR0kyWDBSRkxtcHdad3xiYjllMGU2MWRlZjkxN2VmNzA4NjA3ZmQyMTI2ZTVmZGQ4ZTYxZjk1ZjYxMGU4MTE1MjU4NDY0NjE2ZGM2OThl","altText":"768_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU1OHxpbWFnZS9qcGVnfGFEaGhMMmhqTnk4eE5UQTNNVEkwTnpnMU9UYzBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamhoWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4ODI0ZWI3YTQzYzVkNTcyMjA0ZTBmY2I5YWE4YzRmNWM2OWQwZmIzZDMzNzY1N2ZjMTJmZTI2OGM5MDBkMjhh","altText":"480_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgzfGltYWdlL2pwZWd8YUdJNEwyaGpNeTh4TlRBM01USTBOems1TURneE5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDIxMzRlOTNkNzA5NTJlNTdjZWJiMDNhNjk5NDRkZTQ3MTM0YzQyMzNhZTU2NzBiN2EzMDhkOGYzOThkNGE1MGM","altText":"200_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b8af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YUdVM0wyZzNNUzh4TlRBM01USTBPREk0TlRjeU5pOHhNakJmTURJd01EQXdNV1V3TURBeVlqaGhaakF3TURFd01HSTJYMFJGTG1wd1p3fGJjYWMyMTQ1ZDU2YzgyMWQ0MmM1MTI3ZjAxMDVkMzQ1NWE1ODcxZDhmZWJmNDUyMzY2MGE4NDUwNGIwZWNiNjU","altText":"120_0200001e0002b8af000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b8af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODMxMHxpbWFnZS9qcGVnfGFHWmpMMmhsTWk4eE5UQTNNVEkwTnpBME1EVTBNZ3xmZjViMWFjOGIwODNkZjIwYjk4MzUzNGY1MGZhMTg2OTJhOTc3NjAwZDhiNmM1ODc1MDUzMTg0MTYxODFmYTAz","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b8af000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-763/999-950","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-ex-e-ii-pcb-terminal-block/p/236-763_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","236-763/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918774888","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":300.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51145197","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}