[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"237-113","name":"PCB terminal block; 2.5 mm²; Pin spacing 10 mm; 2-pole; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-terminal-block/p/237-113","description":"<h2>PCB terminal block, 237 Series, 0 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 237-113) is designed for easy and secure connections. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 800 V and is designed to handle a rated current of up to 16 A. It can therefore be used in high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 7 mm. This product features one conductor terminal and utilizes a screw connection. This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm². It has one level. Two potentials can connect two poles using the two clamping points The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 0° angle..<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MjY4Mzh8aW1hZ2UvanBlZ3xhR0ptTDJoallpOHhOVEV4TmpNeU1qQXhNekl4TkF8OWYyY2Y1ZmEwMTQ5NjFjZWYzNjdlZjQzODA5ODgyNGUzNTExZmRlMWUyMmVmYWM5ZTM2MmQwNWE3MGE1NjVjYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"15422515_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjkzOHxpbWFnZS9qcGVnfGFHWTVMMmhpTXk4eE5URXhOak15TWpjd01UTTBNaTh4TkRRd1h6RTFOREl5TlRFMVgwUkZMbXB3Wnd8YTJiNTQxOWIzZjJkNGQwZDY5YmI3NTRhMDRiZjViMjE0Y2VmZDJiMjAzZmY5MjE5MTk1NmI5OTY2MjFjZDhjZQ","altText":"1440_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk2MHxpbWFnZS9qcGVnfGFHUXhMMmcyTVM4eE5URXhOak15TXpBeU9UQXlNaTh4TWpnd1h6RTFOREl5TlRFMVgwUkZMbXB3Wnd8MjU3MzZiYWY0NmQzOWEzNWI0ZDU1NzA2ZmQzZGY4MDVjMGU4YTk2NTNiMjljZTgxNjE5MGI1NDBiOGYwMzY2NA","altText":"1280_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjEyNHxpbWFnZS9qcGVnfGFEQXhMMmcxWWk4eE5URXhOak15TXpJeU5UWXpNQzh4TURJMFh6RTFOREl5TlRFMVgwUkZMbXB3Wnd8MmI1MjVlNDJkYWI2NDJmZTExZjYyYzI4NThkNzIyZDFlN2YxYmNlOWViMTQzNTRjNGM0NTA4YTI0ZDc4YjA1Zg","altText":"1024_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTAxMnxpbWFnZS9qcGVnfGFEZ3pMMmcxTXk4eE5URXhOak15TXpRNE56YzNOQzgzTmpoZk1UVTBNakkxTVRWZlJFVXVhbkJufDJjN2Y4NWQwZDY1MTdhN2MzYzMxMmQ3MWEwNjQ5OTFmNDU0Y2JhYWM5NjY3MGE3MDk5ZGRkYTQ3ZjU0ZjU3YzM","altText":"768_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgzMXxpbWFnZS9qcGVnfGFHSTFMMmcwT1M4eE5URXhOak15TXpjME9Ua3hPQzgwT0RCZk1UVTBNakkxTVRWZlJFVXVhbkJufDhlNjAyOGVhOTJkYjViOWM3MjA1MWIxYzFlOGFkMDgzYjFkNDIxOWEwYzI4ZTQ1NGRiOTU3YzYxZTIyNGYwNGQ","altText":"480_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_15422515_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyNXxpbWFnZS9qcGVnfGFHRXpMMmd5TUM4eE5URXhOak15TkRjNU9EUTVOQzh4TWpCZk1UVTBNakkxTVRWZlJFVXVhbkJufGQ4NTYyYjYyOWVlZmNmOWMzOTEwZGI1NDk5ZjQ0NTVlZjkzNjQ1MGRiYzA3NDI5ZDEzZDZjNjFmMzc0YzY5YWE","altText":"120_15422515_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_15422515_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422515_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422515_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjkzOHxpbWFnZS9qcGVnfGFHWTVMMmhpTXk4eE5URXhOak15TWpjd01UTTBNaTh4TkRRd1h6RTFOREl5TlRFMVgwUkZMbXB3Wnd8YTJiNTQxOWIzZjJkNGQwZDY5YmI3NTRhMDRiZjViMjE0Y2VmZDJiMjAzZmY5MjE5MTk1NmI5OTY2MjFjZDhjZQ","altText":"1440_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_15422515_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk2MHxpbWFnZS9qcGVnfGFHUXhMMmcyTVM4eE5URXhOak15TXpBeU9UQXlNaTh4TWpnd1h6RTFOREl5TlRFMVgwUkZMbXB3Wnd8MjU3MzZiYWY0NmQzOWEzNWI0ZDU1NzA2ZmQzZGY4MDVjMGU4YTk2NTNiMjljZTgxNjE5MGI1NDBiOGYwMzY2NA","altText":"1280_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_15422515_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjEyNHxpbWFnZS9qcGVnfGFEQXhMMmcxWWk4eE5URXhOak15TXpJeU5UWXpNQzh4TURJMFh6RTFOREl5TlRFMVgwUkZMbXB3Wnd8MmI1MjVlNDJkYWI2NDJmZTExZjYyYzI4NThkNzIyZDFlN2YxYmNlOWViMTQzNTRjNGM0NTA4YTI0ZDc4YjA1Zg","altText":"1024_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_15422515_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTAxMnxpbWFnZS9qcGVnfGFEZ3pMMmcxTXk4eE5URXhOak15TXpRNE56YzNOQzgzTmpoZk1UVTBNakkxTVRWZlJFVXVhbkJufDJjN2Y4NWQwZDY1MTdhN2MzYzMxMmQ3MWEwNjQ5OTFmNDU0Y2JhYWM5NjY3MGE3MDk5ZGRkYTQ3ZjU0ZjU3YzM","altText":"768_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_15422515_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgzMXxpbWFnZS9qcGVnfGFHSTFMMmcwT1M4eE5URXhOak15TXpjME9Ua3hPQzgwT0RCZk1UVTBNakkxTVRWZlJFVXVhbkJufDhlNjAyOGVhOTJkYjViOWM3MjA1MWIxYzFlOGFkMDgzYjFkNDIxOWEwYzI4ZTQ1NGRiOTU3YzYxZTIyNGYwNGQ","altText":"480_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_15422515_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422515_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyNXxpbWFnZS9qcGVnfGFHRXpMMmd5TUM4eE5URXhOak15TkRjNU9EUTVOQzh4TWpCZk1UVTBNakkxTVRWZlJFVXVhbkJufGQ4NTYyYjYyOWVlZmNmOWMzOTEwZGI1NDk5ZjQ0NTVlZjkzNjQ1MGRiYzA3NDI5ZDEzZDZjNjFmMzc0YzY5YWE","altText":"120_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_15422515_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MjY4Mzh8aW1hZ2UvanBlZ3xhR0ptTDJoallpOHhOVEV4TmpNeU1qQXhNekl4TkF8OWYyY2Y1ZmEwMTQ5NjFjZWYzNjdlZjQzODA5ODgyNGUzNTExZmRlMWUyMmVmYWM5ZTM2MmQwNWE3MGE1NjVjYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"15422515_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyM3xpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5URXhOak15TURZd05ERTVNQzh5TURCZk1UVTBNakkwT1RCZlJFVXVhbkJufDFjYjkxM2M5MjY0YTY5YTBiYjJiNDllNWNlZGRmMGM2MzVmZmExYTU0YjRhOGY0YjQ1OWFhMGU0N2I0ZWM1YWQ","altText":"200_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422490_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyM3xpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5URXhOak15TURZd05ERTVNQzh5TURCZk1UVTBNakkwT1RCZlJFVXVhbkJufDFjYjkxM2M5MjY0YTY5YTBiYjJiNDllNWNlZGRmMGM2MzVmZmExYTU0YjRhOGY0YjQ1OWFhMGU0N2I0ZWM1YWQ","altText":"200_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422490_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwMnxpbWFnZS9qcGVnfGFETTFMMmhoWmk4eE5URXhOak14T1RJNU16UTNNQzh4TkRRd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8ZTMyZWVkOTkxYzE0NjExYmUwYjU5ZGEzY2U1ZGQxMzRhOTI1ODQwYjgwNjBhODE2MmNiYjIyM2MxNWM0ODAwNQ","altText":"1440_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422490_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgzMHxpbWFnZS9qcGVnfGFEWTNMMmhoTlM4eE5URXhOak14T1RVMU5UWXhOQzh4TWpnd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8Y2E4MmI2MDgxNTE5ZTBhNmQyYmUyNzI0NDZlNjRjNjE1Y2QzNDAzNzdlOTYzYmVhZTJmYmFjN2Y2NTk4ODJjMA","altText":"1280_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422490_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQzOHxpbWFnZS9qcGVnfGFEazVMMmc1WWk4eE5URXhOak14T1RneE56YzFPQzh4TURJMFh6RTFOREl5TkRrd1gwUkZMbXB3Wnd8Nzc4NDM2YjIyNjUxZGM5MDI0ODA1ODBmYTI4NDU4YzdkMTc1NjBlMzY3Yzc2MTBmZDhlNTViMWU0ZGM0YzNjNw","altText":"1024_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422490_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4MHxpbWFnZS9qcGVnfGFEVTJMMmcyTVM4eE5URXhOak15TURBM09Ua3dNaTgzTmpoZk1UVTBNakkwT1RCZlJFVXVhbkJufGZmNTgxMmJmYjIzNWIyMTVmNjYyNjQ1YzljNDE1NmJjMDE4N2Y2NGQyMDk2OWQxZDlmYmEzNWRlNGFkNDNhZWQ","altText":"768_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422490_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY1MHxpbWFnZS9qcGVnfGFETTRMMmcyWWk4eE5URXhOak15TURNME1qQTBOaTgwT0RCZk1UVTBNakkwT1RCZlJFVXVhbkJufDhlNzdhOTk3NWY4ZTc2NDBlMmRmYzUwYTIyODI5YWIzMTU1YmMzYzNmOTkxNzE3YTc3NTkzOTZkYmM4YTM2YWQ","altText":"480_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422490_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyM3xpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5URXhOak15TURZd05ERTVNQzh5TURCZk1UVTBNakkwT1RCZlJFVXVhbkJufDFjYjkxM2M5MjY0YTY5YTBiYjJiNDllNWNlZGRmMGM2MzVmZmExYTU0YjRhOGY0YjQ1OWFhMGU0N2I0ZWM1YWQ","altText":"200_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422490_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyMHxpbWFnZS9qcGVnfGFHTmxMMmhrTkM4eE5URXhOak15TVRNeU5UQTROaTh4TWpCZk1UVTBNakkwT1RCZlJFVXVhbkJufDMwODdiNGM2ZDY2OTNhYjU1ZjY2MmVlZTNiYWQ1NTQ2YzEwMTk3MjY5OGJjOGFkOGFkOGQ3YTc5MWZmMWJkNGY","altText":"120_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422490_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzQyNTl8aW1hZ2UvanBlZ3xhRGs1TDJobFpDOHhOVEV4TmpNeE9EUTNOREkzTUF8Y2NhMTgzYTIxYzAyMTI2NjY0OTVjNjRhOTIxZjEwNDhiYzRhODU4MDI1N2IzOGZmYTQ0NTY0MzE3MjQ3YTBhZg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422490_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFEazFMMmd3WlM4eE5URXhOak15TkRJd09EWTNNQzh5TURCZk1UVTBNakkxTVROZlJFVXVhbkJufDNjODZjMDNkNDc3YjYyYzljMWUzYTRiYmMwYWM5OWY1ZmFkY2Q5ZTllMTMyNDNmYmQ1ZjNhNGI5YjExMWY0NTA","altText":"200_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422513_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFEazFMMmd3WlM4eE5URXhOak15TkRJd09EWTNNQzh5TURCZk1UVTBNakkxTVROZlJFVXVhbkJufDNjODZjMDNkNDc3YjYyYzljMWUzYTRiYmMwYWM5OWY1ZmFkY2Q5ZTllMTMyNDNmYmQ1ZjNhNGI5YjExMWY0NTA","altText":"200_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422513_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ2MXxpbWFnZS9qcGVnfGFEUmlMMmhpTXk4eE5URXhOak15TWpjMk5qZzNPQzh4TkRRd1h6RTFOREl5TlRFelgwUkZMbXB3Wnd8NDU5MjU5Mzc1YWQ1OWEyOGZkODllOTYwYTkwNmQ5ODZjZGQ3MzRlOTlkZGY4ZDJhMzc0MGI0MDEzZWJmZTllYQ","altText":"1440_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422513_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzY4M3xpbWFnZS9qcGVnfGFESTBMMmhoWXk4eE5URXhOak15TWprNU5qSTFOQzh4TWpnd1h6RTFOREl5TlRFelgwUkZMbXB3Wnd8Y2I5OGFkZjY4MjQxMjJjODIxMDVkOWRkMWUwMzQzNWQzOGRmNjAzNjI5YTFmOWZhYjhhMWU4MWJkOTZhMDQ2NQ","altText":"1280_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422513_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg5MXxpbWFnZS9qcGVnfGFEUXdMMmcxWVM4eE5URXhOak15TXpJNU1URTJOaTh4TURJMFh6RTFOREl5TlRFelgwUkZMbXB3Wnd8YzFhZTk2NzFkOGIxZDI3OTdmZTNiODYyYTc4MjI5NjIzMmIzODZjYTdmMGQ0OTY3NmQwZjQxMDNkZTBkYjU0Zg","altText":"1024_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422513_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTI1OXxpbWFnZS9qcGVnfGFHSXlMMmcwWXk4eE5URXhOak15TXpZNE5ETTRNaTgzTmpoZk1UVTBNakkxTVROZlJFVXVhbkJufDA1YzlkMTA3MDZjMzZmMTk0MTY2NjhhYjdhNmZlZDQ4MzRiY2YxOTNhZDRlMzg0MzkzNzliYmY0ZDE5MWU5ZDg","altText":"768_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422513_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkxMnxpbWFnZS9qcGVnfGFHVTBMMmcwTWk4eE5URXhOak15TXprME5qVXlOaTgwT0RCZk1UVTBNakkxTVROZlJFVXVhbkJufDRiMTRlNzE4Nzk1MGYwZDg4ZDBlYzNiN2Q0YjIxZjAzNzJiZDY1ZjZhN2YwYjJjNzYwZTkzNDFlMjYwMTc4NzY","altText":"480_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422513_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFEazFMMmd3WlM4eE5URXhOak15TkRJd09EWTNNQzh5TURCZk1UVTBNakkxTVROZlJFVXVhbkJufDNjODZjMDNkNDc3YjYyYzljMWUzYTRiYmMwYWM5OWY1ZmFkY2Q5ZTllMTMyNDNmYmQ1ZjNhNGI5YjExMWY0NTA","altText":"200_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422513_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk1M3xpbWFnZS9qcGVnfGFHSXlMMmd5Tmk4eE5URXhOak15TkRreU9UVTJOaTh4TWpCZk1UVTBNakkxTVROZlJFVXVhbkJufDAwM2Y1NjllODY4ZjgxMTZiYzEzNDllMjhjY2ExZGQ3MWRkN2Q5NzIyYTY4ZmVhY2I4YjM2MmFlMGY4NWYwODA","altText":"120_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422513_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDEyMTE2fGltYWdlL2pwZWd8YURKakwyaGxPUzh4TlRFeE5qTXlNVGt4TkRreE1BfGYxMTAxYzZmYjNmM2EzMzVlNjRhODYyMTcxMjQ4Yzg4OTAwMWE4ZGFjNzE3OGVkMjFlYmFkYjJhZjA0YjRhMTA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422513_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU2MXxpbWFnZS9qcGVnfGFHTTFMMmczT0M4eE5URXhOak15TURjek5USTJNaTh5TURCZk1UVTBNakkwT1RKZlJFVXVhbkJufGRkYzMxZGFjZjQyZDFmYjNhMmE5ZjI1MzM4YjE5MzY2NjdhYzBlYTM3MmQxOWE1MTAwMjIyMWRkNzg4OTlkZWY","altText":"200_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422492_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU2MXxpbWFnZS9qcGVnfGFHTTFMMmczT0M4eE5URXhOak15TURjek5USTJNaTh5TURCZk1UVTBNakkwT1RKZlJFVXVhbkJufGRkYzMxZGFjZjQyZDFmYjNhMmE5ZjI1MzM4YjE5MzY2NjdhYzBlYTM3MmQxOWE1MTAwMjIyMWRkNzg4OTlkZWY","altText":"200_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422492_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzEzNXxpbWFnZS9qcGVnfGFESTJMMmhoT1M4eE5URXhOak14T1RReU5EVTBNaTh4TkRRd1h6RTFOREl5TkRreVgwUkZMbXB3Wnd8NjMyNjg0YjY4MzY1OTE3OTExOTYwZTU2YjU4NDdkNWExOTBhOTkwMzUyYWMzYWRmNWIzNjJkMTNlMzExMDgyZQ","altText":"1440_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422492_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDMzMHxpbWFnZS9qcGVnfGFHRTRMMmhoTVM4eE5URXhOak14T1RZNE5qWTROaTh4TWpnd1h6RTFOREl5TkRreVgwUkZMbXB3Wnd8NTU2YjY4MDRmNzEwNDc4ZTFmZGZjMGU0ZDYwM2NiNjhiZDkzNjIyYjQzMGM2ZjMwMGZjM2M4ZjRjNDUxMmE4ZQ","altText":"1280_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422492_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzOHxpbWFnZS9qcGVnfGFHUmhMMmc1Tnk4eE5URXhOak14T1RrME9EZ3pNQzh4TURJMFh6RTFOREl5TkRreVgwUkZMbXB3Wnd8NWNjMjg0Y2U4YTQ1NzNkNzdlZWE4MjgzMDM2OTVlYjJmZTU5ZDNjZTA2NGViYTU0MjEzMmYwZThjNWIzN2ZjMg","altText":"1024_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422492_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTYyNXxpbWFnZS9qcGVnfGFEYzRMMmcyTnk4eE5URXhOak15TURJeE1EazNOQzgzTmpoZk1UVTBNakkwT1RKZlJFVXVhbkJufDk0ZjZiNTQwN2NmZjU1NTMwYjdjYmU1MTAyNzA4NjY3ODljNTdhMzQzNWViNGRiODExN2U4NWZkZWI0MjNhYWU","altText":"768_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422492_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3MHxpbWFnZS9qcGVnfGFHWTNMMmcyWlM4eE5URXhOak15TURRM016RXhPQzgwT0RCZk1UVTBNakkwT1RKZlJFVXVhbkJufDc0ZjkzNjVjMWZjNGI3YWVhYmRjMDY0MDRkNmU0NDdkMGE1NmUyN2FmNWY2ODA2YTk2OGJmMGIzZDBmYjUzNzU","altText":"480_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422492_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU2MXxpbWFnZS9qcGVnfGFHTTFMMmczT0M4eE5URXhOak15TURjek5USTJNaTh5TURCZk1UVTBNakkwT1RKZlJFVXVhbkJufGRkYzMxZGFjZjQyZDFmYjNhMmE5ZjI1MzM4YjE5MzY2NjdhYzBlYTM3MmQxOWE1MTAwMjIyMWRkNzg4OTlkZWY","altText":"200_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422492_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5MHxpbWFnZS9qcGVnfGFEbGxMMmhrWWk4eE5URXhOak15TVRVeU1UWTVOQzh4TWpCZk1UVTBNakkwT1RKZlJFVXVhbkJufDNlZWZlNWVmYWY0NjRkNmFhYzdlMDE4MGJlMTViYjFkNDQ3NGRkNzIzMzQ0M2UzZGRlMTQ0NWM4NzczYzBhODU","altText":"120_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422492_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDM0MjA0fGltYWdlL2pwZWd8YUdabUwyaG1NeTh4TlRFeE5qTXhPRFl6T0RFeE1BfGM1Mjc2MGIwYWVjYzJkMDMyZGEzMzg4OGI3ZTNhMGJmMDdmNGEyMTgwNWVhYzJmMmEyNzZkODE3NzA2YTRiNGE","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422492_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422515_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422515_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NjF8aW1hZ2UvanBlZ3xhR05oTDJoaVlTOHhOVEV4TmpNeU1qVXdORGN6TkM4eU1EQXdYekUxTkRJeU5URTFYMFJGTG1wd1p3fDUwNGUyY2E2NmJjYjNlY2IxOGIxMGM3Yjc5YzczNjI4ZDhhODMwOWU5MGQxZTgxMjUyNjMwOWRkYjA1ZTFjNWQ","altText":"2000_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422515_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjkzOHxpbWFnZS9qcGVnfGFHWTVMMmhpTXk4eE5URXhOak15TWpjd01UTTBNaTh4TkRRd1h6RTFOREl5TlRFMVgwUkZMbXB3Wnd8YTJiNTQxOWIzZjJkNGQwZDY5YmI3NTRhMDRiZjViMjE0Y2VmZDJiMjAzZmY5MjE5MTk1NmI5OTY2MjFjZDhjZQ","altText":"1440_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_15422515_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk2MHxpbWFnZS9qcGVnfGFHUXhMMmcyTVM4eE5URXhOak15TXpBeU9UQXlNaTh4TWpnd1h6RTFOREl5TlRFMVgwUkZMbXB3Wnd8MjU3MzZiYWY0NmQzOWEzNWI0ZDU1NzA2ZmQzZGY4MDVjMGU4YTk2NTNiMjljZTgxNjE5MGI1NDBiOGYwMzY2NA","altText":"1280_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_15422515_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjEyNHxpbWFnZS9qcGVnfGFEQXhMMmcxWWk4eE5URXhOak15TXpJeU5UWXpNQzh4TURJMFh6RTFOREl5TlRFMVgwUkZMbXB3Wnd8MmI1MjVlNDJkYWI2NDJmZTExZjYyYzI4NThkNzIyZDFlN2YxYmNlOWViMTQzNTRjNGM0NTA4YTI0ZDc4YjA1Zg","altText":"1024_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_15422515_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTAxMnxpbWFnZS9qcGVnfGFEZ3pMMmcxTXk4eE5URXhOak15TXpRNE56YzNOQzgzTmpoZk1UVTBNakkxTVRWZlJFVXVhbkJufDJjN2Y4NWQwZDY1MTdhN2MzYzMxMmQ3MWEwNjQ5OTFmNDU0Y2JhYWM5NjY3MGE3MDk5ZGRkYTQ3ZjU0ZjU3YzM","altText":"768_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_15422515_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgzMXxpbWFnZS9qcGVnfGFHSTFMMmcwT1M4eE5URXhOak15TXpjME9Ua3hPQzgwT0RCZk1UVTBNakkxTVRWZlJFVXVhbkJufDhlNjAyOGVhOTJkYjViOWM3MjA1MWIxYzFlOGFkMDgzYjFkNDIxOWEwYzI4ZTQ1NGRiOTU3YzYxZTIyNGYwNGQ","altText":"480_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_15422515_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2OHxpbWFnZS9qcGVnfGFHUTRMMmd3Tnk4eE5URXhOak15TkRBeE1qQTJNaTh5TURCZk1UVTBNakkxTVRWZlJFVXVhbkJufDAzODJmNDY2YjM4NjgwOWRhM2IyMzA3ZDdmNTBiMzBhYWQ3MjNiZDc1NmI5NzI3MTIyZDVkZjI5NDIyYjkyOGU","altText":"200_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422515_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422515-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyNXxpbWFnZS9qcGVnfGFHRXpMMmd5TUM4eE5URXhOak15TkRjNU9EUTVOQzh4TWpCZk1UVTBNakkxTVRWZlJFVXVhbkJufGQ4NTYyYjYyOWVlZmNmOWMzOTEwZGI1NDk5ZjQ0NTVlZjkzNjQ1MGRiYzA3NDI5ZDEzZDZjNjFmMzc0YzY5YWE","altText":"120_15422515_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_15422515_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MjY4Mzh8aW1hZ2UvanBlZ3xhR0ptTDJoallpOHhOVEV4TmpNeU1qQXhNekl4TkF8OWYyY2Y1ZmEwMTQ5NjFjZWYzNjdlZjQzODA5ODgyNGUzNTExZmRlMWUyMmVmYWM5ZTM2MmQwNWE3MGE1NjVjYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"15422515_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyM3xpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5URXhOak15TURZd05ERTVNQzh5TURCZk1UVTBNakkwT1RCZlJFVXVhbkJufDFjYjkxM2M5MjY0YTY5YTBiYjJiNDllNWNlZGRmMGM2MzVmZmExYTU0YjRhOGY0YjQ1OWFhMGU0N2I0ZWM1YWQ","altText":"200_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422490_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyM3xpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5URXhOak15TURZd05ERTVNQzh5TURCZk1UVTBNakkwT1RCZlJFVXVhbkJufDFjYjkxM2M5MjY0YTY5YTBiYjJiNDllNWNlZGRmMGM2MzVmZmExYTU0YjRhOGY0YjQ1OWFhMGU0N2I0ZWM1YWQ","altText":"200_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422490_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDUyMHxpbWFnZS9qcGVnfGFEQTJMMmhpTmk4eE5URXhOak14T1RBNU5qZzJNaTh5TURBd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8NzU0ZTgxOTM1NGEwM2VjOGRlODI0ZDA1MGMwMDQ0ZjcwZTdlZmI1MWExOTQ4NjAxMTkzZGVlZTYzMWQ1ZWRhMA","altText":"2000_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422490_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwMnxpbWFnZS9qcGVnfGFETTFMMmhoWmk4eE5URXhOak14T1RJNU16UTNNQzh4TkRRd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8ZTMyZWVkOTkxYzE0NjExYmUwYjU5ZGEzY2U1ZGQxMzRhOTI1ODQwYjgwNjBhODE2MmNiYjIyM2MxNWM0ODAwNQ","altText":"1440_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422490_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTgzMHxpbWFnZS9qcGVnfGFEWTNMMmhoTlM4eE5URXhOak14T1RVMU5UWXhOQzh4TWpnd1h6RTFOREl5TkRrd1gwUkZMbXB3Wnd8Y2E4MmI2MDgxNTE5ZTBhNmQyYmUyNzI0NDZlNjRjNjE1Y2QzNDAzNzdlOTYzYmVhZTJmYmFjN2Y2NTk4ODJjMA","altText":"1280_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422490_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQzOHxpbWFnZS9qcGVnfGFEazVMMmc1WWk4eE5URXhOak14T1RneE56YzFPQzh4TURJMFh6RTFOREl5TkRrd1gwUkZMbXB3Wnd8Nzc4NDM2YjIyNjUxZGM5MDI0ODA1ODBmYTI4NDU4YzdkMTc1NjBlMzY3Yzc2MTBmZDhlNTViMWU0ZGM0YzNjNw","altText":"1024_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422490_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4MHxpbWFnZS9qcGVnfGFEVTJMMmcyTVM4eE5URXhOak15TURBM09Ua3dNaTgzTmpoZk1UVTBNakkwT1RCZlJFVXVhbkJufGZmNTgxMmJmYjIzNWIyMTVmNjYyNjQ1YzljNDE1NmJjMDE4N2Y2NGQyMDk2OWQxZDlmYmEzNWRlNGFkNDNhZWQ","altText":"768_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422490_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY1MHxpbWFnZS9qcGVnfGFETTRMMmcyWWk4eE5URXhOak15TURNME1qQTBOaTgwT0RCZk1UVTBNakkwT1RCZlJFVXVhbkJufDhlNzdhOTk3NWY4ZTc2NDBlMmRmYzUwYTIyODI5YWIzMTU1YmMzYzNmOTkxNzE3YTc3NTkzOTZkYmM4YTM2YWQ","altText":"480_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422490_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgyM3xpbWFnZS9qcGVnfGFEQTJMMmczTlM4eE5URXhOak15TURZd05ERTVNQzh5TURCZk1UVTBNakkwT1RCZlJFVXVhbkJufDFjYjkxM2M5MjY0YTY5YTBiYjJiNDllNWNlZGRmMGM2MzVmZmExYTU0YjRhOGY0YjQ1OWFhMGU0N2I0ZWM1YWQ","altText":"200_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422490_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422490-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyMHxpbWFnZS9qcGVnfGFHTmxMMmhrTkM4eE5URXhOak15TVRNeU5UQTROaTh4TWpCZk1UVTBNakkwT1RCZlJFVXVhbkJufDMwODdiNGM2ZDY2OTNhYjU1ZjY2MmVlZTNiYWQ1NTQ2YzEwMTk3MjY5OGJjOGFkOGFkOGQ3YTc5MWZmMWJkNGY","altText":"120_15422490_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422490_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzQyNTl8aW1hZ2UvanBlZ3xhRGs1TDJobFpDOHhOVEV4TmpNeE9EUTNOREkzTUF8Y2NhMTgzYTIxYzAyMTI2NjY0OTVjNjRhOTIxZjEwNDhiYzRhODU4MDI1N2IzOGZmYTQ0NTY0MzE3MjQ3YTBhZg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422490_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFEazFMMmd3WlM4eE5URXhOak15TkRJd09EWTNNQzh5TURCZk1UVTBNakkxTVROZlJFVXVhbkJufDNjODZjMDNkNDc3YjYyYzljMWUzYTRiYmMwYWM5OWY1ZmFkY2Q5ZTllMTMyNDNmYmQ1ZjNhNGI5YjExMWY0NTA","altText":"200_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422513_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFEazFMMmd3WlM4eE5URXhOak15TkRJd09EWTNNQzh5TURCZk1UVTBNakkxTVROZlJFVXVhbkJufDNjODZjMDNkNDc3YjYyYzljMWUzYTRiYmMwYWM5OWY1ZmFkY2Q5ZTllMTMyNDNmYmQ1ZjNhNGI5YjExMWY0NTA","altText":"200_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422513_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NDV8aW1hZ2UvanBlZ3xhR1JpTDJoaVpDOHhOVEV4TmpNeU1qUXpPVEU1T0M4eU1EQXdYekUxTkRJeU5URXpYMFJGTG1wd1p3fDM3NjQ0YWIzMThhZDMyNWQ0NmY5YjliMjRmMjJmZDVmZTIwMDcxN2MwNGJiMGUwZDdmMGRjYTU0MTk3NzE0OTE","altText":"2000_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422513_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzQ2MXxpbWFnZS9qcGVnfGFEUmlMMmhpTXk4eE5URXhOak15TWpjMk5qZzNPQzh4TkRRd1h6RTFOREl5TlRFelgwUkZMbXB3Wnd8NDU5MjU5Mzc1YWQ1OWEyOGZkODllOTYwYTkwNmQ5ODZjZGQ3MzRlOTlkZGY4ZDJhMzc0MGI0MDEzZWJmZTllYQ","altText":"1440_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422513_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzY4M3xpbWFnZS9qcGVnfGFESTBMMmhoWXk4eE5URXhOak15TWprNU5qSTFOQzh4TWpnd1h6RTFOREl5TlRFelgwUkZMbXB3Wnd8Y2I5OGFkZjY4MjQxMjJjODIxMDVkOWRkMWUwMzQzNWQzOGRmNjAzNjI5YTFmOWZhYjhhMWU4MWJkOTZhMDQ2NQ","altText":"1280_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422513_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjg5MXxpbWFnZS9qcGVnfGFEUXdMMmcxWVM4eE5URXhOak15TXpJNU1URTJOaTh4TURJMFh6RTFOREl5TlRFelgwUkZMbXB3Wnd8YzFhZTk2NzFkOGIxZDI3OTdmZTNiODYyYTc4MjI5NjIzMmIzODZjYTdmMGQ0OTY3NmQwZjQxMDNkZTBkYjU0Zg","altText":"1024_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422513_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTI1OXxpbWFnZS9qcGVnfGFHSXlMMmcwWXk4eE5URXhOak15TXpZNE5ETTRNaTgzTmpoZk1UVTBNakkxTVROZlJFVXVhbkJufDA1YzlkMTA3MDZjMzZmMTk0MTY2NjhhYjdhNmZlZDQ4MzRiY2YxOTNhZDRlMzg0MzkzNzliYmY0ZDE5MWU5ZDg","altText":"768_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422513_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkxMnxpbWFnZS9qcGVnfGFHVTBMMmcwTWk4eE5URXhOak15TXprME5qVXlOaTgwT0RCZk1UVTBNakkxTVROZlJFVXVhbkJufDRiMTRlNzE4Nzk1MGYwZDg4ZDBlYzNiN2Q0YjIxZjAzNzJiZDY1ZjZhN2YwYjJjNzYwZTkzNDFlMjYwMTc4NzY","altText":"480_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422513_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzNXxpbWFnZS9qcGVnfGFEazFMMmd3WlM4eE5URXhOak15TkRJd09EWTNNQzh5TURCZk1UVTBNakkxTVROZlJFVXVhbkJufDNjODZjMDNkNDc3YjYyYzljMWUzYTRiYmMwYWM5OWY1ZmFkY2Q5ZTllMTMyNDNmYmQ1ZjNhNGI5YjExMWY0NTA","altText":"200_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422513_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422513-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk1M3xpbWFnZS9qcGVnfGFHSXlMMmd5Tmk4eE5URXhOak15TkRreU9UVTJOaTh4TWpCZk1UVTBNakkxTVROZlJFVXVhbkJufDAwM2Y1NjllODY4ZjgxMTZiYzEzNDllMjhjY2ExZGQ3MWRkN2Q5NzIyYTY4ZmVhY2I4YjM2MmFlMGY4NWYwODA","altText":"120_15422513_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422513_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDEyMTE2fGltYWdlL2pwZWd8YURKakwyaGxPUzh4TlRFeE5qTXlNVGt4TkRreE1BfGYxMTAxYzZmYjNmM2EzMzVlNjRhODYyMTcxMjQ4Yzg4OTAwMWE4ZGFjNzE3OGVkMjFlYmFkYjJhZjA0YjRhMTA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422513_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU2MXxpbWFnZS9qcGVnfGFHTTFMMmczT0M4eE5URXhOak15TURjek5USTJNaTh5TURCZk1UVTBNakkwT1RKZlJFVXVhbkJufGRkYzMxZGFjZjQyZDFmYjNhMmE5ZjI1MzM4YjE5MzY2NjdhYzBlYTM3MmQxOWE1MTAwMjIyMWRkNzg4OTlkZWY","altText":"200_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422492_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU2MXxpbWFnZS9qcGVnfGFHTTFMMmczT0M4eE5URXhOak15TURjek5USTJNaTh5TURCZk1UVTBNakkwT1RKZlJFVXVhbkJufGRkYzMxZGFjZjQyZDFmYjNhMmE5ZjI1MzM4YjE5MzY2NjdhYzBlYTM3MmQxOWE1MTAwMjIyMWRkNzg4OTlkZWY","altText":"200_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422492_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4OTV8aW1hZ2UvanBlZ3xhR1kxTDJoaU1pOHhOVEV4TmpNeE9URTJNak01T0M4eU1EQXdYekUxTkRJeU5Ea3lYMFJGTG1wd1p3fGVmYWM3MzVmMGViMGIwYjg2ZjdmMTk5ZTJmY2MyZDk4NzNkZGM1OGQxMTRmMzA3YTRhYThhOGMzNjE2MTNiY2M","altText":"2000_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422492_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzEzNXxpbWFnZS9qcGVnfGFESTJMMmhoT1M4eE5URXhOak14T1RReU5EVTBNaTh4TkRRd1h6RTFOREl5TkRreVgwUkZMbXB3Wnd8NjMyNjg0YjY4MzY1OTE3OTExOTYwZTU2YjU4NDdkNWExOTBhOTkwMzUyYWMzYWRmNWIzNjJkMTNlMzExMDgyZQ","altText":"1440_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422492_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDMzMHxpbWFnZS9qcGVnfGFHRTRMMmhoTVM4eE5URXhOak14T1RZNE5qWTROaTh4TWpnd1h6RTFOREl5TkRreVgwUkZMbXB3Wnd8NTU2YjY4MDRmNzEwNDc4ZTFmZGZjMGU0ZDYwM2NiNjhiZDkzNjIyYjQzMGM2ZjMwMGZjM2M4ZjRjNDUxMmE4ZQ","altText":"1280_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422492_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjYzOHxpbWFnZS9qcGVnfGFHUmhMMmc1Tnk4eE5URXhOak14T1RrME9EZ3pNQzh4TURJMFh6RTFOREl5TkRreVgwUkZMbXB3Wnd8NWNjMjg0Y2U4YTQ1NzNkNzdlZWE4MjgzMDM2OTVlYjJmZTU5ZDNjZTA2NGViYTU0MjEzMmYwZThjNWIzN2ZjMg","altText":"1024_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422492_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTYyNXxpbWFnZS9qcGVnfGFEYzRMMmcyTnk4eE5URXhOak15TURJeE1EazNOQzgzTmpoZk1UVTBNakkwT1RKZlJFVXVhbkJufDk0ZjZiNTQwN2NmZjU1NTMwYjdjYmU1MTAyNzA4NjY3ODljNTdhMzQzNWViNGRiODExN2U4NWZkZWI0MjNhYWU","altText":"768_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422492_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3MHxpbWFnZS9qcGVnfGFHWTNMMmcyWlM4eE5URXhOak15TURRM016RXhPQzgwT0RCZk1UVTBNakkwT1RKZlJFVXVhbkJufDc0ZjkzNjVjMWZjNGI3YWVhYmRjMDY0MDRkNmU0NDdkMGE1NmUyN2FmNWY2ODA2YTk2OGJmMGIzZDBmYjUzNzU","altText":"480_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422492_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU2MXxpbWFnZS9qcGVnfGFHTTFMMmczT0M4eE5URXhOak15TURjek5USTJNaTh5TURCZk1UVTBNakkwT1RKZlJFVXVhbkJufGRkYzMxZGFjZjQyZDFmYjNhMmE5ZjI1MzM4YjE5MzY2NjdhYzBlYTM3MmQxOWE1MTAwMjIyMWRkNzg4OTlkZWY","altText":"200_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422492_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5MHxpbWFnZS9qcGVnfGFEbGxMMmhrWWk4eE5URXhOak15TVRVeU1UWTVOQzh4TWpCZk1UVTBNakkwT1RKZlJFVXVhbkJufDNlZWZlNWVmYWY0NjRkNmFhYzdlMDE4MGJlMTViYjFkNDQ3NGRkNzIzMzQ0M2UzZGRlMTQ0NWM4NzczYzBhODU","altText":"120_15422492_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422492_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDM0MjA0fGltYWdlL2pwZWd8YUdabUwyaG1NeTh4TlRFeE5qTXhPRFl6T0RFeE1BfGM1Mjc2MGIwYWVjYzJkMDMyZGEzMzg4OGI3ZTNhMGJmMDdmNGEyMTgwNWVhYzJmMmEyNzZkODE3NzA2YTRiNGE","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422492_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"237-113","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-terminal-block/p/237-113","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","237-113"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454539849","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 10 mm; 2-pole; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51190316","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}