[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"243-742/000-006","name":"4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; blue","url":"/pluggable-connectors/4-conductor-female-plug/p/243-742_000-006","description":"<h2>Pluggable pcb terminal block, 243 Series, blue</h2><br/><br/>Effortless electrical installations are guaranteed with pluggable pcb terminal block (item number 243-742/000-006). Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. The item's dimensions are 11.5 x 10 x 10.5 mm (width x height x depth). Depending on the type of conductor, pluggable pcb terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 1 mm². Up to two potentials / two poles can be connected to this terminal strip using eight clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of a Copper alloy, and the blue housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDEyMzh8aW1hZ2UvanBlZ3xhREZqTDJnNU9TOHhOVEEyTVRZNU5EQTFORFF6TUF8ZGViZGNhZWI5NWU2MmU5ZTdjYjllMjg1ZTgxMGY0NzdmN2ZiMTA3OTcwZjNjOTdjNDE1NzU5N2MyZTczNmM4OQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHWXdMMmczWVM4eE5UQTJNVFk1TkRrd05qTTVPQzh4TkRRd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8MGU2NGE5YThkN2Q3NjRlNTQ4YjU1ZWU0N2U3NTUwN2I4OTAxMzA3MzdhZjc0NTA3YzIzYTA1N2RjY2JmZjc2Yg","altText":"1440_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTTJMMmd5WWk4eE5UQTJNVFk1TlRFMk9EVTBNaTh4TWpnd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8YjNjNzQzMDc3ZTI5N2RjMWM3ZjQ5NzI1MjMyM2I0MTFiYWFiYzUzZDM2YjM4NWE2YjJmMzQ2MTFhZjkwYzk5Yw","altText":"1280_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYyOHxpbWFnZS9qcGVnfGFEa3dMMmd4WlM4eE5UQTJNVFk1TlRVeU9EazVNQzh4TURJMFh6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NDM3YWU1MjI0YmZiOTIyYzdhMzg5MjM1OTZlZjU0ZjcyMWRmMDc4OWFlMDFhNDUyN2I3ZGNiYzI2OGQwYThmNQ","altText":"1024_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTcyOHxpbWFnZS9qcGVnfGFHWmxMMmd4Tmk4eE5UQTJNVFk1TlRjNU1URXpOQzgzTmpoZk1ESXdNREF3TURjd01EQXhPV05qTnpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZGU1MzA5NzY2ZTE1YzM2MWQ4ZjEwYTRkNTE2MTI5OWQ2MmY0NTE3ZTg2ODAxNmM2NzVlMmNmMzAyNjAzNzJl","altText":"768_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY4OHxpbWFnZS9qcGVnfGFEUXhMMmd4TUM4eE5UQTJNVFk1TlRrNE56YzBNaTgwT0RCZk1ESXdNREF3TURjd01EQXhPV05qTnpBd01ERXdNR0kyWDBSRkxtcHdad3xmMjUwZjQ2ZTVkODkwODE2NmNhOTA0Njk3NDAyMzFlMmJlNzRkOTA1ZmEzYWVhMDU5NDM0YjNhMWNiOTg5NmFh","altText":"480_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg2fGltYWdlL2pwZWd8YURrd0wyaGhZaTh4TlRBMk1UWTVOekk1T0RRMk1pOHhNakJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDVhMGIwMDI4Y2EyZTAyYjc2ZWM5YmViZmUwMGFlNDZlNGM1OGY1MmI0NDdjYzg4ZWQ1YmM3MDZlNjQ3YzU4OTI","altText":"120_0200000700019cc7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHWXdMMmczWVM4eE5UQTJNVFk1TkRrd05qTTVPQzh4TkRRd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8MGU2NGE5YThkN2Q3NjRlNTQ4YjU1ZWU0N2U3NTUwN2I4OTAxMzA3MzdhZjc0NTA3YzIzYTA1N2RjY2JmZjc2Yg","altText":"1440_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTTJMMmd5WWk4eE5UQTJNVFk1TlRFMk9EVTBNaTh4TWpnd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8YjNjNzQzMDc3ZTI5N2RjMWM3ZjQ5NzI1MjMyM2I0MTFiYWFiYzUzZDM2YjM4NWE2YjJmMzQ2MTFhZjkwYzk5Yw","altText":"1280_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYyOHxpbWFnZS9qcGVnfGFEa3dMMmd4WlM4eE5UQTJNVFk1TlRVeU9EazVNQzh4TURJMFh6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NDM3YWU1MjI0YmZiOTIyYzdhMzg5MjM1OTZlZjU0ZjcyMWRmMDc4OWFlMDFhNDUyN2I3ZGNiYzI2OGQwYThmNQ","altText":"1024_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTcyOHxpbWFnZS9qcGVnfGFHWmxMMmd4Tmk4eE5UQTJNVFk1TlRjNU1URXpOQzgzTmpoZk1ESXdNREF3TURjd01EQXhPV05qTnpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZGU1MzA5NzY2ZTE1YzM2MWQ4ZjEwYTRkNTE2MTI5OWQ2MmY0NTE3ZTg2ODAxNmM2NzVlMmNmMzAyNjAzNzJl","altText":"768_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY4OHxpbWFnZS9qcGVnfGFEUXhMMmd4TUM4eE5UQTJNVFk1TlRrNE56YzBNaTgwT0RCZk1ESXdNREF3TURjd01EQXhPV05qTnpBd01ERXdNR0kyWDBSRkxtcHdad3xmMjUwZjQ2ZTVkODkwODE2NmNhOTA0Njk3NDAyMzFlMmJlNzRkOTA1ZmEzYWVhMDU5NDM0YjNhMWNiOTg5NmFh","altText":"480_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg2fGltYWdlL2pwZWd8YURrd0wyaGhZaTh4TlRBMk1UWTVOekk1T0RRMk1pOHhNakJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDVhMGIwMDI4Y2EyZTAyYjc2ZWM5YmViZmUwMGFlNDZlNGM1OGY1MmI0NDdjYzg4ZWQ1YmM3MDZlNjQ3YzU4OTI","altText":"120_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDEyMzh8aW1hZ2UvanBlZ3xhREZqTDJnNU9TOHhOVEEyTVRZNU5EQTFORFF6TUF8ZGViZGNhZWI5NWU2MmU5ZTdjYjllMjg1ZTgxMGY0NzdmN2ZiMTA3OTcwZjNjOTdjNDE1NzU5N2MyZTczNmM4OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbUwyZzNPUzh4TlRBNE1UZzJNVGd3T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDgwNDk3YzM4NTczODJmNWU3YzNmNTE4ODU3N2Y1ZTdiN2Y0ZjkwOWNmMjU4NTBkMjQ4NTczOGU5NmVhMzNmOTI","altText":"200_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbUwyZzNPUzh4TlRBNE1UZzJNVGd3T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDgwNDk3YzM4NTczODJmNWU3YzNmNTE4ODU3N2Y1ZTdiN2Y0ZjkwOWNmMjU4NTBkMjQ4NTczOGU5NmVhMzNmOTI","altText":"200_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEQXlMMmcyTmk4eE5UQTRNVGcyTVRJNE16ZzNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NDdhY2Q4OTU2M2VlMDE1MGI1YTU3NzQyMjg2ZDQxMDc2MjZlMGI5YWI2MDQ5M2VjYTRmNTZmM2Y4ZTRkYjA0Yw","altText":"1440_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFERXhMMmcyWXk4eE5UQTRNVGcyTVRReE5EazBNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8OWVlMzVlOTM2MTE2ODQyMzA1MjBmZGZiNWJkODJlMTdjMDZjNDEyOGY5NTE4ZTgzZjUzNDVmNDM2NmQ1OThjNA","altText":"1280_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFHUXpMMmcyWXk4eE5UQTRNVGcyTVRRNE1EUTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWQ2NzYxNzZmMjQxMDhjNTNkYmNmZmFhOGY4NzBjNjg0YmYyYmM0MmVlNDBhYjYwMDhhMTI2OTBkMmRiYTQ0ZA","altText":"1024_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFHUXhMMmcyWmk4eE5UQTRNVGcyTVRVME5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVGxoWmpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTYwOGFlMzIxZjUyNGZkMDZlNDBkYjhiNjdlMTc0ODg4NGQ4Y2RlZWM2NWJkYTQ2ZGYzNDQ2ODhmYmMxMjNl","altText":"768_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTkzM3xpbWFnZS9qcGVnfGFHVXlMMmczTWk4eE5UQTRNVGcyTVRZeE1UVTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOVGxoWmpBd01ERXdNR0kyWDBSRkxtcHdad3xhNzVkMDNiNDc2Zjk0ZWUxODQ4ZDcxMDFhNzU1YjI3M2Q3ZTNhYzAyOTgzNGMxMTBlOGFlMmI3MTQxZWY2MWI0","altText":"480_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbUwyZzNPUzh4TlRBNE1UZzJNVGd3T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDgwNDk3YzM4NTczODJmNWU3YzNmNTE4ODU3N2Y1ZTdiN2Y0ZjkwOWNmMjU4NTBkMjQ4NTczOGU5NmVhMzNmOTI","altText":"200_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4fGltYWdlL2pwZWd8YUdSaEwyaGpZaTh4TlRBNE1UZzJNakV6TlRnek9DOHhNakJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fGE2NGY3YjAyNmI0ZjBhOWY5YzVjYjI2NTkxMjU1NWNkMTI1ZjQxZDAyMzZjZjg5OGRmZjUwZjc5NDQyZWQ3YTY","altText":"120_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFETTVMMmd3Tmk4eE5UQTRNVGcyTURVMk1qazNOQXw1OGU3MGZlNmEzYzZiYjA2MTg0YTlmZTRiNmE2ZTU0OWFiYjcyMTE5YWY0NjRlMGYyM2FjMDY2ODc2YjNkYTE0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTXhMMmc0TVM4eE5UQTJNVFk1TkRjd09UYzVNQzh5TURBd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NzY3Y2Y0MDdiYjllYTFjNjk3YzZiMmYzNzFkN2RiNzNhYmY0ODY0MjBlMzcwNmQ4ZWY0ZjRkZmUzMDI2NTgxZQ","altText":"2000_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHWXdMMmczWVM4eE5UQTJNVFk1TkRrd05qTTVPQzh4TkRRd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8MGU2NGE5YThkN2Q3NjRlNTQ4YjU1ZWU0N2U3NTUwN2I4OTAxMzA3MzdhZjc0NTA3YzIzYTA1N2RjY2JmZjc2Yg","altText":"1440_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTkyMnxpbWFnZS9qcGVnfGFHTTJMMmd5WWk4eE5UQTJNVFk1TlRFMk9EVTBNaTh4TWpnd1h6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8YjNjNzQzMDc3ZTI5N2RjMWM3ZjQ5NzI1MjMyM2I0MTFiYWFiYzUzZDM2YjM4NWE2YjJmMzQ2MTFhZjkwYzk5Yw","altText":"1280_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYyOHxpbWFnZS9qcGVnfGFEa3dMMmd4WlM4eE5UQTJNVFk1TlRVeU9EazVNQzh4TURJMFh6QXlNREF3TURBM01EQXdNVGxqWXpjd01EQXhNREJpTmw5RVJTNXFjR2N8NDM3YWU1MjI0YmZiOTIyYzdhMzg5MjM1OTZlZjU0ZjcyMWRmMDc4OWFlMDFhNDUyN2I3ZGNiYzI2OGQwYThmNQ","altText":"1024_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTcyOHxpbWFnZS9qcGVnfGFHWmxMMmd4Tmk4eE5UQTJNVFk1TlRjNU1URXpOQzgzTmpoZk1ESXdNREF3TURjd01EQXhPV05qTnpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZGU1MzA5NzY2ZTE1YzM2MWQ4ZjEwYTRkNTE2MTI5OWQ2MmY0NTE3ZTg2ODAxNmM2NzVlMmNmMzAyNjAzNzJl","altText":"768_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY4OHxpbWFnZS9qcGVnfGFEUXhMMmd4TUM4eE5UQTJNVFk1TlRrNE56YzBNaTgwT0RCZk1ESXdNREF3TURjd01EQXhPV05qTnpBd01ERXdNR0kyWDBSRkxtcHdad3xmMjUwZjQ2ZTVkODkwODE2NmNhOTA0Njk3NDAyMzFlMmJlNzRkOTA1ZmEzYWVhMDU5NDM0YjNhMWNiOTg5NmFh","altText":"480_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgxfGltYWdlL2pwZWd8YURRNUwyZzBOQzh4TlRBMk1UWTVOak14TlRReU1pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDcxODEwZWQwODFlOTlhMWExNGNjMTE1ZTkxYTg1N2NlZDhlOWIwMzFkNjc0YzMwNThiOWQ4NTA3NjYxMWIyNmQ","altText":"200_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODg2fGltYWdlL2pwZWd8YURrd0wyaGhZaTh4TlRBMk1UWTVOekk1T0RRMk1pOHhNakJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDVhMGIwMDI4Y2EyZTAyYjc2ZWM5YmViZmUwMGFlNDZlNGM1OGY1MmI0NDdjYzg4ZWQ1YmM3MDZlNjQ3YzU4OTI","altText":"120_0200000700019cc7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDEyMzh8aW1hZ2UvanBlZ3xhREZqTDJnNU9TOHhOVEEyTVRZNU5EQTFORFF6TUF8ZGViZGNhZWI5NWU2MmU5ZTdjYjllMjg1ZTgxMGY0NzdmN2ZiMTA3OTcwZjNjOTdjNDE1NzU5N2MyZTczNmM4OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000700019cc7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbUwyZzNPUzh4TlRBNE1UZzJNVGd3T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDgwNDk3YzM4NTczODJmNWU3YzNmNTE4ODU3N2Y1ZTdiN2Y0ZjkwOWNmMjU4NTBkMjQ4NTczOGU5NmVhMzNmOTI","altText":"200_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbUwyZzNPUzh4TlRBNE1UZzJNVGd3T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDgwNDk3YzM4NTczODJmNWU3YzNmNTE4ODU3N2Y1ZTdiN2Y0ZjkwOWNmMjU4NTBkMjQ4NTczOGU5NmVhMzNmOTI","altText":"200_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEUXhMMmcyTlM4eE5UQTRNVGcyTVRJeE9ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxM2E5MzMyOGUzMzNkZmM5OGNjYzhmNTExZDY5OWFhMWQ4MzM0ZjU4N2Q1NTg0NWYxZTI1ZTE4NTM4ODNjMQ","altText":"2000_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFEQXlMMmcyTmk4eE5UQTRNVGcyTVRJNE16ZzNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8NDdhY2Q4OTU2M2VlMDE1MGI1YTU3NzQyMjg2ZDQxMDc2MjZlMGI5YWI2MDQ5M2VjYTRmNTZmM2Y4ZTRkYjA0Yw","altText":"1440_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFERXhMMmcyWXk4eE5UQTRNVGcyTVRReE5EazBNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8OWVlMzVlOTM2MTE2ODQyMzA1MjBmZGZiNWJkODJlMTdjMDZjNDEyOGY5NTE4ZTgzZjUzNDVmNDM2NmQ1OThjNA","altText":"1280_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFHUXpMMmcyWXk4eE5UQTRNVGcyTVRRNE1EUTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNalU1WVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWQ2NzYxNzZmMjQxMDhjNTNkYmNmZmFhOGY4NzBjNjg0YmYyYmM0MmVlNDBhYjYwMDhhMTI2OTBkMmRiYTQ0ZA","altText":"1024_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU5MXxpbWFnZS9qcGVnfGFHUXhMMmcyWmk4eE5UQTRNVGcyTVRVME5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVGxoWmpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTYwOGFlMzIxZjUyNGZkMDZlNDBkYjhiNjdlMTc0ODg4NGQ4Y2RlZWM2NWJkYTQ2ZGYzNDQ2ODhmYmMxMjNl","altText":"768_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTkzM3xpbWFnZS9qcGVnfGFHVXlMMmczTWk4eE5UQTRNVGcyTVRZeE1UVTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlOVGxoWmpBd01ERXdNR0kyWDBSRkxtcHdad3xhNzVkMDNiNDc2Zjk0ZWUxODQ4ZDcxMDFhNzU1YjI3M2Q3ZTNhYzAyOTgzNGMxMTBlOGFlMmI3MTQxZWY2MWI0","altText":"480_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbUwyZzNPUzh4TlRBNE1UZzJNVGd3T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fDgwNDk3YzM4NTczODJmNWU3YzNmNTE4ODU3N2Y1ZTdiN2Y0ZjkwOWNmMjU4NTBkMjQ4NTczOGU5NmVhMzNmOTI","altText":"200_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000259af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4fGltYWdlL2pwZWd8YUdSaEwyaGpZaTh4TlRBNE1UZzJNakV6TlRnek9DOHhNakJmTURJd01EQXdNR1F3TURBeU5UbGhaakF3TURFd01HSTJYMFJGTG1wd1p3fGE2NGY3YjAyNmI0ZjBhOWY5YzVjYjI2NTkxMjU1NWNkMTI1ZjQxZDAyMzZjZjg5OGRmZjUwZjc5NDQyZWQ3YTY","altText":"120_0200000d000259af000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000259af000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3OTI5OHxpbWFnZS9qcGVnfGFETTVMMmd3Tmk4eE5UQTRNVGcyTURVMk1qazNOQXw1OGU3MGZlNmEzYzZiYjA2MTg0YTlmZTRiNmE2ZTU0OWFiYjcyMTE5YWY0NjRlMGYyM2FjMDY2ODc2YjNkYTE0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000259af000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50002","name":"Wire/Splicing Connectors","url":"/c/wire-splicing-connectors","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wire-splicing-connectors","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"243-742/000-006","stock":null,"url":"/pluggable-connectors/4-conductor-female-plug/p/243-742_000-006","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["243-742/000-006","bushingterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918441568","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor female plug","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51125974","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Pluggable PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 243-742/000-006
4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; blue