[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-1421","name":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.54 mm; 21-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-1421","description":"<h2>PCB terminal block, 250 Series, solder pin dimensions 0.4 x 0.75 mm</h2><br/><br/>This PCB terminal block (item number 250-1421) is designed to connect conductors quickly and easily. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 160 V and is designed to handle a rated current of up to 4 A. Ensure that the strip lengths are between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 54.84 x 16.7 x 12 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 0.5 mm². It has one level. Twenty-one potentials can connect twenty-one poles using the twenty-one clamping points The gray housing is made of polyamide (PA66) for insulation and the clamping spring is made of a Copper alloy. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 45° angle.. The solder pins are organized over the entire terminal strip (staggered). They are 0.4 x 0.75 mm cross-section and 3.6 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTk0MTN8aW1hZ2UvanBlZ3xhR1EyTDJnNU5TOHhOVEEyTWpZek9UWXdOemd6T0F8NDAwOWU5YjJmODI2NzA0ZGNhZmE2YWM5OWZhODljZDFhZDUxYzUzYjIzYjhkMGNjOWZiY2E5YTA2ZjBjMmJmOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHRXpMMmcwWlM4eE5UQTJNalkwTURjMU5EY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTNmMDA3ZTQ1M2Y3NDcyMGI5NmQ2MzM4OWExNGYwYTdkMzFhZWQ0MDI3ZmQ5NWMxMjU3MDkyMGUwYjQwN2Q4Zg","altText":"1440_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHUXlMMmcwTnk4eE5UQTJNalkwTURrMU1UTXlOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Y2ZDVmOTFjYTI5NmI3ZjhlMTc5MzQxNjQ4NDliYWZhZTFmZmJlYTJkZDBhNzE1ODQxZWIwYmI3OWM3ZDQ5YQ","altText":"1280_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHWmxMMmd3T1M4eE5UQTJNalkwTVRJME5qSXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YmRmOGYzZWIxMzMwMDA3NzVjZDExNmMyMjA3MjhlMGE3YjM2MjAwZGM3ODU4NzczOWI1NGQ2YjFmZGQyZjkzOQ","altText":"1024_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM1MnxpbWFnZS9qcGVnfGFESTFMMmd4TVM4eE5UQTJNalkwTVRRM05UWXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRFZqTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlNjc2YTkyMWQwNmU3ZDFhYzE4MzliYTBiMzM5M2FlY2QyOTk5ZTRkOTA4OWFkYWQxYmIxNDQxMzI5MWUwZmFi","altText":"768_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIwNnxpbWFnZS9qcGVnfGFHWXpMMmd4WVM4eE5UQTJNalkwTVRjek56YzFPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRFZqTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmNDdlNTBjMGM2NjhmMjljNTYzNzJhMDZhYWM3MGExNDBlNzg4YTAwOGVlYzZiYzkxM2I2MmEwNjUxMTg4NjM4","altText":"480_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0fGltYWdlL2pwZWd8YURZM0wyZzNOeTh4TlRBMk1qWTBNak0yTURNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiZTQ5ZTE1OGQxNjJjODBhMTExOGQ4N2VjOTM1YjVkYzc0NTZhNWYzNjE3YjNhOTJmOWQ2MDc5ZTliYjRiMDY","altText":"120_0200000d000385c4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHRXpMMmcwWlM4eE5UQTJNalkwTURjMU5EY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTNmMDA3ZTQ1M2Y3NDcyMGI5NmQ2MzM4OWExNGYwYTdkMzFhZWQ0MDI3ZmQ5NWMxMjU3MDkyMGUwYjQwN2Q4Zg","altText":"1440_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHUXlMMmcwTnk4eE5UQTJNalkwTURrMU1UTXlOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Y2ZDVmOTFjYTI5NmI3ZjhlMTc5MzQxNjQ4NDliYWZhZTFmZmJlYTJkZDBhNzE1ODQxZWIwYmI3OWM3ZDQ5YQ","altText":"1280_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHWmxMMmd3T1M4eE5UQTJNalkwTVRJME5qSXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YmRmOGYzZWIxMzMwMDA3NzVjZDExNmMyMjA3MjhlMGE3YjM2MjAwZGM3ODU4NzczOWI1NGQ2YjFmZGQyZjkzOQ","altText":"1024_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM1MnxpbWFnZS9qcGVnfGFESTFMMmd4TVM4eE5UQTJNalkwTVRRM05UWXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRFZqTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlNjc2YTkyMWQwNmU3ZDFhYzE4MzliYTBiMzM5M2FlY2QyOTk5ZTRkOTA4OWFkYWQxYmIxNDQxMzI5MWUwZmFi","altText":"768_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIwNnxpbWFnZS9qcGVnfGFHWXpMMmd4WVM4eE5UQTJNalkwTVRjek56YzFPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRFZqTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmNDdlNTBjMGM2NjhmMjljNTYzNzJhMDZhYWM3MGExNDBlNzg4YTAwOGVlYzZiYzkxM2I2MmEwNjUxMTg4NjM4","altText":"480_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0fGltYWdlL2pwZWd8YURZM0wyZzNOeTh4TlRBMk1qWTBNak0yTURNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiZTQ5ZTE1OGQxNjJjODBhMTExOGQ4N2VjOTM1YjVkYzc0NTZhNWYzNjE3YjNhOTJmOWQ2MDc5ZTliYjRiMDY","altText":"120_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTk0MTN8aW1hZ2UvanBlZ3xhR1EyTDJnNU5TOHhOVEEyTWpZek9UWXdOemd6T0F8NDAwOWU5YjJmODI2NzA0ZGNhZmE2YWM5OWZhODljZDFhZDUxYzUzYjIzYjhkMGNjOWZiY2E5YTA2ZjBjMmJmOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEYzRMMmhsTkM4eE5UQTJOelV6T1RBM09URTVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8YzYzNWQzNzFhYzJhOGRjNDgwYzQ2ZDI3NDI4MTE5OWM5ZTEyZjE1NzIyMWI0NDM3NDBiMDRhMTA2ZTAwNGE4ZA","altText":"1440_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEbGhMMmhsWVM4eE5UQTJOelV6T1RJeE1ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8MmE3YmZiOTg0MjUzYTE3ZjhjMzU1MTlkYmU0ZDViZDRkNTU3ZGMzMTcyYTVhYjg5YWM2YzA3ZjI4OGIzMjczMA","altText":"1280_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEVmhMMmhsWlM4eE5UQTJOelV6T1RNME1UTTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8N2I2ZTk1MDVhOWEzMTQ2NjY3N2UyNmY2MjNjYzkwZjMxMWI2MzI3ZGZlM2I2ZTg0ZTYxM2U0MGU3ZTlkYjVlZg","altText":"1024_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFERTJMMmhtTlM4eE5UQTJOelV6T1RVek56azFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmYjU5M2U5YzA3YzhjNzZlNzZlOTAxNGI2M2VmNDA0Zjg3N2IzMjJiNjAzZmZhNzk2NDhjZjljYzk1OGYzYzI3","altText":"768_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjUwOHxpbWFnZS9qcGVnfGFEZG1MMmhtT0M4eE5UQTJOelV6T1RZek5qSTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYxMDk5ZDlhMWZmOTdhMzVlNzEyMDI5YzM4MGQzMjQxYWY5MDQxMGUxOGM5MjljMzgzODNjOTc3NzZhNzlm","altText":"480_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YUdGbUwyZ3dNQzh4TlRBMk56VTBNREUyTURVME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIxMWI4OTNmNWIwNmZiOTZlOWRhNThlMjFkMzBiODgyMjgzZGJjNmExMDBhOWQ5NzdiYzE1YjQxMDQ1NGYzY2U","altText":"120_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM3MjR8aW1hZ2UvanBlZ3xhRGd3TDJnNFlpOHhOVEEyTnpVek9EVTFORGt4TUF8NmNkZDRhOGQ2ZjIxYWJjNWZlOGY5MGNhNzlhNGQyOGU3ZmU0ODllMWFhZjc5ZjFlNDhlNzFkN2U3NDcyMjU3MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxfGltYWdlL2pwZWd8YUdaakwyZ3hPQzh4TlRBM05Ea3hOakF3TnprMk5pOHlNREJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExYjU1NjIwYjRlYTFkZjQ4OWMzNmMwMjMyM2VjZWJjYTViMmUzNDE2YTkxYTQxZWEzNzIwZmJkMDI2OTRhNjA","altText":"200_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxfGltYWdlL2pwZWd8YUdaakwyZ3hPQzh4TlRBM05Ea3hOakF3TnprMk5pOHlNREJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExYjU1NjIwYjRlYTFkZjQ4OWMzNmMwMjMyM2VjZWJjYTViMmUzNDE2YTkxYTQxZWEzNzIwZmJkMDI2OTRhNjA","altText":"200_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFEZzBMMmcwWXk4eE5UQTNORGt4TlRFNE9EYzJOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTAwNWUzYWFhNWQ4YzVkMTBlNWY0YzQxMTA2MTg2ZDVhMWMzOWY3NTIzY2MxNjczZDViNDA5YzJlNmY1OTk3Nw","altText":"1440_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHSXpMMmcwTlM4eE5UQTNORGt4TlRNNE5UTTNOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDRlNjA1MDc0MTRhOWRmNzE3OTU1ODEzOGJlYjcxOWIzNTQ5ZGUyOWU1MGNjNjBkYTQ3NGMwNzY2ZjY0NWM2NQ","altText":"1280_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFETmpMMmd6WXk4eE5UQTNORGt4TlRZeE5EYzFNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8OGQzYjc3ODNkYTM5NzM1MDJhN2JlZTRmZjVkZTE5YjFkZTA0MjFiMGVkYjQyZDliNjM4Nzc0N2UwZmNkYTYzZQ","altText":"1024_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjU4N3xpbWFnZS9qcGVnfGFESTJMMmd6T0M4eE5UQTNORGt4TlRjM09EVTVNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpabUV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3wzMGI2OWUyOTNhZWZiYzc3ZmNlNTNiODU5ODIxMjkxN2FjY2QxMmVmZmM3ZWJjZjc2ZGQxMjI0OTAwYTQ1MDMz","altText":"768_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY0OHxpbWFnZS9qcGVnfGFHSmxMMmd6TkM4eE5UQTNORGt4TlRnM05qZzVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpabUV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MjZkNTljOWI1M2JlZjhiYzJkY2FjMWNiOGZlYTA3MTAzZDExODc5ZTQ1OTIxZjBmZTVmYjA0MjRjZjViY2Vk","altText":"480_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxfGltYWdlL2pwZWd8YUdaakwyZ3hPQzh4TlRBM05Ea3hOakF3TnprMk5pOHlNREJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExYjU1NjIwYjRlYTFkZjQ4OWMzNmMwMjMyM2VjZWJjYTViMmUzNDE2YTkxYTQxZWEzNzIwZmJkMDI2OTRhNjA","altText":"200_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcyfGltYWdlL2pwZWd8YURCaEwyZ3lZaTh4TlRBM05Ea3hOalU1TnpjNU1DOHhNakJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxM2UyYTZiMDQ0MDE1ZjBhNWNmMjQ5NjE4MTU1YjJjODYzNmY0YzYxYTE3NTdmY2MyMjE2N2M3MzFjYzY1NmE","altText":"120_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDM2MDV8aW1hZ2UvanBlZ3xhR1ZqTDJobU1DOHhOVEEzTkRreE16WTRNVFF6T0F8ZTllZTkwMzc3MjQyMzlhOTE0YzI3NjAwMjZiZjZhYWUzOTM2YzliYTQ4MTIxY2ZhODJjZWQ0MDc2NGMyMWIwNA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFEY3hMMmcxT0M4eE5UQTJNalkwTURRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVjNTg4OTE4ODI0MTlhM2U4NjI3MGMwZGNlNDUxMDdiNTJiN2U5NTM2MTVmYjY4NjI1YWYyMTVhM2NjZjgzNA","altText":"2000_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHRXpMMmcwWlM4eE5UQTJNalkwTURjMU5EY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NTNmMDA3ZTQ1M2Y3NDcyMGI5NmQ2MzM4OWExNGYwYTdkMzFhZWQ0MDI3ZmQ5NWMxMjU3MDkyMGUwYjQwN2Q4Zg","altText":"1440_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHUXlMMmcwTnk4eE5UQTJNalkwTURrMU1UTXlOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Y2ZDVmOTFjYTI5NmI3ZjhlMTc5MzQxNjQ4NDliYWZhZTFmZmJlYTJkZDBhNzE1ODQxZWIwYmI3OWM3ZDQ5YQ","altText":"1280_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjE4NnxpbWFnZS9qcGVnfGFHWmxMMmd3T1M4eE5UQTJNalkwTVRJME5qSXpPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemcxWXpRd01EQXhNREJpTmw5RVJTNXFjR2N8YmRmOGYzZWIxMzMwMDA3NzVjZDExNmMyMjA3MjhlMGE3YjM2MjAwZGM3ODU4NzczOWI1NGQ2YjFmZGQyZjkzOQ","altText":"1024_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM1MnxpbWFnZS9qcGVnfGFESTFMMmd4TVM4eE5UQTJNalkwTVRRM05UWXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRFZqTkRBd01ERXdNR0kyWDBSRkxtcHdad3xlNjc2YTkyMWQwNmU3ZDFhYzE4MzliYTBiMzM5M2FlY2QyOTk5ZTRkOTA4OWFkYWQxYmIxNDQxMzI5MWUwZmFi","altText":"768_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIwNnxpbWFnZS9qcGVnfGFHWXpMMmd4WVM4eE5UQTJNalkwTVRjek56YzFPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRFZqTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmNDdlNTBjMGM2NjhmMjljNTYzNzJhMDZhYWM3MGExNDBlNzg4YTAwOGVlYzZiYzkxM2I2MmEwNjUxMTg4NjM4","altText":"480_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM4fGltYWdlL2pwZWd8YUdNekwyZ3lNUzh4TlRBMk1qWTBNVGt6TkRNMk5pOHlNREJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDVhYjJkMGI5YTZlMDA3NDdlNzFkMTlmZDRiOGI2N2FiZDM3NDJjNmE4ZTk0OTNmZTE5NWM1MDQwYTc1NjM0M2Y","altText":"200_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000385c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE0fGltYWdlL2pwZWd8YURZM0wyZzNOeTh4TlRBMk1qWTBNak0yTURNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek9EVmpOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiZTQ5ZTE1OGQxNjJjODBhMTExOGQ4N2VjOTM1YjVkYzc0NTZhNWYzNjE3YjNhOTJmOWQ2MDc5ZTliYjRiMDY","altText":"120_0200000d000385c4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTk0MTN8aW1hZ2UvanBlZ3xhR1EyTDJnNU5TOHhOVEEyTWpZek9UWXdOemd6T0F8NDAwOWU5YjJmODI2NzA0ZGNhZmE2YWM5OWZhODljZDFhZDUxYzUzYjIzYjhkMGNjOWZiY2E5YTA2ZjBjMmJmOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000385c4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEYzRMMmhsTkM4eE5UQTJOelV6T1RBM09URTVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8YzYzNWQzNzFhYzJhOGRjNDgwYzQ2ZDI3NDI4MTE5OWM5ZTEyZjE1NzIyMWI0NDM3NDBiMDRhMTA2ZTAwNGE4ZA","altText":"1440_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEbGhMMmhsWVM4eE5UQTJOelV6T1RJeE1ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8MmE3YmZiOTg0MjUzYTE3ZjhjMzU1MTlkYmU0ZDViZDRkNTU3ZGMzMTcyYTVhYjg5YWM2YzA3ZjI4OGIzMjczMA","altText":"1280_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEVmhMMmhsWlM4eE5UQTJOelV6T1RNME1UTTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8N2I2ZTk1MDVhOWEzMTQ2NjY3N2UyNmY2MjNjYzkwZjMxMWI2MzI3ZGZlM2I2ZTg0ZTYxM2U0MGU3ZTlkYjVlZg","altText":"1024_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFERTJMMmhtTlM4eE5UQTJOelV6T1RVek56azFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmYjU5M2U5YzA3YzhjNzZlNzZlOTAxNGI2M2VmNDA0Zjg3N2IzMjJiNjAzZmZhNzk2NDhjZjljYzk1OGYzYzI3","altText":"768_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjUwOHxpbWFnZS9qcGVnfGFEZG1MMmhtT0M4eE5UQTJOelV6T1RZek5qSTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYxMDk5ZDlhMWZmOTdhMzVlNzEyMDI5YzM4MGQzMjQxYWY5MDQxMGUxOGM5MjljMzgzODNjOTc3NzZhNzlm","altText":"480_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YUdGbUwyZ3dNQzh4TlRBMk56VTBNREUyTURVME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIxMWI4OTNmNWIwNmZiOTZlOWRhNThlMjFkMzBiODgyMjgzZGJjNmExMDBhOWQ5NzdiYzE1YjQxMDQ1NGYzY2U","altText":"120_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM3MjR8aW1hZ2UvanBlZ3xhRGd3TDJnNFlpOHhOVEEyTnpVek9EVTFORGt4TUF8NmNkZDRhOGQ2ZjIxYWJjNWZlOGY5MGNhNzlhNGQyOGU3ZmU0ODllMWFhZjc5ZjFlNDhlNzFkN2U3NDcyMjU3MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxfGltYWdlL2pwZWd8YUdaakwyZ3hPQzh4TlRBM05Ea3hOakF3TnprMk5pOHlNREJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExYjU1NjIwYjRlYTFkZjQ4OWMzNmMwMjMyM2VjZWJjYTViMmUzNDE2YTkxYTQxZWEzNzIwZmJkMDI2OTRhNjA","altText":"200_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxfGltYWdlL2pwZWd8YUdaakwyZ3hPQzh4TlRBM05Ea3hOakF3TnprMk5pOHlNREJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExYjU1NjIwYjRlYTFkZjQ4OWMzNmMwMjMyM2VjZWJjYTViMmUzNDE2YTkxYTQxZWEzNzIwZmJkMDI2OTRhNjA","altText":"200_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHRmxMMmc1WWk4eE5UQTNORGt4TkRreU5qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZTkwNGNjOTY2MzE5NmE0NzcyZmE5ZTU1ZTA0NzA1ZDA4ZWU3MTA1ZTAyOWFlNjA4MDY1YmMwNTE3MGRjNmYxZg","altText":"2000_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFEZzBMMmcwWXk4eE5UQTNORGt4TlRFNE9EYzJOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTAwNWUzYWFhNWQ4YzVkMTBlNWY0YzQxMTA2MTg2ZDVhMWMzOWY3NTIzY2MxNjczZDViNDA5YzJlNmY1OTk3Nw","altText":"1440_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFHSXpMMmcwTlM4eE5UQTNORGt4TlRNNE5UTTNOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDRlNjA1MDc0MTRhOWRmNzE3OTU1ODEzOGJlYjcxOWIzNTQ5ZGUyOWU1MGNjNjBkYTQ3NGMwNzY2ZjY0NWM2NQ","altText":"1280_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDE4M3xpbWFnZS9qcGVnfGFETmpMMmd6WXk4eE5UQTNORGt4TlRZeE5EYzFNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlpoTVRrd01EQXhNREJpTmw5RVJTNXFjR2N8OGQzYjc3ODNkYTM5NzM1MDJhN2JlZTRmZjVkZTE5YjFkZTA0MjFiMGVkYjQyZDliNjM4Nzc0N2UwZmNkYTYzZQ","altText":"1024_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjU4N3xpbWFnZS9qcGVnfGFESTJMMmd6T0M4eE5UQTNORGt4TlRjM09EVTVNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpabUV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3wzMGI2OWUyOTNhZWZiYzc3ZmNlNTNiODU5ODIxMjkxN2FjY2QxMmVmZmM3ZWJjZjc2ZGQxMjI0OTAwYTQ1MDMz","altText":"768_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY0OHxpbWFnZS9qcGVnfGFHSmxMMmd6TkM4eE5UQTNORGt4TlRnM05qZzVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpabUV4T1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MjZkNTljOWI1M2JlZjhiYzJkY2FjMWNiOGZlYTA3MTAzZDExODc5ZTQ1OTIxZjBmZTVmYjA0MjRjZjViY2Vk","altText":"480_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxfGltYWdlL2pwZWd8YUdaakwyZ3hPQzh4TlRBM05Ea3hOakF3TnprMk5pOHlNREJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fGExYjU1NjIwYjRlYTFkZjQ4OWMzNmMwMjMyM2VjZWJjYTViMmUzNDE2YTkxYTQxZWEzNzIwZmJkMDI2OTRhNjA","altText":"200_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003fa19000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcyfGltYWdlL2pwZWd8YURCaEwyZ3lZaTh4TlRBM05Ea3hOalU1TnpjNU1DOHhNakJmTURJd01EQXdNR013TURBelptRXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDUxM2UyYTZiMDQ0MDE1ZjBhNWNmMjQ5NjE4MTU1YjJjODYzNmY0YzYxYTE3NTdmY2MyMjE2N2M3MzFjYzY1NmE","altText":"120_0200000c0003fa19000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003fa19000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDM2MDV8aW1hZ2UvanBlZ3xhR1ZqTDJobU1DOHhOVEEzTkRreE16WTRNVFF6T0F8ZTllZTkwMzc3MjQyMzlhOTE0YzI3NjAwMjZiZjZhYWUzOTM2YzliYTQ4MTIxY2ZhODJjZWQ0MDc2NGMyMWIwNA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003fa19000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-1421","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-1421","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","250-1421"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332749923","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":80.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.54 mm; 21-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"2501421","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}