[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"253-113","name":"2-conductor PCB terminal block; 1.5 mm²; Pin spacing 5 mm; 13-pole; PUSH WIRE®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-strip/p/253-113","description":"<h2>PCB terminal block, 253 Series, 0 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 253-113) ensures effortless electrical installations. You can rely on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 17.5 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 8.5 mm and 9.5 mm. This product features two conductor terminals and utilizes PUSH WIRE® as well as PUSH WIRE®. Our PUSH WIRE® connection offers a quick and easy solution for connecting solid conductors. The dimensions are 67 x 16.6 x 12.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm² on one side and for conductor cross sections ranging from 0.5 mm² to 1.5 mm² on the other side. It has one level. You can connect thirteen potentials / thirteen poles using the twenty-six clamping points. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins, which are 0.5 x 0.8 mm in cross-section and 3.6 mm long, are set out over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODM3MDF8aW1hZ2UvanBlZ3xhRFUyTDJneE1pOHhOVEE1TmpFMk9EVTNPVEV3TWd8OWE2MDZlZGUzMmQxZTI2N2RkYjM2NjhjN2JiMjQxMmUxMzhkNmFhZTA0OTAwMDE0N2E5ZDY5ZDZkZTlkNDg2MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14532082_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODAyMXxpbWFnZS9qcGVnfGFEZ3pMMmcxTUM4eE5UQTVOakUyT1RNMk5UVXpOQzh4TkRRd1h6RTBOVE15TURneVgwUkZMbXB3Wnd8NDA0ZTNmZGVkNTIwNWRmMWVmNmZkYWEyZjMyYTZmY2VhZjI2ZGYzOGFmZWIxYjE5OGI1ZTE1NDBmZmM5NzdkMw","altText":"1440_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1NXxpbWFnZS9qcGVnfGFHRmhMMmcxTnk4eE5UQTVOakUyT1RVNU5Ea3hNQzh4TWpnd1h6RTBOVE15TURneVgwUkZMbXB3Wnd8OWIxOTA0ZDNhMTUxZWE4NTJmMDAxMzBlMTE4M2QxY2JjOTllNmRkYWY1MGFkYWZiODk2ZDM1MTk2NTU4Y2UzNg","altText":"1280_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM5N3xpbWFnZS9qcGVnfGFEYzRMMmcyTVM4eE5UQTVOakUyT1RnMU56QTFOQzh4TURJMFh6RTBOVE15TURneVgwUkZMbXB3Wnd8M2EzNWU5NjY4MTI2ZGNmNmU1OTA0NjYxY2FkYjZmZDlmNGUzYmRlMDZkZTY1MjAzYzRjYWM2ZmZhOWY5MThjYg","altText":"1024_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDA0OHxpbWFnZS9qcGVnfGFEUTNMMmc1Wmk4eE5UQTVOakUzTURFeE9URTVPQzgzTmpoZk1UUTFNekl3T0RKZlJFVXVhbkJufGM5NTA4MjZmNGZjYjc3OGE2NzIwNTU4OTIyNzkxNDdmOWI2YTUzYTk0ZjRkNTI1MjNmZDhjOTZlNmQyODgzNWM","altText":"768_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUyMXxpbWFnZS9qcGVnfGFHSTJMMmc1Tnk4eE5UQTVOakUzTURNNE1UTTBNaTgwT0RCZk1UUTFNekl3T0RKZlJFVXVhbkJufDlmYjUzYTNiMjk3NmU3MWJmYjVhNjA4OWMwMTQ3M2MzOTlhYjcyM2M3NTNhOTRmZjNhMWY1ZGQ5Y2JkNDRhNjg","altText":"480_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532082_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3N3xpbWFnZS9qcGVnfGFETXdMMmd6TVM4eE5UQTVOakUzTVRJNU9EZzBOaTh4TWpCZk1UUTFNekl3T0RKZlJFVXVhbkJufDIyZjc1YzkyMGRjZjU0OTBiMTJkM2I1OThjZDM0OWViOWFiMzI0NGRlMjdlMjUzMTAxMTA3N2YwZTQ1ZjVlMDE","altText":"120_14532082_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14532082_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532082_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532082_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODAyMXxpbWFnZS9qcGVnfGFEZ3pMMmcxTUM4eE5UQTVOakUyT1RNMk5UVXpOQzh4TkRRd1h6RTBOVE15TURneVgwUkZMbXB3Wnd8NDA0ZTNmZGVkNTIwNWRmMWVmNmZkYWEyZjMyYTZmY2VhZjI2ZGYzOGFmZWIxYjE5OGI1ZTE1NDBmZmM5NzdkMw","altText":"1440_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532082_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1NXxpbWFnZS9qcGVnfGFHRmhMMmcxTnk4eE5UQTVOakUyT1RVNU5Ea3hNQzh4TWpnd1h6RTBOVE15TURneVgwUkZMbXB3Wnd8OWIxOTA0ZDNhMTUxZWE4NTJmMDAxMzBlMTE4M2QxY2JjOTllNmRkYWY1MGFkYWZiODk2ZDM1MTk2NTU4Y2UzNg","altText":"1280_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532082_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM5N3xpbWFnZS9qcGVnfGFEYzRMMmcyTVM4eE5UQTVOakUyT1RnMU56QTFOQzh4TURJMFh6RTBOVE15TURneVgwUkZMbXB3Wnd8M2EzNWU5NjY4MTI2ZGNmNmU1OTA0NjYxY2FkYjZmZDlmNGUzYmRlMDZkZTY1MjAzYzRjYWM2ZmZhOWY5MThjYg","altText":"1024_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532082_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDA0OHxpbWFnZS9qcGVnfGFEUTNMMmc1Wmk4eE5UQTVOakUzTURFeE9URTVPQzgzTmpoZk1UUTFNekl3T0RKZlJFVXVhbkJufGM5NTA4MjZmNGZjYjc3OGE2NzIwNTU4OTIyNzkxNDdmOWI2YTUzYTk0ZjRkNTI1MjNmZDhjOTZlNmQyODgzNWM","altText":"768_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532082_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUyMXxpbWFnZS9qcGVnfGFHSTJMMmc1Tnk4eE5UQTVOakUzTURNNE1UTTBNaTgwT0RCZk1UUTFNekl3T0RKZlJFVXVhbkJufDlmYjUzYTNiMjk3NmU3MWJmYjVhNjA4OWMwMTQ3M2MzOTlhYjcyM2M3NTNhOTRmZjNhMWY1ZGQ5Y2JkNDRhNjg","altText":"480_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532082_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532082_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3N3xpbWFnZS9qcGVnfGFETXdMMmd6TVM4eE5UQTVOakUzTVRJNU9EZzBOaTh4TWpCZk1UUTFNekl3T0RKZlJFVXVhbkJufDIyZjc1YzkyMGRjZjU0OTBiMTJkM2I1OThjZDM0OWViOWFiMzI0NGRlMjdlMjUzMTAxMTA3N2YwZTQ1ZjVlMDE","altText":"120_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532082_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODM3MDF8aW1hZ2UvanBlZ3xhRFUyTDJneE1pOHhOVEE1TmpFMk9EVTNPVEV3TWd8OWE2MDZlZGUzMmQxZTI2N2RkYjM2NjhjN2JiMjQxMmUxMzhkNmFhZTA0OTAwMDE0N2E5ZDY5ZDZkZTlkNDg2MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532082_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURCaEwyZzFZUzh4TlRBM05ETTJOekkzTlRBek9DOHlNREJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY2ZDEwZGNjODRjMzczNzVjZTYyMDAxMTg4YTFhNjM5N2FjYmRlYjAzYzIxNzNjNmY3NDI0ZjE3OWI4ZDBlZTY","altText":"200_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURCaEwyZzFZUzh4TlRBM05ETTJOekkzTlRBek9DOHlNREJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY2ZDEwZGNjODRjMzczNzVjZTYyMDAxMTg4YTFhNjM5N2FjYmRlYjAzYzIxNzNjNmY3NDI0ZjE3OWI4ZDBlZTY","altText":"200_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFETmlMMmhpWkM4eE5UQTNORE0yTmpRMU5UZ3pPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjE2OGJhNGZmMDc3YzQxOWVmZDQ1MTc0MjQ1YTJjNDNmZDQ4NDNkOWJmYzBkYTQ3MjQxYjM5YzIyN2NlM2Q1OA","altText":"1440_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFEWmlMMmhpTmk4eE5UQTNORE0yTmpZMU1qUTBOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8M2ZjNWJmNDMwM2IxN2NmNTI1MGU2ZTg4ZDhiODU1ZjVjMGNmOGQ4Y2EwNzBjNmYxZWU0MDY2N2UwZDdjZDRlOA","altText":"1280_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHRmlMMmhpTWk4eE5UQTNORE0yTmpjNE16VXhPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzZjU3MDliMmQzNGYxNDMyNzM4MDA2MzdkZWY5MDg3ZGQwNTVlMTZmN2ZkY2E2ZWRmMDA4Zjk0MzYzZTM5Mg","altText":"1024_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFEbGpMMmhoWXk4eE5UQTNORE0yTmpreE5EVTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakkxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w4NmE5NjlmMzQxM2JmNjA0MDg1OWUyMzdlYjNmMWU3MmZmNjA4YjA3MmViMDE2YjlkZWQzZTZiODQ1ZDJkZTFk","altText":"768_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTgwNnxpbWFnZS9qcGVnfGFESXdMMmcxWlM4eE5UQTNORE0yTnpFeE1URTVPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakkxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0YjQ3MjljOTA5YzIyOTY5YjkzMTg2NDcyOTIzNDI4M2FmNjdmMDllZmU3NDJmODdhNGUxMWE1YmYxMmRlNzhi","altText":"480_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURCaEwyZzFZUzh4TlRBM05ETTJOekkzTlRBek9DOHlNREJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY2ZDEwZGNjODRjMzczNzVjZTYyMDAxMTg4YTFhNjM5N2FjYmRlYjAzYzIxNzNjNmY3NDI0ZjE3OWI4ZDBlZTY","altText":"200_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTIyfGltYWdlL2pwZWd8YURaakwyZzBPUzh4TlRBM05ETTJOemN6TXpjNU1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGMxMDA3OTc2N2NjYmY3NjA3YTk3NDcxZGNjN2U0OWYzY2Q5NDkyMGQ4MDYwYmVhOTI4ZDhkM2Q3YjEyYzA0OTY","altText":"120_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjkwMTV8aW1hZ2UvanBlZ3xhREJrTDJobE5pOHhOVEEzTkRNMk5UZ3dNRFEzT0F8NTc5ZTQ0OTgzNWJjMjEzODRhYzk3MGRkNDUzZTI3ZmNkNjdlOTRiOWY0MmJmNWQ1NDk4OWYzMDI5Nzg1MmUzYQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURkaEwyZ3hNQzh4TlRBM05qZzVNelExT0RRMk1pOHlNREJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fGVmN2E0N2M3Y2JkMWJjZWNmMWZiMzc0ZTFiYTg5Y2RlNDBiYzQ4MWE2NGE4YzRiMTBhZjVlODAyYzdmYjgxNjY","altText":"200_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURkaEwyZ3hNQzh4TlRBM05qZzVNelExT0RRMk1pOHlNREJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fGVmN2E0N2M3Y2JkMWJjZWNmMWZiMzc0ZTFiYTg5Y2RlNDBiYzQ4MWE2NGE4YzRiMTBhZjVlODAyYzdmYjgxNjY","altText":"200_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFEUmlMMmcxTWk4eE5UQTNOamc1TWpZM01qQXpNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8MDUyZTc1YmM5YjJlNjBhNGMzN2M1ZTk1OTE5YmVkMWUyZTM5ZDUwZDhjNjQ0MTQ2N2E0MjdiNThkNGM3MDZkOA","altText":"1440_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFETmpMMmcwWXk4eE5UQTNOamc1TWpnd016RXdNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4OThjYmViZmE5N2NkYzljOGU2YWQ0OGEwYmIxZjRmMDE5MGE1ZDY0NDhjZDk1YzkwYzRkNzRkZTUwYWExMQ","altText":"1280_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFEZGtMMmcwT0M4eE5UQTNOamc1TWprek5ERTNOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8MmVlNzZlMTQ4ZTUyZTc1OTIwOTIyZDBmYWFiY2Y5NmYxYmQzNjk0NzRjMDU0N2ZkMjRjNmMzNWJkMGM1NGY4NA","altText":"1024_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHTm1MMmcwTnk4eE5UQTNOamc1TWprNU9UY3hNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZek13T0RBd01ESXdNR0kyWDBSRkxtcHdad3xhYmZjYjA3NzhhY2RhYzFkMWZlMWRlZmEwNDMzZWVkZWQ2NDQxZDQ2ZjczNTg2OTc3NjU0ZTMxYTYyZmZkYzZh","altText":"768_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAwMnxpbWFnZS9qcGVnfGFHRmpMMmd3Tmk4eE5UQTNOamc1TXpFNU5qTXhPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZek13T0RBd01ESXdNR0kyWDBSRkxtcHdad3xkYjkyNDk4MWZhZDM2N2Y0ODk4MzgzZjdjMzA3NWY1MTU1ZWYzZWQwZDFhMWFmZjkwMmY4MzFhNGVjZTUwOTI2","altText":"480_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURkaEwyZ3hNQzh4TlRBM05qZzVNelExT0RRMk1pOHlNREJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fGVmN2E0N2M3Y2JkMWJjZWNmMWZiMzc0ZTFiYTg5Y2RlNDBiYzQ4MWE2NGE4YzRiMTBhZjVlODAyYzdmYjgxNjY","altText":"200_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc1fGltYWdlL2pwZWd8YURGaUwyZ3haUzh4TlRBM05qZzVNemcxTVRZM09DOHhNakJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fDdmOTNmN2NhNjVkN2MxZGQwMjU4ZTUyMzNiNjJhZGFmZDlhM2NlZDk5NjA5ZWQ5NTU0YjcwN2Q2OWUxYTkwZjQ","altText":"120_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjMyNDB8aW1hZ2UvanBlZ3xhREkxTDJoaU5TOHhOVEEzTmpnNU1UZzROVFU1T0F8YzAwZjRkMzI1ODRjZjEzNDNmYzc2MTE1YTdhNWZhZTUwZTFjNGU2Y2E4MGE3NGNlYmE1YmI4MDFlZDZmYTRhMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532082_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532082_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc2ODV8aW1hZ2UvanBlZ3xhREEwTDJnME9TOHhOVEE1TmpFMk9URXdNek01TUM4eU1EQXdYekUwTlRNeU1EZ3lYMFJGTG1wd1p3fDU1OWNlMWNmMmFkYWMyMTA2NWMyMGQwN2Y5ZWMzYzQ5OGUzMzQxODBiNWE2MWZlM2JiNzk2MDhkZWZiYWRhZjg","altText":"2000_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532082_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODAyMXxpbWFnZS9qcGVnfGFEZ3pMMmcxTUM4eE5UQTVOakUyT1RNMk5UVXpOQzh4TkRRd1h6RTBOVE15TURneVgwUkZMbXB3Wnd8NDA0ZTNmZGVkNTIwNWRmMWVmNmZkYWEyZjMyYTZmY2VhZjI2ZGYzOGFmZWIxYjE5OGI1ZTE1NDBmZmM5NzdkMw","altText":"1440_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532082_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1NXxpbWFnZS9qcGVnfGFHRmhMMmcxTnk4eE5UQTVOakUyT1RVNU5Ea3hNQzh4TWpnd1h6RTBOVE15TURneVgwUkZMbXB3Wnd8OWIxOTA0ZDNhMTUxZWE4NTJmMDAxMzBlMTE4M2QxY2JjOTllNmRkYWY1MGFkYWZiODk2ZDM1MTk2NTU4Y2UzNg","altText":"1280_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532082_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM5N3xpbWFnZS9qcGVnfGFEYzRMMmcyTVM4eE5UQTVOakUyT1RnMU56QTFOQzh4TURJMFh6RTBOVE15TURneVgwUkZMbXB3Wnd8M2EzNWU5NjY4MTI2ZGNmNmU1OTA0NjYxY2FkYjZmZDlmNGUzYmRlMDZkZTY1MjAzYzRjYWM2ZmZhOWY5MThjYg","altText":"1024_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532082_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDA0OHxpbWFnZS9qcGVnfGFEUTNMMmc1Wmk4eE5UQTVOakUzTURFeE9URTVPQzgzTmpoZk1UUTFNekl3T0RKZlJFVXVhbkJufGM5NTA4MjZmNGZjYjc3OGE2NzIwNTU4OTIyNzkxNDdmOWI2YTUzYTk0ZjRkNTI1MjNmZDhjOTZlNmQyODgzNWM","altText":"768_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532082_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUyMXxpbWFnZS9qcGVnfGFHSTJMMmc1Tnk4eE5UQTVOakUzTURNNE1UTTBNaTgwT0RCZk1UUTFNekl3T0RKZlJFVXVhbkJufDlmYjUzYTNiMjk3NmU3MWJmYjVhNjA4OWMwMTQ3M2MzOTlhYjcyM2M3NTNhOTRmZjNhMWY1ZGQ5Y2JkNDRhNjg","altText":"480_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532082_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0MHxpbWFnZS9qcGVnfGFHVTNMMmc0WkM4eE5UQTVOakUzTURZME16UTROaTh5TURCZk1UUTFNekl3T0RKZlJFVXVhbkJufGRmZmFhZGYwODJkOWEwYTBlM2UzMDc4ZWEzMjVjOWViZmZmM2UxZDJmOWQyMTMyMGNkOTk5ZWExNDU2M2ZiYmQ","altText":"200_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532082_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532082-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA3N3xpbWFnZS9qcGVnfGFETXdMMmd6TVM4eE5UQTVOakUzTVRJNU9EZzBOaTh4TWpCZk1UUTFNekl3T0RKZlJFVXVhbkJufDIyZjc1YzkyMGRjZjU0OTBiMTJkM2I1OThjZDM0OWViOWFiMzI0NGRlMjdlMjUzMTAxMTA3N2YwZTQ1ZjVlMDE","altText":"120_14532082_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532082_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODM3MDF8aW1hZ2UvanBlZ3xhRFUyTDJneE1pOHhOVEE1TmpFMk9EVTNPVEV3TWd8OWE2MDZlZGUzMmQxZTI2N2RkYjM2NjhjN2JiMjQxMmUxMzhkNmFhZTA0OTAwMDE0N2E5ZDY5ZDZkZTlkNDg2MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532082_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURCaEwyZzFZUzh4TlRBM05ETTJOekkzTlRBek9DOHlNREJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY2ZDEwZGNjODRjMzczNzVjZTYyMDAxMTg4YTFhNjM5N2FjYmRlYjAzYzIxNzNjNmY3NDI0ZjE3OWI4ZDBlZTY","altText":"200_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURCaEwyZzFZUzh4TlRBM05ETTJOekkzTlRBek9DOHlNREJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY2ZDEwZGNjODRjMzczNzVjZTYyMDAxMTg4YTFhNjM5N2FjYmRlYjAzYzIxNzNjNmY3NDI0ZjE3OWI4ZDBlZTY","altText":"200_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHWmhMMmhqTUM4eE5UQTNORE0yTmpNeU5EYzJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWZiZmRkZDRhYjE4OWQ5NWU3MWQ2ZjAzMTg1Mjg0YzYyNGFkZTk1NWNkMzEzMDQxNTdmMzFhNDE4OTAxYmY4NQ","altText":"2000_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFETmlMMmhpWkM4eE5UQTNORE0yTmpRMU5UZ3pPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZjE2OGJhNGZmMDc3YzQxOWVmZDQ1MTc0MjQ1YTJjNDNmZDQ4NDNkOWJmYzBkYTQ3MjQxYjM5YzIyN2NlM2Q1OA","altText":"1440_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFEWmlMMmhpTmk4eE5UQTNORE0yTmpZMU1qUTBOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8M2ZjNWJmNDMwM2IxN2NmNTI1MGU2ZTg4ZDhiODU1ZjVjMGNmOGQ4Y2EwNzBjNmYxZWU0MDY2N2UwZDdjZDRlOA","altText":"1280_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFHRmlMMmhpTWk4eE5UQTNORE0yTmpjNE16VXhPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl5TlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NTMzZjU3MDliMmQzNGYxNDMyNzM4MDA2MzdkZWY5MDg3ZGQwNTVlMTZmN2ZkY2E2ZWRmMDA4Zjk0MzYzZTM5Mg","altText":"1024_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI5NHxpbWFnZS9qcGVnfGFEbGpMMmhoWXk4eE5UQTNORE0yTmpreE5EVTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakkxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w4NmE5NjlmMzQxM2JmNjA0MDg1OWUyMzdlYjNmMWU3MmZmNjA4YjA3MmViMDE2YjlkZWQzZTZiODQ1ZDJkZTFk","altText":"768_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTgwNnxpbWFnZS9qcGVnfGFESXdMMmcxWlM4eE5UQTNORE0yTnpFeE1URTVPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakkxTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0YjQ3MjljOTA5YzIyOTY5YjkzMTg2NDcyOTIzNDI4M2FmNjdmMDllZmU3NDJmODdhNGUxMWE1YmYxMmRlNzhi","altText":"480_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDE2fGltYWdlL2pwZWd8YURCaEwyZzFZUzh4TlRBM05ETTJOekkzTlRBek9DOHlNREJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY2ZDEwZGNjODRjMzczNzVjZTYyMDAxMTg4YTFhNjM5N2FjYmRlYjAzYzIxNzNjNmY3NDI0ZjE3OWI4ZDBlZTY","altText":"200_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f255000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTIyfGltYWdlL2pwZWd8YURaakwyZzBPUzh4TlRBM05ETTJOemN6TXpjNU1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqSTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fGMxMDA3OTc2N2NjYmY3NjA3YTk3NDcxZGNjN2U0OWYzY2Q5NDkyMGQ4MDYwYmVhOTI4ZDhkM2Q3YjEyYzA0OTY","altText":"120_0200000f0002f255000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjkwMTV8aW1hZ2UvanBlZ3xhREJrTDJobE5pOHhOVEEzTkRNMk5UZ3dNRFEzT0F8NTc5ZTQ0OTgzNWJjMjEzODRhYzk3MGRkNDUzZTI3ZmNkNjdlOTRiOWY0MmJmNWQ1NDk4OWYzMDI5Nzg1MmUzYQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f255000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURkaEwyZ3hNQzh4TlRBM05qZzVNelExT0RRMk1pOHlNREJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fGVmN2E0N2M3Y2JkMWJjZWNmMWZiMzc0ZTFiYTg5Y2RlNDBiYzQ4MWE2NGE4YzRiMTBhZjVlODAyYzdmYjgxNjY","altText":"200_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURkaEwyZ3hNQzh4TlRBM05qZzVNelExT0RRMk1pOHlNREJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fGVmN2E0N2M3Y2JkMWJjZWNmMWZiMzc0ZTFiYTg5Y2RlNDBiYzQ4MWE2NGE4YzRiMTBhZjVlODAyYzdmYjgxNjY","altText":"200_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTNOamc1TWpVM016Y3lOaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8NTY3OTY0ZThmM2YxYTMzODgyODMwZjllMjIyZGM1NTE5NmY5NjcwYWNhODcyMzA3ZGFkODM1NWYwZTE5MjhiOA","altText":"2000_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFEUmlMMmcxTWk4eE5UQTNOamc1TWpZM01qQXpNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8MDUyZTc1YmM5YjJlNjBhNGMzN2M1ZTk1OTE5YmVkMWUyZTM5ZDUwZDhjNjQ0MTQ2N2E0MjdiNThkNGM3MDZkOA","altText":"1440_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFETmpMMmcwWXk4eE5UQTNOamc1TWpnd016RXdNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8ZWI4OThjYmViZmE5N2NkYzljOGU2YWQ0OGEwYmIxZjRmMDE5MGE1ZDY0NDhjZDk1YzkwYzRkNzRkZTUwYWExMQ","altText":"1280_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFEZGtMMmcwT0M4eE5UQTNOamc1TWprek5ERTNOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk16TURnd01EQXlNREJpTmw5RVJTNXFjR2N8MmVlNzZlMTQ4ZTUyZTc1OTIwOTIyZDBmYWFiY2Y5NmYxYmQzNjk0NzRjMDU0N2ZkMjRjNmMzNWJkMGM1NGY4NA","altText":"1024_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzY1MXxpbWFnZS9qcGVnfGFHTm1MMmcwTnk4eE5UQTNOamc1TWprNU9UY3hNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZek13T0RBd01ESXdNR0kyWDBSRkxtcHdad3xhYmZjYjA3NzhhY2RhYzFkMWZlMWRlZmEwNDMzZWVkZWQ2NDQxZDQ2ZjczNTg2OTc3NjU0ZTMxYTYyZmZkYzZh","altText":"768_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAwMnxpbWFnZS9qcGVnfGFHRmpMMmd3Tmk4eE5UQTNOamc1TXpFNU5qTXhPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZek13T0RBd01ESXdNR0kyWDBSRkxtcHdad3xkYjkyNDk4MWZhZDM2N2Y0ODk4MzgzZjdjMzA3NWY1MTU1ZWYzZWQwZDFhMWFmZjkwMmY4MzFhNGVjZTUwOTI2","altText":"480_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURkaEwyZ3hNQzh4TlRBM05qZzVNelExT0RRMk1pOHlNREJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fGVmN2E0N2M3Y2JkMWJjZWNmMWZiMzc0ZTFiYTg5Y2RlNDBiYzQ4MWE2NGE4YzRiMTBhZjVlODAyYzdmYjgxNjY","altText":"200_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c308000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc1fGltYWdlL2pwZWd8YURGaUwyZ3haUzh4TlRBM05qZzVNemcxTVRZM09DOHhNakJmTURJd01EQXdNR013TURBell6TXdPREF3TURJd01HSTJYMFJGTG1wd1p3fDdmOTNmN2NhNjVkN2MxZGQwMjU4ZTUyMzNiNjJhZGFmZDlhM2NlZDk5NjA5ZWQ5NTU0YjcwN2Q2OWUxYTkwZjQ","altText":"120_0200000c0003c308000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c308000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjMyNDB8aW1hZ2UvanBlZ3xhREkxTDJoaU5TOHhOVEEzTmpnNU1UZzROVFU1T0F8YzAwZjRkMzI1ODRjZjEzNDNmYzc2MTE1YTdhNWZhZTUwZTFjNGU2Y2E4MGE3NGNlYmE1YmI4MDFlZDZmYTRhMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c308000200b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"253-113","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-strip/p/253-113","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","253-113"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918689656","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor PCB terminal block; 1.5 mm²; Pin spacing 5 mm; 13-pole; PUSH WIRE®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51143096","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}