[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"254-458/000-004","name":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 8-pole; PUSH WIRE®; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/254-458_000-004","description":"<h2>PCB terminal block, 254 Series, 45 °conductor entry to board</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 254-458/000-004). You can rely on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it ideal for high-load applications. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The dimensions are 41.5 x 19.7 x 13.5 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.5 mm² to 2.5 mm². It features one level and eight clamping points that you can use to connect eight potentials / 8 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the black housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins, which are 0.5 x 0.75 mm in cross-section and 4 mm long, are set out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDM4OTY2fGltYWdlL2pwZWd8YURNMkwyZzVOQzh4TlRBNU5EWTNNekF4TkRneE5BfDA3N2IxMTJlMjRmYzhiOGExZTg4MDgyODkxNTU5YjEyODg4NGI3MTFjMzY3YmQ2NWQ0MDUxZjhjMjA3OTViYzY","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14532094_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgyNHxpbWFnZS9qcGVnfGFHUXhMMmhpTXk4eE5UQTVORFkzTXprNU56ZzFOQzh4TkRRd1h6RTBOVE15TURrMFgwUkZMbXB3Wnd8Y2RkZmRhMDI5NjM2MWRjOWQwMTE1N2UzM2RlYzNkMjgwZTdkYmEzOWQ2MzFkMTU3ODUwYWE3NjFhZWNkMmZmOA","altText":"1440_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTkzNHxpbWFnZS9qcGVnfGFHRXpMMmhtTnk4eE5UQTVORFkzTkRNeU5UVXpOQzh4TWpnd1h6RTBOVE15TURrMFgwUkZMbXB3Wnd8NzIxYzJmZWUyM2Y1OWFjOTJkOGViNjA5YTQwYjM4MGZmMTY1NTI1YTYyMTdmOTM3ZGZhMTdhM2U2MjU0MDEyMw","altText":"1280_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjM3N3xpbWFnZS9qcGVnfGFERTFMMmhsWVM4eE5UQTVORFkzTkRjeE9EYzFNQzh4TURJMFh6RTBOVE15TURrMFgwUkZMbXB3Wnd8YWJlZGRlZjNkZmIxOTg0MWY2NThlMmNmZGYxZWYyNjA2OGFjMjQ5ZTdiYzIxOTZiNGJkOTQ4Zjg4YWFlZTJjYQ","altText":"1024_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUxMHxpbWFnZS9qcGVnfGFHUmhMMmc1Tnk4eE5UQTVORFkzTlRBME5qUXpNQzgzTmpoZk1UUTFNekl3T1RSZlJFVXVhbkJufDFhOGNiNDhjZWRjNWY3YTUzOTEzZjMxYTk2YWNiNGM4ZTg3YzA4YWE3N2U2OTg2MjhlZDc5MDZiYWFjNTg0Yjc","altText":"768_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTMwNXxpbWFnZS9qcGVnfGFETmlMMmc0Tnk4eE5UQTVORFkzTlRVd05URTRNaTgwT0RCZk1UUTFNekl3T1RSZlJFVXVhbkJufDU2NTM3YWFkYjM2ZGZiOTk0YzMzMzdhMmQ5NWI2MzIxYzg0YmZmZGQzOWRmNGI1Nzc4NTk0YjIzNzUxODM3MzQ","altText":"480_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532094_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0N3xpbWFnZS9qcGVnfGFHWTBMMmd4Wmk4eE5UQTVORFkzTmpRNE9ESXlNaTh4TWpCZk1UUTFNekl3T1RSZlJFVXVhbkJufDJlNjQwYTk2OGU2MWRiOGU2NDZjZDFmYjY0ODViOWU1OGNlYWNmYzczNjFhYjY3YzE5Mjk2ZTVhNWY2YTcyMzA","altText":"120_14532094_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14532094_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532094_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532094_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgyNHxpbWFnZS9qcGVnfGFHUXhMMmhpTXk4eE5UQTVORFkzTXprNU56ZzFOQzh4TkRRd1h6RTBOVE15TURrMFgwUkZMbXB3Wnd8Y2RkZmRhMDI5NjM2MWRjOWQwMTE1N2UzM2RlYzNkMjgwZTdkYmEzOWQ2MzFkMTU3ODUwYWE3NjFhZWNkMmZmOA","altText":"1440_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532094_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTkzNHxpbWFnZS9qcGVnfGFHRXpMMmhtTnk4eE5UQTVORFkzTkRNeU5UVXpOQzh4TWpnd1h6RTBOVE15TURrMFgwUkZMbXB3Wnd8NzIxYzJmZWUyM2Y1OWFjOTJkOGViNjA5YTQwYjM4MGZmMTY1NTI1YTYyMTdmOTM3ZGZhMTdhM2U2MjU0MDEyMw","altText":"1280_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532094_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjM3N3xpbWFnZS9qcGVnfGFERTFMMmhsWVM4eE5UQTVORFkzTkRjeE9EYzFNQzh4TURJMFh6RTBOVE15TURrMFgwUkZMbXB3Wnd8YWJlZGRlZjNkZmIxOTg0MWY2NThlMmNmZGYxZWYyNjA2OGFjMjQ5ZTdiYzIxOTZiNGJkOTQ4Zjg4YWFlZTJjYQ","altText":"1024_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532094_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUxMHxpbWFnZS9qcGVnfGFHUmhMMmc1Tnk4eE5UQTVORFkzTlRBME5qUXpNQzgzTmpoZk1UUTFNekl3T1RSZlJFVXVhbkJufDFhOGNiNDhjZWRjNWY3YTUzOTEzZjMxYTk2YWNiNGM4ZTg3YzA4YWE3N2U2OTg2MjhlZDc5MDZiYWFjNTg0Yjc","altText":"768_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532094_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTMwNXxpbWFnZS9qcGVnfGFETmlMMmc0Tnk4eE5UQTVORFkzTlRVd05URTRNaTgwT0RCZk1UUTFNekl3T1RSZlJFVXVhbkJufDU2NTM3YWFkYjM2ZGZiOTk0YzMzMzdhMmQ5NWI2MzIxYzg0YmZmZGQzOWRmNGI1Nzc4NTk0YjIzNzUxODM3MzQ","altText":"480_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532094_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532094_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0N3xpbWFnZS9qcGVnfGFHWTBMMmd4Wmk4eE5UQTVORFkzTmpRNE9ESXlNaTh4TWpCZk1UUTFNekl3T1RSZlJFVXVhbkJufDJlNjQwYTk2OGU2MWRiOGU2NDZjZDFmYjY0ODViOWU1OGNlYWNmYzczNjFhYjY3YzE5Mjk2ZTVhNWY2YTcyMzA","altText":"120_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532094_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDM4OTY2fGltYWdlL2pwZWd8YURNMkwyZzVOQzh4TlRBNU5EWTNNekF4TkRneE5BfDA3N2IxMTJlMjRmYzhiOGExZTg4MDgyODkxNTU5YjEyODg4NGI3MTFjMzY3YmQ2NWQ0MDUxZjhjMjA3OTViYzY","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532094_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHSXpMMmcxTmk4eE5UQTRNREUwT0RNd016a3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDAwOTg3NWJjN2JhNTFiNjMwZTc4ZGQzY2Y4MzBiZjdjMjAyMTYzNGViYjg5OTk1ODMxZDcxM2ZkY2Y3MmIyYg","altText":"1440_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHWTBMMmcxTWk4eE5UQTRNREUwT0RRek5EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2QzYmRhNzk3NmQwZWVhNjgwOWI5ZjQ1OGVmZDY3MGE4Njc3MzhlNTBmMWUxMzMyNzg0MTMwMzRhMGVhYzg2Mg","altText":"1280_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFETTBMMmcwWmk4eE5UQTRNREUwT0RVMk5qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTJiMGIyYjU5MTAxNTEwYzgyNzdjZWJmOWJhM2E1OTYwNmYzYzEzYjc4ZmNlNjNhODMzNGMzOTEyNjk4NDNkNw","altText":"1024_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFEWTBMMmcwT0M4eE5UQTRNREUwT0RjMk1qWTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xkZGE4ZGNkNmRhZDgxOTNhMTMxMjhmNGU5YjA0NjRiYjA4ZTBmZTk3MWMxNWRkNGRlMTMyZTg5ZGIwNGZlZjYz","altText":"768_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc4NnxpbWFnZS9qcGVnfGFHWmxMMmcwTVM4eE5UQTRNREUwT0RreU5qUTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMjZhZjI2ZjdlZjY4ZjE2NGQwOGJiNDJjODVjMjg0MjBiZjZkMzk3ODgzNDcxOTc0N2I1YjUyZjliN2VhZjZm","altText":"480_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg0fGltYWdlL2pwZWd8YURCaEwyZ3hZUzh4TlRBNE1ERTBPVFV4TmpNeE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2MjY2NjRlNDU5NjBmN2I2NGNkOGQxMzFlOGQ4N2Q2YmZhNjBmMjE1NDAxNmY5MzUyZGY2NDA5N2NjOGVkOWM","altText":"120_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjB8aW1hZ2UvanBlZ3xhR0pqTDJoaU1pOHhOVEE0TURFME56Y3hOREEzT0F8MWJhOTZkNzZmOWRhNjA0MDE0NGVkNTQ4YjBiMTE2ZmIxZmVmNWNjYjI2MWYyNGU3ZjJmYzliNWJjYWY2ZTc1Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI3fGltYWdlL2pwZWd8YUdJeUwyZ3haUzh4TlRBM056STNNREUxT1RNNU1DOHlNREJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDBmMTBlMGE1NTk2YzhlZTZiNTcyMjA2ODA4ZjIxM2FiYWNjMzMxMjU5MDBiY2RkMDY4YWE1ODNkMDFkOGVlZGQ","altText":"200_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI3fGltYWdlL2pwZWd8YUdJeUwyZ3haUzh4TlRBM056STNNREUxT1RNNU1DOHlNREJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDBmMTBlMGE1NTk2YzhlZTZiNTcyMjA2ODA4ZjIxM2FiYWNjMzMxMjU5MDBiY2RkMDY4YWE1ODNkMDFkOGVlZGQ","altText":"200_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFEQXhMMmhtT1M4eE5UQTNOekkyT1RFME16VTRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU5ZWFiNjNiYWZiZmY0YTYxZjBiM2MwNDliYTBlYmU0NzkwOGY0MzZhZmM3Yzg2MTM4Njc3OWQ0NTQ2NWNkZQ","altText":"1440_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUmhMMmhtTVM4eE5UQTNOekkyT1RNM01qazFPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhkMDRiNDIyOTJiNGNlMjU5ZjMyYzNlNzJiN2FiMmZlN2IxMDU4MWNjZTlkY2JiYmJhZTNiZWZiY2FiNGEwZg","altText":"1280_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODA2NnxpbWFnZS9qcGVnfGFEWXlMMmhsT0M4eE5UQTNOekkyT1RZd01qTXpOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MWRkMjBiY2Q4M2I3NDNmYjk0NzMzMGJjZjU0YjYzMjhjMWVmYjQ2Mjk2YjcwNDU3ZDBkMTkwMjdlODJlZmM1Ng","altText":"1024_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg3MnxpbWFnZS9qcGVnfGFHWTFMMmhsTXk4eE5UQTNOekkyT1RjNU9EazBNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaakZrTkRBd01ERXdNR0kyWDBSRkxtcHdad3wxNGZmNWI3NDJkYWZjY2M5ZjJjMDU3OWIxOWJkYTZkY2Y3MmRjNjMzNGU2NTg5MjI4Yzk1ZTEyNmM5MzkxMTMz","altText":"768_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODExMnxpbWFnZS9qcGVnfGFESTFMMmhrWkM4eE5UQTNOekkyT1RrNU5UVTFNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaakZrTkRBd01ERXdNR0kyWDBSRkxtcHdad3w2MjcyOWMyODZkNjY0MGQ0ZWJmN2U1YjkwOTA3Nzg4ZTM4N2QwNjBjYTc0MzZmY2IzYmZmZjdlMTZlMGUzNGNh","altText":"480_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI3fGltYWdlL2pwZWd8YUdJeUwyZ3haUzh4TlRBM056STNNREUxT1RNNU1DOHlNREJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDBmMTBlMGE1NTk2YzhlZTZiNTcyMjA2ODA4ZjIxM2FiYWNjMzMxMjU5MDBiY2RkMDY4YWE1ODNkMDFkOGVlZGQ","altText":"200_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI1fGltYWdlL2pwZWd8YURVd0wyZ3laaTh4TlRBM056STNNRFl4T0RFME1pOHhNakJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fGU2OTk5NmYwNjFjZWMwMTI5MGQ4MjU5OTQ1Mjc3MzkyZmNmODljMjM4NmViNWZiYzlkZDQ5ZGU1MDY0M2VmMDE","altText":"120_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTkxMjl8aW1hZ2UvanBlZ3xhREkxTDJoaE5DOHhOVEEzTnpJMk9ETTFOekUxTUF8ZDg5YmZmYTE0M2JmYmU4MDk4ODRjMjQ1ZjczZWE1NGViYWQ3NmM0ZDVhNjZiZTdiZjMwZWVhN2I4ODQzN2VjZQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532094_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532094_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MTF8aW1hZ2UvanBlZ3xhRGswTDJoaE9DOHhOVEE1TkRZM016WXdORFl6T0M4eU1EQXdYekUwTlRNeU1EazBYMFJGTG1wd1p3fGNmYjFjMDgwZWUzZjg4MDZhYTExOGZjOWFiNTJjYjZiNjU2ZWQ0M2IwYWExMGI5MzQxZGYyOTM3NzRiZDI3Yjk","altText":"2000_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532094_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgyNHxpbWFnZS9qcGVnfGFHUXhMMmhpTXk4eE5UQTVORFkzTXprNU56ZzFOQzh4TkRRd1h6RTBOVE15TURrMFgwUkZMbXB3Wnd8Y2RkZmRhMDI5NjM2MWRjOWQwMTE1N2UzM2RlYzNkMjgwZTdkYmEzOWQ2MzFkMTU3ODUwYWE3NjFhZWNkMmZmOA","altText":"1440_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532094_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTkzNHxpbWFnZS9qcGVnfGFHRXpMMmhtTnk4eE5UQTVORFkzTkRNeU5UVXpOQzh4TWpnd1h6RTBOVE15TURrMFgwUkZMbXB3Wnd8NzIxYzJmZWUyM2Y1OWFjOTJkOGViNjA5YTQwYjM4MGZmMTY1NTI1YTYyMTdmOTM3ZGZhMTdhM2U2MjU0MDEyMw","altText":"1280_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532094_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjM3N3xpbWFnZS9qcGVnfGFERTFMMmhsWVM4eE5UQTVORFkzTkRjeE9EYzFNQzh4TURJMFh6RTBOVE15TURrMFgwUkZMbXB3Wnd8YWJlZGRlZjNkZmIxOTg0MWY2NThlMmNmZGYxZWYyNjA2OGFjMjQ5ZTdiYzIxOTZiNGJkOTQ4Zjg4YWFlZTJjYQ","altText":"1024_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532094_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUxMHxpbWFnZS9qcGVnfGFHUmhMMmc1Tnk4eE5UQTVORFkzTlRBME5qUXpNQzgzTmpoZk1UUTFNekl3T1RSZlJFVXVhbkJufDFhOGNiNDhjZWRjNWY3YTUzOTEzZjMxYTk2YWNiNGM4ZTg3YzA4YWE3N2U2OTg2MjhlZDc5MDZiYWFjNTg0Yjc","altText":"768_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532094_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTMwNXxpbWFnZS9qcGVnfGFETmlMMmc0Tnk4eE5UQTVORFkzTlRVd05URTRNaTgwT0RCZk1UUTFNekl3T1RSZlJFVXVhbkJufDU2NTM3YWFkYjM2ZGZiOTk0YzMzMzdhMmQ5NWI2MzIxYzg0YmZmZGQzOWRmNGI1Nzc4NTk0YjIzNzUxODM3MzQ","altText":"480_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532094_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ2OHxpbWFnZS9qcGVnfGFHRmpMMmczWXk4eE5UQTVORFkzTlRnek1qZzJNaTh5TURCZk1UUTFNekl3T1RSZlJFVXVhbkJufGZjNWQ2MzQ1MGRmZWVkZmRkNGYxNjY5M2NiOTgzYjNmOTZmMDRkZDYwMWMzN2JlNzgwMTcyYTQzMzdiZWU2NTY","altText":"200_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532094_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532094-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0N3xpbWFnZS9qcGVnfGFHWTBMMmd4Wmk4eE5UQTVORFkzTmpRNE9ESXlNaTh4TWpCZk1UUTFNekl3T1RSZlJFVXVhbkJufDJlNjQwYTk2OGU2MWRiOGU2NDZjZDFmYjY0ODViOWU1OGNlYWNmYzczNjFhYjY3YzE5Mjk2ZTVhNWY2YTcyMzA","altText":"120_14532094_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532094_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDM4OTY2fGltYWdlL2pwZWd8YURNMkwyZzVOQzh4TlRBNU5EWTNNekF4TkRneE5BfDA3N2IxMTJlMjRmYzhiOGExZTg4MDgyODkxNTU5YjEyODg4NGI3MTFjMzY3YmQ2NWQ0MDUxZjhjMjA3OTViYzY","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532094_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHSXpMMmcxTmk4eE5UQTRNREUwT0RNd016a3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDAwOTg3NWJjN2JhNTFiNjMwZTc4ZGQzY2Y4MzBiZjdjMjAyMTYzNGViYjg5OTk1ODMxZDcxM2ZkY2Y3MmIyYg","altText":"1440_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHWTBMMmcxTWk4eE5UQTRNREUwT0RRek5EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2QzYmRhNzk3NmQwZWVhNjgwOWI5ZjQ1OGVmZDY3MGE4Njc3MzhlNTBmMWUxMzMyNzg0MTMwMzRhMGVhYzg2Mg","altText":"1280_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFETTBMMmcwWmk4eE5UQTRNREUwT0RVMk5qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTJiMGIyYjU5MTAxNTEwYzgyNzdjZWJmOWJhM2E1OTYwNmYzYzEzYjc4ZmNlNjNhODMzNGMzOTEyNjk4NDNkNw","altText":"1024_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFEWTBMMmcwT0M4eE5UQTRNREUwT0RjMk1qWTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xkZGE4ZGNkNmRhZDgxOTNhMTMxMjhmNGU5YjA0NjRiYjA4ZTBmZTk3MWMxNWRkNGRlMTMyZTg5ZGIwNGZlZjYz","altText":"768_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc4NnxpbWFnZS9qcGVnfGFHWmxMMmcwTVM4eE5UQTRNREUwT0RreU5qUTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMjZhZjI2ZjdlZjY4ZjE2NGQwOGJiNDJjODVjMjg0MjBiZjZkMzk3ODgzNDcxOTc0N2I1YjUyZjliN2VhZjZm","altText":"480_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg0fGltYWdlL2pwZWd8YURCaEwyZ3hZUzh4TlRBNE1ERTBPVFV4TmpNeE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2MjY2NjRlNDU5NjBmN2I2NGNkOGQxMzFlOGQ4N2Q2YmZhNjBmMjE1NDAxNmY5MzUyZGY2NDA5N2NjOGVkOWM","altText":"120_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjB8aW1hZ2UvanBlZ3xhR0pqTDJoaU1pOHhOVEE0TURFME56Y3hOREEzT0F8MWJhOTZkNzZmOWRhNjA0MDE0NGVkNTQ4YjBiMTE2ZmIxZmVmNWNjYjI2MWYyNGU3ZjJmYzliNWJjYWY2ZTc1Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI3fGltYWdlL2pwZWd8YUdJeUwyZ3haUzh4TlRBM056STNNREUxT1RNNU1DOHlNREJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDBmMTBlMGE1NTk2YzhlZTZiNTcyMjA2ODA4ZjIxM2FiYWNjMzMxMjU5MDBiY2RkMDY4YWE1ODNkMDFkOGVlZGQ","altText":"200_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI3fGltYWdlL2pwZWd8YUdJeUwyZ3haUzh4TlRBM056STNNREUxT1RNNU1DOHlNREJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDBmMTBlMGE1NTk2YzhlZTZiNTcyMjA2ODA4ZjIxM2FiYWNjMzMxMjU5MDBiY2RkMDY4YWE1ODNkMDFkOGVlZGQ","altText":"200_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUTVMMmhpT0M4eE5UQTNOekkyT0RrM09UYzBNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ODMxMjQ4NTNiNDY4NDIzNjVjMzI4M2VlMmUyMzdmY2NkYzEzYWRkOGFjZTQyMDFmODEyY2QyMjQ2YzM4NzlmMQ","altText":"2000_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFEQXhMMmhtT1M4eE5UQTNOekkyT1RFME16VTRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8ZGU5ZWFiNjNiYWZiZmY0YTYxZjBiM2MwNDliYTBlYmU0NzkwOGY0MzZhZmM3Yzg2MTM4Njc3OWQ0NTQ2NWNkZQ","altText":"1440_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg4MnxpbWFnZS9qcGVnfGFHUmhMMmhtTVM4eE5UQTNOekkyT1RNM01qazFPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8YjhkMDRiNDIyOTJiNGNlMjU5ZjMyYzNlNzJiN2FiMmZlN2IxMDU4MWNjZTlkY2JiYmJhZTNiZWZiY2FiNGEwZg","altText":"1280_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODA2NnxpbWFnZS9qcGVnfGFEWXlMMmhsT0M4eE5UQTNOekkyT1RZd01qTXpOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMll4WkRRd01EQXhNREJpTmw5RVJTNXFjR2N8MWRkMjBiY2Q4M2I3NDNmYjk0NzMzMGJjZjU0YjYzMjhjMWVmYjQ2Mjk2YjcwNDU3ZDBkMTkwMjdlODJlZmM1Ng","altText":"1024_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg3MnxpbWFnZS9qcGVnfGFHWTFMMmhsTXk4eE5UQTNOekkyT1RjNU9EazBNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaakZrTkRBd01ERXdNR0kyWDBSRkxtcHdad3wxNGZmNWI3NDJkYWZjY2M5ZjJjMDU3OWIxOWJkYTZkY2Y3MmRjNjMzNGU2NTg5MjI4Yzk1ZTEyNmM5MzkxMTMz","altText":"768_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODExMnxpbWFnZS9qcGVnfGFESTFMMmhrWkM4eE5UQTNOekkyT1RrNU5UVTFNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaakZrTkRBd01ERXdNR0kyWDBSRkxtcHdad3w2MjcyOWMyODZkNjY0MGQ0ZWJmN2U1YjkwOTA3Nzg4ZTM4N2QwNjBjYTc0MzZmY2IzYmZmZjdlMTZlMGUzNGNh","altText":"480_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI3fGltYWdlL2pwZWd8YUdJeUwyZ3haUzh4TlRBM056STNNREUxT1RNNU1DOHlNREJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDBmMTBlMGE1NTk2YzhlZTZiNTcyMjA2ODA4ZjIxM2FiYWNjMzMxMjU5MDBiY2RkMDY4YWE1ODNkMDFkOGVlZGQ","altText":"200_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f1d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI1fGltYWdlL2pwZWd8YURVd0wyZ3laaTh4TlRBM056STNNRFl4T0RFME1pOHhNakJmTURJd01EQXdNR013TURBelpqRmtOREF3TURFd01HSTJYMFJGTG1wd1p3fGU2OTk5NmYwNjFjZWMwMTI5MGQ4MjU5OTQ1Mjc3MzkyZmNmODljMjM4NmViNWZiYzlkZDQ5ZGU1MDY0M2VmMDE","altText":"120_0200000c0003f1d4000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f1d4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTkxMjl8aW1hZ2UvanBlZ3xhREkxTDJoaE5DOHhOVEEzTnpJMk9ETTFOekUxTUF8ZDg5YmZmYTE0M2JmYmU4MDk4ODRjMjQ1ZjczZWE1NGViYWQ3NmM0ZDVhNjZiZTdiZjMwZWVhN2I4ODQzN2VjZQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f1d4000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"254-458/000-004","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/254-458_000-004","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["254-458/000-004","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143768696","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 8-pole; PUSH WIRE®; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60375223","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}