[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"254-552","name":"PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 2-pole; PUSH WIRE®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/254-552","description":"<h2>PCB terminal block, 254 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 254-552). It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 630 V and is designed to handle a rated current of up to 24 A. It is therefore suitable for high-load applications. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our trusted PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 16.5 x 19.7 x 13.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.5 x 0.75 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODExNjd8aW1hZ2UvanBlZ3xhRGs0TDJneE5TOHhOVEEyTXpBMk9URTVOak14T0F8NzAwZDhkNjhjMDk2YTExYzA1Y2I0ZjU2MzgwOGU3OWJkYjUwOWM2ZjZlZWM4MzdhYWI4ZGY5ODU2NTllZWQwNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFEWmpMMmhtTnk4eE5UQTJNekEzTURNM05UazJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8OTA0MDc1MTczOTdkZDgwN2YwMjJkMjVhM2UxMzVlNmYxNDc4M2ZmMTVjMjY4ZWNlNWNlZDQxZjQ4NzAyMTNiNg","altText":"1440_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFEbGtMMmhsWkM4eE5UQTJNekEzTURZek9ERXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI5YjQxMGMyNWJiNWVjNGYzZDRlNzRhYjliNmIxYjUyZjkxNzM1NTNkNTdlNGFjNzFmYmQyMGMzMWQzNzUwMA","altText":"1280_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYxOHxpbWFnZS9qcGVnfGFEVXhMMmc1T0M4eE5UQTJNekEzTVRBek1UTXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MWNhMjhhZmEzNjI3MzEwMzkzODA2ODRmZjUxNGIyYzllZmZiNTQ2YTA3ZDkxMTlkY2FlYjdjZDJmMmM5YmFiNg","altText":"1024_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAyN3xpbWFnZS9qcGVnfGFHUXpMMmc1TUM4eE5UQTJNekEzTVRJNU16UTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOMkppTlRBd01ERXdNR0kyWDBSRkxtcHdad3w4MmI2YWJkYmNjMzNhNDg2NjY4ZjNlNzJlNmFiNmQ3NzYwYjg1ODViODkxMGNiMDQ3MzJmYjA5NWM3OWY3NmEz","altText":"768_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxNnxpbWFnZS9qcGVnfGFEQXlMMmc0WVM4eE5UQTJNekEzTVRRNU1EQTNPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOMkppTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlY2JlMzI1ZjdkYjU3ZDAyNjJiNjM5YzdhY2FkZTdjZGE2NzVjMzI5ZGRlZTdhNGFlZWUwODRhY2NkMjJmZTZm","altText":"480_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM4fGltYWdlL2pwZWd8YUROakwyZ3lOeTh4TlRBMk16QTNNakkzTmpVeE1DOHhNakJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlNWM1ZTJjNjJjMjQ5YmY4OWQyMjM4MjhjMDUzMzBhOTU2OTI2N2NmMWMzOTc4OGExYWYyOGIwMDYwMTJhODE","altText":"120_0200000d00037bb5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFEWmpMMmhtTnk4eE5UQTJNekEzTURNM05UazJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8OTA0MDc1MTczOTdkZDgwN2YwMjJkMjVhM2UxMzVlNmYxNDc4M2ZmMTVjMjY4ZWNlNWNlZDQxZjQ4NzAyMTNiNg","altText":"1440_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFEbGtMMmhsWkM4eE5UQTJNekEzTURZek9ERXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI5YjQxMGMyNWJiNWVjNGYzZDRlNzRhYjliNmIxYjUyZjkxNzM1NTNkNTdlNGFjNzFmYmQyMGMzMWQzNzUwMA","altText":"1280_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYxOHxpbWFnZS9qcGVnfGFEVXhMMmc1T0M4eE5UQTJNekEzTVRBek1UTXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MWNhMjhhZmEzNjI3MzEwMzkzODA2ODRmZjUxNGIyYzllZmZiNTQ2YTA3ZDkxMTlkY2FlYjdjZDJmMmM5YmFiNg","altText":"1024_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAyN3xpbWFnZS9qcGVnfGFHUXpMMmc1TUM4eE5UQTJNekEzTVRJNU16UTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOMkppTlRBd01ERXdNR0kyWDBSRkxtcHdad3w4MmI2YWJkYmNjMzNhNDg2NjY4ZjNlNzJlNmFiNmQ3NzYwYjg1ODViODkxMGNiMDQ3MzJmYjA5NWM3OWY3NmEz","altText":"768_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxNnxpbWFnZS9qcGVnfGFEQXlMMmc0WVM4eE5UQTJNekEzTVRRNU1EQTNPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOMkppTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlY2JlMzI1ZjdkYjU3ZDAyNjJiNjM5YzdhY2FkZTdjZGE2NzVjMzI5ZGRlZTdhNGFlZWUwODRhY2NkMjJmZTZm","altText":"480_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM4fGltYWdlL2pwZWd8YUROakwyZ3lOeTh4TlRBMk16QTNNakkzTmpVeE1DOHhNakJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlNWM1ZTJjNjJjMjQ5YmY4OWQyMjM4MjhjMDUzMzBhOTU2OTI2N2NmMWMzOTc4OGExYWYyOGIwMDYwMTJhODE","altText":"120_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODExNjd8aW1hZ2UvanBlZ3xhRGs0TDJneE5TOHhOVEEyTXpBMk9URTVOak14T0F8NzAwZDhkNjhjMDk2YTExYzA1Y2I0ZjU2MzgwOGU3OWJkYjUwOWM2ZjZlZWM4MzdhYWI4ZGY5ODU2NTllZWQwNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHSXpMMmcxTmk4eE5UQTRNREUwT0RNd016a3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDAwOTg3NWJjN2JhNTFiNjMwZTc4ZGQzY2Y4MzBiZjdjMjAyMTYzNGViYjg5OTk1ODMxZDcxM2ZkY2Y3MmIyYg","altText":"1440_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHWTBMMmcxTWk4eE5UQTRNREUwT0RRek5EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2QzYmRhNzk3NmQwZWVhNjgwOWI5ZjQ1OGVmZDY3MGE4Njc3MzhlNTBmMWUxMzMyNzg0MTMwMzRhMGVhYzg2Mg","altText":"1280_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFETTBMMmcwWmk4eE5UQTRNREUwT0RVMk5qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTJiMGIyYjU5MTAxNTEwYzgyNzdjZWJmOWJhM2E1OTYwNmYzYzEzYjc4ZmNlNjNhODMzNGMzOTEyNjk4NDNkNw","altText":"1024_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFEWTBMMmcwT0M4eE5UQTRNREUwT0RjMk1qWTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xkZGE4ZGNkNmRhZDgxOTNhMTMxMjhmNGU5YjA0NjRiYjA4ZTBmZTk3MWMxNWRkNGRlMTMyZTg5ZGIwNGZlZjYz","altText":"768_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc4NnxpbWFnZS9qcGVnfGFHWmxMMmcwTVM4eE5UQTRNREUwT0RreU5qUTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMjZhZjI2ZjdlZjY4ZjE2NGQwOGJiNDJjODVjMjg0MjBiZjZkMzk3ODgzNDcxOTc0N2I1YjUyZjliN2VhZjZm","altText":"480_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg0fGltYWdlL2pwZWd8YURCaEwyZ3hZUzh4TlRBNE1ERTBPVFV4TmpNeE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2MjY2NjRlNDU5NjBmN2I2NGNkOGQxMzFlOGQ4N2Q2YmZhNjBmMjE1NDAxNmY5MzUyZGY2NDA5N2NjOGVkOWM","altText":"120_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjB8aW1hZ2UvanBlZ3xhR0pqTDJoaU1pOHhOVEE0TURFME56Y3hOREEzT0F8MWJhOTZkNzZmOWRhNjA0MDE0NGVkNTQ4YjBiMTE2ZmIxZmVmNWNjYjI2MWYyNGU3ZjJmYzliNWJjYWY2ZTc1Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YUdaa0wyZzFNUzh4TlRBM05qY3lPVEk1TURjNE1pOHlNREJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGU4ZWMzYjU4ZTYyMDA2NjBmNDg2ZTExNGI0OWJjMzM4MjFkNWZhY2FhN2EzMTUxMDI2OGJmZTMwZDM0YjBlNzg","altText":"200_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YUdaa0wyZzFNUzh4TlRBM05qY3lPVEk1TURjNE1pOHlNREJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGU4ZWMzYjU4ZTYyMDA2NjBmNDg2ZTExNGI0OWJjMzM4MjFkNWZhY2FhN2EzMTUxMDI2OGJmZTMwZDM0YjBlNzg","altText":"200_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFEVTNMMmhpT1M4eE5UQTNOamN5T0RNd056YzBNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8MjNiYWUwMTk3ODdlZjdiODcyNTNhNDk3NzY5OGY5YTRiNGFlNTI3NjljMGE2YTg3NzBhYWFhN2ZmNTMzMjA5MQ","altText":"1440_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFEazRMMmhpTlM4eE5UQTNOamN5T0RRek9EZ3hOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8MTAwNDE5MGI4YjlhMjJkNzkzNWU1ZTFmZjMwNTQ0YmIxZmU4ODNmZDcxNGExZWE2ZDc0NGUzYWZkZmZkMWYyNQ","altText":"1280_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU3OXxpbWFnZS9qcGVnfGFHSTNMMmhoWWk4eE5UQTNOamN5T0Rjd01EazFPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8MGEyNmM0MDA3MWVjYjc5YjE3YzcxODJmZGM2NjkyNTVhMTlkMDhjZjdjMzE4NzJmODExYmYwZjgyNzJhYzBkMw","altText":"1024_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY4MXxpbWFnZS9qcGVnfGFEUTVMMmhoTnk4eE5UQTNOamN5T0RnNU56VTJOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaV1l3TXpBd01ERXdNR0kyWDBSRkxtcHdad3w5Yzk4ZjUwMTc0M2MwYTUyZmY2YzUyOTI1MDZlNDk0N2NiNDFkZWIyYTUwMTI2MDE4MjllNDhkZTUwZjM0NDE0","altText":"768_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0OXxpbWFnZS9qcGVnfGFHTmtMMmcxT0M4eE5UQTNOamN5T1RBNU5ERTNOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaV1l3TXpBd01ERXdNR0kyWDBSRkxtcHdad3xjMzJiYzdiZTRiZGE3NzBkMWNmNGZjOWYxY2I2MGU5ODdjMmRkNDQ3ODg1MWViMzMxNGRhMDRhNTRmNTQ0MWJh","altText":"480_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YUdaa0wyZzFNUzh4TlRBM05qY3lPVEk1TURjNE1pOHlNREJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGU4ZWMzYjU4ZTYyMDA2NjBmNDg2ZTExNGI0OWJjMzM4MjFkNWZhY2FhN2EzMTUxMDI2OGJmZTMwZDM0YjBlNzg","altText":"200_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDczfGltYWdlL2pwZWd8YUdNNUwyZzBNUzh4TlRBM05qY3lPVGN4TmpjMk5pOHhNakJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fDNhMzBiMjcwYjNjN2RkNjA5MzRkZTVjNjI1OTY3OTVhMTk2NTZlZjA4ODlhODY5OTU5OGZiZDI4NzI4ODhlYjA","altText":"120_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTkxODZ8aW1hZ2UvanBlZ3xhRGxsTDJobFlTOHhOVEEzTmpjeU56Y3hOemt4T0F8OGNkYmFlYWZiMjc0ZDk4ZDgyYjMwZDFkYTkyNmQzZjMxNzc5NmMwNzVhZmE0ZDNhYzc2NDUyNjI4YTRmNmQzZQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFETmpMMmhtWlM4eE5UQTJNekEzTURFM09UTTFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8N2EzODJmOWIyMjBiNzQ0Nzc3ZmVlNWQxZjRhZmZiMTVkYTJlNDQ3ODYyMGJiZmQ2OWYzZGY5NTg4YTkxYWI0MA","altText":"2000_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFEWmpMMmhtTnk4eE5UQTJNekEzTURNM05UazJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8OTA0MDc1MTczOTdkZDgwN2YwMjJkMjVhM2UxMzVlNmYxNDc4M2ZmMTVjMjY4ZWNlNWNlZDQxZjQ4NzAyMTNiNg","altText":"1440_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA2NXxpbWFnZS9qcGVnfGFEbGtMMmhsWkM4eE5UQTJNekEzTURZek9ERXhNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzI5YjQxMGMyNWJiNWVjNGYzZDRlNzRhYjliNmIxYjUyZjkxNzM1NTNkNTdlNGFjNzFmYmQyMGMzMWQzNzUwMA","altText":"1280_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYxOHxpbWFnZS9qcGVnfGFEVXhMMmc1T0M4eE5UQTJNekEzTVRBek1UTXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNemRpWWpVd01EQXhNREJpTmw5RVJTNXFjR2N8MWNhMjhhZmEzNjI3MzEwMzkzODA2ODRmZjUxNGIyYzllZmZiNTQ2YTA3ZDkxMTlkY2FlYjdjZDJmMmM5YmFiNg","altText":"1024_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAyN3xpbWFnZS9qcGVnfGFHUXpMMmc1TUM4eE5UQTJNekEzTVRJNU16UTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOMkppTlRBd01ERXdNR0kyWDBSRkxtcHdad3w4MmI2YWJkYmNjMzNhNDg2NjY4ZjNlNzJlNmFiNmQ3NzYwYjg1ODViODkxMGNiMDQ3MzJmYjA5NWM3OWY3NmEz","altText":"768_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQxNnxpbWFnZS9qcGVnfGFEQXlMMmc0WVM4eE5UQTJNekEzTVRRNU1EQTNPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOMkppTlRBd01ERXdNR0kyWDBSRkxtcHdad3xlY2JlMzI1ZjdkYjU3ZDAyNjJiNjM5YzdhY2FkZTdjZGE2NzVjMzI5ZGRlZTdhNGFlZWUwODRhY2NkMjJmZTZm","altText":"480_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzExfGltYWdlL2pwZWd8YURsbEwyZzRNQzh4TlRBMk16QTNNVGN4T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM4MzljYjY4Mzk5MGM0ODQ1MDdlMjg5MWM5NGZlNWQxODc0MGU0OWQ2MTUwNTA1Njg5ZDY4MzE4N2E0YWUwN2Y","altText":"200_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00037bb5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM4fGltYWdlL2pwZWd8YUROakwyZ3lOeTh4TlRBMk16QTNNakkzTmpVeE1DOHhNakJmTURJd01EQXdNR1F3TURBek4ySmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlNWM1ZTJjNjJjMjQ5YmY4OWQyMjM4MjhjMDUzMzBhOTU2OTI2N2NmMWMzOTc4OGExYWYyOGIwMDYwMTJhODE","altText":"120_0200000d00037bb5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODExNjd8aW1hZ2UvanBlZ3xhRGs0TDJneE5TOHhOVEEyTXpBMk9URTVOak14T0F8NzAwZDhkNjhjMDk2YTExYzA1Y2I0ZjU2MzgwOGU3OWJkYjUwOWM2ZjZlZWM4MzdhYWI4ZGY5ODU2NTllZWQwNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00037bb5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHTTBMMmcxT1M4eE5UQTRNREUwT0RJek9ETTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2NjYmMwOWMyMzYwZTkzOWJlMDRkNDkyNzZhNTRjZjk2ZDAyZTNhZWRmZDBiYWE4ZjhmZWUyNzM1Y2RkMzY5ZA","altText":"2000_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHSXpMMmcxTmk4eE5UQTRNREUwT0RNd016a3dNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDAwOTg3NWJjN2JhNTFiNjMwZTc4ZGQzY2Y4MzBiZjdjMjAyMTYzNGViYjg5OTk1ODMxZDcxM2ZkY2Y3MmIyYg","altText":"1440_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFHWTBMMmcxTWk4eE5UQTRNREUwT0RRek5EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2QzYmRhNzk3NmQwZWVhNjgwOWI5ZjQ1OGVmZDY3MGE4Njc3MzhlNTBmMWUxMzMyNzg0MTMwMzRhMGVhYzg2Mg","altText":"1280_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFETTBMMmcwWmk4eE5UQTRNREUwT0RVMk5qQTBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl6TnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NTJiMGIyYjU5MTAxNTEwYzgyNzdjZWJmOWJhM2E1OTYwNmYzYzEzYjc4ZmNlNjNhODMzNGMzOTEyNjk4NDNkNw","altText":"1024_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3NnxpbWFnZS9qcGVnfGFEWTBMMmcwT0M4eE5UQTRNREUwT0RjMk1qWTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xkZGE4ZGNkNmRhZDgxOTNhMTMxMjhmNGU5YjA0NjRiYjA4ZTBmZTk3MWMxNWRkNGRlMTMyZTg5ZGIwNGZlZjYz","altText":"768_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc4NnxpbWFnZS9qcGVnfGFHWmxMMmcwTVM4eE5UQTRNREUwT0RreU5qUTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaak0zTlRBd01ERXdNR0kyWDBWT0xtcHdad3xhMjZhZjI2ZjdlZjY4ZjE2NGQwOGJiNDJjODVjMjg0MjBiZjZkMzk3ODgzNDcxOTc0N2I1YjUyZjliN2VhZjZm","altText":"480_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TlRBNE1ERTBPVEExTnpVMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZlMjY5MTkxYzgzZmYyZDBkMTgyZTExZmYwNzlhNjY5OTZjODE3ZTA0YThlNzIwNDdmYWNiZDJlMTA0MTc1Njc","altText":"200_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f375000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg0fGltYWdlL2pwZWd8YURCaEwyZ3hZUzh4TlRBNE1ERTBPVFV4TmpNeE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqTTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGQ2MjY2NjRlNDU5NjBmN2I2NGNkOGQxMzFlOGQ4N2Q2YmZhNjBmMjE1NDAxNmY5MzUyZGY2NDA5N2NjOGVkOWM","altText":"120_0200000f0002f375000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjB8aW1hZ2UvanBlZ3xhR0pqTDJoaU1pOHhOVEE0TURFME56Y3hOREEzT0F8MWJhOTZkNzZmOWRhNjA0MDE0NGVkNTQ4YjBiMTE2ZmIxZmVmNWNjYjI2MWYyNGU3ZjJmYzliNWJjYWY2ZTc1Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f375000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YUdaa0wyZzFNUzh4TlRBM05qY3lPVEk1TURjNE1pOHlNREJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGU4ZWMzYjU4ZTYyMDA2NjBmNDg2ZTExNGI0OWJjMzM4MjFkNWZhY2FhN2EzMTUxMDI2OGJmZTMwZDM0YjBlNzg","altText":"200_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YUdaa0wyZzFNUzh4TlRBM05qY3lPVEk1TURjNE1pOHlNREJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGU4ZWMzYjU4ZTYyMDA2NjBmNDg2ZTExNGI0OWJjMzM4MjFkNWZhY2FhN2EzMTUxMDI2OGJmZTMwZDM0YjBlNzg","altText":"200_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFERTBMMmhqTUM4eE5UQTNOamN5T0RFeE1URXpOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8YzU0NThkMjAyMWRhNTRiYWRiMGE3ZGVkYzdhM2E1YWRiZTAyYjEzZmFiYjU0OWM2NmQ2MGQyZDViYTRhOGE1Yg","altText":"2000_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFEVTNMMmhpT1M4eE5UQTNOamN5T0RNd056YzBNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8MjNiYWUwMTk3ODdlZjdiODcyNTNhNDk3NzY5OGY5YTRiNGFlNTI3NjljMGE2YTg3NzBhYWFhN2ZmNTMzMjA5MQ","altText":"1440_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk5NHxpbWFnZS9qcGVnfGFEazRMMmhpTlM4eE5UQTNOamN5T0RRek9EZ3hOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8MTAwNDE5MGI4YjlhMjJkNzkzNWU1ZTFmZjMwNTQ0YmIxZmU4ODNmZDcxNGExZWE2ZDc0NGUzYWZkZmZkMWYyNQ","altText":"1280_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU3OXxpbWFnZS9qcGVnfGFHSTNMMmhoWWk4eE5UQTNOamN5T0Rjd01EazFPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlZtTURNd01EQXhNREJpTmw5RVJTNXFjR2N8MGEyNmM0MDA3MWVjYjc5YjE3YzcxODJmZGM2NjkyNTVhMTlkMDhjZjdjMzE4NzJmODExYmYwZjgyNzJhYzBkMw","altText":"1024_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY4MXxpbWFnZS9qcGVnfGFEUTVMMmhoTnk4eE5UQTNOamN5T0RnNU56VTJOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaV1l3TXpBd01ERXdNR0kyWDBSRkxtcHdad3w5Yzk4ZjUwMTc0M2MwYTUyZmY2YzUyOTI1MDZlNDk0N2NiNDFkZWIyYTUwMTI2MDE4MjllNDhkZTUwZjM0NDE0","altText":"768_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY0OXxpbWFnZS9qcGVnfGFHTmtMMmcxT0M4eE5UQTNOamN5T1RBNU5ERTNOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaV1l3TXpBd01ERXdNR0kyWDBSRkxtcHdad3xjMzJiYzdiZTRiZGE3NzBkMWNmNGZjOWYxY2I2MGU5ODdjMmRkNDQ3ODg1MWViMzMxNGRhMDRhNTRmNTQ0MWJh","altText":"480_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YUdaa0wyZzFNUzh4TlRBM05qY3lPVEk1TURjNE1pOHlNREJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fGU4ZWMzYjU4ZTYyMDA2NjBmNDg2ZTExNGI0OWJjMzM4MjFkNWZhY2FhN2EzMTUxMDI2OGJmZTMwZDM0YjBlNzg","altText":"200_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003ef03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDczfGltYWdlL2pwZWd8YUdNNUwyZzBNUzh4TlRBM05qY3lPVGN4TmpjMk5pOHhNakJmTURJd01EQXdNR013TURBelpXWXdNekF3TURFd01HSTJYMFJGTG1wd1p3fDNhMzBiMjcwYjNjN2RkNjA5MzRkZTVjNjI1OTY3OTVhMTk2NTZlZjA4ODlhODY5OTU5OGZiZDI4NzI4ODhlYjA","altText":"120_0200000c0003ef03000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003ef03000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTkxODZ8aW1hZ2UvanBlZ3xhRGxsTDJobFlTOHhOVEEzTmpjeU56Y3hOemt4T0F8OGNkYmFlYWZiMjc0ZDk4ZDgyYjMwZDFkYTkyNmQzZjMxNzc5NmMwNzVhZmE0ZDNhYzc2NDUyNjI4YTRmNmQzZQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003ef03000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"254-552","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/254-552","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","254-552"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918940849","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":70.0,"numberPackageUnits":280.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 2-pole; PUSH WIRE®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51153413","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}