Item no. 255-403/000-009/999-950
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 3-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.9 mm
L = (pole no. x pin spacing) + 2.9 mm
![120_0200000d00032ff8000100b6_DE 120_0200000d00032ff8000100b6_DE](/medias/120-0200000d00032ff8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI1fGltYWdlL2pwZWd8YUdZMUwyZ3lOUzh4TkRNNU5EWXhNemsxTmpZek9DOHhNakJmTURJd01EQXdNR1F3TURBek1tWm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDYxZDA5NzBjODllNzQxYWZlZGJkYTY0MTUzYTAyYTgzNjIxNWQxMGFlMGU4ZDM1MTk3NTgwODg1YTM5NTY3M2Y)
![120_0200000f0002f405000100b6_EN 120_0200000f0002f405000100b6_EN](/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzg0fGltYWdlL2pwZWd8YURZMkwyZzRPUzh4TXprNU1qTXpNamMxTkRrM05DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDg4ZjI4NTYyYjQxZmFhYzA1YTZjYzA2YjIxYmVkMDUzNzM0Y2JkNDYwZjc0ZGE2MzNkOWRhNTY2NGFiZjQzMGY)
![120_0200000b0001274c000100b6_DE 120_0200000b0001274c000100b6_DE](/medias/120-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc3fGltYWdlL2pwZWd8YUdWaUwyZ3lNUzh4TkRRNU56WXdOVE15TURjek5DOHhNakJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGFmMTBkZTVmMGU1YzViMGYyNThhYmQ5NTY3MmU2ZTU5YjJhZWFkOGViNjVlMTI0ZTMwMzNkNTkxOTRiYTUwZWU)
Item no. 255-403/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 255-403/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request