[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-601","name":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-601","description":"<h2>PCB terminal block, 255 Series, push-button</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 255-601). It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 1000 V and is designed for use with a rated current of up to 24 A. It can therefore be used in high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 12.8 x 18.2 x 18.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and a clamping point that you can use to connect a single potential / 1 pole. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 90° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are set out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDQ0MDF8aW1hZ2UvanBlZ3xhRE5tTDJneE9DOHhOVEEyTWpNNE1UazROVGd5TWd8MjZjZWUxZDdlYmJkOTFkNzQ0M2RhMGZmZmZhZTI2OTgwODIxZTkzY2Q4NTM0ZDk2MTI1ZGNjOGUzNTY1NjU0Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEbGhMMmcwWVM4eE5UQTJNak00TWpjM01qSTFOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8NWU5N2VhOWJhMTMwNjkxYTg0YTQ3YmY1OWNiYTNlNmNhYmY5MWY4YTM1YjBiMzBlYmE3ZGJlZjgzZmUxZDBiNA","altText":"1440_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFHSmtMMmc1WWk4eE5UQTJNak00TXpBd01UWXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8MTEyMzNjZDdhZDMxMjE4MzNmNDNiZTg5ZjUxYjQ1YjYzZGIxM2QxNDBlOWQ1YjMyNGI5NWVlZTZlODEzNmRhYw","altText":"1280_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFETmlMMmhoTXk4eE5UQTJNak00TXpJMk16YzNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8OWY3MjU4Y2NjNzdiYjkzMjY1Y2JhMmFmZDNhM2I3NzViNDc4Y2UyZjAyMjBiMzljYzhiZWYyZGNhN2IyNDNmMg","altText":"1024_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFHWmhMMmhoTmk4eE5UQTJNak00TXpNNU5EZzBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNbVZrWlRBd01ERXdNR0kyWDBSRkxtcHdad3xiZTZhOTU0ODI4ZTE0OTRhNmZkMmNiY2JiZmYxY2ZlMmMwZDU3MWY5Y2M5YzE2YTkxNmY2ZGUyNTc0Mzk3Yzkw","altText":"768_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5MXxpbWFnZS9qcGVnfGFHTTRMMmhpTUM4eE5UQTJNak00TXpZMU5qazVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNbVZrWlRBd01ERXdNR0kyWDBSRkxtcHdad3xmN2Y0Yjg4Y2IzYTM1NGRkYjdiYmFhNDVmMmYyZDU2ODU0ZGM3Njk3ZWMyZGQ5MDJhOTMzYzc2NmJhNzU2NGI3","altText":"480_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzfGltYWdlL2pwZWd8YUdOa0wyaGxNUzh4TlRBMk1qTTRORGMzTVRFd01pOHhNakJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjOTBhODZhY2ExZTUwMTBkMGY3OTM0MmM0ZWNhZWRhYzAxMTAyZWFkYjY2MjE1MWM1OTAzNzJjMWE2ZDYyNTY","altText":"120_0200000d00032ede000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEbGhMMmcwWVM4eE5UQTJNak00TWpjM01qSTFOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8NWU5N2VhOWJhMTMwNjkxYTg0YTQ3YmY1OWNiYTNlNmNhYmY5MWY4YTM1YjBiMzBlYmE3ZGJlZjgzZmUxZDBiNA","altText":"1440_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFHSmtMMmc1WWk4eE5UQTJNak00TXpBd01UWXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8MTEyMzNjZDdhZDMxMjE4MzNmNDNiZTg5ZjUxYjQ1YjYzZGIxM2QxNDBlOWQ1YjMyNGI5NWVlZTZlODEzNmRhYw","altText":"1280_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFETmlMMmhoTXk4eE5UQTJNak00TXpJMk16YzNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8OWY3MjU4Y2NjNzdiYjkzMjY1Y2JhMmFmZDNhM2I3NzViNDc4Y2UyZjAyMjBiMzljYzhiZWYyZGNhN2IyNDNmMg","altText":"1024_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFHWmhMMmhoTmk4eE5UQTJNak00TXpNNU5EZzBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNbVZrWlRBd01ERXdNR0kyWDBSRkxtcHdad3xiZTZhOTU0ODI4ZTE0OTRhNmZkMmNiY2JiZmYxY2ZlMmMwZDU3MWY5Y2M5YzE2YTkxNmY2ZGUyNTc0Mzk3Yzkw","altText":"768_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5MXxpbWFnZS9qcGVnfGFHTTRMMmhpTUM4eE5UQTJNak00TXpZMU5qazVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNbVZrWlRBd01ERXdNR0kyWDBSRkxtcHdad3xmN2Y0Yjg4Y2IzYTM1NGRkYjdiYmFhNDVmMmYyZDU2ODU0ZGM3Njk3ZWMyZGQ5MDJhOTMzYzc2NmJhNzU2NGI3","altText":"480_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzfGltYWdlL2pwZWd8YUdOa0wyaGxNUzh4TlRBMk1qTTRORGMzTVRFd01pOHhNakJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjOTBhODZhY2ExZTUwMTBkMGY3OTM0MmM0ZWNhZWRhYzAxMTAyZWFkYjY2MjE1MWM1OTAzNzJjMWE2ZDYyNTY","altText":"120_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDQ0MDF8aW1hZ2UvanBlZ3xhRE5tTDJneE9DOHhOVEEyTWpNNE1UazROVGd5TWd8MjZjZWUxZDdlYmJkOTFkNzQ0M2RhMGZmZmZhZTI2OTgwODIxZTkzY2Q4NTM0ZDk2MTI1ZGNjOGUzNTY1NjU0Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2fGltYWdlL2pwZWd8YUdVM0wyaGlOaTh4TlRBM01ERTJNVGM1TnpFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDlkOWMwNjcxMWIxZjdjMDU3M2NjZjVmMzllNTU0Yjg3YzNmNDQ2ZGE2YjA4NTcxYjI3Y2NjZTVjNGU5MzMwNzA","altText":"200_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2fGltYWdlL2pwZWd8YUdVM0wyaGlOaTh4TlRBM01ERTJNVGM1TnpFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDlkOWMwNjcxMWIxZjdjMDU3M2NjZjVmMzllNTU0Yjg3YzNmNDQ2ZGE2YjA4NTcxYjI3Y2NjZTVjNGU5MzMwNzA","altText":"200_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFEa3dMMmhsTlM4eE5UQTNNREUyTURrME5URTRNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjZmE2M2YwMTJjZDcyNDI3MDhmNGY2YzRjN2YxZDRjOGU1ODBkY2U4MDRjNDAwNGFiZWM2MTgxMWE2Mjk0OQ","altText":"1440_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHSXpMMmhqWmk4eE5UQTNNREUyTVRBeE1EY3hPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTlkMGQ2MWExOTI5ZjVkYmVlYjA1OThkZjM2NDhiMTA5YmVmOTA3ZDViZmQ5YTJhMjU1OWI1YjRiNmQ0NjQwZQ","altText":"1280_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHWTFMMmhqT0M4eE5UQTNNREUyTVRJd056TXlOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjBjMzFlOGNiODRhYjU0YjFiMTVhMjU1YzhlYWFjYjdlMzA0Zjg1NTI4Yjc0NDIwYmU2NTU5YzkwM2E3YTRmYg","altText":"1024_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFETTJMMmhqTlM4eE5UQTNNREUyTVRNek9ETTVPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR1JtWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2YWZlNWE4NmNiYzBmMDViNjc3MjNhNWRmNjFiMzIzYTU2NzViZGQzOGQ3MjgyOTBjNTNiZGNjNTE0NWVmMTky","altText":"768_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0M3xpbWFnZS9qcGVnfGFEVTFMMmhpWWk4eE5UQTNNREUyTVRZd01EVTBNaTgwT0RCZk1ESXdNREF3TUdJd01EQXhNR1JtWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzMDI3MmJmOTI4M2ZiYjU5ODIyOWRlYWQ2ZTVjYWE4NTUyYzhjYjI5ZDgzN2Y1YjI2ZmRiYjNkMmM2M2NmZGY0","altText":"480_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2fGltYWdlL2pwZWd8YUdVM0wyaGlOaTh4TlRBM01ERTJNVGM1TnpFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDlkOWMwNjcxMWIxZjdjMDU3M2NjZjVmMzllNTU0Yjg3YzNmNDQ2ZGE2YjA4NTcxYjI3Y2NjZTVjNGU5MzMwNzA","altText":"200_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YUdObUwyZzFOQzh4TlRBM01ERTJNalV4T0RBME5pOHhNakJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fGUxMWFlODMyMmYzYjJlZWUyMmVhNmM0ZTA4YjA0Y2ZmZmY4ZWI2ZjRjMTllNzliY2FjMDNhOGFkYzI2MjcxN2Y","altText":"120_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTM1M3xpbWFnZS9qcGVnfGFHRXlMMmhqTmk4eE5UQTNNREUyTURBeU56WTNPQXwwZjAxNmVlMmEwMDEwMDgxMGQ3MGIxODNlNDFmN2YyMzUxMzBmMzRiMmRkNjRiZWJlNDFjZWMyYmVlZTdiZWU1","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEY3hMMmcwTmk4eE5UQTJNak00TWpZd09EUXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTYyMDk5MzFiMmRhZTY3NzljZTg2MGVjZGZjYzZkNTQ1NmE2ODkzNGI0ZTk0ZjJkZjE1MTg5ZGI1NjhjOGRmMw","altText":"2000_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFEbGhMMmcwWVM4eE5UQTJNak00TWpjM01qSTFOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8NWU5N2VhOWJhMTMwNjkxYTg0YTQ3YmY1OWNiYTNlNmNhYmY5MWY4YTM1YjBiMzBlYmE3ZGJlZjgzZmUxZDBiNA","altText":"1440_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFHSmtMMmc1WWk4eE5UQTJNak00TXpBd01UWXpNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8MTEyMzNjZDdhZDMxMjE4MzNmNDNiZTg5ZjUxYjQ1YjYzZGIxM2QxNDBlOWQ1YjMyNGI5NWVlZTZlODEzNmRhYw","altText":"1280_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFETmlMMmhoTXk4eE5UQTJNak00TXpJMk16YzNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekpsWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8OWY3MjU4Y2NjNzdiYjkzMjY1Y2JhMmFmZDNhM2I3NzViNDc4Y2UyZjAyMjBiMzljYzhiZWYyZGNhN2IyNDNmMg","altText":"1024_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUyMHxpbWFnZS9qcGVnfGFHWmhMMmhoTmk4eE5UQTJNak00TXpNNU5EZzBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNbVZrWlRBd01ERXdNR0kyWDBSRkxtcHdad3xiZTZhOTU0ODI4ZTE0OTRhNmZkMmNiY2JiZmYxY2ZlMmMwZDU3MWY5Y2M5YzE2YTkxNmY2ZGUyNTc0Mzk3Yzkw","altText":"768_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5MXxpbWFnZS9qcGVnfGFHTTRMMmhpTUM4eE5UQTJNak00TXpZMU5qazVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNbVZrWlRBd01ERXdNR0kyWDBSRkxtcHdad3xmN2Y0Yjg4Y2IzYTM1NGRkYjdiYmFhNDVmMmYyZDU2ODU0ZGM3Njk3ZWMyZGQ5MDJhOTMzYzc2NmJhNzU2NGI3","altText":"480_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ4fGltYWdlL2pwZWd8YURrM0wyaGlZUzh4TlRBMk1qTTRNemt4T1RFek5DOHlNREJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2YWVjMWU0ZmFlZjNhNjYzYTgzZTg3ODViYTI1ZDFkZjdlYjEyNGQ5NzcxM2Q5YTE2N2RkMTkyMjllMzk1Mjk","altText":"200_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00032ede000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzfGltYWdlL2pwZWd8YUdOa0wyaGxNUzh4TlRBMk1qTTRORGMzTVRFd01pOHhNakJmTURJd01EQXdNR1F3TURBek1tVmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjOTBhODZhY2ExZTUwMTBkMGY3OTM0MmM0ZWNhZWRhYzAxMTAyZWFkYjY2MjE1MWM1OTAzNzJjMWE2ZDYyNTY","altText":"120_0200000d00032ede000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDQ0MDF8aW1hZ2UvanBlZ3xhRE5tTDJneE9DOHhOVEEyTWpNNE1UazROVGd5TWd8MjZjZWUxZDdlYmJkOTFkNzQ0M2RhMGZmZmZhZTI2OTgwODIxZTkzY2Q4NTM0ZDk2MTI1ZGNjOGUzNTY1NjU0Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00032ede000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2fGltYWdlL2pwZWd8YUdVM0wyaGlOaTh4TlRBM01ERTJNVGM1TnpFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDlkOWMwNjcxMWIxZjdjMDU3M2NjZjVmMzllNTU0Yjg3YzNmNDQ2ZGE2YjA4NTcxYjI3Y2NjZTVjNGU5MzMwNzA","altText":"200_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2fGltYWdlL2pwZWd8YUdVM0wyaGlOaTh4TlRBM01ERTJNVGM1TnpFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDlkOWMwNjcxMWIxZjdjMDU3M2NjZjVmMzllNTU0Yjg3YzNmNDQ2ZGE2YjA4NTcxYjI3Y2NjZTVjNGU5MzMwNzA","altText":"200_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHUXhMMmhsTVM4eE5UQTNNREUyTURneE5ERXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZmMjgxZDc0NjlhNTNmZDY5MmExNGI1YWNlMGY2ZjFjYjhkYTZjZWY2ZTA5OTc0N2M5MDIxZjc5ODZkOTE4ZA","altText":"2000_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFEa3dMMmhsTlM4eE5UQTNNREUyTURrME5URTRNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVjZmE2M2YwMTJjZDcyNDI3MDhmNGY2YzRjN2YxZDRjOGU1ODBkY2U4MDRjNDAwNGFiZWM2MTgxMWE2Mjk0OQ","altText":"1440_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHSXpMMmhqWmk4eE5UQTNNREUyTVRBeE1EY3hPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTlkMGQ2MWExOTI5ZjVkYmVlYjA1OThkZjM2NDhiMTA5YmVmOTA3ZDViZmQ5YTJhMjU1OWI1YjRiNmQ0NjQwZQ","altText":"1280_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFHWTFMMmhqT0M4eE5UQTNNREUyTVRJd056TXlOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJrWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjBjMzFlOGNiODRhYjU0YjFiMTVhMjU1YzhlYWFjYjdlMzA0Zjg1NTI4Yjc0NDIwYmU2NTU5YzkwM2E3YTRmYg","altText":"1024_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc0OHxpbWFnZS9qcGVnfGFETTJMMmhqTlM4eE5UQTNNREUyTVRNek9ETTVPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR1JtWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2YWZlNWE4NmNiYzBmMDViNjc3MjNhNWRmNjFiMzIzYTU2NzViZGQzOGQ3MjgyOTBjNTNiZGNjNTE0NWVmMTky","altText":"768_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg0M3xpbWFnZS9qcGVnfGFEVTFMMmhpWWk4eE5UQTNNREUyTVRZd01EVTBNaTgwT0RCZk1ESXdNREF3TUdJd01EQXhNR1JtWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzMDI3MmJmOTI4M2ZiYjU5ODIyOWRlYWQ2ZTVjYWE4NTUyYzhjYjI5ZDgzN2Y1YjI2ZmRiYjNkMmM2M2NmZGY0","altText":"480_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU2fGltYWdlL2pwZWd8YUdVM0wyaGlOaTh4TlRBM01ERTJNVGM1TnpFMU1DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDlkOWMwNjcxMWIxZjdjMDU3M2NjZjVmMzllNTU0Yjg3YzNmNDQ2ZGE2YjA4NTcxYjI3Y2NjZTVjNGU5MzMwNzA","altText":"200_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010dfb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE4fGltYWdlL2pwZWd8YUdObUwyZzFOQzh4TlRBM01ERTJNalV4T0RBME5pOHhNakJmTURJd01EQXdNR0l3TURBeE1HUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fGUxMWFlODMyMmYzYjJlZWUyMmVhNmM0ZTA4YjA0Y2ZmZmY4ZWI2ZjRjMTllNzliY2FjMDNhOGFkYzI2MjcxN2Y","altText":"120_0200000b00010dfb000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010dfb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTM1M3xpbWFnZS9qcGVnfGFHRXlMMmhqTmk4eE5UQTNNREUyTURBeU56WTNPQXwwZjAxNmVlMmEwMDEwMDgxMGQ3MGIxODNlNDFmN2YyMzUxMzBmMzRiMmRkNjRiZWJlNDFjZWMyYmVlZTdiZWU1","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010dfb000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-601","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-601","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["255-601","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918661966","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":300.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 1-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51141508","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}