[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-606/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 10/10.16 mm; 6-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/255-606_333-000","description":"<h2>PCB terminal block, 255 Series, solder pin dimensions 0.7 x 0.7 mm</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 255-606/333-000). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 1000 V and a rated current of 24 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 62.9 x 22.2 x 23 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and six clamping points that you can use to connect six potentials / 6 poles. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with finger-operated lever. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 90°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTY5MzB8aW1hZ2UvanBlZ3xhRGN5TDJoaE5pOHhOVEEyTXpJek5qZzNNREUzTkF8M2M1NmI0MDU4ODI2NTFkNDgxZjkzODkwNDNiN2ZkMmY0OTk5MzBhYzNlZWVkZWY4YTUwYTE1YTAzNmE5ZTFmYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHSTFMMmhtTXk4eE5UQTJNekl6TnpjeU1qRTBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDlmYWI5MDdlMDg2MzMyNDBhM2ZmYmJhNGQyZWFkYjJiY2I4ZWY4YzMyMjA4ZjJiYmJjMjljNjVkMWVlZWEwMQ","altText":"1440_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFEaGxMMmhsWXk4eE5UQTJNekl6TnprMU1UVXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3ZjgwMGM0YTdjYzA5NzM5YTkwMTBmMjdmMTA0Zjc3Mjk1MDAwYzFkZWVkM2ZjODhhYWM5ODQ1ZTQ4OWFiMw","altText":"1280_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHVTBMMmhoTVM4eE5UQTJNekl6T0RBeE56QTFOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjcyZWM0MDZmZGEwNmEyZGZiOGE4OGJiOGVjMjhlY2I4Y2ZiNGRlMDQ3OWQ2NzlkOTZiMWM4MmFhNTMzMjJlZg","altText":"1024_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHSmlMMmc1WkM4eE5UQTJNekl6T0RFNE1EZzVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNbVkyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xiMjczNjJiN2E3OTZhNTBiYmU1MmZkMTRkZmQzYzhjMzUzMTQ4Y2U2ZTFkMWM3OGEyYWQ0ZjM1OGRhY2VmOGIw","altText":"768_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgyMXxpbWFnZS9qcGVnfGFHRmpMMmc1Tnk4eE5UQTJNekl6T0RNeE1UazJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNbVkyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wwNTcxNzI1NGEzNDQyNTBkMTZhNzNiMjRhMjhiMmZkNTJmNzIyZWIwY2Y3ZmVjNjA3MjNhMzYyNTYxMjJlN2M0","altText":"480_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMyfGltYWdlL2pwZWd8YURWbUwyZzROaTh4TlRBMk16SXpPRGd6TmpJMU5DOHhNakJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDEyMGMwNmNiODcyMDgyYTk0NzY2N2Q0Y2ViNDlkMjU1ZWE2MmY0NDI4MGQ1OGZiZGQ2ZmRlNjVkZmQyZDc5N2Y","altText":"120_0200000d00032f6b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHSTFMMmhtTXk4eE5UQTJNekl6TnpjeU1qRTBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDlmYWI5MDdlMDg2MzMyNDBhM2ZmYmJhNGQyZWFkYjJiY2I4ZWY4YzMyMjA4ZjJiYmJjMjljNjVkMWVlZWEwMQ","altText":"1440_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFEaGxMMmhsWXk4eE5UQTJNekl6TnprMU1UVXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3ZjgwMGM0YTdjYzA5NzM5YTkwMTBmMjdmMTA0Zjc3Mjk1MDAwYzFkZWVkM2ZjODhhYWM5ODQ1ZTQ4OWFiMw","altText":"1280_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHVTBMMmhoTVM4eE5UQTJNekl6T0RBeE56QTFOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjcyZWM0MDZmZGEwNmEyZGZiOGE4OGJiOGVjMjhlY2I4Y2ZiNGRlMDQ3OWQ2NzlkOTZiMWM4MmFhNTMzMjJlZg","altText":"1024_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHSmlMMmc1WkM4eE5UQTJNekl6T0RFNE1EZzVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNbVkyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xiMjczNjJiN2E3OTZhNTBiYmU1MmZkMTRkZmQzYzhjMzUzMTQ4Y2U2ZTFkMWM3OGEyYWQ0ZjM1OGRhY2VmOGIw","altText":"768_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgyMXxpbWFnZS9qcGVnfGFHRmpMMmc1Tnk4eE5UQTJNekl6T0RNeE1UazJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNbVkyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wwNTcxNzI1NGEzNDQyNTBkMTZhNzNiMjRhMjhiMmZkNTJmNzIyZWIwY2Y3ZmVjNjA3MjNhMzYyNTYxMjJlN2M0","altText":"480_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMyfGltYWdlL2pwZWd8YURWbUwyZzROaTh4TlRBMk16SXpPRGd6TmpJMU5DOHhNakJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDEyMGMwNmNiODcyMDgyYTk0NzY2N2Q0Y2ViNDlkMjU1ZWE2MmY0NDI4MGQ1OGZiZGQ2ZmRlNjVkZmQyZDc5N2Y","altText":"120_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTY5MzB8aW1hZ2UvanBlZ3xhRGN5TDJoaE5pOHhOVEEyTXpJek5qZzNNREUzTkF8M2M1NmI0MDU4ODI2NTFkNDgxZjkzODkwNDNiN2ZkMmY0OTk5MzBhYzNlZWVkZWY4YTUwYTE1YTAzNmE5ZTFmYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YURaaEwyZ3dZaTh4TlRBNE1EVTVNamsyTlRZMk1pOHlNREJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1YWE3ZWI1ZTFhOTBmOTFiMjA3ZDY2NWIyYTI1Y2Y4ZDk3ZmI0NWZkMjE2MzlmNzk2MmVkNjkxY2E1OGU2NDM","altText":"200_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YURaaEwyZ3dZaTh4TlRBNE1EVTVNamsyTlRZMk1pOHlNREJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1YWE3ZWI1ZTFhOTBmOTFiMjA3ZDY2NWIyYTI1Y2Y4ZDk3ZmI0NWZkMjE2MzlmNzk2MmVkNjkxY2E1OGU2NDM","altText":"200_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFESmhMMmczT1M4eE5UQTRNRFU1TVRneE9EYzRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNlNzk0MDE4OTY4ZjA0YjIzYTk0ZTM2MDIwYWZhYTg1NTg1N2ZjYTYzYjk5ZGFhODY5MDgyNWVmNTQzOGE3ZQ","altText":"1440_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHRmxMMmd5WVM4eE5UQTRNRFU1TWpBeE5UTTVNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8MzM0MjM0ZjVjMmRlMTNiNWRiYTM0YzMzMGI4YmI2ZDk0YTYyZjg3MzI2MzUzYzJhYzQwOTg0MjNmYWU0ODE3NQ","altText":"1280_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk2MHxpbWFnZS9qcGVnfGFERmxMMmd5TUM4eE5UQTRNRFU1TWpNME16QTNNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhhMzVjZjY5MGQ4Mzk1ZmI2YTYyMmQxZTQ5NmY5ZmZjYWE0MmFkZTkwNGExM2EzYWMxYmMxOWE3NWNiYmE1Zg","altText":"1024_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwMnxpbWFnZS9qcGVnfGFHWTVMMmd4TlM4eE5UQTRNRFU1TWpZek56azRNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpZemhsWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzYWU5M2U4ZTdkYjI3OTEzZGM0OGQ2MGU1ZjA1MzcyOTE5Y2YzYmMxNDQyYjJlZjVlZmZhZjE0MzdmNDA4OTc0","altText":"768_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAwOHxpbWFnZS9qcGVnfGFETmhMMmd4TWk4eE5UQTRNRFU1TWpjMk9UQTFOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZemhsWXpBd01ERXdNR0kyWDBSRkxtcHdad3xlNzM3ZWRkNmQyNTFmYTIzOTExNWMwMzc1OTgyMDVmY2FlNDhlZWY5YzZiZDIxZTA2NDlkY2U3MTk5MTczNzg1","altText":"480_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YURaaEwyZ3dZaTh4TlRBNE1EVTVNamsyTlRZMk1pOHlNREJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1YWE3ZWI1ZTFhOTBmOTFiMjA3ZDY2NWIyYTI1Y2Y4ZDk3ZmI0NWZkMjE2MzlmNzk2MmVkNjkxY2E1OGU2NDM","altText":"200_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTcwfGltYWdlL2pwZWd8YUdJd0wyZzFNeTh4TlRBNE1EVTVNell5TVRBeU1pOHhNakJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGRlNGI4NTY4ODJjNWM3ZjY3YjA0YmNkMWI4ODM0Mzc2NTY0ZjMxZDM2Yzg0OWQzOGZjZTZjZDdiMDNjYjdjZGQ","altText":"120_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk0MTV8aW1hZ2UvanBlZ3xhRFpoTDJobE1pOHhOVEE0TURVNU1EZzJPRFV4TUF8ODI2MWJhZDY3NDRlMGQzNWQwOWY3ZmY1YTAxZjBjY2E1ZTc2ZmIzM2Q0NDA5ZjBlNmExYjNjNTQxYjc0NDAxMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFESm1MMmhtWVM4eE5UQTJNekl6TnpVMU9ETXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YWI2MDJmNmU5MjQyMmIzMGJkZmI1OGE1YmE1NTUxMTYzZmNiODQ3NDU1MDU4ZTdkYzYxNjQwZWJiZmM4NTY5ZQ","altText":"2000_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHSTFMMmhtTXk4eE5UQTJNekl6TnpjeU1qRTBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDlmYWI5MDdlMDg2MzMyNDBhM2ZmYmJhNGQyZWFkYjJiY2I4ZWY4YzMyMjA4ZjJiYmJjMjljNjVkMWVlZWEwMQ","altText":"1440_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFEaGxMMmhsWXk4eE5UQTJNekl6TnprMU1UVXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3ZjgwMGM0YTdjYzA5NzM5YTkwMTBmMjdmMTA0Zjc3Mjk1MDAwYzFkZWVkM2ZjODhhYWM5ODQ1ZTQ4OWFiMw","altText":"1280_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHVTBMMmhoTVM4eE5UQTJNekl6T0RBeE56QTFOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekptTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjcyZWM0MDZmZGEwNmEyZGZiOGE4OGJiOGVjMjhlY2I4Y2ZiNGRlMDQ3OWQ2NzlkOTZiMWM4MmFhNTMzMjJlZg","altText":"1024_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE1MnxpbWFnZS9qcGVnfGFHSmlMMmc1WkM4eE5UQTJNekl6T0RFNE1EZzVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNbVkyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xiMjczNjJiN2E3OTZhNTBiYmU1MmZkMTRkZmQzYzhjMzUzMTQ4Y2U2ZTFkMWM3OGEyYWQ0ZjM1OGRhY2VmOGIw","altText":"768_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgyMXxpbWFnZS9qcGVnfGFHRmpMMmc1Tnk4eE5UQTJNekl6T0RNeE1UazJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNbVkyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wwNTcxNzI1NGEzNDQyNTBkMTZhNzNiMjRhMjhiMmZkNTJmNzIyZWIwY2Y3ZmVjNjA3MjNhMzYyNTYxMjJlN2M0","altText":"480_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWa0wyZzVNeTh4TlRBMk16SXpPRFEwTXpBek9DOHlNREJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGQ2NjVhZWYwZDU3Yjg2MTZjNmQwMTRhNGUzZDQyODc4NmI1MDI3ZDU4MDQwZWFhYjFmYTJiNGE1OTRjZTQ1MDE","altText":"200_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00032f6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDMyfGltYWdlL2pwZWd8YURWbUwyZzROaTh4TlRBMk16SXpPRGd6TmpJMU5DOHhNakJmTURJd01EQXdNR1F3TURBek1tWTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDEyMGMwNmNiODcyMDgyYTk0NzY2N2Q0Y2ViNDlkMjU1ZWE2MmY0NDI4MGQ1OGZiZGQ2ZmRlNjVkZmQyZDc5N2Y","altText":"120_0200000d00032f6b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTY5MzB8aW1hZ2UvanBlZ3xhRGN5TDJoaE5pOHhOVEEyTXpJek5qZzNNREUzTkF8M2M1NmI0MDU4ODI2NTFkNDgxZjkzODkwNDNiN2ZkMmY0OTk5MzBhYzNlZWVkZWY4YTUwYTE1YTAzNmE5ZTFmYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00032f6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YURaaEwyZ3dZaTh4TlRBNE1EVTVNamsyTlRZMk1pOHlNREJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1YWE3ZWI1ZTFhOTBmOTFiMjA3ZDY2NWIyYTI1Y2Y4ZDk3ZmI0NWZkMjE2MzlmNzk2MmVkNjkxY2E1OGU2NDM","altText":"200_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YURaaEwyZ3dZaTh4TlRBNE1EVTVNamsyTlRZMk1pOHlNREJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1YWE3ZWI1ZTFhOTBmOTFiMjA3ZDY2NWIyYTI1Y2Y4ZDk3ZmI0NWZkMjE2MzlmNzk2MmVkNjkxY2E1OGU2NDM","altText":"200_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHWTRMMmc0TWk4eE5UQTRNRFU1TVRVMU5qWXpPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc2OGVkYTU1YzFkODQ0ZWQ4NDUzNWQwNDY3YjFkYjk3MjRkMTdmYTk2ODVjNzkzOWUzNzI5NWI2MmI2OTQyMQ","altText":"2000_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFESmhMMmczT1M4eE5UQTRNRFU1TVRneE9EYzRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8NTNlNzk0MDE4OTY4ZjA0YjIzYTk0ZTM2MDIwYWZhYTg1NTg1N2ZjYTYzYjk5ZGFhODY5MDgyNWVmNTQzOGE3ZQ","altText":"1440_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjI2NXxpbWFnZS9qcGVnfGFHRmxMMmd5WVM4eE5UQTRNRFU1TWpBeE5UTTVNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8MzM0MjM0ZjVjMmRlMTNiNWRiYTM0YzMzMGI4YmI2ZDk0YTYyZjg3MzI2MzUzYzJhYzQwOTg0MjNmYWU0ODE3NQ","altText":"1280_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk2MHxpbWFnZS9qcGVnfGFERmxMMmd5TUM4eE5UQTRNRFU1TWpNME16QTNNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk00WldNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhhMzVjZjY5MGQ4Mzk1ZmI2YTYyMmQxZTQ5NmY5ZmZjYWE0MmFkZTkwNGExM2EzYWMxYmMxOWE3NWNiYmE1Zg","altText":"1024_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODUwMnxpbWFnZS9qcGVnfGFHWTVMMmd4TlM4eE5UQTRNRFU1TWpZek56azRNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpZemhsWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzYWU5M2U4ZTdkYjI3OTEzZGM0OGQ2MGU1ZjA1MzcyOTE5Y2YzYmMxNDQyYjJlZjVlZmZhZjE0MzdmNDA4OTc0","altText":"768_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAwOHxpbWFnZS9qcGVnfGFETmhMMmd4TWk4eE5UQTRNRFU1TWpjMk9UQTFOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZemhsWXpBd01ERXdNR0kyWDBSRkxtcHdad3xlNzM3ZWRkNmQyNTFmYTIzOTExNWMwMzc1OTgyMDVmY2FlNDhlZWY5YzZiZDIxZTA2NDlkY2U3MTk5MTczNzg1","altText":"480_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwfGltYWdlL2pwZWd8YURaaEwyZ3dZaTh4TlRBNE1EVTVNamsyTlRZMk1pOHlNREJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1YWE3ZWI1ZTFhOTBmOTFiMjA3ZDY2NWIyYTI1Y2Y4ZDk3ZmI0NWZkMjE2MzlmNzk2MmVkNjkxY2E1OGU2NDM","altText":"200_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTcwfGltYWdlL2pwZWd8YUdJd0wyZzFNeTh4TlRBNE1EVTVNell5TVRBeU1pOHhNakJmTURJd01EQXdNR013TURBell6aGxZekF3TURFd01HSTJYMFJGTG1wd1p3fGRlNGI4NTY4ODJjNWM3ZjY3YjA0YmNkMWI4ODM0Mzc2NTY0ZjMxZDM2Yzg0OWQzOGZjZTZjZDdiMDNjYjdjZGQ","altText":"120_0200000c0003c8ec000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c8ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk0MTV8aW1hZ2UvanBlZ3xhRFpoTDJobE1pOHhOVEE0TURVNU1EZzJPRFV4TUF8ODI2MWJhZDY3NDRlMGQzNWQwOWY3ZmY1YTAxZjBjY2E1ZTc2ZmIzM2Q0NDA5ZjBlNmExYjNjNTQxYjc0NDAxMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c8ec000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-606/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/255-606_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","255-606/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918662475","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 10/10.16 mm; 6-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51141537","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}