[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-743","name":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; light gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-743","description":"<h2>PCB terminal block, 255 Series, with 5 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 255-743) is designed for simple and secure connections. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 7.8 x 18.2 x 18.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential / one pole using one clamping point. The light gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. Insert the conductor at a 90° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are arranged within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDAzMDJ8aW1hZ2UvanBlZ3xhR1E0TDJoaU55OHhOVEEyTWpBeU5ETXlNekV3TWd8ZGJkYzRkYjFmNmZlY2QzYzU4NjI2NzRmM2QwYjZmNGFkYjg1Mjg2OGE3ZjlkN2ZmMzRjOGI5ZjkwYjY3ODgxMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEVm1MMmhsT0M4eE5UQTJNakF5TlRBME16azVPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ0N2JhZjYxOTQ4ZjViMTIwZjZmM2UyNGFkMDMwMWU2YThmZjQxY2QzMWZmMmM1NDM2YjE2YTkyNDk5YjY2YQ","altText":"1440_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaG1MMmhsTVM4eE5UQTJNakF5TlRJME1EWXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8OGVmYjBjMWJjM2FlMzQwYmJhNDA0Mjk5ZDU0NWIyMWFmZjAyMzJmNTg4ZGI4MTgzMTk1ZmE1NjNlYzEyZmQyZA","altText":"1280_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFETmhMMmhrWlM4eE5UQTJNakF5TlRNek9Ea3hNQzh4TURJMFh6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8M2E1MDdhMDNmN2QzMjc4YjM0M2VkNTc1MzA1NDhhZGMyYjZmMWQxNWQ5OWNkMTc3Y2Y2YjRmNjVjZjhiMzcyMw","altText":"1024_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEWTVMMmhrTnk4eE5UQTJNakF5TlRVek5UVXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMmYzNjNlMDNhMzE4OWM2N2Y4OTg2ODQ0NTcwNmQ4ODdkZTcyOTQzYzRiNGU3MDYwNWMyOTM3MjQzNjlkYmY4","altText":"768_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3N3xpbWFnZS9qcGVnfGFEazVMMmhrTUM4eE5UQTJNakF5TlRjek1qRXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNekU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwZGFiZGFlNjE0MWU0ZjIyYTNmODMzMWMyNzk4OTU2OGEyNmYyZTFiY2RhMDRhNTY0ZGIxNzU0ZWU4N2RlMTk1","altText":"480_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM0fGltYWdlL2pwZWd8YUdZNEwyZzNOeTh4TlRBMk1qQXlOakl5TXpZME5pOHhNakJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQxNjg3MzRjOTIxMGZlOTRlNWEwY2MwMDdiYzc3YmNkMzk3ZTQwYTM2MjBjYzgwMjVhNjgxYmE0MWQyODNmZjg","altText":"120_0200000d0003319f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEVm1MMmhsT0M4eE5UQTJNakF5TlRBME16azVPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ0N2JhZjYxOTQ4ZjViMTIwZjZmM2UyNGFkMDMwMWU2YThmZjQxY2QzMWZmMmM1NDM2YjE2YTkyNDk5YjY2YQ","altText":"1440_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaG1MMmhsTVM4eE5UQTJNakF5TlRJME1EWXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8OGVmYjBjMWJjM2FlMzQwYmJhNDA0Mjk5ZDU0NWIyMWFmZjAyMzJmNTg4ZGI4MTgzMTk1ZmE1NjNlYzEyZmQyZA","altText":"1280_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFETmhMMmhrWlM4eE5UQTJNakF5TlRNek9Ea3hNQzh4TURJMFh6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8M2E1MDdhMDNmN2QzMjc4YjM0M2VkNTc1MzA1NDhhZGMyYjZmMWQxNWQ5OWNkMTc3Y2Y2YjRmNjVjZjhiMzcyMw","altText":"1024_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEWTVMMmhrTnk4eE5UQTJNakF5TlRVek5UVXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMmYzNjNlMDNhMzE4OWM2N2Y4OTg2ODQ0NTcwNmQ4ODdkZTcyOTQzYzRiNGU3MDYwNWMyOTM3MjQzNjlkYmY4","altText":"768_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3N3xpbWFnZS9qcGVnfGFEazVMMmhrTUM4eE5UQTJNakF5TlRjek1qRXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNekU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwZGFiZGFlNjE0MWU0ZjIyYTNmODMzMWMyNzk4OTU2OGEyNmYyZTFiY2RhMDRhNTY0ZGIxNzU0ZWU4N2RlMTk1","altText":"480_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM0fGltYWdlL2pwZWd8YUdZNEwyZzNOeTh4TlRBMk1qQXlOakl5TXpZME5pOHhNakJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQxNjg3MzRjOTIxMGZlOTRlNWEwY2MwMDdiYzc3YmNkMzk3ZTQwYTM2MjBjYzgwMjVhNjgxYmE0MWQyODNmZjg","altText":"120_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDAzMDJ8aW1hZ2UvanBlZ3xhR1E0TDJoaU55OHhOVEEyTWpBeU5ETXlNekV3TWd8ZGJkYzRkYjFmNmZlY2QzYzU4NjI2NzRmM2QwYjZmNGFkYjg1Mjg2OGE3ZjlkN2ZmMzRjOGI5ZjkwYjY3ODgxMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM2fGltYWdlL2pwZWd8YURBeUwyZ3dNeTh4TlRBM09Ua3lNREUzTXpBNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDY0OWFiZmQ0MjYzMzk5ZGQ1MTc1ZjVhMjZhMmY1ZWNkNDk3NjA5YzY3ZDIyNWVjMWM2MDA5YTcwNTFjZjA","altText":"200_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM2fGltYWdlL2pwZWd8YURBeUwyZ3dNeTh4TlRBM09Ua3lNREUzTXpBNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDY0OWFiZmQ0MjYzMzk5ZGQ1MTc1ZjVhMjZhMmY1ZWNkNDk3NjA5YzY3ZDIyNWVjMWM2MDA5YTcwNTFjZjA","altText":"200_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFHWTFMMmhsT0M4eE5UQTNPVGt4T1RJNE9ETTFNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MmJmZGNjYjY0MmUyZjFlOTEwN2M0ODE2YmUxZWJlYTU0OWFlZDFkMDQyY2U2YzcxODc1ZWE3ZWFkNmJkZGM1Ng","altText":"1440_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFHTTFMMmhsWmk4eE5UQTNPVGt4T1RRNE5EazFPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ODYyNTg1NDUwZGQ4YWNiYmM1MDhhYWNmMzc5NGIxZjU2MWE3MzliMGY3OGU3MDg3YTE5ODc5MTdmM2U4MmIwYw","altText":"1280_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFEazFMMmhtTmk4eE5UQTNPVGt4T1RZNE1UVTJOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YjUzZTliYzEyMzY2ZTVjOTQ5ZjVkYzYwYTZiOTNhYzgyNGFiYjhlYThjNjNkYmExOWM5ZjUzMGYzNzRhMWQyNQ","altText":"1024_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFHRTBMMmhtWXk4eE5UQTNPVGt4T1RneE1qWXpPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR05rWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0MjYxMjcyNjQ3YmQ3MmQ3OTIyMzU3ZThjNGJkZWUzNWE2Yzk1ZmY3ZDQwMDAyMDlhZjg5NmZlOGY0ZmUwNmNk","altText":"768_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUxOXxpbWFnZS9qcGVnfGFHTXlMMmd3Tmk4eE5UQTNPVGt5TURBME1qQXhOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR05rWVRBd01ERXdNR0kyWDBSRkxtcHdad3xlM2E1YWE3NDFhZDc4OGRkOTVlMTdhNGE4ZmZlZGQ5MmE0NTIzZGE0NWM0YzljYjcxYzUwMDYyNjBjMjk2NTUx","altText":"480_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM2fGltYWdlL2pwZWd8YURBeUwyZ3dNeTh4TlRBM09Ua3lNREUzTXpBNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDY0OWFiZmQ0MjYzMzk5ZGQ1MTc1ZjVhMjZhMmY1ZWNkNDk3NjA5YzY3ZDIyNWVjMWM2MDA5YTcwNTFjZjA","altText":"200_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5fGltYWdlL2pwZWd8YURRNUwyZ3daUzh4TlRBM09Ua3lNRFk1TnpNM05DOHhNakJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQwYWNhNDJmMWFjN2JjZmRjNmExNjhiMDk5NTAzZmE3NjgyNTMwZWQ0MzUxMzdkNjAxNjNjYzI4ZWFkMWQ0ZTQ","altText":"120_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTExMXxpbWFnZS9qcGVnfGFHVTJMMmc0WWk4eE5UQTNPVGt4T0RZd01ESXlNZ3w3MjNmZDQ1MTM2YmJhOTE0NjM1NjIwNDliNzJmZDU4N2IxNzI5NThjMjE0NjliNGVkZDY3NmE5NzQwNTNiMGY4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaGpMMmhqWXk4eE5UQTJNakF5TkRrME5UWTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8NjNmOGNhM2ZmNGUwY2M0N2E0ZDNhOTdhYjExMGYwYWY3NjAyYjM0NzJiNmE3Njc3NzE5OWE3NjkzZDA1MWNlYg","altText":"2000_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEVm1MMmhsT0M4eE5UQTJNakF5TlRBME16azVPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ0N2JhZjYxOTQ4ZjViMTIwZjZmM2UyNGFkMDMwMWU2YThmZjQxY2QzMWZmMmM1NDM2YjE2YTkyNDk5YjY2YQ","altText":"1440_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEaG1MMmhsTVM4eE5UQTJNakF5TlRJME1EWXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8OGVmYjBjMWJjM2FlMzQwYmJhNDA0Mjk5ZDU0NWIyMWFmZjAyMzJmNTg4ZGI4MTgzMTk1ZmE1NjNlYzEyZmQyZA","altText":"1280_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFETmhMMmhrWlM4eE5UQTJNakF5TlRNek9Ea3hNQzh4TURJMFh6QXlNREF3TURCa01EQXdNek14T1dZd01EQXhNREJpTmw5RVJTNXFjR2N8M2E1MDdhMDNmN2QzMjc4YjM0M2VkNTc1MzA1NDhhZGMyYjZmMWQxNWQ5OWNkMTc3Y2Y2YjRmNjVjZjhiMzcyMw","altText":"1024_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwNHxpbWFnZS9qcGVnfGFEWTVMMmhrTnk4eE5UQTJNakF5TlRVek5UVXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMmYzNjNlMDNhMzE4OWM2N2Y4OTg2ODQ0NTcwNmQ4ODdkZTcyOTQzYzRiNGU3MDYwNWMyOTM3MjQzNjlkYmY4","altText":"768_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM3N3xpbWFnZS9qcGVnfGFEazVMMmhrTUM4eE5UQTJNakF5TlRjek1qRXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNekU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwZGFiZGFlNjE0MWU0ZjIyYTNmODMzMWMyNzk4OTU2OGEyNmYyZTFiY2RhMDRhNTY0ZGIxNzU0ZWU4N2RlMTk1","altText":"480_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY4fGltYWdlL2pwZWd8YURnekwyaGpZeTh4TlRBMk1qQXlOVGc1TlRrMk5pOHlNREJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQ5MGMxNWZkM2VmODc3NTQ4N2YxYjUzMmY5YjE1NTA5N2Y3NTViOWI1NGJkZWM0ZGRhYzdhNWRkMmZmNTBlYTk","altText":"200_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003319f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM0fGltYWdlL2pwZWd8YUdZNEwyZzNOeTh4TlRBMk1qQXlOakl5TXpZME5pOHhNakJmTURJd01EQXdNR1F3TURBek16RTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGQxNjg3MzRjOTIxMGZlOTRlNWEwY2MwMDdiYzc3YmNkMzk3ZTQwYTM2MjBjYzgwMjVhNjgxYmE0MWQyODNmZjg","altText":"120_0200000d0003319f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDAzMDJ8aW1hZ2UvanBlZ3xhR1E0TDJoaU55OHhOVEEyTWpBeU5ETXlNekV3TWd8ZGJkYzRkYjFmNmZlY2QzYzU4NjI2NzRmM2QwYjZmNGFkYjg1Mjg2OGE3ZjlkN2ZmMzRjOGI5ZjkwYjY3ODgxMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003319f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM2fGltYWdlL2pwZWd8YURBeUwyZ3dNeTh4TlRBM09Ua3lNREUzTXpBNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDY0OWFiZmQ0MjYzMzk5ZGQ1MTc1ZjVhMjZhMmY1ZWNkNDk3NjA5YzY3ZDIyNWVjMWM2MDA5YTcwNTFjZjA","altText":"200_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM2fGltYWdlL2pwZWd8YURBeUwyZ3dNeTh4TlRBM09Ua3lNREUzTXpBNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDY0OWFiZmQ0MjYzMzk5ZGQ1MTc1ZjVhMjZhMmY1ZWNkNDk3NjA5YzY3ZDIyNWVjMWM2MDA5YTcwNTFjZjA","altText":"200_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFETTJMMmhsTlM4eE5UQTNPVGt4T1RFMU56STNPQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YzYzYTYwNWFlZjg3MTBiNTlmY2FlOTliMmNiY2EyNTE4NjA5Y2QzMzJkMGQxYWI0NGMyMjkxNDk1ZmM0MTBjNQ","altText":"2000_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFHWTFMMmhsT0M4eE5UQTNPVGt4T1RJNE9ETTFNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MmJmZGNjYjY0MmUyZjFlOTEwN2M0ODE2YmUxZWJlYTU0OWFlZDFkMDQyY2U2YzcxODc1ZWE3ZWFkNmJkZGM1Ng","altText":"1440_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFHTTFMMmhsWmk4eE5UQTNPVGt4T1RRNE5EazFPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ODYyNTg1NDUwZGQ4YWNiYmM1MDhhYWNmMzc5NGIxZjU2MWE3MzliMGY3OGU3MDg3YTE5ODc5MTdmM2U4MmIwYw","altText":"1280_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFEazFMMmhtTmk4eE5UQTNPVGt4T1RZNE1UVTJOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJqWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8YjUzZTliYzEyMzY2ZTVjOTQ5ZjVkYzYwYTZiOTNhYzgyNGFiYjhlYThjNjNkYmExOWM5ZjUzMGYzNzRhMWQyNQ","altText":"1024_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ2OHxpbWFnZS9qcGVnfGFHRTBMMmhtWXk4eE5UQTNPVGt4T1RneE1qWXpPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR05rWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0MjYxMjcyNjQ3YmQ3MmQ3OTIyMzU3ZThjNGJkZWUzNWE2Yzk1ZmY3ZDQwMDAyMDlhZjg5NmZlOGY0ZmUwNmNk","altText":"768_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUxOXxpbWFnZS9qcGVnfGFHTXlMMmd3Tmk4eE5UQTNPVGt5TURBME1qQXhOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR05rWVRBd01ERXdNR0kyWDBSRkxtcHdad3xlM2E1YWE3NDFhZDc4OGRkOTVlMTdhNGE4ZmZlZGQ5MmE0NTIzZGE0NWM0YzljYjcxYzUwMDYyNjBjMjk2NTUx","altText":"480_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM2fGltYWdlL2pwZWd8YURBeUwyZ3dNeTh4TlRBM09Ua3lNREUzTXpBNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZDY0OWFiZmQ0MjYzMzk5ZGQ1MTc1ZjVhMjZhMmY1ZWNkNDk3NjA5YzY3ZDIyNWVjMWM2MDA5YTcwNTFjZjA","altText":"200_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010cda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5fGltYWdlL2pwZWd8YURRNUwyZ3daUzh4TlRBM09Ua3lNRFk1TnpNM05DOHhNakJmTURJd01EQXdNR0l3TURBeE1HTmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQwYWNhNDJmMWFjN2JjZmRjNmExNjhiMDk5NTAzZmE3NjgyNTMwZWQ0MzUxMzdkNjAxNjNjYzI4ZWFkMWQ0ZTQ","altText":"120_0200000b00010cda000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010cda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTExMXxpbWFnZS9qcGVnfGFHVTJMMmc0WWk4eE5UQTNPVGt4T0RZd01ESXlNZ3w3MjNmZDQ1MTM2YmJhOTE0NjM1NjIwNDliNzJmZDU4N2IxNzI5NThjMjE0NjliNGVkZDY3NmE5NzQwNTNiMGY4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010cda000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-743","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-743","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["255-743","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918662932","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51141575","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}