Item no. 256-409/000-009/999-950
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 9-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.9 mm
L = (pole no. x pin spacing) + 2.9 mm
![120_0200000d00033f0d000100b6_DE 120_0200000d00033f0d000100b6_DE](/medias/120-0200000d00033f0d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk4fGltYWdlL2pwZWd8YURNd0wyaGtNUzh4TkRNNU5EWXdNakUyTURFMU9DOHhNakJmTURJd01EQXdNR1F3TURBek0yWXdaREF3TURFd01HSTJYMFJGTG1wd1p3fDNlMTFlNDZhZWM5NjQyNDA0ODdmZjZiMDUwM2Q2ZWE2MGEzOWNiOTUyY2QwZmNkODI3MWViZmI1MTFlYjJmNDA)
![120_0200000f0002f495000100b6_EN 120_0200000f0002f495000100b6_EN](/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YUROa0wyaGtZaTh4TkRBek56RTNNVEV3T1RreE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDA3NzJmYzg1MDJkODNjNDgzNjcwOWEwOWNjNTdmNjkxYmY2ZDgwOTZmYWNmOGYxZWVmMTg4MTlkYjRhZTM2YTc)
![120_020000240001a91a000100b6_DE 120_020000240001a91a000100b6_DE](/medias/120-020000240001a91a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEyfGltYWdlL2pwZWd8YUdRM0wyZ3lOeTh4TkRRNU9EYzNPREk0TkRBMk1pOHhNakJmTURJd01EQXdNalF3TURBeFlUa3hZVEF3TURFd01HSTJYMFJGTG1wd1p3fDcwNzRhNzA0YzI3NGRiM2MzMWEwZmI5MWYzMTAxOWYzMmM5NTlmNmYwYWU1M2UxYTJmNDJiMzE5NDVlNjM4ZDM)
Item no. 256-409/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 256-409/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request