[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-448/334-000","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 48-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-angled-push-buttons/p/256-448_334-000","description":"<h2>PCB terminal block, 256 Series, gray</h2><br/><br/>This PCB terminal block (item number 256-448/334-000) is designed for quick and simple connections. You can count on tried and tested safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 242.9 x 20.1 x 17.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to forty-eight potentials / forty-eight poles can be connected to this terminal strip using forty-eight clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. Push-button (angled) is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor at a 45° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDUxOTN8aW1hZ2UvanBlZ3xhRGMwTDJnMU1DOHhOVEEzTWpVek56QTFNVEUyTmd8MzEzYmQ1ZWQ0NDM2ZmRlNDgxNzcxZjYxYzFiNWVmZDMwYzgyNmI1MzdiZDllYjE2MmYzZGY1NDgzYjJiMTViNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFHTm1MMmd4T1M4eE5UQTNNalV6T0RBNU9UYzBNaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8MDA0ODgwZWRlMDgxM2Y1MmU3N2FjYmJhNTY2NDUyY2FiNWMxZmQ0M2EwZDk0YzFjMDJlYzMyYmY1NWI4NDI2ZQ","altText":"1440_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFHRXdMMmd5TUM4eE5UQTNNalV6T0RJNU5qTTFNQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8NDFjMzZlZjM1YmJhOTM3YjgxYzI3MGZmMDY5YjZiNmMxZDliZTI0NzQ2MTljZTkyYTQxZTcwMjFlZDU1NmY1Mg","altText":"1280_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk5NXxpbWFnZS9qcGVnfGFEY3dMMmd5Tnk4eE5UQTNNalV6T0RRNU1qazFPQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzRjOWU1ODVkZDdlNDYwYmQ1YzY1NjVmZGNmOTE2MjQ1MzM1N2U3YTFlZTBlMGNhOWRhZTgzZGM5MGNlM2YzNg","altText":"1024_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzczMHxpbWFnZS9qcGVnfGFESmtMMmd5WlM4eE5UQTNNalV6T0RZNE9UVTJOaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOREUzWlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZWVjMWU0OWE4ZGUwYjY4YzU4NGIwZDA1Yzg0NDgxOTllYmQ3YjM3YmQ4Y2Q3MTk2MWU0OTM5YWVlYzFjYTlk","altText":"768_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzOHxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTNNalV6T0RneU1EWXpPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOREUzWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMTU0MDdmYmRjYjlkOWE4NDkxNmJkYzFkZTk3YTA5YmJkNDdjNWZmZDMwNTFlYTA5NWZiNzIyMWUzMmMwNzg2","altText":"480_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YURFMkwyZzVOeTh4TlRBM01qVXpPVFl3TnpBM01DOHhNakJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGY2NzY3ZjE0MTgwMzFkNjFiNDE3M2VlNWI5Y2FlYjc5YzNhNDBjMGJmYThiZGFkNmIxNWU4ZTAyZmFmYjhmNjM","altText":"120_020000160003417e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFHTm1MMmd4T1M4eE5UQTNNalV6T0RBNU9UYzBNaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8MDA0ODgwZWRlMDgxM2Y1MmU3N2FjYmJhNTY2NDUyY2FiNWMxZmQ0M2EwZDk0YzFjMDJlYzMyYmY1NWI4NDI2ZQ","altText":"1440_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFHRXdMMmd5TUM4eE5UQTNNalV6T0RJNU5qTTFNQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8NDFjMzZlZjM1YmJhOTM3YjgxYzI3MGZmMDY5YjZiNmMxZDliZTI0NzQ2MTljZTkyYTQxZTcwMjFlZDU1NmY1Mg","altText":"1280_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk5NXxpbWFnZS9qcGVnfGFEY3dMMmd5Tnk4eE5UQTNNalV6T0RRNU1qazFPQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzRjOWU1ODVkZDdlNDYwYmQ1YzY1NjVmZGNmOTE2MjQ1MzM1N2U3YTFlZTBlMGNhOWRhZTgzZGM5MGNlM2YzNg","altText":"1024_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzczMHxpbWFnZS9qcGVnfGFESmtMMmd5WlM4eE5UQTNNalV6T0RZNE9UVTJOaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOREUzWlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZWVjMWU0OWE4ZGUwYjY4YzU4NGIwZDA1Yzg0NDgxOTllYmQ3YjM3YmQ4Y2Q3MTk2MWU0OTM5YWVlYzFjYTlk","altText":"768_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzOHxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTNNalV6T0RneU1EWXpPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOREUzWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMTU0MDdmYmRjYjlkOWE4NDkxNmJkYzFkZTk3YTA5YmJkNDdjNWZmZDMwNTFlYTA5NWZiNzIyMWUzMmMwNzg2","altText":"480_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YURFMkwyZzVOeTh4TlRBM01qVXpPVFl3TnpBM01DOHhNakJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGY2NzY3ZjE0MTgwMzFkNjFiNDE3M2VlNWI5Y2FlYjc5YzNhNDBjMGJmYThiZGFkNmIxNWU4ZTAyZmFmYjhmNjM","altText":"120_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDUxOTN8aW1hZ2UvanBlZ3xhRGMwTDJnMU1DOHhOVEEzTWpVek56QTFNVEUyTmd8MzEzYmQ1ZWQ0NDM2ZmRlNDgxNzcxZjYxYzFiNWVmZDMwYzgyNmI1MzdiZDllYjE2MmYzZGY1NDgzYjJiMTViNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxfGltYWdlL2pwZWd8YUdVMkwyZ3pNUzh4TlRBMk5qUTBNek14TnpJM09DOHlNREJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDkwZWVlYjNlMjRmZGY0MGRjNjQ4YmFhNWZlNjhkYzA3YmExNmFlNTEzOWU4YjE4ODIzN2U1ZTQ1YzM1ZTk3ODk","altText":"200_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxfGltYWdlL2pwZWd8YUdVMkwyZ3pNUzh4TlRBMk5qUTBNek14TnpJM09DOHlNREJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDkwZWVlYjNlMjRmZGY0MGRjNjQ4YmFhNWZlNjhkYzA3YmExNmFlNTEzOWU4YjE4ODIzN2U1ZTQ1YzM1ZTk3ODk","altText":"200_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFERTRMMmd6WWk4eE5UQTJOalEwTWpJek5Ua3pOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGFiNjA1ZTA1MDNhZDNkN2JlNjViYTlmMmM2NGUwZDNkMGQxZjVkNzY2NGMyNjNkMTFiZWY5ZTAzNTgzZjE3Yw","altText":"1440_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEazVMMmd6TXk4eE5UQTJOalEwTWpRNU9EQTNPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I0ZDJlNGIzODY0YzhkZGIyZjU5YzQ5OWNkYjQ2MWQ5MDFiMGRjNjMxNDI1MGQwMWRhYTYxZDE2ZTIxMDAyYw","altText":"1280_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAzNXxpbWFnZS9qcGVnfGFEWXhMMmd5T1M4eE5UQTJOalEwTWpjNU1qazVNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MDhlZGM3MjI5Zjg0MjgxZGVkNzVlNzM5MDI5YzQ2ZWJmMjUxNzM3MjIzZTE1OTYyODM2MjIwZGQ4NTIzYTViNQ","altText":"1024_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk3MHxpbWFnZS9qcGVnfGFHRTBMMmd5TWk4eE5UQTJOalEwTWprNE9UVTVPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNelJtTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0MTdiNDNlZDJiYTk2MWFjOWFhMjY0MTE3Yjk0MjRmMjM2YWIxY2U0YjM4YmQwYThhMTU5Y2YwMjhhZmE5MjQz","altText":"768_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyNXxpbWFnZS9qcGVnfGFHUTNMMmd5WWk4eE5UQTJOalEwTXpFNE5qSXdOaTgwT0RCZk1ESXdNREF3TUdJd01EQXhNelJtTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmODM5ODYzMGUxYTEzYWU2NmJlNjFjZTg3MWIwN2M2YmU1ODE0Y2RhOTlmMDg0ZTdmYTAxNzgzMjJmMjg5ZWEx","altText":"480_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxfGltYWdlL2pwZWd8YUdVMkwyZ3pNUzh4TlRBMk5qUTBNek14TnpJM09DOHlNREJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDkwZWVlYjNlMjRmZGY0MGRjNjQ4YmFhNWZlNjhkYzA3YmExNmFlNTEzOWU4YjE4ODIzN2U1ZTQ1YzM1ZTk3ODk","altText":"200_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA0fGltYWdlL2pwZWd8YURGbUwyZ3pZeTh4TlRBMk5qUTBNell4TWpFNU1DOHhNakJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzN2U4MzBlMGJmZjZjODg5OGY1ZDBjZDljYjliMGZhZDUxYzRjOWJjNmY3MTc5ZDE0MmZhZmRiZTQzOTQxN2I","altText":"120_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTM3OTF8aW1hZ2UvanBlZ3xhREk1TDJobU5pOHhOVEEyTmpRME1EazVNRGMxTUF8MDRhNmE4MDk3ODliNThiYThhYTkyNjljYjk5OWEzY2QyM2RmZjU1OGJhMmVhMjIwZjI2MTNhZmE3OGQwZDM5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFEUTRMMmd6TWk4eE5UQTNNalV6Tnprd016RXpOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8N2Q2OGIxNDc2ZGU4MjlhYWFkZWEyMDRkNGVkMTdjOTUxNTFlMTZhMTQ5NTQ3YTQ2YjEwYTliNGVlNmFkNTQwZQ","altText":"2000_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFHTm1MMmd4T1M4eE5UQTNNalV6T0RBNU9UYzBNaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8MDA0ODgwZWRlMDgxM2Y1MmU3N2FjYmJhNTY2NDUyY2FiNWMxZmQ0M2EwZDk0YzFjMDJlYzMyYmY1NWI4NDI2ZQ","altText":"1440_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjY2OHxpbWFnZS9qcGVnfGFHRXdMMmd5TUM4eE5UQTNNalV6T0RJNU5qTTFNQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8NDFjMzZlZjM1YmJhOTM3YjgxYzI3MGZmMDY5YjZiNmMxZDliZTI0NzQ2MTljZTkyYTQxZTcwMjFlZDU1NmY1Mg","altText":"1280_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk5NXxpbWFnZS9qcGVnfGFEY3dMMmd5Tnk4eE5UQTNNalV6T0RRNU1qazFPQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF4TjJVd01EQXhNREJpTmw5RVJTNXFjR2N8YzRjOWU1ODVkZDdlNDYwYmQ1YzY1NjVmZGNmOTE2MjQ1MzM1N2U3YTFlZTBlMGNhOWRhZTgzZGM5MGNlM2YzNg","altText":"1024_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzczMHxpbWFnZS9qcGVnfGFESmtMMmd5WlM4eE5UQTNNalV6T0RZNE9UVTJOaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOREUzWlRBd01ERXdNR0kyWDBSRkxtcHdad3xhZWVjMWU0OWE4ZGUwYjY4YzU4NGIwZDA1Yzg0NDgxOTllYmQ3YjM3YmQ4Y2Q3MTk2MWU0OTM5YWVlYzFjYTlk","altText":"768_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzOHxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTNNalV6T0RneU1EWXpPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOREUzWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMTU0MDdmYmRjYjlkOWE4NDkxNmJkYzFkZTk3YTA5YmJkNDdjNWZmZDMwNTFlYTA5NWZiNzIyMWUzMmMwNzg2","altText":"480_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUzfGltYWdlL2pwZWd8YURCbUwyZ3pPQzh4TlRBM01qVXpPRGsxTVRjeE1DOHlNREJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGEwZjhjZjNjMDQxNTcxZmE4NDBlMGQ2NTJkY2JjZjAxOGM3NDcyNzMzOThmZGMxYjNmZjI0ZTJjZmZjNDFhYzM","altText":"200_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000160003417e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4fGltYWdlL2pwZWd8YURFMkwyZzVOeTh4TlRBM01qVXpPVFl3TnpBM01DOHhNakJmTURJd01EQXdNVFl3TURBek5ERTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fGY2NzY3ZjE0MTgwMzFkNjFiNDE3M2VlNWI5Y2FlYjc5YzNhNDBjMGJmYThiZGFkNmIxNWU4ZTAyZmFmYjhmNjM","altText":"120_020000160003417e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDUxOTN8aW1hZ2UvanBlZ3xhRGMwTDJnMU1DOHhOVEEzTWpVek56QTFNVEUyTmd8MzEzYmQ1ZWQ0NDM2ZmRlNDgxNzcxZjYxYzFiNWVmZDMwYzgyNmI1MzdiZDllYjE2MmYzZGY1NDgzYjJiMTViNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000160003417e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxfGltYWdlL2pwZWd8YUdVMkwyZ3pNUzh4TlRBMk5qUTBNek14TnpJM09DOHlNREJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDkwZWVlYjNlMjRmZGY0MGRjNjQ4YmFhNWZlNjhkYzA3YmExNmFlNTEzOWU4YjE4ODIzN2U1ZTQ1YzM1ZTk3ODk","altText":"200_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxfGltYWdlL2pwZWd8YUdVMkwyZ3pNUzh4TlRBMk5qUTBNek14TnpJM09DOHlNREJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDkwZWVlYjNlMjRmZGY0MGRjNjQ4YmFhNWZlNjhkYzA3YmExNmFlNTEzOWU4YjE4ODIzN2U1ZTQ1YzM1ZTk3ODk","altText":"200_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEa3lMMmc0WXk4eE5UQTJOalEwTVRrM016YzVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzhmZDNiZTMwN2NlYTE1ZGZkZGEwMmRlZGMzYzNjNzJhYWE4YmViNjU0NDRkNmZkMGVkYTFjZjg5MTI2YjU3Nw","altText":"2000_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFERTRMMmd6WWk4eE5UQTJOalEwTWpJek5Ua3pOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8NGFiNjA1ZTA1MDNhZDNkN2JlNjViYTlmMmM2NGUwZDNkMGQxZjVkNzY2NGMyNjNkMTFiZWY5ZTAzNTgzZjE3Yw","altText":"1440_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTMwNXxpbWFnZS9qcGVnfGFEazVMMmd6TXk4eE5UQTJOalEwTWpRNU9EQTNPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I0ZDJlNGIzODY0YzhkZGIyZjU5YzQ5OWNkYjQ2MWQ5MDFiMGRjNjMxNDI1MGQwMWRhYTYxZDE2ZTIxMDAyYw","altText":"1280_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAzNXxpbWFnZS9qcGVnfGFEWXhMMmd5T1M4eE5UQTJOalEwTWpjNU1qazVNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVE0wWmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MDhlZGM3MjI5Zjg0MjgxZGVkNzVlNzM5MDI5YzQ2ZWJmMjUxNzM3MjIzZTE1OTYyODM2MjIwZGQ4NTIzYTViNQ","altText":"1024_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk3MHxpbWFnZS9qcGVnfGFHRTBMMmd5TWk4eE5UQTJOalEwTWprNE9UVTVPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNelJtTlRBd01ERXdNR0kyWDBSRkxtcHdad3w0MTdiNDNlZDJiYTk2MWFjOWFhMjY0MTE3Yjk0MjRmMjM2YWIxY2U0YjM4YmQwYThhMTU5Y2YwMjhhZmE5MjQz","altText":"768_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyNXxpbWFnZS9qcGVnfGFHUTNMMmd5WWk4eE5UQTJOalEwTXpFNE5qSXdOaTgwT0RCZk1ESXdNREF3TUdJd01EQXhNelJtTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmODM5ODYzMGUxYTEzYWU2NmJlNjFjZTg3MWIwN2M2YmU1ODE0Y2RhOTlmMDg0ZTdmYTAxNzgzMjJmMjg5ZWEx","altText":"480_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxfGltYWdlL2pwZWd8YUdVMkwyZ3pNUzh4TlRBMk5qUTBNek14TnpJM09DOHlNREJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDkwZWVlYjNlMjRmZGY0MGRjNjQ4YmFhNWZlNjhkYzA3YmExNmFlNTEzOWU4YjE4ODIzN2U1ZTQ1YzM1ZTk3ODk","altText":"200_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b000134f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA0fGltYWdlL2pwZWd8YURGbUwyZ3pZeTh4TlRBMk5qUTBNell4TWpFNU1DOHhNakJmTURJd01EQXdNR0l3TURBeE16Um1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDQzN2U4MzBlMGJmZjZjODg5OGY1ZDBjZDljYjliMGZhZDUxYzRjOWJjNmY3MTc5ZDE0MmZhZmRiZTQzOTQxN2I","altText":"120_0200000b000134f5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b000134f5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTM3OTF8aW1hZ2UvanBlZ3xhREk1TDJobU5pOHhOVEEyTmpRME1EazVNRGMxTUF8MDRhNmE4MDk3ODliNThiYThhYTkyNjljYjk5OWEzY2QyM2RmZjU1OGJhMmVhMjIwZjI2MTNhZmE3OGQwZDM5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b000134f5000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-448/334-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-angled-push-buttons/p/256-448_334-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","256-448/334-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143385541","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":5.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 48-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60282775","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}