[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-512/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 7.5/7.62 mm; 12-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-512_333-000","description":"<h2>PCB terminal block, 256 Series, with 7.5 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 256-512/333-000) is designed for quick and easy connections. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 24 A. It can therefore be used in high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this product is highly versatile. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 92.9 x 26.3 x 19.6 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. Finger-operated lever is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTkxNTV8aW1hZ2UvanBlZ3xhR0ZoTDJoak5DOHhOVEEyTkRRek1UVTFPRFk0Tmd8MzQzYzBjODNlM2NlZjBkZWM1ZDczYTZlNWRiNzc0Y2UzZWZhYjQxZTNkZTc4M2YzYTVmNTRjOTEyMmQ1ODNhMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFEaGpMMmhrWWk4eE5UQTJORFF6TWpJM09UVTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8YTVkMWE2MDY5YjcxNjhiNmRkMDY0MjRjYzIwYTk4NzY2YTdkYTQ2NTRlNDcyZGQyZWYwOWIxMDk3NGU2Mzk3OA","altText":"1440_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFHRmlMMmhrTVM4eE5UQTJORFF6TWpVME1UY3lOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NTI2NDdhZDAyZGU0ZmE2NDJkZDhlMTQ0OGVmODFjY2ZkZjhmM2EwM2JiZjE5ZDliYmM2YmU0NmU1NTUwNWUxMg","altText":"1280_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFHVmpMMmhqWkM4eE5UQTJORFF6TWpZM01qYzVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NmM5N2ZjYjYwNmRiMGE5OTgzNWZjOGJmZjEyMjkzMTEwOWQwNzE0MDE2OWI2MWI5MTE0MDg0ZDQ4ZDAwNWU1YQ","altText":"1024_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFESmxMMmhqTnk4eE5UQTJORFF6TWpnMk9UUXdOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREkxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2OWQ4NzI5MGNkZDhhZjBlZjc5NzE1MmIwODcxMGM4Yzc0ZjVmMjg4YWQ2OTEyODFlNzBiMTJhMTU5ZjEzYWRj","altText":"768_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk4MnxpbWFnZS9qcGVnfGFHRXhMMmczTlM4eE5UQTJORFF6TXpFek1UVTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREkxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3YmJhMmI5MjM2YWY3NDgyYzljOGVjMzYwMTVmNTUwZDE4Y2IwMTU3ZTQ3NWMyM2M2NzIzYTEyZTg0ODk4ODA5","altText":"480_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4fGltYWdlL2pwZWd8YUdNMUwyZzFPUzh4TlRBMk5EUXpNems0TXpVeE9DOHhNakJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDcyY2RlZDZlYzFmMGNmMjI0ZTU2NGM0YjBjY2Y0YTM1YjEyMmNiNTQ0Mzk0NzVhYjcyOTBmMWJlZGRkMzg3OTY","altText":"120_0200000d0003425b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFEaGpMMmhrWWk4eE5UQTJORFF6TWpJM09UVTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8YTVkMWE2MDY5YjcxNjhiNmRkMDY0MjRjYzIwYTk4NzY2YTdkYTQ2NTRlNDcyZGQyZWYwOWIxMDk3NGU2Mzk3OA","altText":"1440_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFHRmlMMmhrTVM4eE5UQTJORFF6TWpVME1UY3lOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NTI2NDdhZDAyZGU0ZmE2NDJkZDhlMTQ0OGVmODFjY2ZkZjhmM2EwM2JiZjE5ZDliYmM2YmU0NmU1NTUwNWUxMg","altText":"1280_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFHVmpMMmhqWkM4eE5UQTJORFF6TWpZM01qYzVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NmM5N2ZjYjYwNmRiMGE5OTgzNWZjOGJmZjEyMjkzMTEwOWQwNzE0MDE2OWI2MWI5MTE0MDg0ZDQ4ZDAwNWU1YQ","altText":"1024_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFESmxMMmhqTnk4eE5UQTJORFF6TWpnMk9UUXdOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREkxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2OWQ4NzI5MGNkZDhhZjBlZjc5NzE1MmIwODcxMGM4Yzc0ZjVmMjg4YWQ2OTEyODFlNzBiMTJhMTU5ZjEzYWRj","altText":"768_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk4MnxpbWFnZS9qcGVnfGFHRXhMMmczTlM4eE5UQTJORFF6TXpFek1UVTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREkxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3YmJhMmI5MjM2YWY3NDgyYzljOGVjMzYwMTVmNTUwZDE4Y2IwMTU3ZTQ3NWMyM2M2NzIzYTEyZTg0ODk4ODA5","altText":"480_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4fGltYWdlL2pwZWd8YUdNMUwyZzFPUzh4TlRBMk5EUXpNems0TXpVeE9DOHhNakJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDcyY2RlZDZlYzFmMGNmMjI0ZTU2NGM0YjBjY2Y0YTM1YjEyMmNiNTQ0Mzk0NzVhYjcyOTBmMWJlZGRkMzg3OTY","altText":"120_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTkxNTV8aW1hZ2UvanBlZ3xhR0ZoTDJoak5DOHhOVEEyTkRRek1UVTFPRFk0Tmd8MzQzYzBjODNlM2NlZjBkZWM1ZDczYTZlNWRiNzc0Y2UzZWZhYjQxZTNkZTc4M2YzYTVmNTRjOTEyMmQ1ODNhMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM3fGltYWdlL2pwZWd8YUROa0wyaGpZUzh4TlRBNE1UazJOVEk0T1RVd01pOHlNREJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDMxOTA5MzczZDg0YTY0ZDMxNThhMGZlOGUwOTdjODdiNzcwZmVjYzJmZDVkNDBhNTZmOTQ4N2IwMDk0YTViYTQ","altText":"200_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM3fGltYWdlL2pwZWd8YUROa0wyaGpZUzh4TlRBNE1UazJOVEk0T1RVd01pOHlNREJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDMxOTA5MzczZDg0YTY0ZDMxNThhMGZlOGUwOTdjODdiNzcwZmVjYzJmZDVkNDBhNTZmOTQ4N2IwMDk0YTViYTQ","altText":"200_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFETmpMMmhqWmk4eE5UQTRNVGsyTkRNM01UazVPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODRlOTkzYTExNDQzYmEwNzg4Y2MzNjkyNDYzM2Q2MjdhZGNmZGVjY2NlMjUzODc3MzgwZDEyZDc1YWE5Yzg0Mg","altText":"1440_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFEUmpMMmhrTlM4eE5UQTRNVGsyTkRVd016QTNNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzNWJhNjIxMDMyMzY5Y2Q2ZDYwYWRlNjRkZDZjNDhmOGQxZDhhZDJiMDA2YWU2MmQ3NjIwMWIyOGNiZGIyYQ","altText":"1280_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjIyM3xpbWFnZS9qcGVnfGFHTmhMMmhrWXk4eE5UQTRNVGsyTkRjMk5USXhOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YjQxZGQ3MDFmYzE0MjkyODUxYmJlMThhOTcxMDNkN2E2ZjUwOTVmODllNWI2ZWMzNTQ4NmI1NTQ5M2RmNWU3MQ","altText":"1024_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgxN3xpbWFnZS9qcGVnfGFEbGhMMmhsTXk4eE5UQTRNVGsyTkRrMk1UZ3lNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpZMk0wWXpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDM3MDFmMzQzZDYzZWM4YjVjMWZmZjBmOTVmYzcwNmRiZWEzNGJiOTVkNzY2ZDE4NDdkN2Q4MDNlY2QyOTk2","altText":"768_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2N3xpbWFnZS9qcGVnfGFEVXpMMmhqWlM4eE5UQTRNVGsyTlRFeU5UWTJNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMk0wWXpBd01ERXdNR0kyWDBSRkxtcHdad3xhYzY3MDQ5MTc1NGU3Y2FhMWM2MzVlN2ZiMmU3OGJkZTNhZjhkMjAxMDAwYThkY2IwNjcyZDY2NTVmYjRhOWFl","altText":"480_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM3fGltYWdlL2pwZWd8YUROa0wyaGpZUzh4TlRBNE1UazJOVEk0T1RVd01pOHlNREJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDMxOTA5MzczZDg0YTY0ZDMxNThhMGZlOGUwOTdjODdiNzcwZmVjYzJmZDVkNDBhNTZmOTQ4N2IwMDk0YTViYTQ","altText":"200_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YURNMEwyaGlPUzh4TlRBNE1UazJOVGM0TVRBeU1pOHhNakJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDc1MzMwOWU1OGE5NmYyMmM4ZWMyODliM2NhNDc2N2IyZTI5NzgzMmRlYTg1NzY5MmEyMTU4ZWQxMDcxMDAxZjA","altText":"120_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzU0NDJ8aW1hZ2UvanBlZ3xhRE5pTDJnMk5TOHhOVEE0TVRrMk16TTFOakU1TUF8OTJmODE1YTNhNGIyYzFkNWE5MTZhOTRlMWE2YzRkMmJmNzFhNjE0ZTYwODU2ZjUxYjE3NWI0ZWFiZmJhNGYyMA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFETmhMMmhrWXk4eE5UQTJORFF6TWpJeE5EQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NGJlYmUwNjc2MDU1Y2UyMzZmN2JhZGI5NzVjOWJmNWMwYWE3OGNiOWY2NWY4ZDY3OGZmNWMzNzdlNTM4ZTMxOQ","altText":"2000_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFEaGpMMmhrWWk4eE5UQTJORFF6TWpJM09UVTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8YTVkMWE2MDY5YjcxNjhiNmRkMDY0MjRjYzIwYTk4NzY2YTdkYTQ2NTRlNDcyZGQyZWYwOWIxMDk3NGU2Mzk3OA","altText":"1440_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFHRmlMMmhrTVM4eE5UQTJORFF6TWpVME1UY3lOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NTI2NDdhZDAyZGU0ZmE2NDJkZDhlMTQ0OGVmODFjY2ZkZjhmM2EwM2JiZjE5ZDliYmM2YmU0NmU1NTUwNWUxMg","altText":"1280_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFHVmpMMmhqWkM4eE5UQTJORFF6TWpZM01qYzVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelF5TldJd01EQXhNREJpTmw5RVJTNXFjR2N8NmM5N2ZjYjYwNmRiMGE5OTgzNWZjOGJmZjEyMjkzMTEwOWQwNzE0MDE2OWI2MWI5MTE0MDg0ZDQ4ZDAwNWU1YQ","altText":"1024_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE1NXxpbWFnZS9qcGVnfGFESmxMMmhqTnk4eE5UQTJORFF6TWpnMk9UUXdOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREkxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2OWQ4NzI5MGNkZDhhZjBlZjc5NzE1MmIwODcxMGM4Yzc0ZjVmMjg4YWQ2OTEyODFlNzBiMTJhMTU5ZjEzYWRj","altText":"768_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk4MnxpbWFnZS9qcGVnfGFHRXhMMmczTlM4eE5UQTJORFF6TXpFek1UVTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREkxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w3YmJhMmI5MjM2YWY3NDgyYzljOGVjMzYwMTVmNTUwZDE4Y2IwMTU3ZTQ3NWMyM2M2NzIzYTEyZTg0ODk4ODA5","altText":"480_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdVMEwyZzJaUzh4TlRBMk5EUXpNek15T0RFMU9DOHlNREJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDUzOTI2NWJiMWMyYTMwZTYwM2M1MWZkYWFjODZiMTYwN2JhOGU5NGFiZDM3YTM2OGU5MTgzMzdjM2ZjMGY1ZWE","altText":"200_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003425b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4fGltYWdlL2pwZWd8YUdNMUwyZzFPUzh4TlRBMk5EUXpNems0TXpVeE9DOHhNakJmTURJd01EQXdNR1F3TURBek5ESTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDcyY2RlZDZlYzFmMGNmMjI0ZTU2NGM0YjBjY2Y0YTM1YjEyMmNiNTQ0Mzk0NzVhYjcyOTBmMWJlZGRkMzg3OTY","altText":"120_0200000d0003425b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTkxNTV8aW1hZ2UvanBlZ3xhR0ZoTDJoak5DOHhOVEEyTkRRek1UVTFPRFk0Tmd8MzQzYzBjODNlM2NlZjBkZWM1ZDczYTZlNWRiNzc0Y2UzZWZhYjQxZTNkZTc4M2YzYTVmNTRjOTEyMmQ1ODNhMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003425b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM3fGltYWdlL2pwZWd8YUROa0wyaGpZUzh4TlRBNE1UazJOVEk0T1RVd01pOHlNREJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDMxOTA5MzczZDg0YTY0ZDMxNThhMGZlOGUwOTdjODdiNzcwZmVjYzJmZDVkNDBhNTZmOTQ4N2IwMDk0YTViYTQ","altText":"200_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM3fGltYWdlL2pwZWd8YUROa0wyaGpZUzh4TlRBNE1UazJOVEk0T1RVd01pOHlNREJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDMxOTA5MzczZDg0YTY0ZDMxNThhMGZlOGUwOTdjODdiNzcwZmVjYzJmZDVkNDBhNTZmOTQ4N2IwMDk0YTViYTQ","altText":"200_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFERTFMMmhqT0M4eE5UQTRNVGsyTkRFME1qWXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmVlOTJjY2RiZWI4OTg2MDU2ZGZjMDdkMWJjNmQyYjZlNmIwNWY1YWIyODFiYjhkNDg1NjczNWQzYmIwNTlmYg","altText":"2000_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFETmpMMmhqWmk4eE5UQTRNVGsyTkRNM01UazVPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ODRlOTkzYTExNDQzYmEwNzg4Y2MzNjkyNDYzM2Q2MjdhZGNmZGVjY2NlMjUzODc3MzgwZDEyZDc1YWE5Yzg0Mg","altText":"1440_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc4MHxpbWFnZS9qcGVnfGFEUmpMMmhrTlM4eE5UQTRNVGsyTkRVd016QTNNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MjUzNWJhNjIxMDMyMzY5Y2Q2ZDYwYWRlNjRkZDZjNDhmOGQxZDhhZDJiMDA2YWU2MmQ3NjIwMWIyOGNiZGIyYQ","altText":"1280_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjIyM3xpbWFnZS9qcGVnfGFHTmhMMmhrWXk4eE5UQTRNVGsyTkRjMk5USXhOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk5qTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YjQxZGQ3MDFmYzE0MjkyODUxYmJlMThhOTcxMDNkN2E2ZjUwOTVmODllNWI2ZWMzNTQ4NmI1NTQ5M2RmNWU3MQ","altText":"1024_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgxN3xpbWFnZS9qcGVnfGFEbGhMMmhsTXk4eE5UQTRNVGsyTkRrMk1UZ3lNaTgzTmpoZk1ESXdNREF3TUdNd01EQXpZMk0wWXpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZDM3MDFmMzQzZDYzZWM4YjVjMWZmZjBmOTVmYzcwNmRiZWEzNGJiOTVkNzY2ZDE4NDdkN2Q4MDNlY2QyOTk2","altText":"768_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE2N3xpbWFnZS9qcGVnfGFEVXpMMmhqWlM4eE5UQTRNVGsyTlRFeU5UWTJNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMk0wWXpBd01ERXdNR0kyWDBSRkxtcHdad3xhYzY3MDQ5MTc1NGU3Y2FhMWM2MzVlN2ZiMmU3OGJkZTNhZjhkMjAxMDAwYThkY2IwNjcyZDY2NTVmYjRhOWFl","altText":"480_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM3fGltYWdlL2pwZWd8YUROa0wyaGpZUzh4TlRBNE1UazJOVEk0T1RVd01pOHlNREJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDMxOTA5MzczZDg0YTY0ZDMxNThhMGZlOGUwOTdjODdiNzcwZmVjYzJmZDVkNDBhNTZmOTQ4N2IwMDk0YTViYTQ","altText":"200_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cc4c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI3fGltYWdlL2pwZWd8YURNMEwyaGlPUzh4TlRBNE1UazJOVGM0TVRBeU1pOHhNakJmTURJd01EQXdNR013TURBelkyTTBZekF3TURFd01HSTJYMFJGTG1wd1p3fDc1MzMwOWU1OGE5NmYyMmM4ZWMyODliM2NhNDc2N2IyZTI5NzgzMmRlYTg1NzY5MmEyMTU4ZWQxMDcxMDAxZjA","altText":"120_0200000c0003cc4c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cc4c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzU0NDJ8aW1hZ2UvanBlZ3xhRE5pTDJnMk5TOHhOVEE0TVRrMk16TTFOakU1TUF8OTJmODE1YTNhNGIyYzFkNWE5MTZhOTRlMWE2YzRkMmJmNzFhNjE0ZTYwODU2ZjUxYjE3NWI0ZWFiZmJhNGYyMA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cc4c000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-512/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-512_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","256-512/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143494793","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":10.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 7.5/7.62 mm; 12-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60309786","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}