[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-516/334-000","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 16-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-angled-push-buttons/p/256-516_334-000","description":"<h2>PCB terminal block, 256 Series, 45 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 256-516/334-000) ensures effortless electrical installations. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 122.9 x 20.1 x 17.2 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to sixteen potentials / sixteen poles can be connected to this terminal strip using sixteen clamping points on one level. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. Push-button (angled) is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDkzNTR8aW1hZ2UvanBlZ3xhRGt4TDJnMU55OHhOVEEyT0RRd01qSTROall5TWd8NjcwNjU1OGVkNzI2NjEwOWYyNTNiZmZiYTFjOTliNjNmNzc2MmFiYWU3MmZiNDRlNmJkMzA5YjMzZGI3OGFjMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFERTBMMmhpWVM4eE5UQTJPRFF3TXpBME1ESTROaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YTE4YjNmZjllZmZjYTFlOTM2ZTEzOTc1MDM2ZDhhM2U5ZjhjNmY1ODFkNDAxYTY0NjkxNWQ2MDVjOWFjZTQ4OA","altText":"1440_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk1MnxpbWFnZS9qcGVnfGFHUXpMMmhpWkM4eE5UQTJPRFF3TXpFM01UTTFPQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MzcyOGRkYWU5ZWVkY2UxYmUwZjVkMTZkYjc1YTNjZjlmNGNiYTc1ZjY3OThkY2QwNTBkN2Q3NjEzYjYxNmZkZQ","altText":"1280_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg1MXxpbWFnZS9qcGVnfGFEVXdMMmhqT0M4eE5UQTJPRFF3TXpRNU9UQXpPQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YzYxNDhhMmZjNjg1ODY0ZDkwMzg4MGIzMjExZTE0OGEyMmNlMzJlYjQxYjU5YTM5NWU4YWQ1YjA0ZmY5OTMzOQ","altText":"1024_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3NXxpbWFnZS9qcGVnfGFERm1MMmhqWmk4eE5UQTJPRFF3TXpZNU5UWTBOaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOREk1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xhN2NjN2MxMTk3NGRhZDRlZmFhMWQxOThlNDFlYmU5YmJhYjk2MWE4Y2ZkNjZkYjA0YmQ3NzU0YTlmMzY0ZDgy","altText":"768_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5N3xpbWFnZS9qcGVnfGFESm1MMmhrTlM4eE5UQTJPRFF3TXpneU5qY3hPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOREk1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xiZmY0ZjQ2YTQyODMyZjgzODMzZTNlNTM5NDJkNGYzYjcxOGEwODgyZTZmN2EwOTljNjQ1OWE4Yzc4MDBmNTg5","altText":"480_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE0fGltYWdlL2pwZWd8YURRNUwyaGpOeTh4TlRBMk9EUXdORFkzT0RZNE5pOHhNakJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDAyYTk4YjYzNThkNDE1YjRiNTVhMmEwZjNiZjQ3ZmVmMTExNzEyNmJhOWRiNGUxODFmNWNmZTRmYTJkY2ViYzY","altText":"120_0200001600034298000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFERTBMMmhpWVM4eE5UQTJPRFF3TXpBME1ESTROaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YTE4YjNmZjllZmZjYTFlOTM2ZTEzOTc1MDM2ZDhhM2U5ZjhjNmY1ODFkNDAxYTY0NjkxNWQ2MDVjOWFjZTQ4OA","altText":"1440_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk1MnxpbWFnZS9qcGVnfGFHUXpMMmhpWkM4eE5UQTJPRFF3TXpFM01UTTFPQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MzcyOGRkYWU5ZWVkY2UxYmUwZjVkMTZkYjc1YTNjZjlmNGNiYTc1ZjY3OThkY2QwNTBkN2Q3NjEzYjYxNmZkZQ","altText":"1280_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg1MXxpbWFnZS9qcGVnfGFEVXdMMmhqT0M4eE5UQTJPRFF3TXpRNU9UQXpPQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YzYxNDhhMmZjNjg1ODY0ZDkwMzg4MGIzMjExZTE0OGEyMmNlMzJlYjQxYjU5YTM5NWU4YWQ1YjA0ZmY5OTMzOQ","altText":"1024_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3NXxpbWFnZS9qcGVnfGFERm1MMmhqWmk4eE5UQTJPRFF3TXpZNU5UWTBOaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOREk1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xhN2NjN2MxMTk3NGRhZDRlZmFhMWQxOThlNDFlYmU5YmJhYjk2MWE4Y2ZkNjZkYjA0YmQ3NzU0YTlmMzY0ZDgy","altText":"768_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5N3xpbWFnZS9qcGVnfGFESm1MMmhrTlM4eE5UQTJPRFF3TXpneU5qY3hPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOREk1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xiZmY0ZjQ2YTQyODMyZjgzODMzZTNlNTM5NDJkNGYzYjcxOGEwODgyZTZmN2EwOTljNjQ1OWE4Yzc4MDBmNTg5","altText":"480_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE0fGltYWdlL2pwZWd8YURRNUwyaGpOeTh4TlRBMk9EUXdORFkzT0RZNE5pOHhNakJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDAyYTk4YjYzNThkNDE1YjRiNTVhMmEwZjNiZjQ3ZmVmMTExNzEyNmJhOWRiNGUxODFmNWNmZTRmYTJkY2ViYzY","altText":"120_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDkzNTR8aW1hZ2UvanBlZ3xhRGt4TDJnMU55OHhOVEEyT0RRd01qSTROall5TWd8NjcwNjU1OGVkNzI2NjEwOWYyNTNiZmZiYTFjOTliNjNmNzc2MmFiYWU3MmZiNDRlNmJkMzA5YjMzZGI3OGFjMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURrMUwyZ3dZUzh4TlRBMk9EWXlOalF4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4NWQ3MTkzOGM3MzI1ODgzZmZjMzQzMGUzNDE0YTMwNmVmZGY1NjMzNDE0N2RiZTk1NWEwYjFjOThiMmU2Nzk","altText":"200_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURrMUwyZ3dZUzh4TlRBMk9EWXlOalF4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4NWQ3MTkzOGM3MzI1ODgzZmZjMzQzMGUzNDE0YTMwNmVmZGY1NjMzNDE0N2RiZTk1NWEwYjFjOThiMmU2Nzk","altText":"200_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFEWXlMMmc0TVM4eE5UQTJPRFl5TlRBM05qSTFOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTMyZDU3MjMzNmI0M2E5OWQwNGZmNWVkZTcyOTcyM2U3ODBlNGUxMDU2NjZiZTMzOTc2YjhmMTNhMjM3MjA1Yg","altText":"1440_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFEazBMMmczTnk4eE5UQTJPRFl5TlRNek9ETTVPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWI3ZDhmYmJhNTAzNTBkZjgyNWMwODFlMTFmN2UxZjg3OTUxN2Y1MjhlM2Y3YzY1MmI4NjZkNzc2OGYxMDY4Yw","altText":"1280_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc4OHxpbWFnZS9qcGVnfGFEQTBMMmcyWkM4eE5UQTJPRFl5TlRZMk5qQTNPQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8OWY3YmUyNzk4Yzk2NzNiNzgwZDA4Zjg4MDYyN2UyNjAwNjJlNTRiY2FhZTU1MjliODJhMTkwNTg0YjcyOTc4Nw","altText":"1024_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0NHxpbWFnZS9qcGVnfGFEYzFMMmcyTWk4eE5UQTJPRFl5TlRrNU16YzFPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNelU0TlRBd01ERXdNR0kyWDBSRkxtcHdad3w1MWEwZjg1ZTA5OTkxZWRjM2QxODgwMzIzNDc5NzBiMzc4YzE2ZDQ1MjkwMGQ0MDU5ODNlYTI0MjNiZGZjMWM4","altText":"768_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzOXxpbWFnZS9qcGVnfGFEVXlMMmd4TVM4eE5UQTJPRFl5TmpJeU16RXpOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNelU0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZTM3NGMyNzlhYjdiZjkzNGNhNzQ2YjNkMjAzMzBkNDg0ODU4ZjRmYTI1YTc4OWIzOTY1NjQ3ZTcyZDA3OWUy","altText":"480_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURrMUwyZ3dZUzh4TlRBMk9EWXlOalF4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4NWQ3MTkzOGM3MzI1ODgzZmZjMzQzMGUzNDE0YTMwNmVmZGY1NjMzNDE0N2RiZTk1NWEwYjFjOThiMmU2Nzk","altText":"200_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQyfGltYWdlL2pwZWd8YUdOaEwyZ3dOaTh4TlRBMk9EWXlOamswTkRBek1DOHhNakJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGYxMDAzYmZmN2FkNDE0YWI2ZDcwM2E2MzlmZWU1Mzg4OTMwNDgzZTBkYTVhZjgxZmU4YWM3NTAwMTQwZDU","altText":"120_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzc2NTZ8aW1hZ2UvanBlZ3xhR1ppTDJobE55OHhOVEEyT0RZeU5ERTFPRGMxTUF8NzE5OTNmMTVhNTI3MzBmMjdlODkzZTZjMDliYmEyNTY1MGFmODllODU2MTdkOWQzNjU2MjNmYjlhMTA2ZDE4Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFEazJMMmcyWlM4eE5UQTJPRFF3TWprd09USXhOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MjFmZDgzNmUwYjI4MDlhMzhjNzEwYjllM2NhNWY1Y2ZlMTcwYjJmNGMyYjk3YWI0ZWM2YTMwMTYyNDY5NDM0Yw","altText":"2000_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDkzOHxpbWFnZS9qcGVnfGFERTBMMmhpWVM4eE5UQTJPRFF3TXpBME1ESTROaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YTE4YjNmZjllZmZjYTFlOTM2ZTEzOTc1MDM2ZDhhM2U5ZjhjNmY1ODFkNDAxYTY0NjkxNWQ2MDVjOWFjZTQ4OA","altText":"1440_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODk1MnxpbWFnZS9qcGVnfGFHUXpMMmhpWkM4eE5UQTJPRFF3TXpFM01UTTFPQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MzcyOGRkYWU5ZWVkY2UxYmUwZjVkMTZkYjc1YTNjZjlmNGNiYTc1ZjY3OThkY2QwNTBkN2Q3NjEzYjYxNmZkZQ","altText":"1280_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg1MXxpbWFnZS9qcGVnfGFEVXdMMmhqT0M4eE5UQTJPRFF3TXpRNU9UQXpPQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF5T1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8YzYxNDhhMmZjNjg1ODY0ZDkwMzg4MGIzMjExZTE0OGEyMmNlMzJlYjQxYjU5YTM5NWU4YWQ1YjA0ZmY5OTMzOQ","altText":"1024_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDE3NXxpbWFnZS9qcGVnfGFERm1MMmhqWmk4eE5UQTJPRFF3TXpZNU5UWTBOaTgzTmpoZk1ESXdNREF3TVRZd01EQXpOREk1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xhN2NjN2MxMTk3NGRhZDRlZmFhMWQxOThlNDFlYmU5YmJhYjk2MWE4Y2ZkNjZkYjA0YmQ3NzU0YTlmMzY0ZDgy","altText":"768_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU5N3xpbWFnZS9qcGVnfGFESm1MMmhrTlM4eE5UQTJPRFF3TXpneU5qY3hPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOREk1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xiZmY0ZjQ2YTQyODMyZjgzODMzZTNlNTM5NDJkNGYzYjcxOGEwODgyZTZmN2EwOTljNjQ1OWE4Yzc4MDBmNTg5","altText":"480_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YUdFM0wyaGtZaTh4TlRBMk9EUXdOREE0T0RnMk1pOHlNREJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRjMTJjOTBjYmFjNDMwYTkyYzcyZjlmNWEwNjllMWNhM2MzZTY1YmMyYTEwOWMxYzI4NjA3MjlkYjJjOTVlODE","altText":"200_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600034298000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE0fGltYWdlL2pwZWd8YURRNUwyaGpOeTh4TlRBMk9EUXdORFkzT0RZNE5pOHhNakJmTURJd01EQXdNVFl3TURBek5ESTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDAyYTk4YjYzNThkNDE1YjRiNTVhMmEwZjNiZjQ3ZmVmMTExNzEyNmJhOWRiNGUxODFmNWNmZTRmYTJkY2ViYzY","altText":"120_0200001600034298000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDkzNTR8aW1hZ2UvanBlZ3xhRGt4TDJnMU55OHhOVEEyT0RRd01qSTROall5TWd8NjcwNjU1OGVkNzI2NjEwOWYyNTNiZmZiYTFjOTliNjNmNzc2MmFiYWU3MmZiNDRlNmJkMzA5YjMzZGI3OGFjMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600034298000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURrMUwyZ3dZUzh4TlRBMk9EWXlOalF4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4NWQ3MTkzOGM3MzI1ODgzZmZjMzQzMGUzNDE0YTMwNmVmZGY1NjMzNDE0N2RiZTk1NWEwYjFjOThiMmU2Nzk","altText":"200_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURrMUwyZ3dZUzh4TlRBMk9EWXlOalF4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4NWQ3MTkzOGM3MzI1ODgzZmZjMzQzMGUzNDE0YTMwNmVmZGY1NjMzNDE0N2RiZTk1NWEwYjFjOThiMmU2Nzk","altText":"200_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFHTmtMMmhqWXk4eE5UQTJPRFl5TkRrME5URTRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWYxYTNlZjhhYzU4YjMyNDA2N2YxOTQ0ZmYzM2JmNmQ0MjIwNTk0OTgyZmNkMTY5YjcyNjk2MjU5MjVmZDNjOA","altText":"2000_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFEWXlMMmc0TVM4eE5UQTJPRFl5TlRBM05qSTFOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTMyZDU3MjMzNmI0M2E5OWQwNGZmNWVkZTcyOTcyM2U3ODBlNGUxMDU2NjZiZTMzOTc2YjhmMTNhMjM3MjA1Yg","altText":"1440_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDE4OXxpbWFnZS9qcGVnfGFEazBMMmczTnk4eE5UQTJPRFl5TlRNek9ETTVPQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MWI3ZDhmYmJhNTAzNTBkZjgyNWMwODFlMTFmN2UxZjg3OTUxN2Y1MjhlM2Y3YzY1MmI4NjZkNzc2OGYxMDY4Yw","altText":"1280_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc4OHxpbWFnZS9qcGVnfGFEQTBMMmcyWkM4eE5UQTJPRFl5TlRZMk5qQTNPQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVE0xT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8OWY3YmUyNzk4Yzk2NzNiNzgwZDA4Zjg4MDYyN2UyNjAwNjJlNTRiY2FhZTU1MjliODJhMTkwNTg0YjcyOTc4Nw","altText":"1024_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0NHxpbWFnZS9qcGVnfGFEYzFMMmcyTWk4eE5UQTJPRFl5TlRrNU16YzFPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNelU0TlRBd01ERXdNR0kyWDBSRkxtcHdad3w1MWEwZjg1ZTA5OTkxZWRjM2QxODgwMzIzNDc5NzBiMzc4YzE2ZDQ1MjkwMGQ0MDU5ODNlYTI0MjNiZGZjMWM4","altText":"768_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzOXxpbWFnZS9qcGVnfGFEVXlMMmd4TVM4eE5UQTJPRFl5TmpJeU16RXpOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNelU0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZTM3NGMyNzlhYjdiZjkzNGNhNzQ2YjNkMjAzMzBkNDg0ODU4ZjRmYTI1YTc4OWIzOTY1NjQ3ZTcyZDA3OWUy","altText":"480_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YURrMUwyZ3dZUzh4TlRBMk9EWXlOalF4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4NWQ3MTkzOGM3MzI1ODgzZmZjMzQzMGUzNDE0YTMwNmVmZGY1NjMzNDE0N2RiZTk1NWEwYjFjOThiMmU2Nzk","altText":"200_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00013585000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQyfGltYWdlL2pwZWd8YUdOaEwyZ3dOaTh4TlRBMk9EWXlOamswTkRBek1DOHhNakJmTURJd01EQXdNR0l3TURBeE16VTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhNGYxMDAzYmZmN2FkNDE0YWI2ZDcwM2E2MzlmZWU1Mzg4OTMwNDgzZTBkYTVhZjgxZmU4YWM3NTAwMTQwZDU","altText":"120_0200000b00013585000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00013585000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzc2NTZ8aW1hZ2UvanBlZ3xhR1ppTDJobE55OHhOVEEyT0RZeU5ERTFPRGMxTUF8NzE5OTNmMTVhNTI3MzBmMjdlODkzZTZjMDliYmEyNTY1MGFmODllODU2MTdkOWQzNjU2MjNmYjlhMTA2ZDE4Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00013585000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-516/334-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-angled-push-buttons/p/256-516_334-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["256-516/334-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143385480","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":10.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 16-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60282781","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}