{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 3-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray", "description" : "<ul><li>PCB terminal strips with push-buttons and CAGE CLAMP<sup>®</sup> connection</li><li>Set to metric or inch pin spacing by compressing PCB terminal strips or pulling them apart</li><li>Ideal for in-the-field wiring thanks to simplified push-button actuation</li><li>Convenient, tool-free operation</li></ul>", "mpn" : "256-603/000-009/999-950", "sku" : "256-603/000-009/999-950", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d00034027000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA4fGltYWdlL2pwZWd8YUdVd0wyZzVaQzh4TkRNNU5EVTVNVFkzTkRNNU9DOHlNREJmTURJd01EQXdNR1F3TURBek5EQXlOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ2MTBhYzA3OTBjZDQ5ZWNhY2U4YTc3YzhmOWIwMjQ3NTI3MjU2ZjUwZjM2ODgzYjFhMzc2ZDQ0MDU3MjYxODc", "gtin13" : "4044918811088", "category" : "PCB Terminal Blocks and Pluggable Connectors", "url" : "https://www.wago.com/global/pcb-terminal-blocks-and-pluggable-connectors/ex-e-ii-pcb-terminal-strip/p/256-603_000-009_999-950" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 256-603/000-009/999-950

PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 3-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray

Item no. 256-603/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 140 (35) Piece
Item no. 256-603/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 140 (35) Piece