[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-604/334-000","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 4-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-angled-push-buttons/p/256-604_334-000","description":"<h2>PCB terminal block, 256 Series, angled push-button</h2><br/><br/>This PCB terminal block (item number 256-604/334-000) is designed for easy and secure connections. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 42.9 x 19.7 x 17.2 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. Push-button (angled) is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 45° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 3.6 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTU4Nzh8aW1hZ2UvanBlZ3xhRFJpTDJoaFppOHhOVEEyT1RZNE1UVTBPVE0wTWd8OWU4OTMxOGY3ZThlMTYxNmJjNDUwMTRiOTYyZTEzM2Y5NTM5MWQ0OGMxMjcyM2RhOWFiMWRlMmQ0Yjk5ZWQzOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHWTBMMmhsTWk4eE5UQTJPVFk0TWpZNU5qSXlNaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5N2YwYTE0ZTgyNDc1NGI1NDk3MGQ3NTdmMzc5NTM4YTlkYjFmMjcyYzMzNDJlMTU1OTNiNzBiNTI0NjQ1MQ","altText":"1440_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFEZGhMMmhrWXk4eE5UQTJPVFk0TWpnMk1EQTJNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NGMxMjQzNTQyMDE0NmY3MDkwODg3OTA3NTY0MGM5NDRjYTA1ZjU0MDdkMDM3ZGMyOWY2ZmJkYzViYWE1ODRjNw","altText":"1280_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1MXxpbWFnZS9qcGVnfGFERXlMMmc0WlM4eE5UQTJPVFk0TXpBMU5qWTNNQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTM5ZGFjOGU4Mzc5MjI2MmYzMTdmYzY2NmIwMmNhMWQzN2FkYzAzNDE2MzI1YjYxOGZkYjAyYmQ3YjlmMjcyMQ","altText":"1024_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM3OXxpbWFnZS9qcGVnfGFEazVMMmc0Tnk4eE5UQTJPVFk0TXpJeU1EVXhNQzgzTmpoZk1ESXdNREF3TVRZd01EQXpORE5pTWpBd01ERXdNR0kyWDBSRkxtcHdad3xlMzcyZjA3YTkwMDhmMDRmOTY2NTNiMTJiZjZkZWM3OWI3NWUzYzczNjdiY2QyOTVlNGU3Y2QzMDAwZjk1MmFh","altText":"768_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5MHxpbWFnZS9qcGVnfGFHUmlMMmc0TUM4eE5UQTJPVFk0TXpReE56RXhPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpORE5pTWpBd01ERXdNR0kyWDBSRkxtcHdad3wwZDA5MmEwNmY2MDYzN2Q1ZmVmMTdmNTE1N2YzNzcyYTUxNTg5YjUxY2JmMDQ4MDU1MmUxNWQ5OGMxMGYyN2Yw","altText":"480_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE2fGltYWdlL2pwZWd8YURFekwyZ3lNUzh4TlRBMk9UWTROREV6T0RBeE5DOHhNakJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ZDcyOTU4ZmMxMmVmNzU3ZjdhMWU3MTVmNTNjM2E5NGE0MzcxMWM2Yjk3MDdjNzNiNWI4NTQ4MzhhYWU1NjQ","altText":"120_02000016000343b2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHWTBMMmhsTWk4eE5UQTJPVFk0TWpZNU5qSXlNaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5N2YwYTE0ZTgyNDc1NGI1NDk3MGQ3NTdmMzc5NTM4YTlkYjFmMjcyYzMzNDJlMTU1OTNiNzBiNTI0NjQ1MQ","altText":"1440_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFEZGhMMmhrWXk4eE5UQTJPVFk0TWpnMk1EQTJNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NGMxMjQzNTQyMDE0NmY3MDkwODg3OTA3NTY0MGM5NDRjYTA1ZjU0MDdkMDM3ZGMyOWY2ZmJkYzViYWE1ODRjNw","altText":"1280_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1MXxpbWFnZS9qcGVnfGFERXlMMmc0WlM4eE5UQTJPVFk0TXpBMU5qWTNNQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTM5ZGFjOGU4Mzc5MjI2MmYzMTdmYzY2NmIwMmNhMWQzN2FkYzAzNDE2MzI1YjYxOGZkYjAyYmQ3YjlmMjcyMQ","altText":"1024_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM3OXxpbWFnZS9qcGVnfGFEazVMMmc0Tnk4eE5UQTJPVFk0TXpJeU1EVXhNQzgzTmpoZk1ESXdNREF3TVRZd01EQXpORE5pTWpBd01ERXdNR0kyWDBSRkxtcHdad3xlMzcyZjA3YTkwMDhmMDRmOTY2NTNiMTJiZjZkZWM3OWI3NWUzYzczNjdiY2QyOTVlNGU3Y2QzMDAwZjk1MmFh","altText":"768_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5MHxpbWFnZS9qcGVnfGFHUmlMMmc0TUM4eE5UQTJPVFk0TXpReE56RXhPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpORE5pTWpBd01ERXdNR0kyWDBSRkxtcHdad3wwZDA5MmEwNmY2MDYzN2Q1ZmVmMTdmNTE1N2YzNzcyYTUxNTg5YjUxY2JmMDQ4MDU1MmUxNWQ5OGMxMGYyN2Yw","altText":"480_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE2fGltYWdlL2pwZWd8YURFekwyZ3lNUzh4TlRBMk9UWTROREV6T0RBeE5DOHhNakJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ZDcyOTU4ZmMxMmVmNzU3ZjdhMWU3MTVmNTNjM2E5NGE0MzcxMWM2Yjk3MDdjNzNiNWI4NTQ4MzhhYWU1NjQ","altText":"120_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTU4Nzh8aW1hZ2UvanBlZ3xhRFJpTDJoaFppOHhOVEEyT1RZNE1UVTBPVE0wTWd8OWU4OTMxOGY3ZThlMTYxNmJjNDUwMTRiOTYyZTEzM2Y5NTM5MWQ0OGMxMjcyM2RhOWFiMWRlMmQ0Yjk5ZWQzOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyfGltYWdlL2pwZWd8YURRM0wyZ3haUzh4TlRBM05qQTRPRGt6T0RVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzMTFjNjk2MzA4YWY1ZWYyZTI1ZTRlYTVjYTEwYzJiYjJiZjJjNjQzOWUzYzk0NTllY2Q4ZjY5OTY2N2MyZTA","altText":"200_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyfGltYWdlL2pwZWd8YURRM0wyZ3haUzh4TlRBM05qQTRPRGt6T0RVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzMTFjNjk2MzA4YWY1ZWYyZTI1ZTRlYTVjYTEwYzJiYjJiZjJjNjQzOWUzYzk0NTllY2Q4ZjY5OTY2N2MyZTA","altText":"200_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFESmtMMmd3TXk4eE5UQTNOakE0T0RFMU1qQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTg3YzJiYTU3ODM1MzgxMTdkMTM2MDdiNTI4NmQ0ZWEwZGQ0OTVjMGQ2Mzg3MTMwMDQyNzUzNjdkMjE1OTBkYw","altText":"1440_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFHVmpMMmd3Tmk4eE5UQTNOakE0T0RJNE16RTJOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2JlZTI2ZmFiYjE1MjdiNGEyNzk4ODYxMjUxMDhmMjliZGM4OTcwNTZhNzcyM2MzMWY5ZWYzYzFjMmJkNjU3YQ","altText":"1280_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM1MXxpbWFnZS9qcGVnfGFHRTVMMmd3WkM4eE5UQTNOakE0T0RRM09UYzNOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTgxOTg0OTUzOTAxNzMxYzJjMWI2ODhhOTcyNGRkMmRiYWE2OGU2YjNkMDJhYmU2NzgwZWNmYTI3ZWY5N2FjOA","altText":"1024_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTMyMnxpbWFnZS9qcGVnfGFHSmhMMmd4TUM4eE5UQTNOakE0T0RVME5UTXhNQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNell4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xiOTUxMzQwNTA2NzUyYmZhMWNlZmFlZDlhMDE4ZmZmZDY1MWRjZTNhYWFmMDQxYTZiOGU1M2Y2ZTdlNWYzY2Rm","altText":"768_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4OHxpbWFnZS9qcGVnfGFEZzRMMmd4WVM4eE5UQTNOakE0T0Rnd056UTFOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNell4TlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZTg3ZmVlMmZjM2RlMjY1YWE3M2YzNTY0ZjJiYjMzOGUwYWNlZWY4YWNjMDIyYjlkZDRlNWRlYTNhOGVmMjAy","altText":"480_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyfGltYWdlL2pwZWd8YURRM0wyZ3haUzh4TlRBM05qQTRPRGt6T0RVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzMTFjNjk2MzA4YWY1ZWYyZTI1ZTRlYTVjYTEwYzJiYjJiZjJjNjQzOWUzYzk0NTllY2Q4ZjY5OTY2N2MyZTA","altText":"200_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcxfGltYWdlL2pwZWd8YURVekwyZzNOeTh4TlRBM05qQTRPVFEyTWpneE5DOHhNakJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0MTMyNzU5MDMzZjIxMDFjMDY4MzIyNzA4MDU1OTI2ODlhNTIzOWM5OGFkNmYzZjVhMjU5ZTNlYjk5N2ViYTE","altText":"120_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzE3MzN8aW1hZ2UvanBlZ3xhR1JsTDJnMU5TOHhOVEEzTmpBNE56WXlOemd3Tmd8NGE1NDE2MzBhNmEyNTFlY2YwNDI3NjlmYTE0MmZmNTczZjA2YTM4ZDExOTcwNTBhNjI4MGFmOTE4N2M5ZWExZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHSXpMMmhsTmk4eE5UQTJPVFk0TWpVMk5URTFNQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMGEzNWM1OTdjYzFhNGRhYmE3OGRkNjg0OTRhNDZkMTBlNWQ0NDk0Zjg5NTM0ODI3YmIyMTU2YmZiMGM2Yg","altText":"2000_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFHWTBMMmhsTWk4eE5UQTJPVFk0TWpZNU5qSXlNaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YjE5N2YwYTE0ZTgyNDc1NGI1NDk3MGQ3NTdmMzc5NTM4YTlkYjFmMjcyYzMzNDJlMTU1OTNiNzBiNTI0NjQ1MQ","altText":"1440_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4MXxpbWFnZS9qcGVnfGFEZGhMMmhrWXk4eE5UQTJPVFk0TWpnMk1EQTJNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NGMxMjQzNTQyMDE0NmY3MDkwODg3OTA3NTY0MGM5NDRjYTA1ZjU0MDdkMDM3ZGMyOWY2ZmJkYzViYWE1ODRjNw","altText":"1280_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDk1MXxpbWFnZS9qcGVnfGFERXlMMmc0WlM4eE5UQTJPVFk0TXpBMU5qWTNNQzh4TURJMFh6QXlNREF3TURFMk1EQXdNelF6WWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZTM5ZGFjOGU4Mzc5MjI2MmYzMTdmYzY2NmIwMmNhMWQzN2FkYzAzNDE2MzI1YjYxOGZkYjAyYmQ3YjlmMjcyMQ","altText":"1024_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM3OXxpbWFnZS9qcGVnfGFEazVMMmc0Tnk4eE5UQTJPVFk0TXpJeU1EVXhNQzgzTmpoZk1ESXdNREF3TVRZd01EQXpORE5pTWpBd01ERXdNR0kyWDBSRkxtcHdad3xlMzcyZjA3YTkwMDhmMDRmOTY2NTNiMTJiZjZkZWM3OWI3NWUzYzczNjdiY2QyOTVlNGU3Y2QzMDAwZjk1MmFh","altText":"768_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5MHxpbWFnZS9qcGVnfGFHUmlMMmc0TUM4eE5UQTJPVFk0TXpReE56RXhPQzgwT0RCZk1ESXdNREF3TVRZd01EQXpORE5pTWpBd01ERXdNR0kyWDBSRkxtcHdad3wwZDA5MmEwNmY2MDYzN2Q1ZmVmMTdmNTE1N2YzNzcyYTUxNTg5YjUxY2JmMDQ4MDU1MmUxNWQ5OGMxMGYyN2Yw","altText":"480_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4fGltYWdlL2pwZWd8YURCaUwyZzNZUzh4TlRBMk9UWTRNell4TXpjeU5pOHlNREJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDc5ZWUzOWQ0MDBiOTg0MGQ0MDAzZTIwMTRkMDVkZWRiYjAzNzI5YWIyNzc2NzQwNzJjNjU0NzI1NjUxYjBiNzM","altText":"200_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000016000343b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE2fGltYWdlL2pwZWd8YURFekwyZ3lNUzh4TlRBMk9UWTROREV6T0RBeE5DOHhNakJmTURJd01EQXdNVFl3TURBek5ETmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ZDcyOTU4ZmMxMmVmNzU3ZjdhMWU3MTVmNTNjM2E5NGE0MzcxMWM2Yjk3MDdjNzNiNWI4NTQ4MzhhYWU1NjQ","altText":"120_02000016000343b2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTU4Nzh8aW1hZ2UvanBlZ3xhRFJpTDJoaFppOHhOVEEyT1RZNE1UVTBPVE0wTWd8OWU4OTMxOGY3ZThlMTYxNmJjNDUwMTRiOTYyZTEzM2Y5NTM5MWQ0OGMxMjcyM2RhOWFiMWRlMmQ0Yjk5ZWQzOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000016000343b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyfGltYWdlL2pwZWd8YURRM0wyZ3haUzh4TlRBM05qQTRPRGt6T0RVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzMTFjNjk2MzA4YWY1ZWYyZTI1ZTRlYTVjYTEwYzJiYjJiZjJjNjQzOWUzYzk0NTllY2Q4ZjY5OTY2N2MyZTA","altText":"200_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyfGltYWdlL2pwZWd8YURRM0wyZ3haUzh4TlRBM05qQTRPRGt6T0RVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzMTFjNjk2MzA4YWY1ZWYyZTI1ZTRlYTVjYTEwYzJiYjJiZjJjNjQzOWUzYzk0NTllY2Q4ZjY5OTY2N2MyZTA","altText":"200_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmcwWWk4eE5UQTNOakE0TnprMU5UUTROaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDVhNjkwMGJjMzhkYTRlODBkMjk1MWI1NDYxZmE2YjY4NWY3MDMyNWEyMDYzYzM1NTI0MjhmYWJjMDNjOGU4MA","altText":"2000_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFESmtMMmd3TXk4eE5UQTNOakE0T0RFMU1qQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTg3YzJiYTU3ODM1MzgxMTdkMTM2MDdiNTI4NmQ0ZWEwZGQ0OTVjMGQ2Mzg3MTMwMDQyNzUzNjdkMjE1OTBkYw","altText":"1440_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUwMXxpbWFnZS9qcGVnfGFHVmpMMmd3Tmk4eE5UQTNOakE0T0RJNE16RTJOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8M2JlZTI2ZmFiYjE1MjdiNGEyNzk4ODYxMjUxMDhmMjliZGM4OTcwNTZhNzcyM2MzMWY5ZWYzYzFjMmJkNjU3YQ","altText":"1280_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTM1MXxpbWFnZS9qcGVnfGFHRTVMMmd3WkM4eE5UQTNOakE0T0RRM09UYzNOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVE0yTVRVd01EQXhNREJpTmw5RVJTNXFjR2N8NTgxOTg0OTUzOTAxNzMxYzJjMWI2ODhhOTcyNGRkMmRiYWE2OGU2YjNkMDJhYmU2NzgwZWNmYTI3ZWY5N2FjOA","altText":"1024_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTMyMnxpbWFnZS9qcGVnfGFHSmhMMmd4TUM4eE5UQTNOakE0T0RVME5UTXhNQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNell4TlRBd01ERXdNR0kyWDBSRkxtcHdad3xiOTUxMzQwNTA2NzUyYmZhMWNlZmFlZDlhMDE4ZmZmZDY1MWRjZTNhYWFmMDQxYTZiOGU1M2Y2ZTdlNWYzY2Rm","altText":"768_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA4OHxpbWFnZS9qcGVnfGFEZzRMMmd4WVM4eE5UQTNOakE0T0Rnd056UTFOQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNell4TlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZTg3ZmVlMmZjM2RlMjY1YWE3M2YzNTY0ZjJiYjMzOGUwYWNlZWY4YWNjMDIyYjlkZDRlNWRlYTNhOGVmMjAy","altText":"480_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyfGltYWdlL2pwZWd8YURRM0wyZ3haUzh4TlRBM05qQTRPRGt6T0RVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzMTFjNjk2MzA4YWY1ZWYyZTI1ZTRlYTVjYTEwYzJiYjJiZjJjNjQzOWUzYzk0NTllY2Q4ZjY5OTY2N2MyZTA","altText":"200_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00013615000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcxfGltYWdlL2pwZWd8YURVekwyZzNOeTh4TlRBM05qQTRPVFEyTWpneE5DOHhNakJmTURJd01EQXdNR0l3TURBeE16WXhOVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0MTMyNzU5MDMzZjIxMDFjMDY4MzIyNzA4MDU1OTI2ODlhNTIzOWM5OGFkNmYzZjVhMjU5ZTNlYjk5N2ViYTE","altText":"120_0200000b00013615000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00013615000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzE3MzN8aW1hZ2UvanBlZ3xhR1JsTDJnMU5TOHhOVEEzTmpBNE56WXlOemd3Tmd8NGE1NDE2MzBhNmEyNTFlY2YwNDI3NjlmYTE0MmZmNTczZjA2YTM4ZDExOTcwNTBhNjI4MGFmOTE4N2M5ZWExZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00013615000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-604/334-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-angled-push-buttons/p/256-604_334-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["256-604/334-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143385459","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 4-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60282784","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}