[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-606/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 10/10.16 mm; 6-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-606_333-000","description":"<h2>PCB terminal block, 256 Series, CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 256-606/333-000) makes connections quick and easy. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 630 V and is designed for use with a rated current of up to 24 A. It can therefore be used in high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 62.9 x 26.3 x 19.6 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Six potentials can connect six poles using the six clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with finger-operated lever. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.7 x 0.7 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg0OTZ8aW1hZ2UvanBlZ3xhREkxTDJneU9TOHhOVEEyTWpVMU56RTVOak14T0F8OGE1YmYwZGVmYjY2ZjE2ZTI1Y2U0MjEzMWVkZDljZGVkYjJkZjI2NDY3NTAyNWFlYjZjOWExZmI4YjdhYmRhNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFHWmtMMmc0WlM4eE5UQTJNalUxT0RBME9ESTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDkwMTJiNmVhODc1OGE0ZThkZWU5NWE0NWM5YjVmODBmNWM5ODFiNDRlOGFkMDMxOWYwYjZjMDY1NzM2MjNkMA","altText":"1440_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFHTmtMMmc1TlM4eE5UQTJNalUxT0RJME5EZzVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8NWI0YTQ2ZTE0Y2Y0NzEyZGJjNjlmNWM5ZjI3NjkwODJhODdmZTRkYjJiZmU5ZmI4ZTgxMzBiNjBmZGY5YzY1ZA","altText":"1280_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEaGpMMmc1T1M4eE5UQTJNalUxT0RNM05UazJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8NmNmYzFkNTE3ODdlMTM0NzNiODk2MWI1YTRiZGNlOTE1N2NmNzJjNzllZTUzMTM3OGE1NjAyMDBlYmMxODE2OQ","altText":"1024_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEVmpMMmhoTUM4eE5UQTJNalUxT0RVM01qVTNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlU0TURBd01ERXdNR0kyWDBSRkxtcHdad3wwYmNmZTZhNTc1MzkzNDJlYmUyMzk1YTFiOWVmN2RmNjliZjMzOWRmOTZjNWIyOGNiYzZjNmU2MzUwNDY1YTg3","altText":"768_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwMHxpbWFnZS9qcGVnfGFERmhMMmhoTnk4eE5UQTJNalUxT0RjMk9URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlU0TURBd01ERXdNR0kyWDBSRkxtcHdad3wwZGM0NjVmZTc5YTkzMmMxYWMwOWNjMzRhNDhkOGFlOTk4MTdiMWEwMGYwYzU1NmYzZTMxMWYzMWRlNTZkMzg1","altText":"480_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YUdFMkwyaGxaaTh4TlRBMk1qVTFPVGN4T1RRMU5DOHhNakJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDIzMzkyMDY5MzAwZDdiNjE3ZDIwNTJmNzlhNjNmMWEyMzQ0NjNlMjI4MjIxNDg2MWY0YmJiOTVhYTk1ZTc2NTQ","altText":"120_0200000d00033e80000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFHWmtMMmc0WlM4eE5UQTJNalUxT0RBME9ESTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDkwMTJiNmVhODc1OGE0ZThkZWU5NWE0NWM5YjVmODBmNWM5ODFiNDRlOGFkMDMxOWYwYjZjMDY1NzM2MjNkMA","altText":"1440_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFHTmtMMmc1TlM4eE5UQTJNalUxT0RJME5EZzVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8NWI0YTQ2ZTE0Y2Y0NzEyZGJjNjlmNWM5ZjI3NjkwODJhODdmZTRkYjJiZmU5ZmI4ZTgxMzBiNjBmZGY5YzY1ZA","altText":"1280_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEaGpMMmc1T1M4eE5UQTJNalUxT0RNM05UazJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8NmNmYzFkNTE3ODdlMTM0NzNiODk2MWI1YTRiZGNlOTE1N2NmNzJjNzllZTUzMTM3OGE1NjAyMDBlYmMxODE2OQ","altText":"1024_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEVmpMMmhoTUM4eE5UQTJNalUxT0RVM01qVTNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlU0TURBd01ERXdNR0kyWDBSRkxtcHdad3wwYmNmZTZhNTc1MzkzNDJlYmUyMzk1YTFiOWVmN2RmNjliZjMzOWRmOTZjNWIyOGNiYzZjNmU2MzUwNDY1YTg3","altText":"768_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwMHxpbWFnZS9qcGVnfGFERmhMMmhoTnk4eE5UQTJNalUxT0RjMk9URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlU0TURBd01ERXdNR0kyWDBSRkxtcHdad3wwZGM0NjVmZTc5YTkzMmMxYWMwOWNjMzRhNDhkOGFlOTk4MTdiMWEwMGYwYzU1NmYzZTMxMWYzMWRlNTZkMzg1","altText":"480_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YUdFMkwyaGxaaTh4TlRBMk1qVTFPVGN4T1RRMU5DOHhNakJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDIzMzkyMDY5MzAwZDdiNjE3ZDIwNTJmNzlhNjNmMWEyMzQ0NjNlMjI4MjIxNDg2MWY0YmJiOTVhYTk1ZTc2NTQ","altText":"120_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg0OTZ8aW1hZ2UvanBlZ3xhREkxTDJneU9TOHhOVEEyTWpVMU56RTVOak14T0F8OGE1YmYwZGVmYjY2ZjE2ZTI1Y2U0MjEzMWVkZDljZGVkYjJkZjI2NDY3NTAyNWFlYjZjOWExZmI4YjdhYmRhNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0fGltYWdlL2pwZWd8YUdKaEwyZzJNaTh4TlRBMk5qQTJNVFV6TnpNeE1DOHlNREJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGM1NTE2MWFkMzAyMjczY2JkNzY3NjAzZjI0YjAwZTViZDAzYmY2Mzg3MmMxNzEwNTI1OTJiMzI3M2YyZGJkMmY","altText":"200_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0fGltYWdlL2pwZWd8YUdKaEwyZzJNaTh4TlRBMk5qQTJNVFV6TnpNeE1DOHlNREJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGM1NTE2MWFkMzAyMjczY2JkNzY3NjAzZjI0YjAwZTViZDAzYmY2Mzg3MmMxNzEwNTI1OTJiMzI3M2YyZGJkMmY","altText":"200_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFETmpMMmd4T0M4eE5UQTJOakEyTURBeU9UazRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc1OGE1MzdhMDEwYTQzN2MyNjEyNmExYWE4ZjRlOGZiZDFlMmYyZjM0MGRlM2FjNzlhYzFlNzY2NDVmNzMwOQ","altText":"1440_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFHRmhMMmd4TUM4eE5UQTJOakEyTURJNU1qRXlOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YTE1NzNjY2Y1YTZkZTQ1ZDIyMmQ0MmY4ZThlNWJmZjc5OTQ3YjI2OGMzZmI1ZDZkNzZmODQxYzE3ODViN2MwMg","altText":"1280_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE5NnxpbWFnZS9qcGVnfGFHUmxMMmd3TXk4eE5UQTJOakEyTURZeE9UZ3dOaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmE2NTU2MjBmNjZmNzZlMTcxZGEyYjhhYmIzOTViNWI5YzI4NDZhYWEzZmIwMTRmNzBhNDFmMzE4NTdiMzA3ZQ","altText":"1024_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjM3MXxpbWFnZS9qcGVnfGFHSXpMMmd3TXk4eE5UQTJOakEyTURnNE1UazFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMk5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3wyOGQyY2U4ZTUxZTRlNmQ0NmEyMTQ3MmMwNjEwMmRmZGYxNGE5OTBiOWE1YjkxMjJkOGIwY2YyMmRlMWY1MTgw","altText":"768_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxMHxpbWFnZS9qcGVnfGFESmtMMmcxTlM4eE5UQTJOakEyTVRFME5EQTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZMk5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZDU1NDg3NmRjYjM0MmYwMjY2NWMyZTBjOTcxN2I4YzdhMDc0MTk2NTUyZDU4NmI5ZDJiMGMyMDI0YTg4MTU4","altText":"480_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0fGltYWdlL2pwZWd8YUdKaEwyZzJNaTh4TlRBMk5qQTJNVFV6TnpNeE1DOHlNREJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGM1NTE2MWFkMzAyMjczY2JkNzY3NjAzZjI0YjAwZTViZDAzYmY2Mzg3MmMxNzEwNTI1OTJiMzI3M2YyZGJkMmY","altText":"200_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURKakwyaGpNaTh4TlRBMk5qQTJNakl5TlRRek9DOHhNakJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fDk4YzZkMTZlNTAxMmVlOWI2MTc0YTFmNjA2OWRjZDYyNzVlNzkwOGVhMzVhYTc1MDA0MTZkMTVmZWFjYTgxYWY","altText":"120_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDQ1MTJ8aW1hZ2UvanBlZ3xhRE0yTDJoa1lTOHhOVEEyTmpBMU9UTXdPVEE0Tmd8YmRmZjlhZWNiMmI5ZWY2NjY2YTUxMTdjMDNhZGNmMzQ2MGY5MzNlNDA5MWI0YTJmNjg4MzhmY2U2MzljMzQwZQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEa3lMMmcwTXk4eE5UQTJNalUxTnpreE56SXhOQzh5TURBd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8OGRjMTFiMzI2N2M5ZTdkMWQ5YjkxYjcxNDY5Nzk3ZWQyMTg0YmViOWM5YTFmMDg2MGM5Y2ZmYTBkZDJiNmJlMg","altText":"2000_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFHWmtMMmc0WlM4eE5UQTJNalUxT0RBME9ESTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8MDkwMTJiNmVhODc1OGE0ZThkZWU5NWE0NWM5YjVmODBmNWM5ODFiNDRlOGFkMDMxOWYwYjZjMDY1NzM2MjNkMA","altText":"1440_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFHTmtMMmc1TlM4eE5UQTJNalUxT0RJME5EZzVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8NWI0YTQ2ZTE0Y2Y0NzEyZGJjNjlmNWM5ZjI3NjkwODJhODdmZTRkYjJiZmU5ZmI4ZTgxMzBiNjBmZGY5YzY1ZA","altText":"1280_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEaGpMMmc1T1M4eE5UQTJNalUxT0RNM05UazJOaTh4TURJMFh6QXlNREF3TURCa01EQXdNek5sT0RBd01EQXhNREJpTmw5RVJTNXFjR2N8NmNmYzFkNTE3ODdlMTM0NzNiODk2MWI1YTRiZGNlOTE1N2NmNzJjNzllZTUzMTM3OGE1NjAyMDBlYmMxODE2OQ","altText":"1024_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEVmpMMmhoTUM4eE5UQTJNalUxT0RVM01qVTNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNMlU0TURBd01ERXdNR0kyWDBSRkxtcHdad3wwYmNmZTZhNTc1MzkzNDJlYmUyMzk1YTFiOWVmN2RmNjliZjMzOWRmOTZjNWIyOGNiYzZjNmU2MzUwNDY1YTg3","altText":"768_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwMHxpbWFnZS9qcGVnfGFERmhMMmhoTnk4eE5UQTJNalUxT0RjMk9URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNMlU0TURBd01ERXdNR0kyWDBSRkxtcHdad3wwZGM0NjVmZTc5YTkzMmMxYWMwOWNjMzRhNDhkOGFlOTk4MTdiMWEwMGYwYzU1NmYzZTMxMWYzMWRlNTZkMzg1","altText":"480_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFM0wyaG1PQzh4TlRBMk1qVTFPVEF6TVRNeU5pOHlNREJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDI5MzE5MzU4ODZkZGI4NTk0N2JhYTBjYWJjOTQ1ZmI4Y2RkOTg5MDY5ODgzOGZmNTc5MmE2ZTljZmQ5NjdiNTc","altText":"200_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033e80000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkyfGltYWdlL2pwZWd8YUdFMkwyaGxaaTh4TlRBMk1qVTFPVGN4T1RRMU5DOHhNakJmTURJd01EQXdNR1F3TURBek0yVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fDIzMzkyMDY5MzAwZDdiNjE3ZDIwNTJmNzlhNjNmMWEyMzQ0NjNlMjI4MjIxNDg2MWY0YmJiOTVhYTk1ZTc2NTQ","altText":"120_0200000d00033e80000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg0OTZ8aW1hZ2UvanBlZ3xhREkxTDJneU9TOHhOVEEyTWpVMU56RTVOak14T0F8OGE1YmYwZGVmYjY2ZjE2ZTI1Y2U0MjEzMWVkZDljZGVkYjJkZjI2NDY3NTAyNWFlYjZjOWExZmI4YjdhYmRhNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033e80000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0fGltYWdlL2pwZWd8YUdKaEwyZzJNaTh4TlRBMk5qQTJNVFV6TnpNeE1DOHlNREJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGM1NTE2MWFkMzAyMjczY2JkNzY3NjAzZjI0YjAwZTViZDAzYmY2Mzg3MmMxNzEwNTI1OTJiMzI3M2YyZGJkMmY","altText":"200_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0fGltYWdlL2pwZWd8YUdKaEwyZzJNaTh4TlRBMk5qQTJNVFV6TnpNeE1DOHlNREJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGM1NTE2MWFkMzAyMjczY2JkNzY3NjAzZjI0YjAwZTViZDAzYmY2Mzg3MmMxNzEwNTI1OTJiMzI3M2YyZGJkMmY","altText":"200_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFEUXpMMmhsWXk4eE5UQTJOakExT1RnNU9Ea3hNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmE1ODdmNDIzY2Y1Nzk4MDMxOWNiYjIwYjdiZjI2MTZkMjQxZjA3OGFjNWQ3YjI0MTlhMzA4YzU1OWExZmYwZA","altText":"2000_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFETmpMMmd4T0M4eE5UQTJOakEyTURBeU9UazRNaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTc1OGE1MzdhMDEwYTQzN2MyNjEyNmExYWE4ZjRlOGZiZDFlMmYyZjM0MGRlM2FjNzlhYzFlNzY2NDVmNzMwOQ","altText":"1440_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NnxpbWFnZS9qcGVnfGFHRmhMMmd4TUM4eE5UQTJOakEyTURJNU1qRXlOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YTE1NzNjY2Y1YTZkZTQ1ZDIyMmQ0MmY4ZThlNWJmZjc5OTQ3YjI2OGMzZmI1ZDZkNzZmODQxYzE3ODViN2MwMg","altText":"1280_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE5NnxpbWFnZS9qcGVnfGFHUmxMMmd3TXk4eE5UQTJOakEyTURZeE9UZ3dOaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5qWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YmE2NTU2MjBmNjZmNzZlMTcxZGEyYjhhYmIzOTViNWI5YzI4NDZhYWEzZmIwMTRmNzBhNDFmMzE4NTdiMzA3ZQ","altText":"1024_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjM3MXxpbWFnZS9qcGVnfGFHSXpMMmd3TXk4eE5UQTJOakEyTURnNE1UazFNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMk5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3wyOGQyY2U4ZTUxZTRlNmQ0NmEyMTQ3MmMwNjEwMmRmZGYxNGE5OTBiOWE1YjkxMjJkOGIwY2YyMmRlMWY1MTgw","altText":"768_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxMHxpbWFnZS9qcGVnfGFESmtMMmcxTlM4eE5UQTJOakEyTVRFME5EQTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZMk5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZDU1NDg3NmRjYjM0MmYwMjY2NWMyZTBjOTcxN2I4YzdhMDc0MTk2NTUyZDU4NmI5ZDJiMGMyMDI0YTg4MTU4","altText":"480_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0fGltYWdlL2pwZWd8YUdKaEwyZzJNaTh4TlRBMk5qQTJNVFV6TnpNeE1DOHlNREJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGM1NTE2MWFkMzAyMjczY2JkNzY3NjAzZjI0YjAwZTViZDAzYmY2Mzg3MmMxNzEwNTI1OTJiMzI3M2YyZGJkMmY","altText":"200_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003ccdc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkxfGltYWdlL2pwZWd8YURKakwyaGpNaTh4TlRBMk5qQTJNakl5TlRRek9DOHhNakJmTURJd01EQXdNR013TURBelkyTmtZekF3TURFd01HSTJYMFJGTG1wd1p3fDk4YzZkMTZlNTAxMmVlOWI2MTc0YTFmNjA2OWRjZDYyNzVlNzkwOGVhMzVhYTc1MDA0MTZkMTVmZWFjYTgxYWY","altText":"120_0200000c0003ccdc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003ccdc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDQ1MTJ8aW1hZ2UvanBlZ3xhRE0yTDJoa1lTOHhOVEEyTmpBMU9UTXdPVEE0Tmd8YmRmZjlhZWNiMmI5ZWY2NjY2YTUxMTdjMDNhZGNmMzQ2MGY5MzNlNDA5MWI0YTJmNjg4MzhmY2U2MzljMzQwZQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003ccdc000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-606/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-606_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","256-606/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454570200","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 10/10.16 mm; 6-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51192245","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}