Item no. 256-608/332-009/999-950
PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 8-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; Solder pin length 5.5 mm; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.9 mm
L = (pole no. x pin spacing) + 2.9 mm
![120_0200000d00034027000100b6_DE 120_0200000d00034027000100b6_DE](/medias/120-0200000d00034027000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg5fGltYWdlL2pwZWd8YUdJd0wyaGhOQzh4TkRNNU5EVTVNVGczTVRBd05pOHhNakJmTURJd01EQXdNR1F3TURBek5EQXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDJhYTg2MjIzNjg2NjkzOGU3ZTY1YWZlZTJlMThiMzYzYzRjNTA4MDA3NDUzNTM3NTE0MjFjOTA3YjIwYTFkMmM)
![120_0200000f0002f495000100b6_EN 120_0200000f0002f495000100b6_EN](/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YUROa0wyaGtZaTh4TkRBek56RTNNVEV3T1RreE9DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDA3NzJmYzg1MDJkODNjNDgzNjcwOWEwOWNjNTdmNjkxYmY2ZDgwOTZmYWNmOGYxZWVmMTg4MTlkYjRhZTM2YTc)
![120_020000240001a88a000100b6_DE 120_020000240001a88a000100b6_DE](/medias/120-020000240001a88a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU5fGltYWdlL2pwZWd8YURkakwyaG1NeTh4TkRRNU9EZzFNall6TkRZMU5DOHhNakJmTURJd01EQXdNalF3TURBeFlUZzRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE2OTU0NmYzZGY3ZWYwNWJlNWFkZjg5ZjFjYzljOGY0MjljZDFmMmQ3OGMxNDA0MGUzN2QxNzlkNGUxNzJlOWM)
Item no. 256-608/332-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 256-608/332-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request