[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-402/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-finger-operated-levers/p/257-402_333-000","description":"<h2>PCB terminal block, 257 Series, finger-operated lever</h2><br/><br/>Our PCB terminal block (item number 257-402/333-000) makes connecting wires quick and easy. You can count on proven safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 12.9 x 26.9 x 15.7 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. Finger-operated lever is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor at a 0° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-402/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-finger-operated-levers/p/257-402_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-402/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918675765","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51142396","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}