[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-406","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 6-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-406","description":"<h2>PCB terminal block, 257 Series, solder pin dimensions 0.7 x 0.7 mm</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 257-406). You can count on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The dimensions are 32.9 x 24.4 x 14.2 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect six potentials / six poles using the six clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor into the board at an angle of 0°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg3MTIyfGltYWdlL2pwZWd8YURSakwyaGlOUzh4TlRBNU5EYzVOamcwTlRBNE5nfDlkMTExMGZhMzZmOTA2Y2JjZmIwMGRiOTg2N2JjMGI4OWMyODZhYmFjZDBjYWFkZjM5NGJmMGQ3OTA2Y2ZhMmE","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14532126_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzc1OHxpbWFnZS9qcGVnfGFEazBMMmhsWVM4eE5UQTVORGM1TnpVNU9EYzFNQzh4TkRRd1h6RTBOVE15TVRJMlgwUkZMbXB3Wnd8YTVlYWU4NGIwYjgxNjlmYzg2N2FkZDg0NTY4ZGM1OGUzZDllMWEwZWUxZmYwMjY3ZDBjNjBjZjhiZjc0Y2Y5Yw","altText":"1440_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTgyMXxpbWFnZS9qcGVnfGFHSXpMMmhsTUM4eE5UQTVORGM1TnpnMk1EZzVOQzh4TWpnd1h6RTBOVE15TVRJMlgwUkZMbXB3Wnd8YTE1OGY0ZjQyNmY1ZjNlYzk3ZWYzNjRkN2ZhMmJlZmRjNzNjMzVlY2VkMTU1ZmMyMWVlZDBkMjA3YmUyNTY4ZQ","altText":"1280_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODk5M3xpbWFnZS9qcGVnfGFETTVMMmc0Wmk4eE5UQTVORGM1T0RFeU16QXpPQzh4TURJMFh6RTBOVE15TVRJMlgwUkZMbXB3Wnd8MmZlNjMxNWJjOWY2M2MwYmI3MDExZDBmYTVjZjI2ZjQyYzk0Y2Q5YWU0YTczOTE4OTRhNGQwZGExMDVjOTA4MA","altText":"1024_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzcxMnxpbWFnZS9qcGVnfGFHRTVMMmc0TkM4eE5UQTVORGM1T0RRMU1EY3hPQzgzTmpoZk1UUTFNekl4TWpaZlJFVXVhbkJufDJiMjliMDk4MzQ1YmJmNWMzMGY1OTNlMjcyNGY5MmMyNTFkNTQxZTI4NDE5YTQ5YTcxODNlODQxMGU3OTAwMDU","altText":"768_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMxOHxpbWFnZS9qcGVnfGFESmtMMmczWVM4eE5UQTVORGM1T0RjM09ETTVPQzgwT0RCZk1UUTFNekl4TWpaZlJFVXVhbkJufDlmMmZiYTNlNzI4OTY5MzI0MDk0NWI1NzcyNjZkNWFkYzY0ZWU3YWEzNmE5MGVlMjBjMzc4MmI3ZTc0YWEwMDc","altText":"480_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532126_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0OXxpbWFnZS9qcGVnfGFHWmpMMmd4Tmk4eE5UQTVORGM1T1RVNU56VTVPQzh4TWpCZk1UUTFNekl4TWpaZlJFVXVhbkJufDUyZjFmMDBiMGZiMTE0MzY2ZjI1OGJlNzU3MjIwMGYzODE5MmFmZDYzOTMyYjcwNzg1NmJmNzgzZDhhNTdjMDU","altText":"120_14532126_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14532126_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532126_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532126_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzc1OHxpbWFnZS9qcGVnfGFEazBMMmhsWVM4eE5UQTVORGM1TnpVNU9EYzFNQzh4TkRRd1h6RTBOVE15TVRJMlgwUkZMbXB3Wnd8YTVlYWU4NGIwYjgxNjlmYzg2N2FkZDg0NTY4ZGM1OGUzZDllMWEwZWUxZmYwMjY3ZDBjNjBjZjhiZjc0Y2Y5Yw","altText":"1440_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532126_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTgyMXxpbWFnZS9qcGVnfGFHSXpMMmhsTUM4eE5UQTVORGM1TnpnMk1EZzVOQzh4TWpnd1h6RTBOVE15TVRJMlgwUkZMbXB3Wnd8YTE1OGY0ZjQyNmY1ZjNlYzk3ZWYzNjRkN2ZhMmJlZmRjNzNjMzVlY2VkMTU1ZmMyMWVlZDBkMjA3YmUyNTY4ZQ","altText":"1280_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532126_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODk5M3xpbWFnZS9qcGVnfGFETTVMMmc0Wmk4eE5UQTVORGM1T0RFeU16QXpPQzh4TURJMFh6RTBOVE15TVRJMlgwUkZMbXB3Wnd8MmZlNjMxNWJjOWY2M2MwYmI3MDExZDBmYTVjZjI2ZjQyYzk0Y2Q5YWU0YTczOTE4OTRhNGQwZGExMDVjOTA4MA","altText":"1024_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532126_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzcxMnxpbWFnZS9qcGVnfGFHRTVMMmc0TkM4eE5UQTVORGM1T0RRMU1EY3hPQzgzTmpoZk1UUTFNekl4TWpaZlJFVXVhbkJufDJiMjliMDk4MzQ1YmJmNWMzMGY1OTNlMjcyNGY5MmMyNTFkNTQxZTI4NDE5YTQ5YTcxODNlODQxMGU3OTAwMDU","altText":"768_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532126_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMxOHxpbWFnZS9qcGVnfGFESmtMMmczWVM4eE5UQTVORGM1T0RjM09ETTVPQzgwT0RCZk1UUTFNekl4TWpaZlJFVXVhbkJufDlmMmZiYTNlNzI4OTY5MzI0MDk0NWI1NzcyNjZkNWFkYzY0ZWU3YWEzNmE5MGVlMjBjMzc4MmI3ZTc0YWEwMDc","altText":"480_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532126_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532126_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0OXxpbWFnZS9qcGVnfGFHWmpMMmd4Tmk4eE5UQTVORGM1T1RVNU56VTVPQzh4TWpCZk1UUTFNekl4TWpaZlJFVXVhbkJufDUyZjFmMDBiMGZiMTE0MzY2ZjI1OGJlNzU3MjIwMGYzODE5MmFmZDYzOTMyYjcwNzg1NmJmNzgzZDhhNTdjMDU","altText":"120_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532126_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg3MTIyfGltYWdlL2pwZWd8YURSakwyaGlOUzh4TlRBNU5EYzVOamcwTlRBNE5nfDlkMTExMGZhMzZmOTA2Y2JjZmIwMGRiOTg2N2JjMGI4OWMyODZhYmFjZDBjYWFkZjM5NGJmMGQ3OTA2Y2ZhMmE","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532126_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUzfGltYWdlL2pwZWd8YURSbEwyaGxNaTh4TlRBNE1EQXhOVGMxTnpNME1pOHlNREJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fGU1MTY4NGVhZjJkZmNmNzZhNjE0ZWVjYjczYTk4YWI4M2IxM2Q2NjhkZTJiOWRiZGI1NWVkNzZiNGY3YTMxM2E","altText":"200_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUzfGltYWdlL2pwZWd8YURSbEwyaGxNaTh4TlRBNE1EQXhOVGMxTnpNME1pOHlNREJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fGU1MTY4NGVhZjJkZmNmNzZhNjE0ZWVjYjczYTk4YWI4M2IxM2Q2NjhkZTJiOWRiZGI1NWVkNzZiNGY3YTMxM2E","altText":"200_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEVmxMMmczWWk4eE5UQTRNREF4TkRnd056QTNNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8NDg1MjcwOWM3NmNkMjRkM2U5MTBjYTEzMzM2NTM4ZTU3OGMxNjAxNDUzMzg5YjA4OTcwNjkwYTc1NzBiNTY0OQ","altText":"1440_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFERmtMMmczWmk4eE5UQTRNREF4TkRrek9ERTBNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8MzI0YWVjYjljNWFkOTE1ZDA5NzkxYTgyZWFlZWY5ZjVlN2FjNDQxMjlmMTNlMTQ0NjQ5YjE4NjllNWI0NGZhNg","altText":"1280_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTE1NHxpbWFnZS9qcGVnfGFHWXdMMmhqWkM4eE5UQTRNREF4TlRFMk56VXhPQzh4TURJMFh6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8MzAxMTVkMGE0Y2M3ZDE2YmUzYzgzNzlhZmYxYmUzYTg5N2QzYTJlMTZjYjI1YWU0NWY3MzZlYmM3ODA0NTE5Mw","altText":"1024_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyNXxpbWFnZS9qcGVnfGFHTXdMMmhrTkM4eE5UQTRNREF4TlRNMk5ERXlOaTgzTmpoZk1ESXdNREF3TURRd01EQXhPRGt6TkRBd01EUXdNR0kyWDBSRkxtcHdad3w1MzA5ZTA5ZTFkNjNlOTVhNTg4NDE1MDQxZGZjMzI5YWM1YTU1Y2UxODA5Yjg4ZmZlM2RjNjYyODc3NTdiZWVi","altText":"768_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2MnxpbWFnZS9qcGVnfGFEa3dMMmhrWWk4eE5UQTRNREF4TlRVMk1EY3pOQzgwT0RCZk1ESXdNREF3TURRd01EQXhPRGt6TkRBd01EUXdNR0kyWDBSRkxtcHdad3xjMDZkNDBkOGY3MDk1NmQwMDFhOTNmNTkwNTUxNTFjYmI5Nzg5ZTQzY2U2NjExZWI2YTA5YTE5ZDYyOTNjMjk2","altText":"480_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUzfGltYWdlL2pwZWd8YURSbEwyaGxNaTh4TlRBNE1EQXhOVGMxTnpNME1pOHlNREJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fGU1MTY4NGVhZjJkZmNmNzZhNjE0ZWVjYjczYTk4YWI4M2IxM2Q2NjhkZTJiOWRiZGI1NWVkNzZiNGY3YTMxM2E","altText":"200_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDI5fGltYWdlL2pwZWd8YURrM0wyaGlaUzh4TlRBNE1EQXhOalF4TWpjd01pOHhNakJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fDEyZjE3OWY5ODk0ZmQ3NzdhYzk4NjViMTU2YTVkODVlNjJmZTQyNWFjMjNkZDQ5ZGMxYzA4MDhhNWZhZGE0NjU","altText":"120_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTkyMTB8aW1hZ2UvanBlZ3xhREF5TDJnMk5DOHhOVEE0TURBeE5ERTFNVGN4TUF8ZmVhNThjNTJiYjAwODViOTc1MTRmYWIyZTEzNDhlODcwYzZmZTg5MDM5NmE0MzI3MDU1YmU5ZGFhMGExZDgwMw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532126_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532126_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM1NDJ8aW1hZ2UvanBlZ3xhREV6TDJobU1pOHhOVEE1TkRjNU56TXpOall3Tmk4eU1EQXdYekUwTlRNeU1USTJYMFJGTG1wd1p3fGNlYjNhODM0NzY5MTAzMDllMjVkMGM5NWZiOTYxNTBlN2ZhNmJlMTJkNTUyMzdhMGFjODMwMjk1MGRkZDZjNmU","altText":"2000_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532126_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Nzc1OHxpbWFnZS9qcGVnfGFEazBMMmhsWVM4eE5UQTVORGM1TnpVNU9EYzFNQzh4TkRRd1h6RTBOVE15TVRJMlgwUkZMbXB3Wnd8YTVlYWU4NGIwYjgxNjlmYzg2N2FkZDg0NTY4ZGM1OGUzZDllMWEwZWUxZmYwMjY3ZDBjNjBjZjhiZjc0Y2Y5Yw","altText":"1440_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532126_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTgyMXxpbWFnZS9qcGVnfGFHSXpMMmhsTUM4eE5UQTVORGM1TnpnMk1EZzVOQzh4TWpnd1h6RTBOVE15TVRJMlgwUkZMbXB3Wnd8YTE1OGY0ZjQyNmY1ZjNlYzk3ZWYzNjRkN2ZhMmJlZmRjNzNjMzVlY2VkMTU1ZmMyMWVlZDBkMjA3YmUyNTY4ZQ","altText":"1280_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532126_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODk5M3xpbWFnZS9qcGVnfGFETTVMMmc0Wmk4eE5UQTVORGM1T0RFeU16QXpPQzh4TURJMFh6RTBOVE15TVRJMlgwUkZMbXB3Wnd8MmZlNjMxNWJjOWY2M2MwYmI3MDExZDBmYTVjZjI2ZjQyYzk0Y2Q5YWU0YTczOTE4OTRhNGQwZGExMDVjOTA4MA","altText":"1024_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532126_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzcxMnxpbWFnZS9qcGVnfGFHRTVMMmc0TkM4eE5UQTVORGM1T0RRMU1EY3hPQzgzTmpoZk1UUTFNekl4TWpaZlJFVXVhbkJufDJiMjliMDk4MzQ1YmJmNWMzMGY1OTNlMjcyNGY5MmMyNTFkNTQxZTI4NDE5YTQ5YTcxODNlODQxMGU3OTAwMDU","altText":"768_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532126_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMxOHxpbWFnZS9qcGVnfGFESmtMMmczWVM4eE5UQTVORGM1T0RjM09ETTVPQzgwT0RCZk1UUTFNekl4TWpaZlJFVXVhbkJufDlmMmZiYTNlNzI4OTY5MzI0MDk0NWI1NzcyNjZkNWFkYzY0ZWU3YWEzNmE5MGVlMjBjMzc4MmI3ZTc0YWEwMDc","altText":"480_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532126_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwMnxpbWFnZS9qcGVnfGFEVmpMMmczTXk4eE5UQTVORGM1T0RrM05UQXdOaTh5TURCZk1UUTFNekl4TWpaZlJFVXVhbkJufDI4NjE3MWY4N2VhNDlhM2E1YTY4OTViYmY5ODJiMDM4MDEyZTg5ODY2YzZmMTc0MGEzNTYyYmI0ZTkxM2JmZDU","altText":"200_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532126_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532126-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ0OXxpbWFnZS9qcGVnfGFHWmpMMmd4Tmk4eE5UQTVORGM1T1RVNU56VTVPQzh4TWpCZk1UUTFNekl4TWpaZlJFVXVhbkJufDUyZjFmMDBiMGZiMTE0MzY2ZjI1OGJlNzU3MjIwMGYzODE5MmFmZDYzOTMyYjcwNzg1NmJmNzgzZDhhNTdjMDU","altText":"120_14532126_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532126_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg3MTIyfGltYWdlL2pwZWd8YURSakwyaGlOUzh4TlRBNU5EYzVOamcwTlRBNE5nfDlkMTExMGZhMzZmOTA2Y2JjZmIwMGRiOTg2N2JjMGI4OWMyODZhYmFjZDBjYWFkZjM5NGJmMGQ3OTA2Y2ZhMmE","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532126_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUzfGltYWdlL2pwZWd8YURSbEwyaGxNaTh4TlRBNE1EQXhOVGMxTnpNME1pOHlNREJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fGU1MTY4NGVhZjJkZmNmNzZhNjE0ZWVjYjczYTk4YWI4M2IxM2Q2NjhkZTJiOWRiZGI1NWVkNzZiNGY3YTMxM2E","altText":"200_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUzfGltYWdlL2pwZWd8YURSbEwyaGxNaTh4TlRBNE1EQXhOVGMxTnpNME1pOHlNREJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fGU1MTY4NGVhZjJkZmNmNzZhNjE0ZWVjYjczYTk4YWI4M2IxM2Q2NjhkZTJiOWRiZGI1NWVkNzZiNGY3YTMxM2E","altText":"200_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEUmxMMmczTlM4eE5UQTRNREF4TkRZM05UazVPQzh5TURBd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8N2ZjYTFkMGQ1NDAxODMxYjVmZTI5ZWY3NjhlMDc3NWIxZGRlNjc5Y2NjM2QwNWY3YmE1MDg4MjRlMzk4N2NhNw","altText":"2000_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFEVmxMMmczWWk4eE5UQTRNREF4TkRnd056QTNNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8NDg1MjcwOWM3NmNkMjRkM2U5MTBjYTEzMzM2NTM4ZTU3OGMxNjAxNDUzMzg5YjA4OTcwNjkwYTc1NzBiNTY0OQ","altText":"1440_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTg1M3xpbWFnZS9qcGVnfGFERmtMMmczWmk4eE5UQTRNREF4TkRrek9ERTBNaTh4TWpnd1h6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8MzI0YWVjYjljNWFkOTE1ZDA5NzkxYTgyZWFlZWY5ZjVlN2FjNDQxMjlmMTNlMTQ0NjQ5YjE4NjllNWI0NGZhNg","altText":"1280_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTE1NHxpbWFnZS9qcGVnfGFHWXdMMmhqWkM4eE5UQTRNREF4TlRFMk56VXhPQzh4TURJMFh6QXlNREF3TURBME1EQXdNVGc1TXpRd01EQTBNREJpTmw5RVJTNXFjR2N8MzAxMTVkMGE0Y2M3ZDE2YmUzYzgzNzlhZmYxYmUzYTg5N2QzYTJlMTZjYjI1YWU0NWY3MzZlYmM3ODA0NTE5Mw","altText":"1024_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyNXxpbWFnZS9qcGVnfGFHTXdMMmhrTkM4eE5UQTRNREF4TlRNMk5ERXlOaTgzTmpoZk1ESXdNREF3TURRd01EQXhPRGt6TkRBd01EUXdNR0kyWDBSRkxtcHdad3w1MzA5ZTA5ZTFkNjNlOTVhNTg4NDE1MDQxZGZjMzI5YWM1YTU1Y2UxODA5Yjg4ZmZlM2RjNjYyODc3NTdiZWVi","altText":"768_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ2MnxpbWFnZS9qcGVnfGFEa3dMMmhrWWk4eE5UQTRNREF4TlRVMk1EY3pOQzgwT0RCZk1ESXdNREF3TURRd01EQXhPRGt6TkRBd01EUXdNR0kyWDBSRkxtcHdad3xjMDZkNDBkOGY3MDk1NmQwMDFhOTNmNTkwNTUxNTFjYmI5Nzg5ZTQzY2U2NjExZWI2YTA5YTE5ZDYyOTNjMjk2","altText":"480_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUzfGltYWdlL2pwZWd8YURSbEwyaGxNaTh4TlRBNE1EQXhOVGMxTnpNME1pOHlNREJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fGU1MTY4NGVhZjJkZmNmNzZhNjE0ZWVjYjczYTk4YWI4M2IxM2Q2NjhkZTJiOWRiZGI1NWVkNzZiNGY3YTMxM2E","altText":"200_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000400018934000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDI5fGltYWdlL2pwZWd8YURrM0wyaGlaUzh4TlRBNE1EQXhOalF4TWpjd01pOHhNakJmTURJd01EQXdNRFF3TURBeE9Ea3pOREF3TURRd01HSTJYMFJGTG1wd1p3fDEyZjE3OWY5ODk0ZmQ3NzdhYzk4NjViMTU2YTVkODVlNjJmZTQyNWFjMjNkZDQ5ZGMxYzA4MDhhNWZhZGE0NjU","altText":"120_0200000400018934000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000400018934000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTkyMTB8aW1hZ2UvanBlZ3xhREF5TDJnMk5DOHhOVEE0TURBeE5ERTFNVGN4TUF8ZmVhNThjNTJiYjAwODViOTc1MTRmYWIyZTEzNDhlODcwYzZmZTg5MDM5NmE0MzI3MDU1YmU5ZGFhMGExZDgwMw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000400018934000400b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-406","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-406","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["257-406","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918675888","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":35.0,"numberPackageUnits":140.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 6-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51142405","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}