[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-408/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 8-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/257-408_333-000","description":"<h2>PCB terminal block, 257 Series, 0 °conductor entry to board</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 257-408/333-000). It is perfect for custom installations with different mounting types. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 24 A. It is therefore suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector outperforms the competition. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The item's dimensions are 42.9 x 26.9 x 15.7 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to eight potentials / eight poles can be connected to this terminal strip using eight clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with finger-operated lever. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.7 x 0.7 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-408/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/257-408_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-408/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143540094","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 8-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60319889","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}