Item no. 257-452/000-009/999-950
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.9 mm
L = (pole no. x pin spacing) + 2.9 mm
![120_020000250000434f000100b6_DE 120_020000250000434f000100b6_DE](/medias/120-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk0fGltYWdlL2pwZWd8YUdNMkwyZ3pNeTh4TXpnd01qWXlNVE13TkRnMk1pOHhNakJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDkwMDgzZGYwZGU3MzlmZmZjZjNhODQxNTg4Y2FiZjZkYjAzODExMWMxOGMwYTZhOWI2YWY3NzNkMzllYTM3YWQ)
![120_0200000f0002f525000100b6_EN 120_0200000f0002f525000100b6_EN](/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjQwfGltYWdlL2pwZWd8YURKaUwyZ3pNQzh4TXprNU1qTXpOamN4T1Rrd01pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGIyNTc4ODU0Y2Y1MDE2NWUxMWQxNDc0NWZjYmJhYTJjZjVjMmEzMTM1ZmNiMGQyNmYzYzg3N2Y5OGRkZjUzMDM)
![120_020000240001abf3000100b6_DE 120_020000240001abf3000100b6_DE](/medias/120-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ5fGltYWdlL2pwZWd8YUdaaEwyaGhNUzh4TkRRNU9Ea3pPVFUyT0RFMU9DOHhNakJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDU1MTZjNGQwMGQwODE3MjgxYzVjMDdlZWQxNDI5MTlmYjRhNjAxYTFmMTJkMjBlMTQ3YjU5ZWU5NzliNTZhOTE)
Item no. 257-452/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 257-452/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request