[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-516","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 16-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-516","description":"<h2>PCB terminal block, 257 Series, push-button</h2><br/><br/>This PCB terminal block (item number 257-516) is designed for easy and secure connections. It offers the flexibility needed for different mounting types. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 630 V and a rated current of 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 122.9 x 24.4 x 14.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and sixteen clamping points for connecting sixteen potentials / 16 poles. The contacts are made of electrolytic copper (ECu), the gray housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 0°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTM3NTZ8aW1hZ2UvanBlZ3xhRGMwTDJnMVl5OHhOVEEyTkRJeU5qQXpOemM1TUF8ZDQ5NTQwY2E1MjU3ODg2YWFlZmYyYzYzMjMwYjJjOTJiNjZmNDNiYzUxNTM5OTU0YTk5NzBhYzcyYjQxMzllYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFHWXlMMmd4TXk4eE5UQTJOREl5TnpJeE56UXpPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YzNlYWRlOThmMmU1NGI1ZTJkNmI0ZTZiNGYwZGEyMDJlYjEyZTM0YWE3NTgxMmQ0NDI3ZmRkNWIyOTc0ZTEzNg","altText":"1440_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFHTXpMMmd4WVM4eE5UQTJOREl5TnpReE5EQTBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8OGVjMTBjNGE5NWMwZWJjNTJkZDY0NDkyMDdhZGE2YTEyYWQ2MTUxMDJkNTg2MWY1NTAxNWY1OTU3ZDM4MDhiYw","altText":"1280_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyM3xpbWFnZS9qcGVnfGFHVTRMMmd5TkM4eE5UQTJOREl5Tnpjd09EazFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2YxZTUxZmI0ZGMxYmE2ZWUzM2ZkMzZmNDczNjcwZjRlMGM2OTZhMTU0OWM5OTY3YTU4MmExZWJkN2U4MjdmNA","altText":"1024_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM2MHxpbWFnZS9qcGVnfGFERXhMMmd5T1M4eE5UQTJOREl5TnpnM01qYzVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR0kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0MjJhOGY4NDczODQyYjU2NmNkM2M0MDI5NzQ1ZWU0Y2Q4MTVmZjI2YjZkZWYyY2M1NDE5MTE3OTUxZDVmOWMw","altText":"768_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4OHxpbWFnZS9qcGVnfGFEQm1MMmd5WXk4eE5UQTJOREl5Tnprek9ETXpOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOR0kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0YTZkNzU4MDEzMTlmZTcxZDM2YzFlNmViNDcyMTliODc2MTcyZDZhNTFjMmMzOGJjYjg2NDY3MzExMjViZDc2","altText":"480_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YUdRNEwyZzRZaTh4TlRBMk5ESXlPRFkxT1RJek1DOHhNakJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDQ1NGQ4YzY3YmZmMWQ3NDc1MTAxNzBjZDg2YTUyMGYwOWNjYzk1OGFjZDMyMzI3YzBkNjU1MzliYTMxODJlNGE","altText":"120_0200000d00034b46000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFHWXlMMmd4TXk4eE5UQTJOREl5TnpJeE56UXpPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YzNlYWRlOThmMmU1NGI1ZTJkNmI0ZTZiNGYwZGEyMDJlYjEyZTM0YWE3NTgxMmQ0NDI3ZmRkNWIyOTc0ZTEzNg","altText":"1440_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFHTXpMMmd4WVM4eE5UQTJOREl5TnpReE5EQTBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8OGVjMTBjNGE5NWMwZWJjNTJkZDY0NDkyMDdhZGE2YTEyYWQ2MTUxMDJkNTg2MWY1NTAxNWY1OTU3ZDM4MDhiYw","altText":"1280_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyM3xpbWFnZS9qcGVnfGFHVTRMMmd5TkM4eE5UQTJOREl5Tnpjd09EazFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2YxZTUxZmI0ZGMxYmE2ZWUzM2ZkMzZmNDczNjcwZjRlMGM2OTZhMTU0OWM5OTY3YTU4MmExZWJkN2U4MjdmNA","altText":"1024_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM2MHxpbWFnZS9qcGVnfGFERXhMMmd5T1M4eE5UQTJOREl5TnpnM01qYzVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR0kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0MjJhOGY4NDczODQyYjU2NmNkM2M0MDI5NzQ1ZWU0Y2Q4MTVmZjI2YjZkZWYyY2M1NDE5MTE3OTUxZDVmOWMw","altText":"768_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4OHxpbWFnZS9qcGVnfGFEQm1MMmd5WXk4eE5UQTJOREl5Tnprek9ETXpOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOR0kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0YTZkNzU4MDEzMTlmZTcxZDM2YzFlNmViNDcyMTliODc2MTcyZDZhNTFjMmMzOGJjYjg2NDY3MzExMjViZDc2","altText":"480_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YUdRNEwyZzRZaTh4TlRBMk5ESXlPRFkxT1RJek1DOHhNakJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDQ1NGQ4YzY3YmZmMWQ3NDc1MTAxNzBjZDg2YTUyMGYwOWNjYzk1OGFjZDMyMzI3YzBkNjU1MzliYTMxODJlNGE","altText":"120_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTM3NTZ8aW1hZ2UvanBlZ3xhRGMwTDJnMVl5OHhOVEEyTkRJeU5qQXpOemM1TUF8ZDQ5NTQwY2E1MjU3ODg2YWFlZmYyYzYzMjMwYjJjOTJiNjZmNDNiYzUxNTM5OTU0YTk5NzBhYzcyYjQxMzllYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdabUwyZzFNeTh4TlRBNE1qUTFNekV3TmpjeE9DOHlNREJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fGVmZGE0NmI3MDIxYjY2NWNkYzRlODJkZmFmY2EyMGMwMmJlODhhZmVmNTExOGU0ZGQ0OWYxMTNmMDQ3YzhkMmM","altText":"200_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdabUwyZzFNeTh4TlRBNE1qUTFNekV3TmpjeE9DOHlNREJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fGVmZGE0NmI3MDIxYjY2NWNkYzRlODJkZmFmY2EyMGMwMmJlODhhZmVmNTExOGU0ZGQ0OWYxMTNmMDQ3YzhkMmM","altText":"200_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFEUTJMMmhtTVM4eE5UQTRNalExTVRnNU5ETXdNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg4MTkxNzg1MDI2MmNmNGJmMGQyMTE5NmNhYjZiNmNkOTJjMjA2NDBlOGNiM2ZhN2NiZGViNjBlZDY2NjVmOA","altText":"1440_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETmtMMmhqTUM4eE5UQTRNalExTWpBNU1Ea3hNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MWI0NDVjZDU2NTIwZDFkOGFmYjBhYTFlOGVhMWVhZTJmMzY3NzNjYTU5N2IxMjdkNWZjMGFhMDEwZWQwYWYyZg","altText":"1280_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYzNXxpbWFnZS9qcGVnfGFERTRMMmhpTmk4eE5UQTRNalExTWpNNE5UZ3lNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2OTAwNTZjZTY5NmFmNmQxMWE5ZTU3ZmY0YWVmMmYxNDliNjUwODVmODM0ZDc0ZTRkMGE5ZWYyNjNmMGI0YQ","altText":"1024_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDAzMnxpbWFnZS9qcGVnfGFEUmhMMmhoWXk4eE5UQTRNalExTWpZME56azJOaTgzTmpoZk1ESXdNREF3TUdJd01EQXhOek0wTnpBd01ERXdNR0kyWDBSRkxtcHdad3w0YWM0OGYwODEzZjMxNjZmZDE3MGRkNjZiOGY3YTY2NjQwY2FkZDgxNGRmNWE0MDNiMGI0MjQxOWQyZmUxOTYy","altText":"768_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIxOHxpbWFnZS9qcGVnfGFEWTRMMmhoTWk4eE5UQTRNalExTWpreE1ERXhNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhOek0wTnpBd01ERXdNR0kyWDBSRkxtcHdad3xjMzlmYzlkNWQ2Yzc0NzIxYWZhMDZmYzljYWQ2Y2Q1OTVkODg5YzBiNWQ4ZThkNTg3YzVhMWZhZGVmYTc1MTFl","altText":"480_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdabUwyZzFNeTh4TlRBNE1qUTFNekV3TmpjeE9DOHlNREJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fGVmZGE0NmI3MDIxYjY2NWNkYzRlODJkZmFmY2EyMGMwMmJlODhhZmVmNTExOGU0ZGQ0OWYxMTNmMDQ3YzhkMmM","altText":"200_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgwfGltYWdlL2pwZWd8YURnNUwyZ3paUzh4TlRBNE1qUTFNemM1TkRnME5pOHhNakJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDcwNDk4N2Q4YWRlZTRmNGJkODZlOTI0OTUwOTZkODY2MjAxYjk3ZjY4NDNjN2Q2YzlkMTNiZDJlMTZiMWQ1ZTg","altText":"120_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQyMjB8aW1hZ2UvanBlZ3xhR0ZrTDJnNFlTOHhOVEE0TWpRMU1EazNOamM1T0F8MGUzMzAwMjU2MjAyNjIxMGMwNTliZmI3NmZlNTJkNDMxODE3NmMyMzhkOGE3ODg5ZWM1MDMwNGY5NTY0Mjg4Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFETTFMMmd3WkM4eE5UQTJOREl5TnpBeU1EZ3pNQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YWMxZmEyYmUwOGFmZjljODQ5Njg3OGYxNjhlZjRmNjUzMDlmNTYxMTZmN2YyYmU3ZjE4MDI2ZTYzMDFmM2E0MQ","altText":"2000_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFHWXlMMmd4TXk4eE5UQTJOREl5TnpJeE56UXpPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8YzNlYWRlOThmMmU1NGI1ZTJkNmI0ZTZiNGYwZGEyMDJlYjEyZTM0YWE3NTgxMmQ0NDI3ZmRkNWIyOTc0ZTEzNg","altText":"1440_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzUwMXxpbWFnZS9qcGVnfGFHTXpMMmd4WVM4eE5UQTJOREl5TnpReE5EQTBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8OGVjMTBjNGE5NWMwZWJjNTJkZDY0NDkyMDdhZGE2YTEyYWQ2MTUxMDJkNTg2MWY1NTAxNWY1OTU3ZDM4MDhiYw","altText":"1280_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEyM3xpbWFnZS9qcGVnfGFHVTRMMmd5TkM4eE5UQTJOREl5Tnpjd09EazFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelJpTkRZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2YxZTUxZmI0ZGMxYmE2ZWUzM2ZkMzZmNDczNjcwZjRlMGM2OTZhMTU0OWM5OTY3YTU4MmExZWJkN2U4MjdmNA","altText":"1024_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM2MHxpbWFnZS9qcGVnfGFERXhMMmd5T1M4eE5UQTJOREl5TnpnM01qYzVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR0kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0MjJhOGY4NDczODQyYjU2NmNkM2M0MDI5NzQ1ZWU0Y2Q4MTVmZjI2YjZkZWYyY2M1NDE5MTE3OTUxZDVmOWMw","altText":"768_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4OHxpbWFnZS9qcGVnfGFEQm1MMmd5WXk4eE5UQTJOREl5Tnprek9ETXpOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOR0kwTmpBd01ERXdNR0kyWDBSRkxtcHdad3w0YTZkNzU4MDEzMTlmZTcxZDM2YzFlNmViNDcyMTliODc2MTcyZDZhNTFjMmMzOGJjYjg2NDY3MzExMjViZDc2","altText":"480_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURNMEwyZzNZUzh4TlRBMk5ESXlPREV3TWpFM05DOHlNREJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDc1NmUyMDI2MWViMDdhOWQ4MmM0NzI1NWY0MzVmOTcwYzQyMTVjOWMyMzg0YTkzY2U2NzU2NGRmMDc1ODM1YTg","altText":"200_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034b46000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YUdRNEwyZzRZaTh4TlRBMk5ESXlPRFkxT1RJek1DOHhNakJmTURJd01EQXdNR1F3TURBek5HSTBOakF3TURFd01HSTJYMFJGTG1wd1p3fDQ1NGQ4YzY3YmZmMWQ3NDc1MTAxNzBjZDg2YTUyMGYwOWNjYzk1OGFjZDMyMzI3YzBkNjU1MzliYTMxODJlNGE","altText":"120_0200000d00034b46000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMTM3NTZ8aW1hZ2UvanBlZ3xhRGMwTDJnMVl5OHhOVEEyTkRJeU5qQXpOemM1TUF8ZDQ5NTQwY2E1MjU3ODg2YWFlZmYyYzYzMjMwYjJjOTJiNjZmNDNiYzUxNTM5OTU0YTk5NzBhYzcyYjQxMzllYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034b46000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdabUwyZzFNeTh4TlRBNE1qUTFNekV3TmpjeE9DOHlNREJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fGVmZGE0NmI3MDIxYjY2NWNkYzRlODJkZmFmY2EyMGMwMmJlODhhZmVmNTExOGU0ZGQ0OWYxMTNmMDQ3YzhkMmM","altText":"200_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdabUwyZzFNeTh4TlRBNE1qUTFNekV3TmpjeE9DOHlNREJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fGVmZGE0NmI3MDIxYjY2NWNkYzRlODJkZmFmY2EyMGMwMmJlODhhZmVmNTExOGU0ZGQ0OWYxMTNmMDQ3YzhkMmM","altText":"200_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETXdMMmhsWkM4eE5UQTRNalExTVRjek1EUTJNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZDcxYmRlMjFmYjY2ZDUxMTFlYzkyOGE2ZGQxYTI4ZWFhMWU1NWMwYThjYTZiOTFkODM4ODZjNDgwMTE3YmMyMg","altText":"2000_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFEUTJMMmhtTVM4eE5UQTRNalExTVRnNU5ETXdNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8Yzg4MTkxNzg1MDI2MmNmNGJmMGQyMTE5NmNhYjZiNmNkOTJjMjA2NDBlOGNiM2ZhN2NiZGViNjBlZDY2NjVmOA","altText":"1440_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI5M3xpbWFnZS9qcGVnfGFETmtMMmhqTUM4eE5UQTRNalExTWpBNU1Ea3hNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MWI0NDVjZDU2NTIwZDFkOGFmYjBhYTFlOGVhMWVhZTJmMzY3NzNjYTU5N2IxMjdkNWZjMGFhMDEwZWQwYWYyZg","altText":"1280_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYzNXxpbWFnZS9qcGVnfGFERTRMMmhpTmk4eE5UQTRNalExTWpNNE5UZ3lNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVGN6TkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2OTAwNTZjZTY5NmFmNmQxMWE5ZTU3ZmY0YWVmMmYxNDliNjUwODVmODM0ZDc0ZTRkMGE5ZWYyNjNmMGI0YQ","altText":"1024_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDAzMnxpbWFnZS9qcGVnfGFEUmhMMmhoWXk4eE5UQTRNalExTWpZME56azJOaTgzTmpoZk1ESXdNREF3TUdJd01EQXhOek0wTnpBd01ERXdNR0kyWDBSRkxtcHdad3w0YWM0OGYwODEzZjMxNjZmZDE3MGRkNjZiOGY3YTY2NjQwY2FkZDgxNGRmNWE0MDNiMGI0MjQxOWQyZmUxOTYy","altText":"768_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIxOHxpbWFnZS9qcGVnfGFEWTRMMmhoTWk4eE5UQTRNalExTWpreE1ERXhNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhOek0wTnpBd01ERXdNR0kyWDBSRkxtcHdad3xjMzlmYzlkNWQ2Yzc0NzIxYWZhMDZmYzljYWQ2Y2Q1OTVkODg5YzBiNWQ4ZThkNTg3YzVhMWZhZGVmYTc1MTFl","altText":"480_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUzfGltYWdlL2pwZWd8YUdabUwyZzFNeTh4TlRBNE1qUTFNekV3TmpjeE9DOHlNREJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fGVmZGE0NmI3MDIxYjY2NWNkYzRlODJkZmFmY2EyMGMwMmJlODhhZmVmNTExOGU0ZGQ0OWYxMTNmMDQ3YzhkMmM","altText":"200_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00017347000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgwfGltYWdlL2pwZWd8YURnNUwyZ3paUzh4TlRBNE1qUTFNemM1TkRnME5pOHhNakJmTURJd01EQXdNR0l3TURBeE56TTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDcwNDk4N2Q4YWRlZTRmNGJkODZlOTI0OTUwOTZkODY2MjAxYjk3ZjY4NDNjN2Q2YzlkMTNiZDJlMTZiMWQ1ZTg","altText":"120_0200000b00017347000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00017347000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQyMjB8aW1hZ2UvanBlZ3xhR0ZrTDJnNFlTOHhOVEE0TWpRMU1EazNOamM1T0F8MGUzMzAwMjU2MjAyNjIxMGMwNTliZmI3NmZlNTJkNDMxODE3NmMyMzhkOGE3ODg5ZWM1MDMwNGY5NTY0Mjg4Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00017347000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-516","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-516","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["257-516","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918412773","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":10.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 16-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51123333","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}