[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-609/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 10/10.16 mm; 9-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/257-609_333-000","description":"<h2>PCB terminal block, 257 Series, CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 257-609/333-000). It offers the flexibility needed for different mounting types. Rated current and voltage are important parameters when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 1000 V and a rated current of 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The dimensions are 92.9 x 26.9 x 15.7 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and nine clamping points for connecting nine potentials / 9 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with finger-operated lever. THT is used to assemble the PCB terminal block. Insert the conductor at a 0° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTUyNzl8aW1hZ2UvanBlZ3xhR1E1TDJnMllTOHhOVEEyTWpBNE1UZzVOalEzT0F8ZjQxMTdjOTZmOWM3OWRiZGFmNzFhODAxODQ2YmQ5YTk0ZWU0OWI0ZTkwZjU4ZmNmMGM4MDU0OTlmZmZjMWI2MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFHTXhMMmhrTXk4eE5UQTJNakE0TWpneE16azRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8NDQzMTFjM2NjN2I3YWFiMzE5ODc0MGUyODcxMzhiZjFlZDEwODYxMGYzMDhjMzdjNTQwOTYyMzdhZjVmN2ZmYQ","altText":"1440_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFHTXlMMmhrWkM4eE5UQTJNakE0TXpBeE1EVTVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjEzZjQ4YmY5NzVhOTE2NDdlNDlkOGFmYjE2OGUwNDMwZjg5MDkwNzU3ZWE4MDdkZTk0MTUzNzA0YzRlNjEyMA","altText":"1280_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEWmtMMmhrWVM4eE5UQTJNakE0TXpFd09EZzVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8YWJmZTU0OWQyZTI3YWQyNDU2YWEyNjQ1MWQxYjQ3ZmRjMWU2OGM4YTI0NTE3ZWZmMDU3NmFmYWE4ZjhkZGY5OA","altText":"1024_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEQTBMMmhrTnk4eE5UQTJNakE0TXpJd056RTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpORFE0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xiYjQ4OWMyMjAxNWQ3MjBlMTQ4NWVkYjU2OGQxZGUzMzBhNmEyYzY5YzFjYjA4OWRmYThiZjViYjNkMjBiZWUx","altText":"768_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5MnxpbWFnZS9qcGVnfGFEUXpMMmhrTmk4eE5UQTJNakE0TXpJM01qY3pOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpORFE0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhNmU5NWE5NGE1MmI3MmY5YzJmMjlmMWU1YWUyODRiNzJhZDQ3NDg1NDk3YjliZTlkYWExYzEwNDk1NzQ5MWJj","altText":"480_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzk3fGltYWdlL2pwZWd8YUdGakwyZzJZeTh4TlRBMk1qQTROREkxTlRjM05DOHhNakJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDYxYjIyZDg5ZTRlZDMxMWI4ZTUyOGJlYjhjMjlmNTk1NThkMjZlMjQ0MmFhZjcyMWFmMmVkZjJhN2QzYzFmMGM","altText":"120_0200000d0003448f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFHTXhMMmhrTXk4eE5UQTJNakE0TWpneE16azRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8NDQzMTFjM2NjN2I3YWFiMzE5ODc0MGUyODcxMzhiZjFlZDEwODYxMGYzMDhjMzdjNTQwOTYyMzdhZjVmN2ZmYQ","altText":"1440_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFHTXlMMmhrWkM4eE5UQTJNakE0TXpBeE1EVTVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjEzZjQ4YmY5NzVhOTE2NDdlNDlkOGFmYjE2OGUwNDMwZjg5MDkwNzU3ZWE4MDdkZTk0MTUzNzA0YzRlNjEyMA","altText":"1280_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEWmtMMmhrWVM4eE5UQTJNakE0TXpFd09EZzVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8YWJmZTU0OWQyZTI3YWQyNDU2YWEyNjQ1MWQxYjQ3ZmRjMWU2OGM4YTI0NTE3ZWZmMDU3NmFmYWE4ZjhkZGY5OA","altText":"1024_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEQTBMMmhrTnk4eE5UQTJNakE0TXpJd056RTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpORFE0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xiYjQ4OWMyMjAxNWQ3MjBlMTQ4NWVkYjU2OGQxZGUzMzBhNmEyYzY5YzFjYjA4OWRmYThiZjViYjNkMjBiZWUx","altText":"768_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5MnxpbWFnZS9qcGVnfGFEUXpMMmhrTmk4eE5UQTJNakE0TXpJM01qY3pOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpORFE0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhNmU5NWE5NGE1MmI3MmY5YzJmMjlmMWU1YWUyODRiNzJhZDQ3NDg1NDk3YjliZTlkYWExYzEwNDk1NzQ5MWJj","altText":"480_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzk3fGltYWdlL2pwZWd8YUdGakwyZzJZeTh4TlRBMk1qQTROREkxTlRjM05DOHhNakJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDYxYjIyZDg5ZTRlZDMxMWI4ZTUyOGJlYjhjMjlmNTk1NThkMjZlMjQ0MmFhZjcyMWFmMmVkZjJhN2QzYzFmMGM","altText":"120_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTUyNzl8aW1hZ2UvanBlZ3xhR1E1TDJnMllTOHhOVEEyTWpBNE1UZzVOalEzT0F8ZjQxMTdjOTZmOWM3OWRiZGFmNzFhODAxODQ2YmQ5YTk0ZWU0OWI0ZTkwZjU4ZmNmMGM4MDU0OTlmZmZjMWI2MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURkaUwyZzBNeTh4TlRBM09URTNOell4TnpRek9DOHlNREJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGE3MzQyYmJiYWEzOWYzYTY1MTkyZWU3OWZlN2ZkNTA0ZjdjNjI4MmU0ZTI3MmJmMjhkNThmNDIzMDJiZmI5MTk","altText":"200_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURkaUwyZzBNeTh4TlRBM09URTNOell4TnpRek9DOHlNREJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGE3MzQyYmJiYWEzOWYzYTY1MTkyZWU3OWZlN2ZkNTA0ZjdjNjI4MmU0ZTI3MmJmMjhkNThmNDIzMDJiZmI5MTk","altText":"200_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFEVXpMMmhoT1M4eE5UQTNPVEUzTmpjMk5UUTNNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8M2QzZWIzOGIzYmY3YjNmNjMxNDAwYjc0NWFmYjIyMzMwMzczMGU2MmIyZTRmMGNmZmJiOTM0OGRjYjE3ZjkxMw","altText":"1440_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFHVmtMMmhoTWk4eE5UQTNPVEUzTmpreU9UTXhNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE4YzVjMTZjYmMxZmFlNTc1M2EzZTY2OWFjOGRkMjM2NDcwOGNkZDBmNDY1N2QwNWZkYTRiZGMyNDlkMThlYQ","altText":"1280_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI0MHxpbWFnZS9qcGVnfGFEY3hMMmcxTkM4eE5UQTNPVEUzTnpFeU5Ua3hPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8MTFhMjJiYjYzY2EzMGJkMTUwZjk4N2U2OTdjMzY5MDBiZDVlMGI0YmJlNDkyNTc2N2Q5ZDliNjE5MGZhYjIwNg","altText":"1024_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjE2NXxpbWFnZS9qcGVnfGFEVmlMMmcxTUM4eE5UQTNPVEUzTnpJNE9UYzFPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1poTWpBd01ERXdNR0kyWDBSRkxtcHdad3w3M2MwYTI0ZWFmOTc4MmRhMzU1Yjc4OWRmYjk0YWExZjBkMmRkNTVlMGM5NzJmNWU2NzU1ZTI2NjljNDNlY2Nh","altText":"768_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3OHxpbWFnZS9qcGVnfGFHVXhMMmcwT1M4eE5UQTNPVEUzTnpRMU16VTVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1poTWpBd01ERXdNR0kyWDBSRkxtcHdad3xmOTlkZWM1N2NiZWVmMzBiYmI0OTczNGNmMWVhOTZkNzc1OTNiODk3ZmVhZjczZDg3Y2FhYjY4MTc5NTBlZjE3","altText":"480_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURkaUwyZzBNeTh4TlRBM09URTNOell4TnpRek9DOHlNREJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGE3MzQyYmJiYWEzOWYzYTY1MTkyZWU3OWZlN2ZkNTA0ZjdjNjI4MmU0ZTI3MmJmMjhkNThmNDIzMDJiZmI5MTk","altText":"200_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYzfGltYWdlL2pwZWd8YURoa0wyZ3hPQzh4TlRBM09URTNPREl3TnpJMk1pOHhNakJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlMWEyNjFkYWNmMTQwNjhjODcyMDNmYjY3ZGVmZDhiNjAwNWVlY2NlZTQ2NzUwOTdlMTgzZGU2YTIyNTlmM2Q","altText":"120_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTA0MDZ8aW1hZ2UvanBlZ3xhR00yTDJoa1pTOHhOVEEzT1RFM05UTXlNelkzT0F8YjdlOGQxYTAyN2ViZWYyZDA4N2M1MWJhNTFkNzNmMTM4YTA3YzJiY2QzMmUwODRiNDBiZDE0MDU1OTEyZTk0ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEVTVMMmhrTUM4eE5UQTJNakE0TWpjeE5UWTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MjAzZjBjMTc1OWVlZmU0NTVhZmQ3M2FhZGI1YWRkZGVlYTY4MWJiOTM5ODUzNWNhOTRiYTM0NWFjMDhhOTIwYg","altText":"2000_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFHTXhMMmhrTXk4eE5UQTJNakE0TWpneE16azRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8NDQzMTFjM2NjN2I3YWFiMzE5ODc0MGUyODcxMzhiZjFlZDEwODYxMGYzMDhjMzdjNTQwOTYyMzdhZjVmN2ZmYQ","altText":"1440_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFHTXlMMmhrWkM4eE5UQTJNakE0TXpBeE1EVTVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZjEzZjQ4YmY5NzVhOTE2NDdlNDlkOGFmYjE2OGUwNDMwZjg5MDkwNzU3ZWE4MDdkZTk0MTUzNzA0YzRlNjEyMA","altText":"1280_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEWmtMMmhrWVM4eE5UQTJNakE0TXpFd09EZzVOQzh4TURJMFh6QXlNREF3TURCa01EQXdNelEwT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8YWJmZTU0OWQyZTI3YWQyNDU2YWEyNjQ1MWQxYjQ3ZmRjMWU2OGM4YTI0NTE3ZWZmMDU3NmFmYWE4ZjhkZGY5OA","altText":"1024_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwMXxpbWFnZS9qcGVnfGFEQTBMMmhrTnk4eE5UQTJNakE0TXpJd056RTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpORFE0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xiYjQ4OWMyMjAxNWQ3MjBlMTQ4NWVkYjU2OGQxZGUzMzBhNmEyYzY5YzFjYjA4OWRmYThiZjViYjNkMjBiZWUx","altText":"768_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5MnxpbWFnZS9qcGVnfGFEUXpMMmhrTmk4eE5UQTJNakE0TXpJM01qY3pOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpORFE0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhNmU5NWE5NGE1MmI3MmY5YzJmMjlmMWU1YWUyODRiNzJhZDQ3NDg1NDk3YjliZTlkYWExYzEwNDk1NzQ5MWJj","altText":"480_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAyfGltYWdlL2pwZWd8YURZMEwyaGpPUzh4TlRBMk1qQTRNell3TURReE5DOHlNREJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMzk0YWRkZjhkMDE0MTVjYzIyNGQ3MTE3ODk5ODk1N2M5ZTU2ZmIwNmU4ZGU0NzJlMDJjZjIyMzM1OGI2YjE","altText":"200_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003448f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzk3fGltYWdlL2pwZWd8YUdGakwyZzJZeTh4TlRBMk1qQTROREkxTlRjM05DOHhNakJmTURJd01EQXdNR1F3TURBek5EUTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDYxYjIyZDg5ZTRlZDMxMWI4ZTUyOGJlYjhjMjlmNTk1NThkMjZlMjQ0MmFhZjcyMWFmMmVkZjJhN2QzYzFmMGM","altText":"120_0200000d0003448f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTUyNzl8aW1hZ2UvanBlZ3xhR1E1TDJnMllTOHhOVEEyTWpBNE1UZzVOalEzT0F8ZjQxMTdjOTZmOWM3OWRiZGFmNzFhODAxODQ2YmQ5YTk0ZWU0OWI0ZTkwZjU4ZmNmMGM4MDU0OTlmZmZjMWI2MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003448f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURkaUwyZzBNeTh4TlRBM09URTNOell4TnpRek9DOHlNREJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGE3MzQyYmJiYWEzOWYzYTY1MTkyZWU3OWZlN2ZkNTA0ZjdjNjI4MmU0ZTI3MmJmMjhkNThmNDIzMDJiZmI5MTk","altText":"200_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURkaUwyZzBNeTh4TlRBM09URTNOell4TnpRek9DOHlNREJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGE3MzQyYmJiYWEzOWYzYTY1MTkyZWU3OWZlN2ZkNTA0ZjdjNjI4MmU0ZTI3MmJmMjhkNThmNDIzMDJiZmI5MTk","altText":"200_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFESXpMMmhpTUM4eE5UQTNPVEUzTmpVMk9EZzJNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NWNjNDZiMTA2NjAxNzE1MTljMTI4NmVmZDZkNmM0YjYxN2I1MjQ3ZTE1YTA2M2I4OGNiMmExNzEwN2I4NzI1MQ","altText":"2000_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFEVXpMMmhoT1M4eE5UQTNPVEUzTmpjMk5UUTNNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8M2QzZWIzOGIzYmY3YjNmNjMxNDAwYjc0NWFmYjIyMzMwMzczMGU2MmIyZTRmMGNmZmJiOTM0OGRjYjE3ZjkxMw","altText":"1440_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY1MnxpbWFnZS9qcGVnfGFHVmtMMmhoTWk4eE5UQTNPVEUzTmpreU9UTXhNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE4YzVjMTZjYmMxZmFlNTc1M2EzZTY2OWFjOGRkMjM2NDcwOGNkZDBmNDY1N2QwNWZkYTRiZGMyNDlkMThlYQ","altText":"1280_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODI0MHxpbWFnZS9qcGVnfGFEY3hMMmcxTkM4eE5UQTNPVEUzTnpFeU5Ua3hPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJtWVRJd01EQXhNREJpTmw5RVJTNXFjR2N8MTFhMjJiYjYzY2EzMGJkMTUwZjk4N2U2OTdjMzY5MDBiZDVlMGI0YmJlNDkyNTc2N2Q5ZDliNjE5MGZhYjIwNg","altText":"1024_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjE2NXxpbWFnZS9qcGVnfGFEVmlMMmcxTUM4eE5UQTNPVEUzTnpJNE9UYzFPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1poTWpBd01ERXdNR0kyWDBSRkxtcHdad3w3M2MwYTI0ZWFmOTc4MmRhMzU1Yjc4OWRmYjk0YWExZjBkMmRkNTVlMGM5NzJmNWU2NzU1ZTI2NjljNDNlY2Nh","altText":"768_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3OHxpbWFnZS9qcGVnfGFHVXhMMmcwT1M4eE5UQTNPVEUzTnpRMU16VTVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1poTWpBd01ERXdNR0kyWDBSRkxtcHdad3xmOTlkZWM1N2NiZWVmMzBiYmI0OTczNGNmMWVhOTZkNzc1OTNiODk3ZmVhZjczZDg3Y2FhYjY4MTc5NTBlZjE3","altText":"480_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURkaUwyZzBNeTh4TlRBM09URTNOell4TnpRek9DOHlNREJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGE3MzQyYmJiYWEzOWYzYTY1MTkyZWU3OWZlN2ZkNTA0ZjdjNjI4MmU0ZTI3MmJmMjhkNThmNDIzMDJiZmI5MTk","altText":"200_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003dfa2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzYzfGltYWdlL2pwZWd8YURoa0wyZ3hPQzh4TlRBM09URTNPREl3TnpJMk1pOHhNakJmTURJd01EQXdNR013TURBelpHWmhNakF3TURFd01HSTJYMFJGTG1wd1p3fGJlMWEyNjFkYWNmMTQwNjhjODcyMDNmYjY3ZGVmZDhiNjAwNWVlY2NlZTQ2NzUwOTdlMTgzZGU2YTIyNTlmM2Q","altText":"120_0200000c0003dfa2000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003dfa2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTA0MDZ8aW1hZ2UvanBlZ3xhR00yTDJoa1pTOHhOVEEzT1RFM05UTXlNelkzT0F8YjdlOGQxYTAyN2ViZWYyZDA4N2M1MWJhNTFkNzNmMTM4YTA3YzJiY2QzMmUwODRiNDBiZDE0MDU1OTEyZTk0ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003dfa2000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-609/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/257-609_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-609/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143539920","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":10.0,"numberPackageUnits":40.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 10/10.16 mm; 9-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60319909","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}