[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-616","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 16-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-616","description":"<h2>PCB terminal block, 257 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 257-616) is designed for easy and secure connections. You can count on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 162.9 x 24.4 x 14.2 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to sixteen potentials / sixteen poles can be connected to this terminal strip using sixteen clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 0°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY3MTB8aW1hZ2UvanBlZ3xhREl4TDJoaVpDOHhOVEEyTXpZNE1UYzJNVE14TUF8OTYxODkwMTMzZmNhZDA0MGU4OTg5NTZmOWM2Njk5ZjRjZjVkMDk1M2NjNzVjOWRlYjU1ZWZhNWUzNmI4MDhiNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFHWXdMMmcxT1M4eE5UQTJNelk0TWpVNE1EVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8MjI4NmIyOWM5M2EwNDMwNWFkMDk1Njg0M2M1ODRjMjdlODRhM2Y0NjMwYTAyOTRjZmZiYzJmN2RiYzhkMThjMg","altText":"1440_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEaGhMMmcxTXk4eE5UQTJNelk0TWpjME5ETTFNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8NjM5YTY1Y2MwYmRkOTRjN2E0NzExNmMwZmQ5YzU4YmM1MDBlMjIxMDk0OWFhNmNjYzg2OTc0ODljZGI4NTlkMg","altText":"1280_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU3MHxpbWFnZS9qcGVnfGFHSmhMMmcwWXk4eE5UQTJNelk0TWprME1EazFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8OTQyODBlYTRjMTNiODRmNjI4N2U1NWQ4YTE0ZmY1M2IwMTQyZWRhODU4OTc0YmQ0MDU4MTUwZDViYTEwYzE0Yg","altText":"1024_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzczMXxpbWFnZS9qcGVnfGFHRmxMMmd3TVM4eE5UQTJNelk0TXpFek56VTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOR0prTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhYzM0ODY5NTRlZGQxOGJjYWRlOTRkMzA0MzRiMjI4YjcxYzYyMjJlMGVkYTA1ZDkzN2UyOWQyNzdmNDA5OGMx","altText":"768_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAzN3xpbWFnZS9qcGVnfGFEWmtMMmd3TlM4eE5UQTJNelk0TXpJMk9EWXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOR0prTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTY0NjNmMWEwNGUwM2RhODk3YTdhZGIxNTRhNGExNmQ0Y2NhNzE5OTEyZmJhYTM5Njc3OTNlNzIyMzRmOGY0","altText":"480_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURVNEwyZzJZaTh4TlRBMk16WTROREV5TURZd05pOHhNakJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzU0Mzk4ODBmYmQ2NmI1MTM4MmY1MzFlNWJhZDk2NDg1YzI3MTRjYTMzZmZjMjdmY2ZlYmQ0ZGMzNjUzYmU","altText":"120_0200000d00034bd3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFHWXdMMmcxT1M4eE5UQTJNelk0TWpVNE1EVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8MjI4NmIyOWM5M2EwNDMwNWFkMDk1Njg0M2M1ODRjMjdlODRhM2Y0NjMwYTAyOTRjZmZiYzJmN2RiYzhkMThjMg","altText":"1440_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEaGhMMmcxTXk4eE5UQTJNelk0TWpjME5ETTFNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8NjM5YTY1Y2MwYmRkOTRjN2E0NzExNmMwZmQ5YzU4YmM1MDBlMjIxMDk0OWFhNmNjYzg2OTc0ODljZGI4NTlkMg","altText":"1280_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU3MHxpbWFnZS9qcGVnfGFHSmhMMmcwWXk4eE5UQTJNelk0TWprME1EazFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8OTQyODBlYTRjMTNiODRmNjI4N2U1NWQ4YTE0ZmY1M2IwMTQyZWRhODU4OTc0YmQ0MDU4MTUwZDViYTEwYzE0Yg","altText":"1024_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzczMXxpbWFnZS9qcGVnfGFHRmxMMmd3TVM4eE5UQTJNelk0TXpFek56VTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOR0prTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhYzM0ODY5NTRlZGQxOGJjYWRlOTRkMzA0MzRiMjI4YjcxYzYyMjJlMGVkYTA1ZDkzN2UyOWQyNzdmNDA5OGMx","altText":"768_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAzN3xpbWFnZS9qcGVnfGFEWmtMMmd3TlM4eE5UQTJNelk0TXpJMk9EWXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOR0prTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTY0NjNmMWEwNGUwM2RhODk3YTdhZGIxNTRhNGExNmQ0Y2NhNzE5OTEyZmJhYTM5Njc3OTNlNzIyMzRmOGY0","altText":"480_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURVNEwyZzJZaTh4TlRBMk16WTROREV5TURZd05pOHhNakJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzU0Mzk4ODBmYmQ2NmI1MTM4MmY1MzFlNWJhZDk2NDg1YzI3MTRjYTMzZmZjMjdmY2ZlYmQ0ZGMzNjUzYmU","altText":"120_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY3MTB8aW1hZ2UvanBlZ3xhREl4TDJoaVpDOHhOVEEyTXpZNE1UYzJNVE14TUF8OTYxODkwMTMzZmNhZDA0MGU4OTg5NTZmOWM2Njk5ZjRjZjVkMDk1M2NjNzVjOWRlYjU1ZWZhNWUzNmI4MDhiNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyfGltYWdlL2pwZWd8YURRNEwyaGlNQzh4TlRBNE1UWTRPRGt5TkRFNU1DOHlNREJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ3YzVjNTY2ZDAwYjIyODk1MGU2N2Y3OGEwZjNjMzlhMTkwMmFjOTgyZWRkZmMxOGU4YThhMzhhODllMTk1MTM","altText":"200_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyfGltYWdlL2pwZWd8YURRNEwyaGlNQzh4TlRBNE1UWTRPRGt5TkRFNU1DOHlNREJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ3YzVjNTY2ZDAwYjIyODk1MGU2N2Y3OGEwZjNjMzlhMTkwMmFjOTgyZWRkZmMxOGU4YThhMzhhODllMTk1MTM","altText":"200_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFERTVMMmc1TlM4eE5UQTRNVFk0T0RFek56YzFPQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDMwMDM3Y2UzODE5MTZhM2Y4OTIyYmFjMWUzMjQ2NDhkMTY2MDNmZWIwMWY3NTkyOGJmNjBkOTEyZWZmMzIxOQ","altText":"1440_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHUTRMMmc1T0M4eE5UQTRNVFk0T0RJMk9EZ3pNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWFiOTJjY2QxMWQ3OGQwY2UyYjg5NzkzY2IxNjk0NTE1NGRkN2NiODQxZThmNjBmNzZkZTNlYmNhZTdiNWNlMw","altText":"1280_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU3NnxpbWFnZS9qcGVnfGFHSmhMMmhoTWk4eE5UQTRNVFk0T0RVek1EazNOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ0NjU2ZWQwYTViNjg1NGQxOGVhOGNiNmI4YWFlN2YwNGMzZWU4NjNiYTVhMDE3OTg1OTcwMjkwMDJjNDI5YQ","altText":"1024_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgyNXxpbWFnZS9qcGVnfGFEYzNMMmhoT1M4eE5UQTRNVFk0T0RjeU56VTRNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhOek5rTnpBd01ERXdNR0kyWDBSRkxtcHdad3w2NzVlNGVmZGEzOTBmMzcwYTcxMjY1ODU2ZjYyODliMTg5ZTQzMmRkMWI0YWM3N2FhYWM4NmRlZTA0ZDM2YmNj","altText":"768_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTVMMmhoWVM4eE5UQTRNVFk0T0RjNU16RXhPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhOek5rTnpBd01ERXdNR0kyWDBSRkxtcHdad3wwOTUwN2VmMmRkYTNkMmI3ZTBhZmIzZjgyMWRhNDUzMmY2N2NkMDI5YjQ3MjQ2NTRlMzExNzRjOTIzM2ZlOWYz","altText":"480_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyfGltYWdlL2pwZWd8YURRNEwyaGlNQzh4TlRBNE1UWTRPRGt5TkRFNU1DOHlNREJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ3YzVjNTY2ZDAwYjIyODk1MGU2N2Y3OGEwZjNjMzlhMTkwMmFjOTgyZWRkZmMxOGU4YThhMzhhODllMTk1MTM","altText":"200_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0fGltYWdlL2pwZWd8YURkbEwyaG1ZUzh4TlRBNE1UWTRPVE14TnpRd05pOHhNakJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDc0YzEwZmU4ZjEzMmE5OTg4YjE0ZDlkMjFiNjEzNGI2ZDY3N2VhNTdmZjEyMjFmNGMyMTgwNjQ4N2JiMmNlYTY","altText":"120_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzkyMTV8aW1hZ2UvanBlZ3xhRGswTDJneVpTOHhOVEE0TVRZNE56SXlNREkxTkF8NTYzZjE3ZjE0YTYzODk1YjUxYjRiODZkOTI1YTI1YTBhOTczM2RiOGIwNThlODUyMzk4YjFkZGE5ZWQyYWNiNQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEVTRMMmcxWkM4eE5UQTJNelk0TWpRNE1qSXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2FhZTFhOTdhNDEyYmM4NTliN2EyNmVlZWY3NDMwMjMzYzIwYWE3NDQyZjBmOTU2ZjI0YWU1OWNmNTEyODkwNw","altText":"2000_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFHWXdMMmcxT1M4eE5UQTJNelk0TWpVNE1EVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8MjI4NmIyOWM5M2EwNDMwNWFkMDk1Njg0M2M1ODRjMjdlODRhM2Y0NjMwYTAyOTRjZmZiYzJmN2RiYzhkMThjMg","altText":"1440_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2MXxpbWFnZS9qcGVnfGFEaGhMMmcxTXk4eE5UQTJNelk0TWpjME5ETTFNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8NjM5YTY1Y2MwYmRkOTRjN2E0NzExNmMwZmQ5YzU4YmM1MDBlMjIxMDk0OWFhNmNjYzg2OTc0ODljZGI4NTlkMg","altText":"1280_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU3MHxpbWFnZS9qcGVnfGFHSmhMMmcwWXk4eE5UQTJNelk0TWprME1EazFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelJpWkRNd01EQXhNREJpTmw5RVJTNXFjR2N8OTQyODBlYTRjMTNiODRmNjI4N2U1NWQ4YTE0ZmY1M2IwMTQyZWRhODU4OTc0YmQ0MDU4MTUwZDViYTEwYzE0Yg","altText":"1024_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzczMXxpbWFnZS9qcGVnfGFHRmxMMmd3TVM4eE5UQTJNelk0TXpFek56VTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOR0prTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhYzM0ODY5NTRlZGQxOGJjYWRlOTRkMzA0MzRiMjI4YjcxYzYyMjJlMGVkYTA1ZDkzN2UyOWQyNzdmNDA5OGMx","altText":"768_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAzN3xpbWFnZS9qcGVnfGFEWmtMMmd3TlM4eE5UQTJNelk0TXpJMk9EWXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOR0prTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTY0NjNmMWEwNGUwM2RhODk3YTdhZGIxNTRhNGExNmQ0Y2NhNzE5OTEyZmJhYTM5Njc3OTNlNzIyMzRmOGY0","altText":"480_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcyfGltYWdlL2pwZWd8YURObEwyZ3dZeTh4TlRBMk16WTRNelEyTlRJME5pOHlNREJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTBjMDE0NDk3N2M0ZTg0YmYzYTk4Y2I2NmRhMzRmZjQ1ODZjMzBkYjcxYzJmNDU1NjAzZWNjYzQ5OTI5Y2M","altText":"200_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034bd3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURVNEwyZzJZaTh4TlRBMk16WTROREV5TURZd05pOHhNakJmTURJd01EQXdNR1F3TURBek5HSmtNekF3TURFd01HSTJYMFJGTG1wd1p3fDIzNzU0Mzk4ODBmYmQ2NmI1MTM4MmY1MzFlNWJhZDk2NDg1YzI3MTRjYTMzZmZjMjdmY2ZlYmQ0ZGMzNjUzYmU","altText":"120_0200000d00034bd3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY3MTB8aW1hZ2UvanBlZ3xhREl4TDJoaVpDOHhOVEEyTXpZNE1UYzJNVE14TUF8OTYxODkwMTMzZmNhZDA0MGU4OTg5NTZmOWM2Njk5ZjRjZjVkMDk1M2NjNzVjOWRlYjU1ZWZhNWUzNmI4MDhiNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034bd3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyfGltYWdlL2pwZWd8YURRNEwyaGlNQzh4TlRBNE1UWTRPRGt5TkRFNU1DOHlNREJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ3YzVjNTY2ZDAwYjIyODk1MGU2N2Y3OGEwZjNjMzlhMTkwMmFjOTgyZWRkZmMxOGU4YThhMzhhODllMTk1MTM","altText":"200_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyfGltYWdlL2pwZWd8YURRNEwyaGlNQzh4TlRBNE1UWTRPRGt5TkRFNU1DOHlNREJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ3YzVjNTY2ZDAwYjIyODk1MGU2N2Y3OGEwZjNjMzlhMTkwMmFjOTgyZWRkZmMxOGU4YThhMzhhODllMTk1MTM","altText":"200_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHRXdMMmcwTXk4eE5UQTRNVFk0TnpnM05UWXhOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQ0ZTk1OGVkOTJkMjE5Njg3NWYwYWRlNTA2OWFlMGQ3N2U0Zjg2YWZlOTU2MzNiZmQyODNmOWQxMmU1MTJiZA","altText":"2000_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFERTVMMmc1TlM4eE5UQTRNVFk0T0RFek56YzFPQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDMwMDM3Y2UzODE5MTZhM2Y4OTIyYmFjMWUzMjQ2NDhkMTY2MDNmZWIwMWY3NTkyOGJmNjBkOTEyZWZmMzIxOQ","altText":"1440_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU0M3xpbWFnZS9qcGVnfGFHUTRMMmc1T0M4eE5UQTRNVFk0T0RJMk9EZ3pNQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8OWFiOTJjY2QxMWQ3OGQwY2UyYjg5NzkzY2IxNjk0NTE1NGRkN2NiODQxZThmNjBmNzZkZTNlYmNhZTdiNWNlMw","altText":"1280_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDU3NnxpbWFnZS9qcGVnfGFHSmhMMmhoTWk4eE5UQTRNVFk0T0RVek1EazNOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVGN6WkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ0NjU2ZWQwYTViNjg1NGQxOGVhOGNiNmI4YWFlN2YwNGMzZWU4NjNiYTVhMDE3OTg1OTcwMjkwMDJjNDI5YQ","altText":"1024_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjgyNXxpbWFnZS9qcGVnfGFEYzNMMmhoT1M4eE5UQTRNVFk0T0RjeU56VTRNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhOek5rTnpBd01ERXdNR0kyWDBSRkxtcHdad3w2NzVlNGVmZGEzOTBmMzcwYTcxMjY1ODU2ZjYyODliMTg5ZTQzMmRkMWI0YWM3N2FhYWM4NmRlZTA0ZDM2YmNj","altText":"768_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTVMMmhoWVM4eE5UQTRNVFk0T0RjNU16RXhPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhOek5rTnpBd01ERXdNR0kyWDBSRkxtcHdad3wwOTUwN2VmMmRkYTNkMmI3ZTBhZmIzZjgyMWRhNDUzMmY2N2NkMDI5YjQ3MjQ2NTRlMzExNzRjOTIzM2ZlOWYz","altText":"480_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyfGltYWdlL2pwZWd8YURRNEwyaGlNQzh4TlRBNE1UWTRPRGt5TkRFNU1DOHlNREJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fGQ3YzVjNTY2ZDAwYjIyODk1MGU2N2Y3OGEwZjNjMzlhMTkwMmFjOTgyZWRkZmMxOGU4YThhMzhhODllMTk1MTM","altText":"200_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b000173d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0fGltYWdlL2pwZWd8YURkbEwyaG1ZUzh4TlRBNE1UWTRPVE14TnpRd05pOHhNakJmTURJd01EQXdNR0l3TURBeE56TmtOekF3TURFd01HSTJYMFJGTG1wd1p3fDc0YzEwZmU4ZjEzMmE5OTg4YjE0ZDlkMjFiNjEzNGI2ZDY3N2VhNTdmZjEyMjFmNGMyMTgwNjQ4N2JiMmNlYTY","altText":"120_0200000b000173d7000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b000173d7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzkyMTV8aW1hZ2UvanBlZ3xhRGswTDJneVpTOHhOVEE0TVRZNE56SXlNREkxTkF8NTYzZjE3ZjE0YTYzODk1YjUxYjRiODZkOTI1YTI1YTBhOTczM2RiOGIwNThlODUyMzk4YjFkZGE5ZWQyYWNiNQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b000173d7000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-616","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-616","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-616"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918412964","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":5.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 16-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51123352","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}