[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-756","name":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; CAGE CLAMP®; commoning option; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/257-756","description":"<h2>PCB terminal block, 257 Series, CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 257-756) streamlines wire connections, making them both quick and easy. It is perfect for custom installations with different mounting types. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 630 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product delivers reliable performance. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The item's dimensions are 10.3 x 24.4 x 14.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and a clamping point for connecting a single potential / 1 pole. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the orange housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 0°.. The solder pins are organized within the terminal block (in-line). They are 0.7 x 0.7 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc2NjF8aW1hZ2UvanBlZ3xhRFExTDJoa05pOHhOVEEyTXpVMU1EQTVPVFE0Tmd8OWRiODY2NDc5MzRmYWZiY2U0NTNhZThhYjZiMDEyYjJiMjViMmMyMWY4YjQ3ZDY4NmFmNmIyODE1NGMxMjYzMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFHTTFMMmhpWWk4eE5UQTJNelUxTURneU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MjE5MDMwMTgxZTJlOGQ1YTA4NzEwMWViZWIxMTcyYjc5MTAyZmJiMTE4NjNiZjU5ZDU2YzZhODQ5ZjFhNDUyYw","altText":"1440_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFERTNMMmhpWWk4eE5UQTJNelUxTURnNE5Ua3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8YjY2MTM5OTM4NDRkNGI1Njg5N2NhZTM3MWQxZDBiNmJkNGE0NzRlYjg4ZDFmZWY5NjE3ZDZiYjA5MzMxMDRiZQ","altText":"1280_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFEbGlMMmcyWXk4eE5UQTJNelUxTVRBNE1qVXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MmZkMWI4MDU5MzYzMzM3ZmIwZmQzNzgyM2U1N2E5NzU0NWFjZjc3MjQwZDg1ZmEzNTU5MDQyMjBiOThjNTgzOQ","altText":"1024_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFEaGpMMmcyTmk4eE5UQTJNelUxTVRJeE16VTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR1V3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xhMGI4ZmM4MmQxYTZlMDcyZWQ2ZjlkNmIzMjZlYjU0MGNiYjIxY2Q5MjM3MjZlMTY1M2M4YWNiMmQ1YjJhMTk3","altText":"768_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAxMXxpbWFnZS9qcGVnfGFHSmpMMmcxWmk4eE5UQTJNelUxTVRReE1ESXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR1V3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTI2NDMyZGE0ZDFkNzk0NWRjMzlmNGFhY2M2Nzg1ZmIwZmY1Y2JkYjkzZTJjMTk0YWQ1OTc4NzMxNTYyMzk1","altText":"480_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ1fGltYWdlL2pwZWd8YURWakwyZ3dNeTh4TlRBMk16VTFNakF6TWpjNU9DOHhNakJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGJjYWQwYTM2YzViYmM3YzlmNDI3MTE5N2Q2YTFkZjg4MTk3YTc0NzllNWE1Zjk3MTE1ZDkxMDM1NjZkY2Y0YjI","altText":"120_0200000d00034e07000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFHTTFMMmhpWWk4eE5UQTJNelUxTURneU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MjE5MDMwMTgxZTJlOGQ1YTA4NzEwMWViZWIxMTcyYjc5MTAyZmJiMTE4NjNiZjU5ZDU2YzZhODQ5ZjFhNDUyYw","altText":"1440_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFERTNMMmhpWWk4eE5UQTJNelUxTURnNE5Ua3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8YjY2MTM5OTM4NDRkNGI1Njg5N2NhZTM3MWQxZDBiNmJkNGE0NzRlYjg4ZDFmZWY5NjE3ZDZiYjA5MzMxMDRiZQ","altText":"1280_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFEbGlMMmcyWXk4eE5UQTJNelUxTVRBNE1qVXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MmZkMWI4MDU5MzYzMzM3ZmIwZmQzNzgyM2U1N2E5NzU0NWFjZjc3MjQwZDg1ZmEzNTU5MDQyMjBiOThjNTgzOQ","altText":"1024_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFEaGpMMmcyTmk4eE5UQTJNelUxTVRJeE16VTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR1V3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xhMGI4ZmM4MmQxYTZlMDcyZWQ2ZjlkNmIzMjZlYjU0MGNiYjIxY2Q5MjM3MjZlMTY1M2M4YWNiMmQ1YjJhMTk3","altText":"768_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAxMXxpbWFnZS9qcGVnfGFHSmpMMmcxWmk4eE5UQTJNelUxTVRReE1ESXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR1V3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTI2NDMyZGE0ZDFkNzk0NWRjMzlmNGFhY2M2Nzg1ZmIwZmY1Y2JkYjkzZTJjMTk0YWQ1OTc4NzMxNTYyMzk1","altText":"480_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ1fGltYWdlL2pwZWd8YURWakwyZ3dNeTh4TlRBMk16VTFNakF6TWpjNU9DOHhNakJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGJjYWQwYTM2YzViYmM3YzlmNDI3MTE5N2Q2YTFkZjg4MTk3YTc0NzllNWE1Zjk3MTE1ZDkxMDM1NjZkY2Y0YjI","altText":"120_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc2NjF8aW1hZ2UvanBlZ3xhRFExTDJoa05pOHhOVEEyTXpVMU1EQTVPVFE0Tmd8OWRiODY2NDc5MzRmYWZiY2U0NTNhZThhYjZiMDEyYjJiMjViMmMyMWY4YjQ3ZDY4NmFmNmIyODE1NGMxMjYzMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YUdVNUwyaGpaaTh4TlRBMk56Y3dORGd4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk3NjI1YjYzMTIxNGI5YTY5M2I5ZWFjNzBjMGNmZTVlM2Q5NGYxZGVhOThlZDEzYTNjMzJlZmJiNmU1ZjM3YTk","altText":"200_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YUdVNUwyaGpaaTh4TlRBMk56Y3dORGd4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk3NjI1YjYzMTIxNGI5YTY5M2I5ZWFjNzBjMGNmZTVlM2Q5NGYxZGVhOThlZDEzYTNjMzJlZmJiNmU1ZjM3YTk","altText":"200_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFEaGxMMmhpT0M4eE5UQTJOemN3TkRFMk5ETTRNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8MTBiNjRjNmExZWQ2MTkyYjdkYTZlMjk3NWVhNTkxYzEyNDg4Yjc1ODdhY2Q5ZTEyMTJmMDY1NzE3ZDVlZWViYw","altText":"1440_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFEUmtMMmhpWXk4eE5UQTJOemN3TkRJNU5UUTFOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8MzdkN2Q5NGY0NTI0NWNmOTI4ZjYxNWYyNmE2OTIyZjI3YTZlMThjMGNiODM0ZmVkZDQwZTdkMjE1NjcyMTc3Yg","altText":"1280_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFEVmpMMmhqTWk4eE5UQTJOemN3TkRReU5qVXlOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk1MjgxNzIyM2U5MTNjYzllNWZiN2I1YzM1ZTBjOGMxMzc5NjhjOTM5ZDg5YzdkOGVjYjRiNTc1ZjlmNWM2Mw","altText":"1024_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFERmtMMmhqTXk4eE5UQTJOemN3TkRRNU1qQTJNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhOREl4TkRBd01ERXdNR0kyWDBSRkxtcHdad3w2MTc5NzUwMmUwYzUwNzYxZjNkYjAwNzU5YWFiODE0ZGVlOTcxZDU1NzUyZTBlZWVkOWExMTZjOTI4MGU4YTc2","altText":"768_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYzM3xpbWFnZS9qcGVnfGFHUmhMMmhqT1M4eE5UQTJOemN3TkRZNE9EWTNNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhOREl4TkRBd01ERXdNR0kyWDBSRkxtcHdad3xkY2I4MjVkZGU4ZGVkZDVmYWIxZTcyMWNkM2FhNzJlYzBlOTBhN2QzZDUwNGYyYjUwZmUwMGM4MDJkNzJjNDg1","altText":"480_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YUdVNUwyaGpaaTh4TlRBMk56Y3dORGd4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk3NjI1YjYzMTIxNGI5YTY5M2I5ZWFjNzBjMGNmZTVlM2Q5NGYxZGVhOThlZDEzYTNjMzJlZmJiNmU1ZjM3YTk","altText":"200_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YUROaEwyaGtNQzh4TlRBMk56Y3dOVFUwTURZek9DOHhNakJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fGJlYjdkNzFkMTdiYjU1ZTdjMzMwZmFiMTdiODJlNzQ4OTk1NDQ3NDdhNjg0OGEwZmI4ZDg2ZjI3OTQyZTk2NmI","altText":"120_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDgzMHxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTJOemN3TXpNM056azFNQXw4N2VkMWVhYjMwMTM2OWJjMjRhZTMyNjlkNzliNTlmMTY1ODFkYmNkNDllMTVjNjdkZTQ3ZGM2MWRjMDlkODdi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFESmtMMmhpWmk4eE5UQTJNelUxTURjeU1qQTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MGIyN2NlODZiNTA4NjQyZjJiZWZjZDZiZThjNjgxZjJhN2I1YjRlYzViYmUzYTMzZjEwODAwMzUzOGE3NWI4NA","altText":"2000_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFHTTFMMmhpWWk4eE5UQTJNelUxTURneU1ETTRNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MjE5MDMwMTgxZTJlOGQ1YTA4NzEwMWViZWIxMTcyYjc5MTAyZmJiMTE4NjNiZjU5ZDU2YzZhODQ5ZjFhNDUyYw","altText":"1440_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFERTNMMmhpWWk4eE5UQTJNelUxTURnNE5Ua3hPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8YjY2MTM5OTM4NDRkNGI1Njg5N2NhZTM3MWQxZDBiNmJkNGE0NzRlYjg4ZDFmZWY5NjE3ZDZiYjA5MzMxMDRiZQ","altText":"1280_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFEbGlMMmcyWXk4eE5UQTJNelUxTVRBNE1qVXlOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJsTURjd01EQXhNREJpTmw5RVJTNXFjR2N8MmZkMWI4MDU5MzYzMzM3ZmIwZmQzNzgyM2U1N2E5NzU0NWFjZjc3MjQwZDg1ZmEzNTU5MDQyMjBiOThjNTgzOQ","altText":"1024_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcwNXxpbWFnZS9qcGVnfGFEaGpMMmcyTmk4eE5UQTJNelUxTVRJeE16VTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR1V3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xhMGI4ZmM4MmQxYTZlMDcyZWQ2ZjlkNmIzMjZlYjU0MGNiYjIxY2Q5MjM3MjZlMTY1M2M4YWNiMmQ1YjJhMTk3","altText":"768_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAxMXxpbWFnZS9qcGVnfGFHSmpMMmcxWmk4eE5UQTJNelUxTVRReE1ESXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR1V3TnpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTI2NDMyZGE0ZDFkNzk0NWRjMzlmNGFhY2M2Nzg1ZmIwZmY1Y2JkYjkzZTJjMTk0YWQ1OTc4NzMxNTYyMzk1","altText":"480_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YUdaa0wyZzFZaTh4TlRBMk16VTFNVFUwTVRJM09DOHlNREJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGU3MTk5Mzg5OTgxYzIyNjZjMTU3ZmQ0Njk1ZWQ5YjJiZWU3NTJmOWZhMTFhYjJjNmI4M2U2ODNmZDA5Y2NmZDI","altText":"200_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ1fGltYWdlL2pwZWd8YURWakwyZ3dNeTh4TlRBMk16VTFNakF6TWpjNU9DOHhNakJmTURJd01EQXdNR1F3TURBek5HVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGJjYWQwYTM2YzViYmM3YzlmNDI3MTE5N2Q2YTFkZjg4MTk3YTc0NzllNWE1Zjk3MTE1ZDkxMDM1NjZkY2Y0YjI","altText":"120_0200000d00034e07000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc2NjF8aW1hZ2UvanBlZ3xhRFExTDJoa05pOHhOVEEyTXpVMU1EQTVPVFE0Tmd8OWRiODY2NDc5MzRmYWZiY2U0NTNhZThhYjZiMDEyYjJiMjViMmMyMWY4YjQ3ZDY4NmFmNmIyODE1NGMxMjYzMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034e07000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YUdVNUwyaGpaaTh4TlRBMk56Y3dORGd4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk3NjI1YjYzMTIxNGI5YTY5M2I5ZWFjNzBjMGNmZTVlM2Q5NGYxZGVhOThlZDEzYTNjMzJlZmJiNmU1ZjM3YTk","altText":"200_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YUdVNUwyaGpaaTh4TlRBMk56Y3dORGd4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk3NjI1YjYzMTIxNGI5YTY5M2I5ZWFjNzBjMGNmZTVlM2Q5NGYxZGVhOThlZDEzYTNjMzJlZmJiNmU1ZjM3YTk","altText":"200_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFHTm1MMmhpTkM4eE5UQTJOemN3TkRBek16TXhNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8OTk5OTFlZWQ2NzExZDE0NDM2ODdjZTc2YTZmZTAxNTU1NjgxMTk0NTQ2NmMzMDE4Nzg3YTY5NDE3OTIwOTA1YQ","altText":"2000_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFEaGxMMmhpT0M4eE5UQTJOemN3TkRFMk5ETTRNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8MTBiNjRjNmExZWQ2MTkyYjdkYTZlMjk3NWVhNTkxYzEyNDg4Yjc1ODdhY2Q5ZTEyMTJmMDY1NzE3ZDVlZWViYw","altText":"1440_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFEUmtMMmhpWXk4eE5UQTJOemN3TkRJNU5UUTFOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8MzdkN2Q5NGY0NTI0NWNmOTI4ZjYxNWYyNmE2OTIyZjI3YTZlMThjMGNiODM0ZmVkZDQwZTdkMjE1NjcyMTc3Yg","altText":"1280_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFEVmpMMmhqTWk4eE5UQTJOemN3TkRReU5qVXlOaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVFF5TVRRd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk1MjgxNzIyM2U5MTNjYzllNWZiN2I1YzM1ZTBjOGMxMzc5NjhjOTM5ZDg5YzdkOGVjYjRiNTc1ZjlmNWM2Mw","altText":"1024_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU0MHxpbWFnZS9qcGVnfGFERmtMMmhqTXk4eE5UQTJOemN3TkRRNU1qQTJNaTgzTmpoZk1ESXdNREF3TUdJd01EQXhOREl4TkRBd01ERXdNR0kyWDBSRkxtcHdad3w2MTc5NzUwMmUwYzUwNzYxZjNkYjAwNzU5YWFiODE0ZGVlOTcxZDU1NzUyZTBlZWVkOWExMTZjOTI4MGU4YTc2","altText":"768_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYzM3xpbWFnZS9qcGVnfGFHUmhMMmhqT1M4eE5UQTJOemN3TkRZNE9EWTNNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhOREl4TkRBd01ERXdNR0kyWDBSRkxtcHdad3xkY2I4MjVkZGU4ZGVkZDVmYWIxZTcyMWNkM2FhNzJlYzBlOTBhN2QzZDUwNGYyYjUwZmUwMGM4MDJkNzJjNDg1","altText":"480_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YUdVNUwyaGpaaTh4TlRBMk56Y3dORGd4T1RjME1pOHlNREJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fDk3NjI1YjYzMTIxNGI5YTY5M2I5ZWFjNzBjMGNmZTVlM2Q5NGYxZGVhOThlZDEzYTNjMzJlZmJiNmU1ZjM3YTk","altText":"200_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00014214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY5fGltYWdlL2pwZWd8YUROaEwyaGtNQzh4TlRBMk56Y3dOVFUwTURZek9DOHhNakJmTURJd01EQXdNR0l3TURBeE5ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fGJlYjdkNzFkMTdiYjU1ZTdjMzMwZmFiMTdiODJlNzQ4OTk1NDQ3NDdhNjg0OGEwZmI4ZDg2ZjI3OTQyZTk2NmI","altText":"120_0200000b00014214000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00014214000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDgzMHxpbWFnZS9qcGVnfGFHSTBMMmcxTlM4eE5UQTJOemN3TXpNM056azFNQXw4N2VkMWVhYjMwMTM2OWJjMjRhZTMyNjlkNzliNTlmMTY1ODFkYmNkNDllMTVjNjdkZTQ3ZGM2MWRjMDlkODdi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00014214000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-756","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/257-756","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-756"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918678971","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; CAGE CLAMP®; commoning option; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51142678","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}