[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"258-5030","name":"Cutter; for Smart Printer; for marking strips, equipment markers, conductor and cable markers; Durable; High accuracy","url":"/marking/cutter/p/258-5030","description":"<p>Hardware requirements:</p><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/><p>Software requirements:</p><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/><p>Approved print material to be cut:</p><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/><p>Dimensions of printing materials:</p><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODAyNTI4fGltYWdlL2pwZWd8YURCakwyaGtOeTh4TlRBNU1qWTVORE0xTVRrd01nfDFlZjczOGJjMjc0MTBmNjBmYjM4NGI4MTBiYTk4YzliYTE4MTMyZmE5MzQwMGNlZGE2YzA3ZGQ4MTMwY2FhYjg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"10932505_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUyMTB8aW1hZ2UvanBlZ3xhRE0wTDJoaU9DOHhOVEE1TWpZNU5UVTJORE14T0M4eE5EUXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fDJmNzdhNmU4ZGM0MzhhYjU5ZTdkNTQ2NmNiYzNlZjI2YTEzNTZjYTQ4MmYyNDhmMzA0YjM0NzhmZjEzOWU5ZTk","altText":"1440_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzIyMXxpbWFnZS9qcGVnfGFEWTJMMmhoWlM4eE5UQTVNalk1TlRneU5qUTJNaTh4TWpnd1h6RXdPVE15TlRBMVgwUkZMbXB3Wnd8NzdmNTIzY2Q0YzZlYWEzOGRhN2RlYmJlMGYyNjc0ZTc5OGNmYTBhY2U5ODFlMzA4ZmJhMzNhZGI1OGU4NjE0Mg","altText":"1280_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg4OHxpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTVNalk1TmpBeU16QTNNQzh4TURJMFh6RXdPVE15TlRBMVgwUkZMbXB3Wnd8M2VhNzk5YWFkODhlY2RiNTcwY2QwODVlMGQzY2ExOWMwOGMxZmQ3YzZlZGYxNzlhN2UzMzFhMzI2OTY5Nzg5ZA","altText":"1024_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg2OXxpbWFnZS9qcGVnfGFEQXpMMmcxTlM4eE5UQTVNalk1TmpNNE16VXhPQzgzTmpoZk1UQTVNekkxTURWZlJFVXVhbkJufDFiOTdiZTI2NWRlOTA3NjJiN2I2NTM2NGI3MDBkYTI5M2ZmYzc4OGUwZTRjYTQyMWU5OTA4ODVkMTkyMTk4MjM","altText":"768_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY2OHxpbWFnZS9qcGVnfGFETXpMMmcwWlM4eE5UQTVNalk1TmpVNE1ERXlOaTgwT0RCZk1UQTVNekkxTURWZlJFVXVhbkJufDQ5MGI5ZDQ3NjMwZjI3OWI3NWYyZTIxNzJkYmZiNTg0YWYyMzFkZDFhY2JjOTRmNTgyMTU5ZTJmZmMwZTg2Nzg","altText":"480_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10932505_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3OXxpbWFnZS9qcGVnfGFEWXpMMmd4WWk4eE5UQTVNalk1TnpVMk16RTJOaTh4TWpCZk1UQTVNekkxTURWZlJFVXVhbkJufGFlNTA3M2NkYzVjNTZmNTQyZmRlM2NkODExNzBhOGI2ODNhYTg1NDYwMTM1MjU5NWU3ZjYwZmI3OGJmZjA3Yzg","altText":"120_10932505_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_10932505_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10932505_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10932505_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUyMTB8aW1hZ2UvanBlZ3xhRE0wTDJoaU9DOHhOVEE1TWpZNU5UVTJORE14T0M4eE5EUXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fDJmNzdhNmU4ZGM0MzhhYjU5ZTdkNTQ2NmNiYzNlZjI2YTEzNTZjYTQ4MmYyNDhmMzA0YjM0NzhmZjEzOWU5ZTk","altText":"1440_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10932505_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzIyMXxpbWFnZS9qcGVnfGFEWTJMMmhoWlM4eE5UQTVNalk1TlRneU5qUTJNaTh4TWpnd1h6RXdPVE15TlRBMVgwUkZMbXB3Wnd8NzdmNTIzY2Q0YzZlYWEzOGRhN2RlYmJlMGYyNjc0ZTc5OGNmYTBhY2U5ODFlMzA4ZmJhMzNhZGI1OGU4NjE0Mg","altText":"1280_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10932505_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg4OHxpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTVNalk1TmpBeU16QTNNQzh4TURJMFh6RXdPVE15TlRBMVgwUkZMbXB3Wnd8M2VhNzk5YWFkODhlY2RiNTcwY2QwODVlMGQzY2ExOWMwOGMxZmQ3YzZlZGYxNzlhN2UzMzFhMzI2OTY5Nzg5ZA","altText":"1024_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10932505_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg2OXxpbWFnZS9qcGVnfGFEQXpMMmcxTlM4eE5UQTVNalk1TmpNNE16VXhPQzgzTmpoZk1UQTVNekkxTURWZlJFVXVhbkJufDFiOTdiZTI2NWRlOTA3NjJiN2I2NTM2NGI3MDBkYTI5M2ZmYzc4OGUwZTRjYTQyMWU5OTA4ODVkMTkyMTk4MjM","altText":"768_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10932505_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY2OHxpbWFnZS9qcGVnfGFETXpMMmcwWlM4eE5UQTVNalk1TmpVNE1ERXlOaTgwT0RCZk1UQTVNekkxTURWZlJFVXVhbkJufDQ5MGI5ZDQ3NjMwZjI3OWI3NWYyZTIxNzJkYmZiNTg0YWYyMzFkZDFhY2JjOTRmNTgyMTU5ZTJmZmMwZTg2Nzg","altText":"480_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10932505_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10932505_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3OXxpbWFnZS9qcGVnfGFEWXpMMmd4WWk4eE5UQTVNalk1TnpVMk16RTJOaTh4TWpCZk1UQTVNekkxTURWZlJFVXVhbkJufGFlNTA3M2NkYzVjNTZmNTQyZmRlM2NkODExNzBhOGI2ODNhYTg1NDYwMTM1MjU5NWU3ZjYwZmI3OGJmZjA3Yzg","altText":"120_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10932505_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODAyNTI4fGltYWdlL2pwZWd8YURCakwyaGtOeTh4TlRBNU1qWTVORE0xTVRrd01nfDFlZjczOGJjMjc0MTBmNjBmYjM4NGI4MTBiYTk4YzliYTE4MTMyZmE5MzQwMGNlZGE2YzA3ZGQ4MTMwY2FhYjg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10932505_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1N3xpbWFnZS9qcGVnfGFEQXlMMmhoTWk4eE5UQTVOVFF5TkRneE1UQXpPQzh5TURCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY5MWJmNWQzNzIzMjg5YWViMzhjNTcyOWIwZThkYmM2OGFjNzhhOWU5OWU1MzFiNDc2Mzg4MDFlZTEwNDVkZmI","altText":"200_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"200_10932621_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1N3xpbWFnZS9qcGVnfGFEQXlMMmhoTWk4eE5UQTVOVFF5TkRneE1UQXpPQzh5TURCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY5MWJmNWQzNzIzMjg5YWViMzhjNTcyOWIwZThkYmM2OGFjNzhhOWU5OWU1MzFiNDc2Mzg4MDFlZTEwNDVkZmI","altText":"200_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"200_10932621_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwMjV8aW1hZ2UvanBlZ3xhRGt6TDJnNFlTOHhOVEE1TlRReU5ERTFOVFkzT0M4eE5EUXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDNjMGFhNjhmYzMyZjc5ODEwMDYyNzE2NzFjODNlYzVhNGYzOWQ4ZjZmODM0YmQ5ZWE1NGUyNjZmODdkOTg1MzA","altText":"1440_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"1440_10932621_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk1MXxpbWFnZS9qcGVnfGFHRTBMMmc0WkM4eE5UQTVOVFF5TkRJeU1USXhOQzh4TWpnd1h6RXdPVE15TmpJeFgwUkZMbXB3Wnd8MTYxOTJmMzJhOWE4OTI3YzA4NDMzOTNlMWY3MTlmMGI1MzUyNzRjMmUzMTc3OGY3YmY2ZWRiNGIxZTYyZjhhYw","altText":"1280_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"1280_10932621_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk0NnxpbWFnZS9qcGVnfGFEWXhMMmc1TkM4eE5UQTVOVFF5TkRReE56Z3lNaTh4TURJMFh6RXdPVE15TmpJeFgwUkZMbXB3Wnd8OGQyYTRlYzc2ZDcyNjdjMzhhMTUwNWRhNGM4ZGY2M2UyY2IzMjE5YzYwMGRlMTUxMTcyYzAyNjEwMWIyOGZlNQ","altText":"1024_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"1024_10932621_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU5OHxpbWFnZS9qcGVnfGFESXdMMmc1T0M4eE5UQTVOVFF5TkRVME9EZzVOQzgzTmpoZk1UQTVNekkyTWpGZlJFVXVhbkJufDVkODZiYTQzODJmODJhNWQ3MzM4YmRiYTE4NGQ5ZGYyNzQ4YzJiMDU2MDRmODk3N2IxOTYwNzNkYzNhN2Q0NGE","altText":"768_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"768_10932621_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDI5MXxpbWFnZS9qcGVnfGFHVXdMMmc1WWk4eE5UQTVOVFF5TkRZM09UazJOaTgwT0RCZk1UQTVNekkyTWpGZlJFVXVhbkJufGMyY2EzNzU2ZWYzODQwYjJjNDBiNWM2ODlhNTUyYmE2YWQyZmJmODIyNTY2MTAxMDliYmJhMmU0MThkYTc3Y2M","altText":"480_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"480_10932621_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1N3xpbWFnZS9qcGVnfGFEQXlMMmhoTWk4eE5UQTVOVFF5TkRneE1UQXpPQzh5TURCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY5MWJmNWQzNzIzMjg5YWViMzhjNTcyOWIwZThkYmM2OGFjNzhhOWU5OWU1MzFiNDc2Mzg4MDFlZTEwNDVkZmI","altText":"200_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"200_10932621_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3OXxpbWFnZS9qcGVnfGFHVTVMMmhtTnk4eE5UQTVOVFF5TlRJMk9UYzVNQzh4TWpCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY0Njc2NDU1Y2RlNjAyZDUwNWE5NDk5ZWYxM2FlZDE2NGFlODk3ZDc3NjQwYWRkMzQ0ZDc0NGU5ZDg4YmQ5ZGI","altText":"120_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"120_10932621_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk5OTcwfGltYWdlL2pwZWd8YUdZeUwyZ3pNUzh4TlRBNU5UUXlNelkyTkRFMU9BfDk0NTFlMTc3ZTZiNWUxNGMxYjdhNWE4ZDk0ZWMxZTZhYWQxYzY4MWYwMWY1NzU1OThmOWRkZTRiZTZjNmQ0ZmM","altText":"","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"10932621_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10932505_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10932505_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkwODJ8aW1hZ2UvanBlZ3xhR0l5TDJoaVppOHhOVEE1TWpZNU5UTXdNakUzTkM4eU1EQXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fGQ4MWFhYzZlZmIzYjZhY2NiM2IwYTY0ZjllZWE4NTQ1NjIyNmVhNzEzNmMzM2ZlMzhjMzQzOGI3ZGE5ZmQ2ODE","altText":"2000_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10932505_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUyMTB8aW1hZ2UvanBlZ3xhRE0wTDJoaU9DOHhOVEE1TWpZNU5UVTJORE14T0M4eE5EUXdYekV3T1RNeU5UQTFYMFJGTG1wd1p3fDJmNzdhNmU4ZGM0MzhhYjU5ZTdkNTQ2NmNiYzNlZjI2YTEzNTZjYTQ4MmYyNDhmMzA0YjM0NzhmZjEzOWU5ZTk","altText":"1440_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10932505_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzIyMXxpbWFnZS9qcGVnfGFEWTJMMmhoWlM4eE5UQTVNalk1TlRneU5qUTJNaTh4TWpnd1h6RXdPVE15TlRBMVgwUkZMbXB3Wnd8NzdmNTIzY2Q0YzZlYWEzOGRhN2RlYmJlMGYyNjc0ZTc5OGNmYTBhY2U5ODFlMzA4ZmJhMzNhZGI1OGU4NjE0Mg","altText":"1280_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10932505_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Mjg4OHxpbWFnZS9qcGVnfGFHVmhMMmcxWmk4eE5UQTVNalk1TmpBeU16QTNNQzh4TURJMFh6RXdPVE15TlRBMVgwUkZMbXB3Wnd8M2VhNzk5YWFkODhlY2RiNTcwY2QwODVlMGQzY2ExOWMwOGMxZmQ3YzZlZGYxNzlhN2UzMzFhMzI2OTY5Nzg5ZA","altText":"1024_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10932505_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg2OXxpbWFnZS9qcGVnfGFEQXpMMmcxTlM4eE5UQTVNalk1TmpNNE16VXhPQzgzTmpoZk1UQTVNekkxTURWZlJFVXVhbkJufDFiOTdiZTI2NWRlOTA3NjJiN2I2NTM2NGI3MDBkYTI5M2ZmYzc4OGUwZTRjYTQyMWU5OTA4ODVkMTkyMTk4MjM","altText":"768_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10932505_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDY2OHxpbWFnZS9qcGVnfGFETXpMMmcwWlM4eE5UQTVNalk1TmpVNE1ERXlOaTgwT0RCZk1UQTVNekkxTURWZlJFVXVhbkJufDQ5MGI5ZDQ3NjMwZjI3OWI3NWYyZTIxNzJkYmZiNTg0YWYyMzFkZDFhY2JjOTRmNTgyMTU5ZTJmZmMwZTg2Nzg","altText":"480_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10932505_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyNXxpbWFnZS9qcGVnfGFEYzJMMmcwTnk4eE5UQTVNalk1TmpjM05qY3pOQzh5TURCZk1UQTVNekkxTURWZlJFVXVhbkJufGFkOTU5NWQ1MDNkMGEyODFkMjNiYjlhNzc4YTBkOGZjNzZhZjY0MTMwMWZlMjkyMWE0ZTEwNjc1MTkxYWFhYmQ","altText":"200_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10932505_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932505-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk3OXxpbWFnZS9qcGVnfGFEWXpMMmd4WWk4eE5UQTVNalk1TnpVMk16RTJOaTh4TWpCZk1UQTVNekkxTURWZlJFVXVhbkJufGFlNTA3M2NkYzVjNTZmNTQyZmRlM2NkODExNzBhOGI2ODNhYTg1NDYwMTM1MjU5NWU3ZjYwZmI3OGJmZjA3Yzg","altText":"120_10932505_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10932505_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODAyNTI4fGltYWdlL2pwZWd8YURCakwyaGtOeTh4TlRBNU1qWTVORE0xTVRrd01nfDFlZjczOGJjMjc0MTBmNjBmYjM4NGI4MTBiYTk4YzliYTE4MTMyZmE5MzQwMGNlZGE2YzA3ZGQ4MTMwY2FhYjg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10932505_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1N3xpbWFnZS9qcGVnfGFEQXlMMmhoTWk4eE5UQTVOVFF5TkRneE1UQXpPQzh5TURCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY5MWJmNWQzNzIzMjg5YWViMzhjNTcyOWIwZThkYmM2OGFjNzhhOWU5OWU1MzFiNDc2Mzg4MDFlZTEwNDVkZmI","altText":"200_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"200_10932621_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1N3xpbWFnZS9qcGVnfGFEQXlMMmhoTWk4eE5UQTVOVFF5TkRneE1UQXpPQzh5TURCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY5MWJmNWQzNzIzMjg5YWViMzhjNTcyOWIwZThkYmM2OGFjNzhhOWU5OWU1MzFiNDc2Mzg4MDFlZTEwNDVkZmI","altText":"200_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"200_10932621_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM0NTR8aW1hZ2UvanBlZ3xhR1EwTDJnNE5pOHhOVEE1TlRReU5EQXlORFl3Tmk4eU1EQXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDE2Y2Y3MjIyNzNmMzRiZDQ4Y2I5NWQxMTNjZThhNmM3ZDQ5MTNhZTYxODgzNDk2NDVhNzRkNTkwZjA2ZmU5Yzk","altText":"2000_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"2000_10932621_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAwMjV8aW1hZ2UvanBlZ3xhRGt6TDJnNFlTOHhOVEE1TlRReU5ERTFOVFkzT0M4eE5EUXdYekV3T1RNeU5qSXhYMFJGTG1wd1p3fDNjMGFhNjhmYzMyZjc5ODEwMDYyNzE2NzFjODNlYzVhNGYzOWQ4ZjZmODM0YmQ5ZWE1NGUyNjZmODdkOTg1MzA","altText":"1440_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"1440_10932621_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTk1MXxpbWFnZS9qcGVnfGFHRTBMMmc0WkM4eE5UQTVOVFF5TkRJeU1USXhOQzh4TWpnd1h6RXdPVE15TmpJeFgwUkZMbXB3Wnd8MTYxOTJmMzJhOWE4OTI3YzA4NDMzOTNlMWY3MTlmMGI1MzUyNzRjMmUzMTc3OGY3YmY2ZWRiNGIxZTYyZjhhYw","altText":"1280_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"1280_10932621_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk0NnxpbWFnZS9qcGVnfGFEWXhMMmc1TkM4eE5UQTVOVFF5TkRReE56Z3lNaTh4TURJMFh6RXdPVE15TmpJeFgwUkZMbXB3Wnd8OGQyYTRlYzc2ZDcyNjdjMzhhMTUwNWRhNGM4ZGY2M2UyY2IzMjE5YzYwMGRlMTUxMTcyYzAyNjEwMWIyOGZlNQ","altText":"1024_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"1024_10932621_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU5OHxpbWFnZS9qcGVnfGFESXdMMmc1T0M4eE5UQTVOVFF5TkRVME9EZzVOQzgzTmpoZk1UQTVNekkyTWpGZlJFVXVhbkJufDVkODZiYTQzODJmODJhNWQ3MzM4YmRiYTE4NGQ5ZGYyNzQ4YzJiMDU2MDRmODk3N2IxOTYwNzNkYzNhN2Q0NGE","altText":"768_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"768_10932621_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDI5MXxpbWFnZS9qcGVnfGFHVXdMMmc1WWk4eE5UQTVOVFF5TkRZM09UazJOaTgwT0RCZk1UQTVNekkyTWpGZlJFVXVhbkJufGMyY2EzNzU2ZWYzODQwYjJjNDBiNWM2ODlhNTUyYmE2YWQyZmJmODIyNTY2MTAxMDliYmJhMmU0MThkYTc3Y2M","altText":"480_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"480_10932621_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1N3xpbWFnZS9qcGVnfGFEQXlMMmhoTWk4eE5UQTVOVFF5TkRneE1UQXpPQzh5TURCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY5MWJmNWQzNzIzMjg5YWViMzhjNTcyOWIwZThkYmM2OGFjNzhhOWU5OWU1MzFiNDc2Mzg4MDFlZTEwNDVkZmI","altText":"200_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"200_10932621_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10932621-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3OXxpbWFnZS9qcGVnfGFHVTVMMmhtTnk4eE5UQTVOVFF5TlRJMk9UYzVNQzh4TWpCZk1UQTVNekkyTWpGZlJFVXVhbkJufDY0Njc2NDU1Y2RlNjAyZDUwNWE5NDk5ZWYxM2FlZDE2NGFlODk3ZDc3NjQwYWRkMzQ0ZDc0NGU5ZDg4YmQ5ZGI","altText":"120_10932621_DE","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"120_10932621_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzk5OTcwfGltYWdlL2pwZWd8YUdZeUwyZ3pNUzh4TlRBNU5UUXlNelkyTkRFMU9BfDk0NTFlMTc3ZTZiNWUxNGMxYjdhNWE4ZDk0ZWMxZTZhYWQxYzY4MWYwMWY1NzU1OThmOWRkZTRiZTZjNmQ0ZmM","altText":"","galleryIndex":1,"width":null,"description":"Hardware requirements:<br/><ul><li>Printer model: Smart Printer</li><li>From manufacturing month/year: 0814 – August 2014</li><li>Firmware version: 1.UW7i</li><li>Printer driver: Version 7.4.2</li></ul><br/>Software requirements:<br/><ul><li>WAGO Marking Software Smart Script: Version 4.2 or higher</li><li>WAGO printer settings: Version 2.4.0.0 or higher</li></ul><br/>Approved print material to be cut:<br/><ul><li>Marking Strips: 2009-110, 709-177, 709-178, 757-901/000-005</li><li>Self-Adhesive Marking Strips: 210-702, 210-870 … -882/000-002</li><li>Cable Tie Markers: 211-835 … -836, 211-836/000-002</li><li>Self-Laminating Labels: 211-855 … -857</li><li>Wire Markers for Thread-On Mounting: 211-861 … -863</li><li>Type Labels: 210-801 … -804, 210-812</li><li>Continuous Labels: 210-831 … -834</li><li>Label for Circuit Identification: 210-813</li></ul><br/>Dimensions of printing materials:<br/><ul><li>Width (max.): 46 mm</li><li>Thickness (max.): 250 µm</li></ul>","mediaType":"BILD_PRODUKTBILD_2","code":"10932621_DE.jpg"}],"categories":[{"code":"10021","name":"Marking","url":"/c/marking","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"marking","superCategories":[{"code":"10400","name":"General","url":"/c/general","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"With perfectly tuned hardware and software, WAGO offers high-performance, individual marking solutions for terminal blocks, cables/conductors and devices. Find the right WAGO products that meet your needs, quickly and easily.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-marking"},{"code":"50018","name":"Marking","url":"/c/marking","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"marking","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"258-5030","stock":null,"url":"/marking/cutter/p/258-5030","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["258-5030"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143479899","primaryCategoryName":"Marking","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Marking"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Cutter","primaryImageUrl":null,"productGroup":null,"nameEn":"Cutter; for Smart Printer; for marking strips, equipment markers, conductor and cable markers; Durable; High accuracy","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60306173","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Accessories for marking devices","productColor":null,"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}