[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-107/341-000","name":"2-conductor terminal strip; on both sides with push-buttons; with fixing flanges; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-107_341-000","description":"<h2>Through terminal block, 261 Series, push-button</h2><br/><br/>Our through terminal block (item number 261-107/341-000) is the ideal way to connect conductors quickly and easily. Our mini rail-mount terminal blocks are perfect for working in small spaces thanks to their compact design. With various mounting and actuation options, they offer maximum flexibility. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and fourteen clamping points for connecting seven potentials / 7 poles. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. The side-entry wiring makes it possible to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDU2MTh8aW1hZ2UvanBlZ3xhR0V5TDJnMU55OHhOVEEzTXpZNE1URXhNekV4T0F8OTRlNTJlYmM3ZGQ4MmQyMGRkNGQ1YjI2MTJhMjI2ZmViZWViZTBiNzRjMGI4MmUwNjRlNTg5MzdiNTgxNmNiMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFHWmhMMmhqTVM4eE5UQTNNelk0TWpFMk1UWTVOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ1ZjQyMTJlMGY0MDFiMTM0ZDQ4YWIzZTVjYmFhYjcyODcxMDZhYjIwYjc3ODk3NzdlM2Q3YmJjNzUyOTUyNA","altText":"1440_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFHWTRMMmhqTkM4eE5UQTNNelk0TWpJeU56SXpNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZhODUzY2Y5MmRlOGM5YzQwMWNhZjAyNmQyNWQ2MjZmN2I2YmVmYzM1YTFiODU0NzY0MWI4MTk5ZGEwOGNkZA","altText":"1280_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDU2OHxpbWFnZS9qcGVnfGFHSTNMMmhqT0M4eE5UQTNNelk0TWpNMU9ETXdNaTh4TURJMFh6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8MTYxZTBiZjViMDcwMGE5M2I0YmE2YjgzN2EyMGI5NjI2YzkzMTMyM2QyMGMzZDgzNTBjMjJiMzE5Yjk0ZWNhOA","altText":"1024_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM1NHxpbWFnZS9qcGVnfGFEazVMMmhrTWk4eE5UQTNNelk0TWpZeU1EUTBOaTgzTmpoZk1ESXdNREF3TURnd01EQXpZamN6TkRBd01ERXdNR0kyWDBSRkxtcHdad3xhY2I5MzA0ODY3ZmFiODFiNGYyMjVlZTBkMDU0ZDIyZjhlYTVlOWY3ZTEyNjU1ODNmY2JlZDg0MGUwZTA2Yzkx","altText":"768_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIxM3xpbWFnZS9qcGVnfGFERTFMMmhrWkM4eE5UQTNNelk0TWprME9ERXlOaTgwT0RCZk1ESXdNREF3TURnd01EQXpZamN6TkRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTFhN2Q5OWVhYzEzYTVmYTA0MTY4MGM3NzkwMzgxNGU5YzY4OTJkZGFkZGJhYmJiYjRmY2IyMTU5MjU0MDI1","altText":"480_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMxfGltYWdlL2pwZWd8YURFMkwyZzJZUzh4TlRBM016WTROREU1TXpNeE1DOHhNakJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc4ZjYyMmFhMzU5ZmM2MzhhY2FlZDM0ODFkMDFhNDcxZTQ1MDUwODc1NDEwNWU4MzU1ODQ3MTE1YmExMjc4MGI","altText":"120_020000080003b734000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFHWmhMMmhqTVM4eE5UQTNNelk0TWpFMk1UWTVOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ1ZjQyMTJlMGY0MDFiMTM0ZDQ4YWIzZTVjYmFhYjcyODcxMDZhYjIwYjc3ODk3NzdlM2Q3YmJjNzUyOTUyNA","altText":"1440_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFHWTRMMmhqTkM4eE5UQTNNelk0TWpJeU56SXpNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZhODUzY2Y5MmRlOGM5YzQwMWNhZjAyNmQyNWQ2MjZmN2I2YmVmYzM1YTFiODU0NzY0MWI4MTk5ZGEwOGNkZA","altText":"1280_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDU2OHxpbWFnZS9qcGVnfGFHSTNMMmhqT0M4eE5UQTNNelk0TWpNMU9ETXdNaTh4TURJMFh6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8MTYxZTBiZjViMDcwMGE5M2I0YmE2YjgzN2EyMGI5NjI2YzkzMTMyM2QyMGMzZDgzNTBjMjJiMzE5Yjk0ZWNhOA","altText":"1024_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM1NHxpbWFnZS9qcGVnfGFEazVMMmhrTWk4eE5UQTNNelk0TWpZeU1EUTBOaTgzTmpoZk1ESXdNREF3TURnd01EQXpZamN6TkRBd01ERXdNR0kyWDBSRkxtcHdad3xhY2I5MzA0ODY3ZmFiODFiNGYyMjVlZTBkMDU0ZDIyZjhlYTVlOWY3ZTEyNjU1ODNmY2JlZDg0MGUwZTA2Yzkx","altText":"768_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIxM3xpbWFnZS9qcGVnfGFERTFMMmhrWkM4eE5UQTNNelk0TWprME9ERXlOaTgwT0RCZk1ESXdNREF3TURnd01EQXpZamN6TkRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTFhN2Q5OWVhYzEzYTVmYTA0MTY4MGM3NzkwMzgxNGU5YzY4OTJkZGFkZGJhYmJiYjRmY2IyMTU5MjU0MDI1","altText":"480_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMxfGltYWdlL2pwZWd8YURFMkwyZzJZUzh4TlRBM016WTROREU1TXpNeE1DOHhNakJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc4ZjYyMmFhMzU5ZmM2MzhhY2FlZDM0ODFkMDFhNDcxZTQ1MDUwODc1NDEwNWU4MzU1ODQ3MTE1YmExMjc4MGI","altText":"120_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDU2MTh8aW1hZ2UvanBlZ3xhR0V5TDJnMU55OHhOVEEzTXpZNE1URXhNekV4T0F8OTRlNTJlYmM3ZGQ4MmQyMGRkNGQ1YjI2MTJhMjI2ZmViZWViZTBiNzRjMGI4MmUwNjRlNTg5MzdiNTgxNmNiMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURZd0wyaGpNQzh4TlRBM05Ua3hPVEEyT1RJeE5DOHlNREJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE1NGJmMGE5YTQ0OWIwZDg3YzBlOWVmOWFlZjZmZDk2MzRkNzFlNjY4Y2M3MTdkM2NkZmM2ZGI1YjcyYjczMmQ","altText":"200_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURZd0wyaGpNQzh4TlRBM05Ua3hPVEEyT1RJeE5DOHlNREJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE1NGJmMGE5YTQ0OWIwZDg3YzBlOWVmOWFlZjZmZDk2MzRkNzFlNjY4Y2M3MTdkM2NkZmM2ZGI1YjcyYjczMmQ","altText":"200_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFEUXdMMmhsTUM4eE5UQTNOVGt4T0RNNE1UQTROaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NmNiMmQ1Y2Q3NzJiYTc3YjlkMmE1MGUyNzE5YTNjMzgwYmVhY2ZlNGYxZjQ2ODBjOTUwMzE5NzIyZTc1ZDM0ZA","altText":"1440_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHRTJMMmhsTmk4eE5UQTNOVGt4T0RVME5Ea3lOaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEyOWVjZjU2MDk2NTBhN2JlODRmNmZmNTViNzM4NzZmYTBiMjQ2MTVlM2FjZjM1YzllYjFiNGNjZjA1YzBmYw","altText":"1280_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFEYzJMMmhsWkM4eE5UQTNOVGt4T0RjME1UVXpOQzh4TURJMFh6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTIwMTE4MDkxNmEyZjQwMWMwNDgwNTI2OWNiYTg5MDRkNGFjYTU2N2E4NjYyMGIwNWYwNzQ2ZTljMDNjYWMyMA","altText":"1024_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFETTJMMmhtTVM4eE5UQTNOVGt4T0RnM01qWXdOaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZVE13WlRBd01ERXdNR0kyWDBWT0xtcHdad3w0OTM4MDRmOTYyZjBkNDViYmNlMTg4Mjg2MDQ4YTFlMzkyNTVmZWFhMGZkMWI4ZmRhYzNhZTM5ZjEzNDI4NTgx","altText":"768_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTc0M3xpbWFnZS9qcGVnfGFETTBMMmhtTkM4eE5UQTNOVGt4T0Rrek9ERTBNaTgwT0RCZk1ESXdNREF3TUdFd01EQXdZVE13WlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMWI4NjEwZGM1ZDJmMDkzZTI1OGNjY2RmYzA2MjdmMWI2MDIzNDYwN2Y4NTY1NjM5ZDE3ZTg4YWU4OTA1MjJh","altText":"480_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURZd0wyaGpNQzh4TlRBM05Ua3hPVEEyT1RJeE5DOHlNREJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE1NGJmMGE5YTQ0OWIwZDg3YzBlOWVmOWFlZjZmZDk2MzRkNzFlNjY4Y2M3MTdkM2NkZmM2ZGI1YjcyYjczMmQ","altText":"200_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzcwfGltYWdlL2pwZWd8YURBeEwyaGhaaTh4TlRBM05Ua3hPVFU1TXpVd01pOHhNakJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGVhMzhlZjA3MzlkNWI4NzZiMGJkZTU1ZTFhODUxOWIyOTIzYzIzYzNmYWQ0ODFkZDNlNzBiNDM4NTkzZGQ4Y2Q","altText":"120_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzczMHxpbWFnZS9qcGVnfGFEaGpMMmc0Tnk4eE5UQTNOVGt4TnpnNE9UVTJOZ3xkNmQ2M2NlNjkyNmRiNDhiOGRlMzI2NDE1ZjZhNTgxNTNkNWVhNGE3Yjk2ZmZiN2ZlMTY3ZmFjMzU4N2RmYmI4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFETmlMMmhpWlM4eE5UQTNNelk0TWpBek1EWXlNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NWMxZDljMTEwZWFmZTllNTQ0ZTNjNmZmMTg4ODJhM2E0Y2NlN2FlYjkwM2RhYzY2NzQ5NTA4MGYzYWUxYTAzMA","altText":"2000_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFHWmhMMmhqTVM4eE5UQTNNelk0TWpFMk1UWTVOQzh4TkRRd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ1ZjQyMTJlMGY0MDFiMTM0ZDQ4YWIzZTVjYmFhYjcyODcxMDZhYjIwYjc3ODk3NzdlM2Q3YmJjNzUyOTUyNA","altText":"1440_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODIxMnxpbWFnZS9qcGVnfGFHWTRMMmhqTkM4eE5UQTNNelk0TWpJeU56SXpNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZhODUzY2Y5MmRlOGM5YzQwMWNhZjAyNmQyNWQ2MjZmN2I2YmVmYzM1YTFiODU0NzY0MWI4MTk5ZGEwOGNkZA","altText":"1280_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDU2OHxpbWFnZS9qcGVnfGFHSTNMMmhqT0M4eE5UQTNNelk0TWpNMU9ETXdNaTh4TURJMFh6QXlNREF3TURBNE1EQXdNMkkzTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8MTYxZTBiZjViMDcwMGE5M2I0YmE2YjgzN2EyMGI5NjI2YzkzMTMyM2QyMGMzZDgzNTBjMjJiMzE5Yjk0ZWNhOA","altText":"1024_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDM1NHxpbWFnZS9qcGVnfGFEazVMMmhrTWk4eE5UQTNNelk0TWpZeU1EUTBOaTgzTmpoZk1ESXdNREF3TURnd01EQXpZamN6TkRBd01ERXdNR0kyWDBSRkxtcHdad3xhY2I5MzA0ODY3ZmFiODFiNGYyMjVlZTBkMDU0ZDIyZjhlYTVlOWY3ZTEyNjU1ODNmY2JlZDg0MGUwZTA2Yzkx","altText":"768_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIxM3xpbWFnZS9qcGVnfGFERTFMMmhrWkM4eE5UQTNNelk0TWprME9ERXlOaTgwT0RCZk1ESXdNREF3TURnd01EQXpZamN6TkRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTFhN2Q5OWVhYzEzYTVmYTA0MTY4MGM3NzkwMzgxNGU5YzY4OTJkZGFkZGJhYmJiYjRmY2IyMTU5MjU0MDI1","altText":"480_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YUdGbUwyaGtNQzh4TlRBM016WTRNekkzTlRnd05pOHlNREJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc0ODI0OGY4NzNjYTMyOGRiYzdmM2E4OWNiZWQ2NDhjMzBjODQyNDA5NjFjMDdhZGI1NTVlNjViOTI1NmU5N2M","altText":"200_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000080003b734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjMxfGltYWdlL2pwZWd8YURFMkwyZzJZUzh4TlRBM016WTROREU1TXpNeE1DOHhNakJmTURJd01EQXdNRGd3TURBellqY3pOREF3TURFd01HSTJYMFJGTG1wd1p3fDc4ZjYyMmFhMzU5ZmM2MzhhY2FlZDM0ODFkMDFhNDcxZTQ1MDUwODc1NDEwNWU4MzU1ODQ3MTE1YmExMjc4MGI","altText":"120_020000080003b734000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDU2MTh8aW1hZ2UvanBlZ3xhR0V5TDJnMU55OHhOVEEzTXpZNE1URXhNekV4T0F8OTRlNTJlYmM3ZGQ4MmQyMGRkNGQ1YjI2MTJhMjI2ZmViZWViZTBiNzRjMGI4MmUwNjRlNTg5MzdiNTgxNmNiMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000080003b734000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURZd0wyaGpNQzh4TlRBM05Ua3hPVEEyT1RJeE5DOHlNREJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE1NGJmMGE5YTQ0OWIwZDg3YzBlOWVmOWFlZjZmZDk2MzRkNzFlNjY4Y2M3MTdkM2NkZmM2ZGI1YjcyYjczMmQ","altText":"200_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURZd0wyaGpNQzh4TlRBM05Ua3hPVEEyT1RJeE5DOHlNREJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE1NGJmMGE5YTQ0OWIwZDg3YzBlOWVmOWFlZjZmZDk2MzRkNzFlNjY4Y2M3MTdkM2NkZmM2ZGI1YjcyYjczMmQ","altText":"200_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHUTRMMmhrWXk4eE5UQTNOVGt4T0RJNE1qYzRNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8MjI5YzZlNTBlMWJhZDY1YWUyNjM4NDBjNDBlOTc2ZjUwZjBmM2E0NWIwZmIyODU5MzM3ZTVjOTYzMWZlMWM1ZA","altText":"2000_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFEUXdMMmhsTUM4eE5UQTNOVGt4T0RNNE1UQTROaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NmNiMmQ1Y2Q3NzJiYTc3YjlkMmE1MGUyNzE5YTNjMzgwYmVhY2ZlNGYxZjQ2ODBjOTUwMzE5NzIyZTc1ZDM0ZA","altText":"1440_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFHRTJMMmhsTmk4eE5UQTNOVGt4T0RVME5Ea3lOaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEyOWVjZjU2MDk2NTBhN2JlODRmNmZmNTViNzM4NzZmYTBiMjQ2MTVlM2FjZjM1YzllYjFiNGNjZjA1YzBmYw","altText":"1280_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFEYzJMMmhsWkM4eE5UQTNOVGt4T0RjME1UVXpOQzh4TURJMFh6QXlNREF3TURCaE1EQXdNR0V6TUdVd01EQXhNREJpTmw5RlRpNXFjR2N8NTIwMTE4MDkxNmEyZjQwMWMwNDgwNTI2OWNiYTg5MDRkNGFjYTU2N2E4NjYyMGIwNWYwNzQ2ZTljMDNjYWMyMA","altText":"1024_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDI1OHxpbWFnZS9qcGVnfGFETTJMMmhtTVM4eE5UQTNOVGt4T0RnM01qWXdOaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZVE13WlRBd01ERXdNR0kyWDBWT0xtcHdad3w0OTM4MDRmOTYyZjBkNDViYmNlMTg4Mjg2MDQ4YTFlMzkyNTVmZWFhMGZkMWI4ZmRhYzNhZTM5ZjEzNDI4NTgx","altText":"768_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTc0M3xpbWFnZS9qcGVnfGFETTBMMmhtTkM4eE5UQTNOVGt4T0Rrek9ERTBNaTgwT0RCZk1ESXdNREF3TUdFd01EQXdZVE13WlRBd01ERXdNR0kyWDBWT0xtcHdad3xiMWI4NjEwZGM1ZDJmMDkzZTI1OGNjY2RmYzA2MjdmMWI2MDIzNDYwN2Y4NTY1NjM5ZDE3ZTg4YWU4OTA1MjJh","altText":"480_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YURZd0wyaGpNQzh4TlRBM05Ua3hPVEEyT1RJeE5DOHlNREJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGE1NGJmMGE5YTQ0OWIwZDg3YzBlOWVmOWFlZjZmZDk2MzRkNzFlNjY4Y2M3MTdkM2NkZmM2ZGI1YjcyYjczMmQ","altText":"200_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000a30e000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzcwfGltYWdlL2pwZWd8YURBeEwyaGhaaTh4TlRBM05Ua3hPVFU1TXpVd01pOHhNakJmTURJd01EQXdNR0V3TURBd1lUTXdaVEF3TURFd01HSTJYMFZPTG1wd1p3fGVhMzhlZjA3MzlkNWI4NzZiMGJkZTU1ZTFhODUxOWIyOTIzYzIzYzNmYWQ0ODFkZDNlNzBiNDM4NTkzZGQ4Y2Q","altText":"120_0200000a0000a30e000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000a30e000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzczMHxpbWFnZS9qcGVnfGFEaGpMMmc0Tnk4eE5UQTNOVGt4TnpnNE9UVTJOZ3xkNmQ2M2NlNjkyNmRiNDhiOGRlMzI2NDE1ZjZhNTgxNTNkNWVhNGE3Yjk2ZmZiN2ZlMTY3ZmFjMzU4N2RmYmI4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000a30e000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-107/341-000","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-107_341-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-107/341-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918618816","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal strip; on both sides with push-buttons; with fixing flanges; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51138173","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-107/341-000
2-conductor terminal strip; on both sides with push-buttons; with fixing flanges; 7-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray