[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-158/331-000","name":"2-conductor terminal strip; on one side with push-buttons; with snap-in mounting feet; 8-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-158_331-000","description":"<h2>Through terminal block, 261 Series, operating tool</h2><br/><br/>This through terminal block (item number 261-158/331-000) streamlines wire connections, making them both quick and easy. Our mini rail-mount terminal blocks are the perfect choice when space is limited. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to eight potentials / eight poles can be connected to this terminal strip using sixteen clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with operating tool,push-button. The side-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTU3NzR8aW1hZ2UvanBlZ3xhREF6TDJnd055OHhOVEEzTnpjeU5UVXpOakk0Tmd8MDYyMDZlZTYzZjYwZWYwMjFiZDE2MjE3ZTNhODZjNzM1MjkwNzI0NDJlMzU4ZDlmOTQ4ZDdiZjYzMDNiYTA4ZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFEVm1MMmcxTWk4eE5UQTNOemN5TmpBNU16TTBNaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4MjJkMDRiYjNhOTUwMjgzOTAzMmZmNzJkNTUxMjliYjViOGQ3NTNkMTU0ZTQxOGE1MmZiN2YzMzM1OWEyYg","altText":"1440_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFEVmpMMmcxTlM4eE5UQTNOemN5TmpFMU9EZzNPQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8YTZmMmE5OTY3ZTc2MDZmN2U2OWMzODE5NGE4MDk2YWE3NTc3MTBjZThlMTdkMzdkZDlhZTE0OTBiMDgyMzZkMQ","altText":"1280_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM3MXxpbWFnZS9qcGVnfGFESmtMMmcxWXk4eE5UQTNOemN5TmpNMU5UUTROaTh4TURJMFh6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk2NWJiZWIwNDlmNDc2YmY2ZmQzMTg3ZjQwZmRkOGZlYmY4Yzc2NTAzMzY3MTFiOGVmNDA4NGU5NTc1OTJjMw","altText":"1024_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTIwN3xpbWFnZS9qcGVnfGFHVmpMMmcxWmk4eE5UQTNOemN5TmpRNE5qVTFPQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRFppWlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZmIyYTUyZDhjNDEyNDg3YzkzOWVhODUwOGYwMDgxNjEzZWE2MmEyMmRmMjdlY2Q1Njc4NzU0NmYxYjM0MTE0","altText":"768_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg3NnxpbWFnZS9qcGVnfGFHSmhMMmcyT1M4eE5UQTNOemN5TmpjME9EY3dNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRFppWlRBd01ERXdNR0kyWDBSRkxtcHdad3w2NjEwOWY2NDlkNDVkZDUwMjhmZjNjNzhiYmQ0ZGU1YjBkNGI3NTI0MDRmMzlhN2U3OWRmODM0ZDYyZWJhNWI3","altText":"480_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2fGltYWdlL2pwZWd8YUdNMUwyaGpNaTh4TlRBM056Y3lOekkzTWprNU1DOHhNakJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiOTgxNjQyOTg3MTYwMTM1OWRlMjE3MzNhZGQxM2EzNWQyMjgyZjQ4YjRhMDQzMDQ1ZjgyMWFlMGYxZGVjODc","altText":"120_02000008000386be000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFEVm1MMmcxTWk4eE5UQTNOemN5TmpBNU16TTBNaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4MjJkMDRiYjNhOTUwMjgzOTAzMmZmNzJkNTUxMjliYjViOGQ3NTNkMTU0ZTQxOGE1MmZiN2YzMzM1OWEyYg","altText":"1440_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFEVmpMMmcxTlM4eE5UQTNOemN5TmpFMU9EZzNPQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8YTZmMmE5OTY3ZTc2MDZmN2U2OWMzODE5NGE4MDk2YWE3NTc3MTBjZThlMTdkMzdkZDlhZTE0OTBiMDgyMzZkMQ","altText":"1280_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM3MXxpbWFnZS9qcGVnfGFESmtMMmcxWXk4eE5UQTNOemN5TmpNMU5UUTROaTh4TURJMFh6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk2NWJiZWIwNDlmNDc2YmY2ZmQzMTg3ZjQwZmRkOGZlYmY4Yzc2NTAzMzY3MTFiOGVmNDA4NGU5NTc1OTJjMw","altText":"1024_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTIwN3xpbWFnZS9qcGVnfGFHVmpMMmcxWmk4eE5UQTNOemN5TmpRNE5qVTFPQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRFppWlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZmIyYTUyZDhjNDEyNDg3YzkzOWVhODUwOGYwMDgxNjEzZWE2MmEyMmRmMjdlY2Q1Njc4NzU0NmYxYjM0MTE0","altText":"768_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg3NnxpbWFnZS9qcGVnfGFHSmhMMmcyT1M4eE5UQTNOemN5TmpjME9EY3dNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRFppWlRBd01ERXdNR0kyWDBSRkxtcHdad3w2NjEwOWY2NDlkNDVkZDUwMjhmZjNjNzhiYmQ0ZGU1YjBkNGI3NTI0MDRmMzlhN2U3OWRmODM0ZDYyZWJhNWI3","altText":"480_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2fGltYWdlL2pwZWd8YUdNMUwyaGpNaTh4TlRBM056Y3lOekkzTWprNU1DOHhNakJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiOTgxNjQyOTg3MTYwMTM1OWRlMjE3MzNhZGQxM2EzNWQyMjgyZjQ4YjRhMDQzMDQ1ZjgyMWFlMGYxZGVjODc","altText":"120_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTU3NzR8aW1hZ2UvanBlZ3xhREF6TDJnd055OHhOVEEzTnpjeU5UVXpOakk0Tmd8MDYyMDZlZTYzZjYwZWYwMjFiZDE2MjE3ZTNhODZjNzM1MjkwNzI0NDJlMzU4ZDlmOTQ4ZDdiZjYzMDNiYTA4ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YURJNEwyZzFOUzh4TlRBM01qZzFNVEk1TmpJNE5pOHlNREJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDE3MmJiMWQxNGMyZDM1MzIyOTMwZWZlNDYwYjU0NzIzZWQxZGIyMmFhYzQxZDgyOGM4ZGQ2MWY2NGRhYjkyYWY","altText":"200_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YURJNEwyZzFOUzh4TlRBM01qZzFNVEk1TmpJNE5pOHlNREJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDE3MmJiMWQxNGMyZDM1MzIyOTMwZWZlNDYwYjU0NzIzZWQxZGIyMmFhYzQxZDgyOGM4ZGQ2MWY2NGRhYjkyYWY","altText":"200_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFETTRMMmd3Tnk4eE5UQTNNamcxTURZM016WTVOQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8MDMyNTM3YTA4ZjcwNDkwODMxNDM3MTFkMjRlYTc3Zjg0NjljOWE0YjJiMmJjMmEwODU2OTMxNzU1ZGZiYWZkMQ","altText":"1440_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFESTVMMmd3TVM4eE5UQTNNamcxTURnd05EYzJOaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8MjQyYzY3MGNiZmQzMGU2ZTY1YjU0ZjEyY2MzNTcyZmQ5MTRkZjk4YmIzYTY3MGJlYjM2NWUwODZmYjcxN2Y5NA","altText":"1280_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFETm1MMmd3TWk4eE5UQTNNamcxTURrd016QTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8Mjc5ZDBmOTZjNmJiMmIzMWM1MTA1ZmNlZGQ0OTBlZDZjOGFlNTllYTEwYzQ3MDYzODM0NTEwZTk0Mjg1YjEyYg","altText":"1024_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRmhMMmcwWkM4eE5UQTNNamcxTVRBek5ERTBNaTgzTmpoZk1ESXdNREF3TURrd01EQXhOVGN6TWpBd01ERXdNR0kyWDBWT0xtcHdad3wzNDZmOGMxNDdmY2YyZmRjNjg2MGJiMjg2MGI1NWM5NTI5OTBmNmNjZDY0NDkwNDE4YWQxZTA3NGE4NGE5ZDZl","altText":"768_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDYxNHxpbWFnZS9qcGVnfGFEVTNMMmcwWlM4eE5UQTNNamcxTVRBNU9UWTNPQzgwT0RCZk1ESXdNREF3TURrd01EQXhOVGN6TWpBd01ERXdNR0kyWDBWT0xtcHdad3w0OGQ1NWZmZTBkMmYxNzU0ZDg0ZmViNGYwODU0MDNkYTdjMzZlZjZkMTM5M2VmNGYyNjdmYmQ5OWRlMjdkMjQ4","altText":"480_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YURJNEwyZzFOUzh4TlRBM01qZzFNVEk1TmpJNE5pOHlNREJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDE3MmJiMWQxNGMyZDM1MzIyOTMwZWZlNDYwYjU0NzIzZWQxZGIyMmFhYzQxZDgyOGM4ZGQ2MWY2NGRhYjkyYWY","altText":"200_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTYxfGltYWdlL2pwZWd8YURnMkwyZzJPUzh4TlRBM01qZzFNVGc0TmpFeE1DOHhNakJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDY5ZWI4NGU0ZmU2MDMyMjdhNTE2Nzk4MmFiZTFlYWNhNzk5ZjRjNTE2ZGY2YmUzNjI0ZWEwZDA4NTU5YTM2NjU","altText":"120_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTM1N3xpbWFnZS9qcGVnfGFEWTVMMmhsTkM4eE5UQTNNamcwT1RjMU5qRTVNQXwxZGNmNDI5NjQzNGUxYzQ0NzA4NzlhZWI1Y2U2YjBiYzk2Yjg4YTRiYzc2NzEyZGNhYjUxMTg2YmY0YmMyNjQy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFHWTBMMmd3Tmk4eE5UQTNOemN5TlRrMk1qSTNNQzh5TURBd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODY0YWRmZWJhOTVkZTY4ZTJlNDAwMWZiYTM1N2UwMGM2MTJlNDM0Zjg1NmIyOWIzNmE2OGUyNTA1MWUxNzYwYQ","altText":"2000_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFEVm1MMmcxTWk4eE5UQTNOemN5TmpBNU16TTBNaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8NTk4MjJkMDRiYjNhOTUwMjgzOTAzMmZmNzJkNTUxMjliYjViOGQ3NTNkMTU0ZTQxOGE1MmZiN2YzMzM1OWEyYg","altText":"1440_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjgxMHxpbWFnZS9qcGVnfGFEVmpMMmcxTlM4eE5UQTNOemN5TmpFMU9EZzNPQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8YTZmMmE5OTY3ZTc2MDZmN2U2OWMzODE5NGE4MDk2YWE3NTc3MTBjZThlMTdkMzdkZDlhZTE0OTBiMDgyMzZkMQ","altText":"1280_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM3MXxpbWFnZS9qcGVnfGFESmtMMmcxWXk4eE5UQTNOemN5TmpNMU5UUTROaTh4TURJMFh6QXlNREF3TURBNE1EQXdNemcyWW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8Mzk2NWJiZWIwNDlmNDc2YmY2ZmQzMTg3ZjQwZmRkOGZlYmY4Yzc2NTAzMzY3MTFiOGVmNDA4NGU5NTc1OTJjMw","altText":"1024_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTIwN3xpbWFnZS9qcGVnfGFHVmpMMmcxWmk4eE5UQTNOemN5TmpRNE5qVTFPQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRFppWlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZmIyYTUyZDhjNDEyNDg3YzkzOWVhODUwOGYwMDgxNjEzZWE2MmEyMmRmMjdlY2Q1Njc4NzU0NmYxYjM0MTE0","altText":"768_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg3NnxpbWFnZS9qcGVnfGFHSmhMMmcyT1M4eE5UQTNOemN5TmpjME9EY3dNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRFppWlRBd01ERXdNR0kyWDBSRkxtcHdad3w2NjEwOWY2NDlkNDVkZDUwMjhmZjNjNzhiYmQ0ZGU1YjBkNGI3NTI0MDRmMzlhN2U3OWRmODM0ZDYyZWJhNWI3","altText":"480_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU3fGltYWdlL2pwZWd8YURjNUwyZzJaQzh4TlRBM056Y3lOamczT1RjM05DOHlNREJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRiZWU4OThhYTk4MjFmZmZkOGE1ZDMyOWYxYTgzYTE5YzA1OTAyOWZkMTNjODg5NzhlNDRjMTdkM2IwMGUwOGU","altText":"200_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000386be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2fGltYWdlL2pwZWd8YUdNMUwyaGpNaTh4TlRBM056Y3lOekkzTWprNU1DOHhNakJmTURJd01EQXdNRGd3TURBek9EWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGZiOTgxNjQyOTg3MTYwMTM1OWRlMjE3MzNhZGQxM2EzNWQyMjgyZjQ4YjRhMDQzMDQ1ZjgyMWFlMGYxZGVjODc","altText":"120_02000008000386be000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTU3NzR8aW1hZ2UvanBlZ3xhREF6TDJnd055OHhOVEEzTnpjeU5UVXpOakk0Tmd8MDYyMDZlZTYzZjYwZWYwMjFiZDE2MjE3ZTNhODZjNzM1MjkwNzI0NDJlMzU4ZDlmOTQ4ZDdiZjYzMDNiYTA4ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000008000386be000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YURJNEwyZzFOUzh4TlRBM01qZzFNVEk1TmpJNE5pOHlNREJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDE3MmJiMWQxNGMyZDM1MzIyOTMwZWZlNDYwYjU0NzIzZWQxZGIyMmFhYzQxZDgyOGM4ZGQ2MWY2NGRhYjkyYWY","altText":"200_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YURJNEwyZzFOUzh4TlRBM01qZzFNVEk1TmpJNE5pOHlNREJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDE3MmJiMWQxNGMyZDM1MzIyOTMwZWZlNDYwYjU0NzIzZWQxZGIyMmFhYzQxZDgyOGM4ZGQ2MWY2NGRhYjkyYWY","altText":"200_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRXdMMmd3WVM4eE5UQTNNamcxTURVM05UTTVNQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8YjQzZmUwYzQ1MWVhOTQ5YmUwY2Y2MDlhZmY3NzM0ZDExNDVkN2E2OGU4YTE0MzIzNjNlMWExZWNkODA1YjEwMg","altText":"2000_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFETTRMMmd3Tnk4eE5UQTNNamcxTURZM016WTVOQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8MDMyNTM3YTA4ZjcwNDkwODMxNDM3MTFkMjRlYTc3Zjg0NjljOWE0YjJiMmJjMmEwODU2OTMxNzU1ZGZiYWZkMQ","altText":"1440_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFESTVMMmd3TVM4eE5UQTNNamcxTURnd05EYzJOaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8MjQyYzY3MGNiZmQzMGU2ZTY1YjU0ZjEyY2MzNTcyZmQ5MTRkZjk4YmIzYTY3MGJlYjM2NWUwODZmYjcxN2Y5NA","altText":"1280_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFETm1MMmd3TWk4eE5UQTNNamcxTURrd016QTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNVFUzTXpJd01EQXhNREJpTmw5RlRpNXFjR2N8Mjc5ZDBmOTZjNmJiMmIzMWM1MTA1ZmNlZGQ0OTBlZDZjOGFlNTllYTEwYzQ3MDYzODM0NTEwZTk0Mjg1YjEyYg","altText":"1024_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjU4OHxpbWFnZS9qcGVnfGFHRmhMMmcwWkM4eE5UQTNNamcxTVRBek5ERTBNaTgzTmpoZk1ESXdNREF3TURrd01EQXhOVGN6TWpBd01ERXdNR0kyWDBWT0xtcHdad3wzNDZmOGMxNDdmY2YyZmRjNjg2MGJiMjg2MGI1NWM5NTI5OTBmNmNjZDY0NDkwNDE4YWQxZTA3NGE4NGE5ZDZl","altText":"768_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDYxNHxpbWFnZS9qcGVnfGFEVTNMMmcwWlM4eE5UQTNNamcxTVRBNU9UWTNPQzgwT0RCZk1ESXdNREF3TURrd01EQXhOVGN6TWpBd01ERXdNR0kyWDBWT0xtcHdad3w0OGQ1NWZmZTBkMmYxNzU0ZDg0ZmViNGYwODU0MDNkYTdjMzZlZjZkMTM5M2VmNGYyNjdmYmQ5OWRlMjdkMjQ4","altText":"480_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YURJNEwyZzFOUzh4TlRBM01qZzFNVEk1TmpJNE5pOHlNREJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDE3MmJiMWQxNGMyZDM1MzIyOTMwZWZlNDYwYjU0NzIzZWQxZGIyMmFhYzQxZDgyOGM4ZGQ2MWY2NGRhYjkyYWY","altText":"200_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000900015732000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTYxfGltYWdlL2pwZWd8YURnMkwyZzJPUzh4TlRBM01qZzFNVGc0TmpFeE1DOHhNakJmTURJd01EQXdNRGt3TURBeE5UY3pNakF3TURFd01HSTJYMFZPTG1wd1p3fDY5ZWI4NGU0ZmU2MDMyMjdhNTE2Nzk4MmFiZTFlYWNhNzk5ZjRjNTE2ZGY2YmUzNjI0ZWEwZDA4NTU5YTM2NjU","altText":"120_0200000900015732000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000900015732000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTM1N3xpbWFnZS9qcGVnfGFEWTVMMmhsTkM4eE5UQTNNamcwT1RjMU5qRTVNQXwxZGNmNDI5NjQzNGUxYzQ0NzA4NzlhZWI1Y2U2YjBiYzk2Yjg4YTRiYzc2NzEyZGNhYjUxMTg2YmY0YmMyNjQy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000900015732000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-158/331-000","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-158_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["261-158/331-000","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143410427","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal strip; on one side with push-buttons; with snap-in mounting feet; 8-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60286336","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-158/331-000
2-conductor terminal strip; on one side with push-buttons; with snap-in mounting feet; 8-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray