[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-162/341-000","name":"2-conductor terminal strip; on both sides with push-buttons; with snap-in mounting feet; 12-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-162_341-000","description":"<h2>Through terminal block, 261 Series, push-button</h2><br/><br/>This through terminal block (item number 261-162/341-000) streamlines wire connections, making them both quick and easy. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants for unparalleled flexibility, making it easy to select the ideal mini terminal block for each use. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twenty-four clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to side-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTE5NzB8aW1hZ2UvanBlZ3xhREJqTDJneFpTOHhOVEEzTnpnM01qQTBNakF4TkF8ZGQ2ZDkzZWM0MjU1ODk3Y2JiMTJhMThlM2UzMjEwNzhjYmJhYmZhNDQ0MmRhZWVjNmZlNWUyNjk1OThiM2YwNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFEQXdMMmd3T1M4eE5UQTNOemczTWpZNU56TTNOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8OWE1M2JjOWQ2NjdkYjAzNDI3Y2IzN2I5YWU3NDM5Zjg3MTk4ZDJlYmY1Nzk5ODdiNmQ2YTU5ZDk0MjczN2I4Nw","altText":"1440_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFETXdMMmd3TWk4eE5UQTNOemczTWpnNU16azRNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MWY4ZjgxYWRhOGJiNDFjMjEyOGI3ZTQ1MTE4MDBkOTBmZWUxYjNlOTM1Mjk4OTIwZTcxY2VmOWIxM2Q3MzEyNg","altText":"1280_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA1NnxpbWFnZS9qcGVnfGFHVXhMMmcwWWk4eE5UQTNOemczTXpBMU56Z3lNaTh4TURJMFh6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc3ZTRjYjdmMDFlNWE3NGM0NGFmZmFmOTJmOGRiYzk4Mjc2M2EzYTU1NWU5MThmNGJhNjQ3ZmMyZmYzOGQ3NQ","altText":"1024_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzIxOXxpbWFnZS9qcGVnfGFHRXdMMmcwWmk4eE5UQTNOemczTXpFNE9EZzVOQzgzTmpoZk1ESXdNREF3TURVd01EQXdNVGc1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xkMzcxMDU2ZjczMjYxMzI3MzM2OTVhOTM0NzZjYTRjMzkxNjYzN2EyYjViNDA1MjZjMDhiYzVkZDk3ZGYxYTdm","altText":"768_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwOXxpbWFnZS9qcGVnfGFEY3hMMmcxTmk4eE5UQTNOemczTXpNNE5UVXdNaTgwT0RCZk1ESXdNREF3TURVd01EQXdNVGc1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wyNDQyY2M1ZGI1Y2I5MDAxOWE2MjczODU3MjMxYzM4ZmE1YWEyODliMGNiODMxMGE3ZDliZGM1ZDI2ZmVhNTcx","altText":"480_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURnNUwyaGlPQzh4TlRBM056ZzNOREV3TmpNNU9DOHhNakJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2NjBjM2VmMzg0OThkNTQ1OTg1N2ZmMGEzM2EwMDMwNDM1OWEyZTQ0YzI5NjNkZjNlNDNmYWM2YWQ1ZmFmNDc","altText":"120_020000050000189a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFEQXdMMmd3T1M4eE5UQTNOemczTWpZNU56TTNOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8OWE1M2JjOWQ2NjdkYjAzNDI3Y2IzN2I5YWU3NDM5Zjg3MTk4ZDJlYmY1Nzk5ODdiNmQ2YTU5ZDk0MjczN2I4Nw","altText":"1440_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFETXdMMmd3TWk4eE5UQTNOemczTWpnNU16azRNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MWY4ZjgxYWRhOGJiNDFjMjEyOGI3ZTQ1MTE4MDBkOTBmZWUxYjNlOTM1Mjk4OTIwZTcxY2VmOWIxM2Q3MzEyNg","altText":"1280_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA1NnxpbWFnZS9qcGVnfGFHVXhMMmcwWWk4eE5UQTNOemczTXpBMU56Z3lNaTh4TURJMFh6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc3ZTRjYjdmMDFlNWE3NGM0NGFmZmFmOTJmOGRiYzk4Mjc2M2EzYTU1NWU5MThmNGJhNjQ3ZmMyZmYzOGQ3NQ","altText":"1024_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzIxOXxpbWFnZS9qcGVnfGFHRXdMMmcwWmk4eE5UQTNOemczTXpFNE9EZzVOQzgzTmpoZk1ESXdNREF3TURVd01EQXdNVGc1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xkMzcxMDU2ZjczMjYxMzI3MzM2OTVhOTM0NzZjYTRjMzkxNjYzN2EyYjViNDA1MjZjMDhiYzVkZDk3ZGYxYTdm","altText":"768_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwOXxpbWFnZS9qcGVnfGFEY3hMMmcxTmk4eE5UQTNOemczTXpNNE5UVXdNaTgwT0RCZk1ESXdNREF3TURVd01EQXdNVGc1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wyNDQyY2M1ZGI1Y2I5MDAxOWE2MjczODU3MjMxYzM4ZmE1YWEyODliMGNiODMxMGE3ZDliZGM1ZDI2ZmVhNTcx","altText":"480_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURnNUwyaGlPQzh4TlRBM056ZzNOREV3TmpNNU9DOHhNakJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2NjBjM2VmMzg0OThkNTQ1OTg1N2ZmMGEzM2EwMDMwNDM1OWEyZTQ0YzI5NjNkZjNlNDNmYWM2YWQ1ZmFmNDc","altText":"120_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTE5NzB8aW1hZ2UvanBlZ3xhREJqTDJneFpTOHhOVEEzTnpnM01qQTBNakF4TkF8ZGQ2ZDkzZWM0MjU1ODk3Y2JiMTJhMThlM2UzMjEwNzhjYmJhYmZhNDQ0MmRhZWVjNmZlNWUyNjk1OThiM2YwNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzfGltYWdlL2pwZWd8YURKbEwyZ3lZUzh4TlRBM09UVXlNVFk0TVRRek9DOHlNREJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fDY3N2I0MDUxYmFhYWQ2NDI5YTgyMDViZWVkN2RiOGJkYzU4OTY3ODNjYjMxMDE5Mjc2ZThjYmY3MjYzYTk2OGY","altText":"200_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzfGltYWdlL2pwZWd8YURKbEwyZ3lZUzh4TlRBM09UVXlNVFk0TVRRek9DOHlNREJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fDY3N2I0MDUxYmFhYWQ2NDI5YTgyMDViZWVkN2RiOGJkYzU4OTY3ODNjYjMxMDE5Mjc2ZThjYmY3MjYzYTk2OGY","altText":"200_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTVMMmc0WkM4eE5UQTNPVFV5TURneU9UUTNNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmNmYWJiOWIwMzNjMWE5Y2U3MWM2YzFhNjNkZDZmY2M3NDc3MGRkOGQ4Yzg1NzJhYWIzYjU5M2RiNmFmOTVkMQ","altText":"1440_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFEUmtMMmd6Wmk4eE5UQTNPVFV5TVRBeU5qQTNPQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmVjNDA2YmY3M2MwNWU5MWJiYWRlM2NkNTIzYTVlODQxMDg2ZjU1NDRhMGY3NDgwNzQwMmM2OTM0MjdjN2Y3MQ","altText":"1280_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFEaGxMMmd6WWk4eE5UQTNPVFV5TVRFMU56RTFNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8OTVhMDAzYTI4YmU3ODBhN2I1OWVjNGQxODJiNDQxMjdmNTk2OTg3NGY4ZjU2MmFkMWE5NDU4MTM0OWEyMzNmZg","altText":"1024_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTm1MMmd6Tnk4eE5UQTNPVFV5TVRJNE9ESXlNaTgzTmpoZk1ESXdNREF3TURrd01EQXhOV1k0TVRBd01ERXdNR0kyWDBWT0xtcHdad3xhMWJlYjEzZDFkNjA1ZTk4ZTExNDM2ZTY5YzE0YzlhNzI1NzEwNDgxYjgwZTlkMzEyMmQ4NDIyNDQ0NDUyZjQz","altText":"768_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5NHxpbWFnZS9qcGVnfGFHTXdMMmd6TVM4eE5UQTNPVFV5TVRReE9USTVOQzgwT0RCZk1ESXdNREF3TURrd01EQXhOV1k0TVRBd01ERXdNR0kyWDBWT0xtcHdad3xiYjUzOGI2NzM0MDkzZTgxZjgzMjBiOGUwNTllYTA3OWRhOTAwZDI4NWVmN2I1MjAyOTZiNjI1OWZiM2E1OTll","altText":"480_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzfGltYWdlL2pwZWd8YURKbEwyZ3lZUzh4TlRBM09UVXlNVFk0TVRRek9DOHlNREJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fDY3N2I0MDUxYmFhYWQ2NDI5YTgyMDViZWVkN2RiOGJkYzU4OTY3ODNjYjMxMDE5Mjc2ZThjYmY3MjYzYTk2OGY","altText":"200_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdJeUwyZ3lZUzh4TlRBM09UVXlNakEwTVRnNE5pOHhNakJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fGM3NmRiMjRlNDhhZWNkMjQ0NzBhY2Q4Y2U5YzEyODU0Yjk0MTYxOTYzYjg4NDYwMzhjMmY5YTY4OWI2Y2FhNjU","altText":"120_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTg1MXxpbWFnZS9qcGVnfGFHVTJMMmhoTlM4eE5UQTNPVFV5TURFd09EVTNOQXxlMDI3ZWI0ZTkyOWE4Mzk1NGZkMjUxNDhhZTY3NWJiMjhlNjZlNWM4NTk4MDBlYWZiNGFmY2U0OGVkZWJkM2Fk","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFHSm1MMmd3WXk4eE5UQTNOemczTWpVMk5qTXdNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRkZjkzOTAxNjVhYjJiNDNkMWM1YjAwMWFiNGM1MjRjMWQzNDlmZjgzMDYyM2UyMmQyMmVjMGQ3ZDRlMDVkMA","altText":"2000_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFEQXdMMmd3T1M4eE5UQTNOemczTWpZNU56TTNOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8OWE1M2JjOWQ2NjdkYjAzNDI3Y2IzN2I5YWU3NDM5Zjg3MTk4ZDJlYmY1Nzk5ODdiNmQ2YTU5ZDk0MjczN2I4Nw","altText":"1440_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODA1MnxpbWFnZS9qcGVnfGFETXdMMmd3TWk4eE5UQTNOemczTWpnNU16azRNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MWY4ZjgxYWRhOGJiNDFjMjEyOGI3ZTQ1MTE4MDBkOTBmZWUxYjNlOTM1Mjk4OTIwZTcxY2VmOWIxM2Q3MzEyNg","altText":"1280_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA1NnxpbWFnZS9qcGVnfGFHVXhMMmcwWWk4eE5UQTNOemczTXpBMU56Z3lNaTh4TURJMFh6QXlNREF3TURBMU1EQXdNREU0T1dFd01EQXhNREJpTmw5RVJTNXFjR2N8Yjc3ZTRjYjdmMDFlNWE3NGM0NGFmZmFmOTJmOGRiYzk4Mjc2M2EzYTU1NWU5MThmNGJhNjQ3ZmMyZmYzOGQ3NQ","altText":"1024_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzIxOXxpbWFnZS9qcGVnfGFHRXdMMmcwWmk4eE5UQTNOemczTXpFNE9EZzVOQzgzTmpoZk1ESXdNREF3TURVd01EQXdNVGc1WVRBd01ERXdNR0kyWDBSRkxtcHdad3xkMzcxMDU2ZjczMjYxMzI3MzM2OTVhOTM0NzZjYTRjMzkxNjYzN2EyYjViNDA1MjZjMDhiYzVkZDk3ZGYxYTdm","altText":"768_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkwOXxpbWFnZS9qcGVnfGFEY3hMMmcxTmk4eE5UQTNOemczTXpNNE5UVXdNaTgwT0RCZk1ESXdNREF3TURVd01EQXdNVGc1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wyNDQyY2M1ZGI1Y2I5MDAxOWE2MjczODU3MjMxYzM4ZmE1YWEyODliMGNiODMxMGE3ZDliZGM1ZDI2ZmVhNTcx","altText":"480_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0fGltYWdlL2pwZWd8YURReEwyZzFaQzh4TlRBM056ZzNNelU0TWpFeE1DOHlNREJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDMwZmQ5MDczODA3MDgxZDVkMzg0OGU4ZjI4MmQ0MDZiMzBkMmU0OWI4NTM0MDVmMWQwNmYwMTYxN2RjOGJjNTY","altText":"200_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000050000189a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURnNUwyaGlPQzh4TlRBM056ZzNOREV3TmpNNU9DOHhNakJmTURJd01EQXdNRFV3TURBd01UZzVZVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2NjBjM2VmMzg0OThkNTQ1OTg1N2ZmMGEzM2EwMDMwNDM1OWEyZTQ0YzI5NjNkZjNlNDNmYWM2YWQ1ZmFmNDc","altText":"120_020000050000189a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTE5NzB8aW1hZ2UvanBlZ3xhREJqTDJneFpTOHhOVEEzTnpnM01qQTBNakF4TkF8ZGQ2ZDkzZWM0MjU1ODk3Y2JiMTJhMThlM2UzMjEwNzhjYmJhYmZhNDQ0MmRhZWVjNmZlNWUyNjk1OThiM2YwNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000050000189a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzfGltYWdlL2pwZWd8YURKbEwyZ3lZUzh4TlRBM09UVXlNVFk0TVRRek9DOHlNREJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fDY3N2I0MDUxYmFhYWQ2NDI5YTgyMDViZWVkN2RiOGJkYzU4OTY3ODNjYjMxMDE5Mjc2ZThjYmY3MjYzYTk2OGY","altText":"200_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzfGltYWdlL2pwZWd8YURKbEwyZ3lZUzh4TlRBM09UVXlNVFk0TVRRek9DOHlNREJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fDY3N2I0MDUxYmFhYWQ2NDI5YTgyMDViZWVkN2RiOGJkYzU4OTY3ODNjYjMxMDE5Mjc2ZThjYmY3MjYzYTk2OGY","altText":"200_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTRMMmc1TUM4eE5UQTNPVFV5TURjMk16a3pOQzh5TURBd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8NzRiZDc3YjkzYjA1YWFhN2VlY2U4ZDNjNzQzMWQ4OTMyODU3ZTA1Mzc0YmIyMDQ0YzNhMzVkOGJkMGI1N2FjMA","altText":"2000_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTTVMMmc0WkM4eE5UQTNPVFV5TURneU9UUTNNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmNmYWJiOWIwMzNjMWE5Y2U3MWM2YzFhNjNkZDZmY2M3NDc3MGRkOGQ4Yzg1NzJhYWIzYjU5M2RiNmFmOTVkMQ","altText":"1440_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFEUmtMMmd6Wmk4eE5UQTNPVFV5TVRBeU5qQTNPQzh4TWpnd1h6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8ZmVjNDA2YmY3M2MwNWU5MWJiYWRlM2NkNTIzYTVlODQxMDg2ZjU1NDRhMGY3NDgwNzQwMmM2OTM0MjdjN2Y3MQ","altText":"1280_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFEaGxMMmd6WWk4eE5UQTNPVFV5TVRFMU56RTFNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNVFZtT0RFd01EQXhNREJpTmw5RlRpNXFjR2N8OTVhMDAzYTI4YmU3ODBhN2I1OWVjNGQxODJiNDQxMjdmNTk2OTg3NGY4ZjU2MmFkMWE5NDU4MTM0OWEyMzNmZg","altText":"1024_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5NHxpbWFnZS9qcGVnfGFHTm1MMmd6Tnk4eE5UQTNPVFV5TVRJNE9ESXlNaTgzTmpoZk1ESXdNREF3TURrd01EQXhOV1k0TVRBd01ERXdNR0kyWDBWT0xtcHdad3xhMWJlYjEzZDFkNjA1ZTk4ZTExNDM2ZTY5YzE0YzlhNzI1NzEwNDgxYjgwZTlkMzEyMmQ4NDIyNDQ0NDUyZjQz","altText":"768_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5NHxpbWFnZS9qcGVnfGFHTXdMMmd6TVM4eE5UQTNPVFV5TVRReE9USTVOQzgwT0RCZk1ESXdNREF3TURrd01EQXhOV1k0TVRBd01ERXdNR0kyWDBWT0xtcHdad3xiYjUzOGI2NzM0MDkzZTgxZjgzMjBiOGUwNTllYTA3OWRhOTAwZDI4NWVmN2I1MjAyOTZiNjI1OWZiM2E1OTll","altText":"480_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzfGltYWdlL2pwZWd8YURKbEwyZ3lZUzh4TlRBM09UVXlNVFk0TVRRek9DOHlNREJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fDY3N2I0MDUxYmFhYWQ2NDI5YTgyMDViZWVkN2RiOGJkYzU4OTY3ODNjYjMxMDE5Mjc2ZThjYmY3MjYzYTk2OGY","altText":"200_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000900015f81000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTY3fGltYWdlL2pwZWd8YUdJeUwyZ3lZUzh4TlRBM09UVXlNakEwTVRnNE5pOHhNakJmTURJd01EQXdNRGt3TURBeE5XWTRNVEF3TURFd01HSTJYMFZPTG1wd1p3fGM3NmRiMjRlNDhhZWNkMjQ0NzBhY2Q4Y2U5YzEyODU0Yjk0MTYxOTYzYjg4NDYwMzhjMmY5YTY4OWI2Y2FhNjU","altText":"120_0200000900015f81000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000900015f81000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTg1MXxpbWFnZS9qcGVnfGFHVTJMMmhoTlM4eE5UQTNPVFV5TURFd09EVTNOQXxlMDI3ZWI0ZTkyOWE4Mzk1NGZkMjUxNDhhZTY3NWJiMjhlNjZlNWM4NTk4MDBlYWZiNGFmY2U0OGVkZWJkM2Fk","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000900015f81000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-162/341-000","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/261-162_341-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-162/341-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918629829","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal strip; on both sides with push-buttons; with snap-in mounting feet; 12-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51139005","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-162/341-000
2-conductor terminal strip; on both sides with push-buttons; with snap-in mounting feet; 12-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray