[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-208/332-000","name":"4-conductor terminal strip; on one side with push-buttons; with fixing flanges; 8-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/261-208_332-000","description":"<h2>Through terminal block, 261 Series, operating tool</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 261-208/332-000). Our mini rail-mount terminal blocks are the perfect choice when space is limited. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to eight potentials / eight poles can be connected to this terminal strip using thirty-two clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with operating tool,push-button. The side-entry wiring means you can connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUzNDJ8aW1hZ2UvanBlZ3xhREl3TDJnMVppOHhOVEEzTkRZNU9URTRNakV4TUF8NGJlMjc5ZDFkYjc1MTZhOTMxNjk5YjI5OWY5MTM1OGI5MTIwYzRkNzVmZDBkNGI3NThiZDE4NTEzOTY1OGIxYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEazFMMmc0T0M4eE5UQTNORGN3TURNNU5EVXlOaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmRhZTU0ZGI3OGM1MjI4MzY5NTQ0YmI3ZDk0Yjk1ZGI5YmIyNzNhN2ZhMTFhNGIzNDBjNDYzYTEyYTcyM2ZiZA","altText":"1440_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEWXpMMmc1TWk4eE5UQTNORGN3TURZMU5qWTNNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY3YjQ5NzkwMGE0M2UwYjYxZDA0OTk2NDhiMGVlM2VmZDVjZWI2MmYyOWFhNWU5NjFhNjk0NTU0MWM5NGE4OQ","altText":"1280_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIyMnxpbWFnZS9qcGVnfGFETXhMMmc1WXk4eE5UQTNORGN3TURreE9EZ3hOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODQzNTAwODc0N2ViOGQyNTRiOTU1NTY1Y2UzNzVkMDBhODI1NjhmMjY3NTdkN2I2MjRiMTAyOGRkNDBiNTc2Yw","altText":"1024_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg1NXxpbWFnZS9qcGVnfGFEQTBMMmhsWWk4eE5UQTNORGN3TVRFME9ERTVNQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZmUxNjNiOTRkOWYxZWNkOTFlNzdhMTNlZjViNzhiMWY5NjU3MzZhMWE3ODUyZjNlMmNkNTlmN2RjNDQ1MDRj","altText":"768_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5NnxpbWFnZS9qcGVnfGFHTXpMMmhsWlM4eE5UQTNORGN3TVRJM09USTJNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI4MmVhMzgwYzA2OTAyNjM4ZjYxZWM1OTc2MzE3MDViZmM5ZDMzZGMzZTM1NzIyMTZkYWVmMjBjN2QyNTVi","altText":"480_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdRMUwyaGhNQzh4TlRBM05EY3dNalExT0RreE1DOHhNakJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NTBmYjEzNGE4MWMyYzUyYTFkODA3YmE2MDIwY2I1YTU0YjRmOTNhYjE5NmUyOTk3NjdmZjZiMjZhODQyM2U","altText":"120_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEazFMMmc0T0M4eE5UQTNORGN3TURNNU5EVXlOaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmRhZTU0ZGI3OGM1MjI4MzY5NTQ0YmI3ZDk0Yjk1ZGI5YmIyNzNhN2ZhMTFhNGIzNDBjNDYzYTEyYTcyM2ZiZA","altText":"1440_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEWXpMMmc1TWk4eE5UQTNORGN3TURZMU5qWTNNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY3YjQ5NzkwMGE0M2UwYjYxZDA0OTk2NDhiMGVlM2VmZDVjZWI2MmYyOWFhNWU5NjFhNjk0NTU0MWM5NGE4OQ","altText":"1280_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIyMnxpbWFnZS9qcGVnfGFETXhMMmc1WXk4eE5UQTNORGN3TURreE9EZ3hOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODQzNTAwODc0N2ViOGQyNTRiOTU1NTY1Y2UzNzVkMDBhODI1NjhmMjY3NTdkN2I2MjRiMTAyOGRkNDBiNTc2Yw","altText":"1024_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg1NXxpbWFnZS9qcGVnfGFEQTBMMmhsWWk4eE5UQTNORGN3TVRFME9ERTVNQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZmUxNjNiOTRkOWYxZWNkOTFlNzdhMTNlZjViNzhiMWY5NjU3MzZhMWE3ODUyZjNlMmNkNTlmN2RjNDQ1MDRj","altText":"768_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5NnxpbWFnZS9qcGVnfGFHTXpMMmhsWlM4eE5UQTNORGN3TVRJM09USTJNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI4MmVhMzgwYzA2OTAyNjM4ZjYxZWM1OTc2MzE3MDViZmM5ZDMzZGMzZTM1NzIyMTZkYWVmMjBjN2QyNTVi","altText":"480_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdRMUwyaGhNQzh4TlRBM05EY3dNalExT0RreE1DOHhNakJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NTBmYjEzNGE4MWMyYzUyYTFkODA3YmE2MDIwY2I1YTU0YjRmOTNhYjE5NmUyOTk3NjdmZjZiMjZhODQyM2U","altText":"120_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUzNDJ8aW1hZ2UvanBlZ3xhREl3TDJnMVppOHhOVEEzTkRZNU9URTRNakV4TUF8NGJlMjc5ZDFkYjc1MTZhOTMxNjk5YjI5OWY5MTM1OGI5MTIwYzRkNzVmZDBkNGI3NThiZDE4NTEzOTY1OGIxYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YURNeUwyaG1PUzh4TlRBM01EY3lNVFl6T0RRek1DOHlNREJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGNmN2Y1YzA1MDJiNDIwNDYzNzJmZjEzYWVhZWFkNmQzYTlhYThhZGZhYzAxMzcxYmZmZTcwMjU1NTdjZTdjYmU","altText":"200_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YURNeUwyaG1PUzh4TlRBM01EY3lNVFl6T0RRek1DOHlNREJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGNmN2Y1YzA1MDJiNDIwNDYzNzJmZjEzYWVhZWFkNmQzYTlhYThhZGZhYzAxMzcxYmZmZTcwMjU1NTdjZTdjYmU","altText":"200_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFEbGlMMmc0Wmk4eE5UQTNNRGN5TURZMU5UTTVNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8ODEwMTZmN2VkNmM1ZjRiMDFiMGJjMDBiMGQ0YzY5MmNhOWVjYmU2M2E2ODQxOTQxOWZlMTI1YWQ0YTkyNzJkNA","altText":"1440_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHRmpMMmc1TWk4eE5UQTNNRGN5TURjeU1Ea3lOaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8Yzg3NGI0YzA2ZGM3NGQxZDAxOTBiMTA0YmE4YjA2YjRkMzBhZjY5MmEzMzIyMjc2NDU5ZmM3N2M2NmFiYTc5Yg","altText":"1280_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFESmlMMmc1WVM4eE5UQTNNRGN5TURrNE16QTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8MTJjOGIwODc0NTcyZWQ5MzE3NTk4NjU0OGRmNTQ5MmIzNjAwYzcxNTdiNDE1YzIwNTE1N2VhYjFlOWEyOTQ4ZA","altText":"1024_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFEa3pMMmhsT0M4eE5UQTNNRGN5TVRFM09UWTNPQzgzTmpoZk1ESXdNREF3TURrd01EQXpaV0k1TURBd01ETXdNR0kyWDBWT0xtcHdad3w5YWUxYzgxNzY0NWQ2NWZlYzYwNGY1ZjI0MWQ0NGM2OGJkOWNiMmI4NmE2NmY2ZDU0MDE3MjIyNjViNjI3NmJj","altText":"768_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3NHxpbWFnZS9qcGVnfGFEYzBMMmhtTWk4eE5UQTNNRGN5TVRRME1UZ3lNaTgwT0RCZk1ESXdNREF3TURrd01EQXpaV0k1TURBd01ETXdNR0kyWDBWT0xtcHdad3xkYzA3YjY3MzlkZjIwYzc3MWM1ODljZmUyM2Y2MjJmOWQ0YmNmMDA2MDgyMjViNzczOGQ1MGIyN2M4MmE5NTJh","altText":"480_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YURNeUwyaG1PUzh4TlRBM01EY3lNVFl6T0RRek1DOHlNREJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGNmN2Y1YzA1MDJiNDIwNDYzNzJmZjEzYWVhZWFkNmQzYTlhYThhZGZhYzAxMzcxYmZmZTcwMjU1NTdjZTdjYmU","altText":"200_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURVNUwyaGhZUzh4TlRBM01EY3lNakkyTVRBeU1pOHhNakJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGUzZDNhOTRlZGZlMGNlNjg3NzIyMWZhMjc2MWFkODg1Zjk1ZmNlOThmNzM4YzBiYjM4MjYzZmM5NjNkMjhjMjU","altText":"120_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODMxNXxpbWFnZS9qcGVnfGFHTXhMMmc0Tnk4eE5UQTNNRGN4T1RZM01qTTFNQXxjYmUzMDcyMWFiYzRhNGNlOTNiNmZiMjdhNGYxNjYwM2ZkMGE3OWZkMTNhMWVmNmM3YjIyMTQwMmExNWY5NDVj","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEazFMMmc0T0M4eE5UQTNORGN3TURNNU5EVXlOaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmRhZTU0ZGI3OGM1MjI4MzY5NTQ0YmI3ZDk0Yjk1ZGI5YmIyNzNhN2ZhMTFhNGIzNDBjNDYzYTEyYTcyM2ZiZA","altText":"1440_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEWXpMMmc1TWk4eE5UQTNORGN3TURZMU5qWTNNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY3YjQ5NzkwMGE0M2UwYjYxZDA0OTk2NDhiMGVlM2VmZDVjZWI2MmYyOWFhNWU5NjFhNjk0NTU0MWM5NGE4OQ","altText":"1280_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIyMnxpbWFnZS9qcGVnfGFETXhMMmc1WXk4eE5UQTNORGN3TURreE9EZ3hOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODQzNTAwODc0N2ViOGQyNTRiOTU1NTY1Y2UzNzVkMDBhODI1NjhmMjY3NTdkN2I2MjRiMTAyOGRkNDBiNTc2Yw","altText":"1024_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg1NXxpbWFnZS9qcGVnfGFEQTBMMmhsWWk4eE5UQTNORGN3TVRFME9ERTVNQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZmUxNjNiOTRkOWYxZWNkOTFlNzdhMTNlZjViNzhiMWY5NjU3MzZhMWE3ODUyZjNlMmNkNTlmN2RjNDQ1MDRj","altText":"768_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5NnxpbWFnZS9qcGVnfGFHTXpMMmhsWlM4eE5UQTNORGN3TVRJM09USTJNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI4MmVhMzgwYzA2OTAyNjM4ZjYxZWM1OTc2MzE3MDViZmM5ZDMzZGMzZTM1NzIyMTZkYWVmMjBjN2QyNTVi","altText":"480_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdRMUwyaGhNQzh4TlRBM05EY3dNalExT0RreE1DOHhNakJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NTBmYjEzNGE4MWMyYzUyYTFkODA3YmE2MDIwY2I1YTU0YjRmOTNhYjE5NmUyOTk3NjdmZjZiMjZhODQyM2U","altText":"120_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUzNDJ8aW1hZ2UvanBlZ3xhREl3TDJnMVppOHhOVEEzTkRZNU9URTRNakV4TUF8NGJlMjc5ZDFkYjc1MTZhOTMxNjk5YjI5OWY5MTM1OGI5MTIwYzRkNzVmZDBkNGI3NThiZDE4NTEzOTY1OGIxYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YURNeUwyaG1PUzh4TlRBM01EY3lNVFl6T0RRek1DOHlNREJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGNmN2Y1YzA1MDJiNDIwNDYzNzJmZjEzYWVhZWFkNmQzYTlhYThhZGZhYzAxMzcxYmZmZTcwMjU1NTdjZTdjYmU","altText":"200_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YURNeUwyaG1PUzh4TlRBM01EY3lNVFl6T0RRek1DOHlNREJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGNmN2Y1YzA1MDJiNDIwNDYzNzJmZjEzYWVhZWFkNmQzYTlhYThhZGZhYzAxMzcxYmZmZTcwMjU1NTdjZTdjYmU","altText":"200_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHTmtMMmc0TlM4eE5UQTNNRGN5TURNNU16STBOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8NWQyYzI0NDZkZjkyMWUxNzBlNzkxZjRmNjIzMDUwMTEyMTU3NmFmNzY5MTA0ZjNmZTc4NWFjZGZlMWE3MjVkNw","altText":"2000_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFEbGlMMmc0Wmk4eE5UQTNNRGN5TURZMU5UTTVNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8ODEwMTZmN2VkNmM1ZjRiMDFiMGJjMDBiMGQ0YzY5MmNhOWVjYmU2M2E2ODQxOTQxOWZlMTI1YWQ0YTkyNzJkNA","altText":"1440_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFHRmpMMmc1TWk4eE5UQTNNRGN5TURjeU1Ea3lOaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8Yzg3NGI0YzA2ZGM3NGQxZDAxOTBiMTA0YmE4YjA2YjRkMzBhZjY5MmEzMzIyMjc2NDU5ZmM3N2M2NmFiYTc5Yg","altText":"1280_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFESmlMMmc1WVM4eE5UQTNNRGN5TURrNE16QTNNQzh4TURJMFh6QXlNREF3TURBNU1EQXdNMlZpT1RBd01EQXpNREJpTmw5RlRpNXFjR2N8MTJjOGIwODc0NTcyZWQ5MzE3NTk4NjU0OGRmNTQ5MmIzNjAwYzcxNTdiNDE1YzIwNTE1N2VhYjFlOWEyOTQ4ZA","altText":"1024_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDA2OXxpbWFnZS9qcGVnfGFEa3pMMmhsT0M4eE5UQTNNRGN5TVRFM09UWTNPQzgzTmpoZk1ESXdNREF3TURrd01EQXpaV0k1TURBd01ETXdNR0kyWDBWT0xtcHdad3w5YWUxYzgxNzY0NWQ2NWZlYzYwNGY1ZjI0MWQ0NGM2OGJkOWNiMmI4NmE2NmY2ZDU0MDE3MjIyNjViNjI3NmJj","altText":"768_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3NHxpbWFnZS9qcGVnfGFEYzBMMmhtTWk4eE5UQTNNRGN5TVRRME1UZ3lNaTgwT0RCZk1ESXdNREF3TURrd01EQXpaV0k1TURBd01ETXdNR0kyWDBWT0xtcHdad3xkYzA3YjY3MzlkZjIwYzc3MWM1ODljZmUyM2Y2MjJmOWQ0YmNmMDA2MDgyMjViNzczOGQ1MGIyN2M4MmE5NTJh","altText":"480_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YURNeUwyaG1PUzh4TlRBM01EY3lNVFl6T0RRek1DOHlNREJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGNmN2Y1YzA1MDJiNDIwNDYzNzJmZjEzYWVhZWFkNmQzYTlhYThhZGZhYzAxMzcxYmZmZTcwMjU1NTdjZTdjYmU","altText":"200_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090003eb90000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzk5fGltYWdlL2pwZWd8YURVNUwyaGhZUzh4TlRBM01EY3lNakkyTVRBeU1pOHhNakJmTURJd01EQXdNRGt3TURBelpXSTVNREF3TURNd01HSTJYMFZPTG1wd1p3fGUzZDNhOTRlZGZlMGNlNjg3NzIyMWZhMjc2MWFkODg1Zjk1ZmNlOThmNzM4YzBiYjM4MjYzZmM5NjNkMjhjMjU","altText":"120_020000090003eb90000300b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000090003eb90000300b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0ODMxNXxpbWFnZS9qcGVnfGFHTXhMMmc0Tnk4eE5UQTNNRGN4T1RZM01qTTFNQXxjYmUzMDcyMWFiYzRhNGNlOTNiNmZiMjdhNGYxNjYwM2ZkMGE3OWZkMTNhMWVmNmM3YjIyMTQwMmExNWY5NDVj","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000090003eb90000300b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-208/332-000","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/261-208_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-208/332-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918612951","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal strip; on one side with push-buttons; with fixing flanges; 8-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51137758","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-208/332-000
4-conductor terminal strip; on one side with push-buttons; with fixing flanges; 8-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray