[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-255/332-000","name":"4-conductor terminal strip; on one side with push-buttons; with snap-in mounting feet; 5-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/261-255_332-000","description":"<h2>Through terminal block, 261 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 261-255/332-000) streamlines wire connections, making them both quick and easy. Our mini rail-mount terminal blocks are perfect for working in tight spaces thanks to their compact design. With various mounting and actuation options, they offer maximum flexibility. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Five potentials can connect five poles using the twenty clamping points The gray housing is made of polyamide (PA66) for insulation. Operating tool,push-button is used to operate this mini rail-mount terminal block. The side-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUzNDJ8aW1hZ2UvanBlZ3xhREl3TDJnMVppOHhOVEEzTkRZNU9URTRNakV4TUF8NGJlMjc5ZDFkYjc1MTZhOTMxNjk5YjI5OWY5MTM1OGI5MTIwYzRkNzVmZDBkNGI3NThiZDE4NTEzOTY1OGIxYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEazFMMmc0T0M4eE5UQTNORGN3TURNNU5EVXlOaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmRhZTU0ZGI3OGM1MjI4MzY5NTQ0YmI3ZDk0Yjk1ZGI5YmIyNzNhN2ZhMTFhNGIzNDBjNDYzYTEyYTcyM2ZiZA","altText":"1440_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEWXpMMmc1TWk4eE5UQTNORGN3TURZMU5qWTNNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY3YjQ5NzkwMGE0M2UwYjYxZDA0OTk2NDhiMGVlM2VmZDVjZWI2MmYyOWFhNWU5NjFhNjk0NTU0MWM5NGE4OQ","altText":"1280_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIyMnxpbWFnZS9qcGVnfGFETXhMMmc1WXk4eE5UQTNORGN3TURreE9EZ3hOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODQzNTAwODc0N2ViOGQyNTRiOTU1NTY1Y2UzNzVkMDBhODI1NjhmMjY3NTdkN2I2MjRiMTAyOGRkNDBiNTc2Yw","altText":"1024_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg1NXxpbWFnZS9qcGVnfGFEQTBMMmhsWWk4eE5UQTNORGN3TVRFME9ERTVNQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZmUxNjNiOTRkOWYxZWNkOTFlNzdhMTNlZjViNzhiMWY5NjU3MzZhMWE3ODUyZjNlMmNkNTlmN2RjNDQ1MDRj","altText":"768_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5NnxpbWFnZS9qcGVnfGFHTXpMMmhsWlM4eE5UQTNORGN3TVRJM09USTJNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI4MmVhMzgwYzA2OTAyNjM4ZjYxZWM1OTc2MzE3MDViZmM5ZDMzZGMzZTM1NzIyMTZkYWVmMjBjN2QyNTVi","altText":"480_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdRMUwyaGhNQzh4TlRBM05EY3dNalExT0RreE1DOHhNakJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NTBmYjEzNGE4MWMyYzUyYTFkODA3YmE2MDIwY2I1YTU0YjRmOTNhYjE5NmUyOTk3NjdmZjZiMjZhODQyM2U","altText":"120_02000008000387f3000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEazFMMmc0T0M4eE5UQTNORGN3TURNNU5EVXlOaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmRhZTU0ZGI3OGM1MjI4MzY5NTQ0YmI3ZDk0Yjk1ZGI5YmIyNzNhN2ZhMTFhNGIzNDBjNDYzYTEyYTcyM2ZiZA","altText":"1440_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEWXpMMmc1TWk4eE5UQTNORGN3TURZMU5qWTNNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY3YjQ5NzkwMGE0M2UwYjYxZDA0OTk2NDhiMGVlM2VmZDVjZWI2MmYyOWFhNWU5NjFhNjk0NTU0MWM5NGE4OQ","altText":"1280_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIyMnxpbWFnZS9qcGVnfGFETXhMMmc1WXk4eE5UQTNORGN3TURreE9EZ3hOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODQzNTAwODc0N2ViOGQyNTRiOTU1NTY1Y2UzNzVkMDBhODI1NjhmMjY3NTdkN2I2MjRiMTAyOGRkNDBiNTc2Yw","altText":"1024_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg1NXxpbWFnZS9qcGVnfGFEQTBMMmhsWWk4eE5UQTNORGN3TVRFME9ERTVNQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZmUxNjNiOTRkOWYxZWNkOTFlNzdhMTNlZjViNzhiMWY5NjU3MzZhMWE3ODUyZjNlMmNkNTlmN2RjNDQ1MDRj","altText":"768_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5NnxpbWFnZS9qcGVnfGFHTXpMMmhsWlM4eE5UQTNORGN3TVRJM09USTJNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI4MmVhMzgwYzA2OTAyNjM4ZjYxZWM1OTc2MzE3MDViZmM5ZDMzZGMzZTM1NzIyMTZkYWVmMjBjN2QyNTVi","altText":"480_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdRMUwyaGhNQzh4TlRBM05EY3dNalExT0RreE1DOHhNakJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NTBmYjEzNGE4MWMyYzUyYTFkODA3YmE2MDIwY2I1YTU0YjRmOTNhYjE5NmUyOTk3NjdmZjZiMjZhODQyM2U","altText":"120_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUzNDJ8aW1hZ2UvanBlZ3xhREl3TDJnMVppOHhOVEEzTkRZNU9URTRNakV4TUF8NGJlMjc5ZDFkYjc1MTZhOTMxNjk5YjI5OWY5MTM1OGI5MTIwYzRkNzVmZDBkNGI3NThiZDE4NTEzOTY1OGIxYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YUdNekwyaG1PUzh4TlRBMk9ESTJOemN3T0RRME5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDdmMzYxZTQ5OTBmMTNlNGY4OGFjYWQ5OWI2OGI5NWM0OWNiMDI4OGVkNzk0NDk2ZTZiYjBmZDVhNzgzZDA4YWQ","altText":"200_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YUdNekwyaG1PUzh4TlRBMk9ESTJOemN3T0RRME5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDdmMzYxZTQ5OTBmMTNlNGY4OGFjYWQ5OWI2OGI5NWM0OWNiMDI4OGVkNzk0NDk2ZTZiYjBmZDVhNzgzZDA4YWQ","altText":"200_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFESTBMMmhoTkM4eE5UQTJPREkyTmprNE56VTFNQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MDdiZTI2MWNjYjdjYTViZjdkOThlOTI0NjVjM2IyMjNkYTY2ODY5MzA1NTQ4YjJkNDMwZDBmOGRiYjkyNjMxYQ","altText":"1440_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFHUm1MMmhtTVM4eE5UQTJPREkyTnpFeE9EWXlNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MmE4ODRkMzkwMTA4NDg2M2I5NTU0OGMwMGJkNDRhMTg1NGZhNjg4ODM3YmVkOWY2ZWRiN2NhMmU3NmYzZjNhZA","altText":"1280_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEbGxMMmhtTlM4eE5UQTJPREkyTnpJME9UWTVOQzh4TURJMFh6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MTkyMDdmZDI4NGNlZDM5Zjk1MTUyMzY3ZWE4YWIyNjg0NTllMTcyMTlhMjc1NDliN2E0YjQwNjlhMjZhOTlhZg","altText":"1024_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEY3dMMmhtT1M4eE5UQTJPREkyTnpNNE1EYzJOaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZakV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3w4ZTAwN2M5MTBmYmJiYjE1OGU3YjliYWZiZGMyOTFlMjM1ZmI3YTRmNTgxZTM2Y2RhZmUwMmZlMmNkNmM5OGJm","altText":"768_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTU0M3xpbWFnZS9qcGVnfGFEZG1MMmhtWmk4eE5UQTJPREkyTnpVeE1UZ3pPQzgwT0RCZk1ESXdNREF3TUdFd01EQXdZakV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3xhMmY3OTA4YTljZGE0OTI5Y2JkYTU0MTM2YTFhYmIwM2JhZWU0NjY2MzkxYjliZjk4YTdlZTIwZWUxZmVjNWI3","altText":"480_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YUdNekwyaG1PUzh4TlRBMk9ESTJOemN3T0RRME5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDdmMzYxZTQ5OTBmMTNlNGY4OGFjYWQ5OWI2OGI5NWM0OWNiMDI4OGVkNzk0NDk2ZTZiYjBmZDVhNzgzZDA4YWQ","altText":"200_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjEwfGltYWdlL2pwZWd8YUdNNEwyaGhNeTh4TlRBMk9ESTJPREUyTnpFNU9DOHhNakJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDFlYWNmNDI4YTlmZjlhOTkyMGEwMjAzNzI4OWM5NjcwMTVmYTM0ZTQ1NGU2ODkyMDkxNDU4YjFlYzRmNDc4M2E","altText":"120_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDUwMXxpbWFnZS9qcGVnfGFHTTJMMmc0Wmk4eE5UQTJPREkyTmpNNU56Y3lOZ3wwY2MzNmMzNDNjNDI1OTcxOTM1NWMyMWFmMmQ2NmYzYzUzZTBkYzM0NjhlMDlmZDI5NTA2ZTFhOTM3YzJkNzE1","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFERTJMMmc0TVM4eE5UQTNORGN3TURFek1qTTRNaTh5TURBd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWNhMDFmYzc0OWE4ZjhjYTE4NDk2ZDhjZmU3MTBkZGI1MTczZjM5ODY2NTg0OWJiODliNGNjOGEwMmRiNmZmZg","altText":"2000_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEazFMMmc0T0M4eE5UQTNORGN3TURNNU5EVXlOaTh4TkRRd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MmRhZTU0ZGI3OGM1MjI4MzY5NTQ0YmI3ZDk0Yjk1ZGI5YmIyNzNhN2ZhMTFhNGIzNDBjNDYzYTEyYTcyM2ZiZA","altText":"1440_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTk4NXxpbWFnZS9qcGVnfGFEWXpMMmc1TWk4eE5UQTNORGN3TURZMU5qWTNNQzh4TWpnd1h6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY3YjQ5NzkwMGE0M2UwYjYxZDA0OTk2NDhiMGVlM2VmZDVjZWI2MmYyOWFhNWU5NjFhNjk0NTU0MWM5NGE4OQ","altText":"1280_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODIyMnxpbWFnZS9qcGVnfGFETXhMMmc1WXk4eE5UQTNORGN3TURreE9EZ3hOQzh4TURJMFh6QXlNREF3TURBNE1EQXdNemczWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODQzNTAwODc0N2ViOGQyNTRiOTU1NTY1Y2UzNzVkMDBhODI1NjhmMjY3NTdkN2I2MjRiMTAyOGRkNDBiNTc2Yw","altText":"1024_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTg1NXxpbWFnZS9qcGVnfGFEQTBMMmhsWWk4eE5UQTNORGN3TVRFME9ERTVNQzgzTmpoZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwZmUxNjNiOTRkOWYxZWNkOTFlNzdhMTNlZjViNzhiMWY5NjU3MzZhMWE3ODUyZjNlMmNkNTlmN2RjNDQ1MDRj","altText":"768_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5NnxpbWFnZS9qcGVnfGFHTXpMMmhsWlM4eE5UQTNORGN3TVRJM09USTJNaTgwT0RCZk1ESXdNREF3TURnd01EQXpPRGRtTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI4MmVhMzgwYzA2OTAyNjM4ZjYxZWM1OTc2MzE3MDViZmM5ZDMzZGMzZTM1NzIyMTZkYWVmMjBjN2QyNTVi","altText":"480_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg1fGltYWdlL2pwZWd8YUdFMUwyaG1PQzh4TlRBM05EY3dNVFUwTVRRd05pOHlNREJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGVhODAzYjYwNmQ0ZDcwOTFhZWNmZjFmOWIzMGFlODAwY2IwZjU5YThkMTcyMmFkNzcwZWQwYWIyOTZmMDQzYzY","altText":"200_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000008000387f3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU2fGltYWdlL2pwZWd8YUdRMUwyaGhNQzh4TlRBM05EY3dNalExT0RreE1DOHhNakJmTURJd01EQXdNRGd3TURBek9EZG1NekF3TURFd01HSTJYMFJGTG1wd1p3fGQ1NTBmYjEzNGE4MWMyYzUyYTFkODA3YmE2MDIwY2I1YTU0YjRmOTNhYjE5NmUyOTk3NjdmZjZiMjZhODQyM2U","altText":"120_02000008000387f3000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUzNDJ8aW1hZ2UvanBlZ3xhREl3TDJnMVppOHhOVEEzTkRZNU9URTRNakV4TUF8NGJlMjc5ZDFkYjc1MTZhOTMxNjk5YjI5OWY5MTM1OGI5MTIwYzRkNzVmZDBkNGI3NThiZDE4NTEzOTY1OGIxYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000008000387f3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YUdNekwyaG1PUzh4TlRBMk9ESTJOemN3T0RRME5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDdmMzYxZTQ5OTBmMTNlNGY4OGFjYWQ5OWI2OGI5NWM0OWNiMDI4OGVkNzk0NDk2ZTZiYjBmZDVhNzgzZDA4YWQ","altText":"200_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YUdNekwyaG1PUzh4TlRBMk9ESTJOemN3T0RRME5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDdmMzYxZTQ5OTBmMTNlNGY4OGFjYWQ5OWI2OGI5NWM0OWNiMDI4OGVkNzk0NDk2ZTZiYjBmZDVhNzgzZDA4YWQ","altText":"200_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEWTJMMmc1WkM4eE5UQTJPREkyTmpjNU1EazBNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MWM0ZGViMGExNmFlNGMyZDc5ODFkMTQ3YTYzZTM1OTg3YzY4NGVhMWVhZWIxYTczOWEwNWRlNmU5NzM3OTA4Mw","altText":"2000_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFESTBMMmhoTkM4eE5UQTJPREkyTmprNE56VTFNQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MDdiZTI2MWNjYjdjYTViZjdkOThlOTI0NjVjM2IyMjNkYTY2ODY5MzA1NTQ4YjJkNDMwZDBmOGRiYjkyNjMxYQ","altText":"1440_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFHUm1MMmhtTVM4eE5UQTJPREkyTnpFeE9EWXlNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MmE4ODRkMzkwMTA4NDg2M2I5NTU0OGMwMGJkNDRhMTg1NGZhNjg4ODM3YmVkOWY2ZWRiN2NhMmU3NmYzZjNhZA","altText":"1280_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEbGxMMmhtTlM4eE5UQTJPREkyTnpJME9UWTVOQzh4TURJMFh6QXlNREF3TURCaE1EQXdNR0l4TVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MTkyMDdmZDI4NGNlZDM5Zjk1MTUyMzY3ZWE4YWIyNjg0NTllMTcyMTlhMjc1NDliN2E0YjQwNjlhMjZhOTlhZg","altText":"1024_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ4NnxpbWFnZS9qcGVnfGFEY3dMMmhtT1M4eE5UQTJPREkyTnpNNE1EYzJOaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZakV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3w4ZTAwN2M5MTBmYmJiYjE1OGU3YjliYWZiZGMyOTFlMjM1ZmI3YTRmNTgxZTM2Y2RhZmUwMmZlMmNkNmM5OGJm","altText":"768_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTU0M3xpbWFnZS9qcGVnfGFEZG1MMmhtWmk4eE5UQTJPREkyTnpVeE1UZ3pPQzgwT0RCZk1ESXdNREF3TUdFd01EQXdZakV4TWpBd01ERXdNR0kyWDBWT0xtcHdad3xhMmY3OTA4YTljZGE0OTI5Y2JkYTU0MTM2YTFhYmIwM2JhZWU0NjY2MzkxYjliZjk4YTdlZTIwZWUxZmVjNWI3","altText":"480_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM5fGltYWdlL2pwZWd8YUdNekwyaG1PUzh4TlRBMk9ESTJOemN3T0RRME5pOHlNREJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDdmMzYxZTQ5OTBmMTNlNGY4OGFjYWQ5OWI2OGI5NWM0OWNiMDI4OGVkNzk0NDk2ZTZiYjBmZDVhNzgzZDA4YWQ","altText":"200_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000b112000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjEwfGltYWdlL2pwZWd8YUdNNEwyaGhNeTh4TlRBMk9ESTJPREUyTnpFNU9DOHhNakJmTURJd01EQXdNR0V3TURBd1lqRXhNakF3TURFd01HSTJYMFZPTG1wd1p3fDFlYWNmNDI4YTlmZjlhOTkyMGEwMjAzNzI4OWM5NjcwMTVmYTM0ZTQ1NGU2ODkyMDkxNDU4YjFlYzRmNDc4M2E","altText":"120_0200000a0000b112000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000b112000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDUwMXxpbWFnZS9qcGVnfGFHTTJMMmc0Wmk4eE5UQTJPREkyTmpNNU56Y3lOZ3wwY2MzNmMzNDNjNDI1OTcxOTM1NWMyMWFmMmQ2NmYzYzUzZTBkYzM0NjhlMDlmZDI5NTA2ZTFhOTM3YzJkNzE1","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000b112000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-255/332-000","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/261-255_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-255/332-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821853763","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal strip; on one side with push-buttons; with snap-in mounting feet; 5-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51290637","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-255/332-000
4-conductor terminal strip; on one side with push-buttons; with snap-in mounting feet; 5-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray