[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-257/342-000","name":"4-conductor terminal strip; on both sides with push-buttons; with snap-in mounting feet; 7-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/261-257_342-000","description":"<h2>Through terminal block, 261 Series, gray</h2><br/><br/>This through terminal block (item number 261-257/342-000) is designed for quick and easy connections. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect seven potentials / seven poles using the twenty-eight clamping points. The gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. The side-entry wiring makes it possible to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQ2NTh8aW1hZ2UvanBlZ3xhREExTDJneE1DOHhOVEEzT0RNNU16STBPVGd5TWd8YzM1YTcwNjNhMThiZDlhOWViNzNiZjQ0NWYwYTQ4Zjk2ZGFmODQ4NGZhYTc4NzYwNTA1ZWFkYzE2N2EwOGNhMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFHUm1MMmczTWk4eE5UQTNPRE01TkRBek5qSTFOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBjNDNhZTc0NTEwNGJhYjlkNGU0ZTBmZjY3NDEwMGRmNTQ4ODhhNzYxN2Y3MDQ1YWYzZGE2ZGQzYTdmY2MyZg","altText":"1440_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFHRm1MMmczT1M4eE5UQTNPRE01TkRJek1qZzJNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MWUzODc1YTZiMTIxYTkyZDNkMjU1MWNmYWFlOWMwYjQ1YTcxZTRmOWY1ZjYzZTBkM2IxYTNiN2UyMmQ5OTVmZA","altText":"1280_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTI2OHxpbWFnZS9qcGVnfGFEWmtMMmc0TUM4eE5UQTNPRE01TkRReU9UUTNNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NWIyYjk0NjRhMDQ5OTE2ZWMyYzIzMDEzNGIxMmJmNzBlMTNjNzI2OWExZjAwMjhhMGIyYjg0ZDE2YzM4N2IxNg","altText":"1024_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjgwN3xpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTNPRE01TkRZNU1UWXhOQzgzTmpoZk1ESXdNREF3TURVd01EQXdNVGt6TXpBd01ERXdNR0kyWDBSRkxtcHdad3wyNTNhMDgyN2Q3NWZmODE5MzJkNGRmNzFhZDc5OGUzN2Q1YzFkMWFlNzhmMDg0OWEyMmM4NzVlZjljNDI3N2U3","altText":"768_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY3MnxpbWFnZS9qcGVnfGFHTmpMMmc1TVM4eE5UQTNPRE01TkRrMU16YzFPQzgwT0RCZk1ESXdNREF3TURVd01EQXdNVGt6TXpBd01ERXdNR0kyWDBSRkxtcHdad3xmYTcxODBhOWJiMWJkNWUzYTMxZDI1NTE5MDdkMTY3N2QwZTAyYzBjOWE4Mjk2OGRhNGE1MzA0ZGEyYmRiZjc1","altText":"480_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURZMUwyaG1PQzh4TlRBM09ETTVOVGczTVRJMk1pOHhNakJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDVhNzk0YjEwZWY3ZjRmOWRkNWJlMjc3YWRkMDBlNzU1ZGEwMTQ4ZGMzYWRiNTRmZWMyMDU3NGRkZGNjNzcwMzA","altText":"120_0200000500001933000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFHUm1MMmczTWk4eE5UQTNPRE01TkRBek5qSTFOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBjNDNhZTc0NTEwNGJhYjlkNGU0ZTBmZjY3NDEwMGRmNTQ4ODhhNzYxN2Y3MDQ1YWYzZGE2ZGQzYTdmY2MyZg","altText":"1440_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFHRm1MMmczT1M4eE5UQTNPRE01TkRJek1qZzJNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MWUzODc1YTZiMTIxYTkyZDNkMjU1MWNmYWFlOWMwYjQ1YTcxZTRmOWY1ZjYzZTBkM2IxYTNiN2UyMmQ5OTVmZA","altText":"1280_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTI2OHxpbWFnZS9qcGVnfGFEWmtMMmc0TUM4eE5UQTNPRE01TkRReU9UUTNNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NWIyYjk0NjRhMDQ5OTE2ZWMyYzIzMDEzNGIxMmJmNzBlMTNjNzI2OWExZjAwMjhhMGIyYjg0ZDE2YzM4N2IxNg","altText":"1024_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjgwN3xpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTNPRE01TkRZNU1UWXhOQzgzTmpoZk1ESXdNREF3TURVd01EQXdNVGt6TXpBd01ERXdNR0kyWDBSRkxtcHdad3wyNTNhMDgyN2Q3NWZmODE5MzJkNGRmNzFhZDc5OGUzN2Q1YzFkMWFlNzhmMDg0OWEyMmM4NzVlZjljNDI3N2U3","altText":"768_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY3MnxpbWFnZS9qcGVnfGFHTmpMMmc1TVM4eE5UQTNPRE01TkRrMU16YzFPQzgwT0RCZk1ESXdNREF3TURVd01EQXdNVGt6TXpBd01ERXdNR0kyWDBSRkxtcHdad3xmYTcxODBhOWJiMWJkNWUzYTMxZDI1NTE5MDdkMTY3N2QwZTAyYzBjOWE4Mjk2OGRhNGE1MzA0ZGEyYmRiZjc1","altText":"480_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURZMUwyaG1PQzh4TlRBM09ETTVOVGczTVRJMk1pOHhNakJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDVhNzk0YjEwZWY3ZjRmOWRkNWJlMjc3YWRkMDBlNzU1ZGEwMTQ4ZGMzYWRiNTRmZWMyMDU3NGRkZGNjNzcwMzA","altText":"120_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQ2NTh8aW1hZ2UvanBlZ3xhREExTDJneE1DOHhOVEEzT0RNNU16STBPVGd5TWd8YzM1YTcwNjNhMThiZDlhOWViNzNiZjQ0NWYwYTQ4Zjk2ZGFmODQ4NGZhYTc4NzYwNTA1ZWFkYzE2N2EwOGNhMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOaEwyaGlaQzh4TlRBM01EYzFPVGcwTlRreE9DOHlNREJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fDJiYjQ5MTk1OGRiNDM4ZjA1ZjI4OTIyODMwZmQ2YjM2YmI0ZGI2MzZhOTA2YzBhZDRhMWVhOGUwZGI1MjA0YmU","altText":"200_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOaEwyaGlaQzh4TlRBM01EYzFPVGcwTlRreE9DOHlNREJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fDJiYjQ5MTk1OGRiNDM4ZjA1ZjI4OTIyODMwZmQ2YjM2YmI0ZGI2MzZhOTA2YzBhZDRhMWVhOGUwZGI1MjA0YmU","altText":"200_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFETXpMMmcxTkM4eE5UQTNNRGMxT0RnMk1qZzNPQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MjE4OGJhZWJlOTA3MTU5MGQyNTIxYjE4MWRmNjRlOTE4NDliY2Q0NGE5MzEzZmM3ZjE4OTI0YzcxMDkzNmNlNw","altText":"1440_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEbGpMMmhoTWk4eE5UQTNNRGMxT1RBMU9UUTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MjM4MjYxYjkzNTZmZTE1MzFmODBmYTg2YTNlMjk5ZDFjZmQwMjJjNWQxYTYyOGYzMzg0N2YyYzc2MjBmNjA2Ng","altText":"1280_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWmxMMmhoTmk4eE5UQTNNRGMxT1RFNU1EVTFPQzh4TURJMFh6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ODZlNWM5YzkxMWU3ZjY4MmQ3NjVlZTRlYWZjYjRhYTVhODg4MzE1YWU4NjZlZWYxNmZkMDQ2OGEzYTViODYwMw","altText":"1024_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFETmpMMmhpTUM4eE5UQTNNRGMxT1RRMU1qY3dNaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZakZoTWpBd01ERXdNR0kyWDBWT0xtcHdad3w1NWViZTE5OWMwNmM1NGFhZDc2OTExMDkwMWE0N2UyNzE4NjhiNjZmYjkxMzA2YmMwZWEwNTdjMzQ4ZDgyMGU2","altText":"768_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTczOHxpbWFnZS9qcGVnfGFHWmhMMmhpTmk4eE5UQTNNRGMxT1RZME9UTXhNQzgwT0RCZk1ESXdNREF3TUdFd01EQXdZakZoTWpBd01ERXdNR0kyWDBWT0xtcHdad3xjNTM4NjY3NjZmM2NiMTczOTdlZGQzODNiZTgxYTI2ZjY3YmEyYTc3NTIwOTYwMDk0ZjM4ZGQ1NmE0OTJiMTRh","altText":"480_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOaEwyaGlaQzh4TlRBM01EYzFPVGcwTlRreE9DOHlNREJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fDJiYjQ5MTk1OGRiNDM4ZjA1ZjI4OTIyODMwZmQ2YjM2YmI0ZGI2MzZhOTA2YzBhZDRhMWVhOGUwZGI1MjA0YmU","altText":"200_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjE0fGltYWdlL2pwZWd8YURZMEwyZ3pZaTh4TlRBM01EYzJNRE0zTURJd05pOHhNakJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fGQzZWQyNGJhZTE4ZmRiNjNhMTdmMzEwMGQ4YzY4NWNmNmM3ZmY2NGE2MzBjM2NlOTlkMDE0MDM2MWNkNjI3MjY","altText":"120_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTAwM3xpbWFnZS9qcGVnfGFERTJMMmd6WXk4eE5UQTNNRGMxT0RFME1UazRNZ3wwNDI3M2FhOWFjMjRmM2M0ZjJlMjZjNWY2ZjU5YjJiODVjNTlkOTljZTZkYmM5MWQwZmJkODUyOGY1OWI0ZWZl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFETTFMMmd5T0M4eE5UQTNPRE01TXprM01EY3hPQzh5TURBd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ODkzMmYzOTI3OTdjOGE1MDI5Y2MyMGQ5ZDQ5ZjQ4YzllZGNlOWZkM2QzZDcyMjhhNjkyMjA3OWMwZjczMTBiYw","altText":"2000_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFHUm1MMmczTWk4eE5UQTNPRE01TkRBek5qSTFOQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBjNDNhZTc0NTEwNGJhYjlkNGU0ZTBmZjY3NDEwMGRmNTQ4ODhhNzYxN2Y3MDQ1YWYzZGE2ZGQzYTdmY2MyZg","altText":"1440_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzI1MXxpbWFnZS9qcGVnfGFHRm1MMmczT1M4eE5UQTNPRE01TkRJek1qZzJNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8MWUzODc1YTZiMTIxYTkyZDNkMjU1MWNmYWFlOWMwYjQ1YTcxZTRmOWY1ZjYzZTBkM2IxYTNiN2UyMmQ5OTVmZA","altText":"1280_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTI2OHxpbWFnZS9qcGVnfGFEWmtMMmc0TUM4eE5UQTNPRE01TkRReU9UUTNNQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREU1TXpNd01EQXhNREJpTmw5RVJTNXFjR2N8NWIyYjk0NjRhMDQ5OTE2ZWMyYzIzMDEzNGIxMmJmNzBlMTNjNzI2OWExZjAwMjhhMGIyYjg0ZDE2YzM4N2IxNg","altText":"1024_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjgwN3xpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTNPRE01TkRZNU1UWXhOQzgzTmpoZk1ESXdNREF3TURVd01EQXdNVGt6TXpBd01ERXdNR0kyWDBSRkxtcHdad3wyNTNhMDgyN2Q3NWZmODE5MzJkNGRmNzFhZDc5OGUzN2Q1YzFkMWFlNzhmMDg0OWEyMmM4NzVlZjljNDI3N2U3","altText":"768_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY3MnxpbWFnZS9qcGVnfGFHTmpMMmc1TVM4eE5UQTNPRE01TkRrMU16YzFPQzgwT0RCZk1ESXdNREF3TURVd01EQXdNVGt6TXpBd01ERXdNR0kyWDBSRkxtcHdad3xmYTcxODBhOWJiMWJkNWUzYTMxZDI1NTE5MDdkMTY3N2QwZTAyYzBjOWE4Mjk2OGRhNGE1MzA0ZGEyYmRiZjc1","altText":"480_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIwfGltYWdlL2pwZWd8YURRMkwyaGxNeTh4TlRBM09ETTVOVEl4TlRrd01pOHlNREJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDEyMmEwZTExMjIwYWJjZTRlYmY0MzFjYWFjMDRiODViMWY0MDUxNTE2Mzg4NGIzNTQ4MDhjNmIxYjBlZTkyN2E","altText":"200_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500001933000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYzfGltYWdlL2pwZWd8YURZMUwyaG1PQzh4TlRBM09ETTVOVGczTVRJMk1pOHhNakJmTURJd01EQXdNRFV3TURBd01Ua3pNekF3TURFd01HSTJYMFJGTG1wd1p3fDVhNzk0YjEwZWY3ZjRmOWRkNWJlMjc3YWRkMDBlNzU1ZGEwMTQ4ZGMzYWRiNTRmZWMyMDU3NGRkZGNjNzcwMzA","altText":"120_0200000500001933000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQ2NTh8aW1hZ2UvanBlZ3xhREExTDJneE1DOHhOVEEzT0RNNU16STBPVGd5TWd8YzM1YTcwNjNhMThiZDlhOWViNzNiZjQ0NWYwYTQ4Zjk2ZGFmODQ4NGZhYTc4NzYwNTA1ZWFkYzE2N2EwOGNhMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500001933000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOaEwyaGlaQzh4TlRBM01EYzFPVGcwTlRreE9DOHlNREJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fDJiYjQ5MTk1OGRiNDM4ZjA1ZjI4OTIyODMwZmQ2YjM2YmI0ZGI2MzZhOTA2YzBhZDRhMWVhOGUwZGI1MjA0YmU","altText":"200_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOaEwyaGlaQzh4TlRBM01EYzFPVGcwTlRreE9DOHlNREJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fDJiYjQ5MTk1OGRiNDM4ZjA1ZjI4OTIyODMwZmQ2YjM2YmI0ZGI2MzZhOTA2YzBhZDRhMWVhOGUwZGI1MjA0YmU","altText":"200_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWXpMMmcwWkM4eE5UQTNNRGMxT0RZMk5qSTNNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc2YmVlZTZkZTUwNTMzODYwOWFmMTc0NGNiZWU2N2FiMzlkODg4YTZlYjkyODZkNGI2YjBlMzlmZDAxOTFkYQ","altText":"2000_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFETXpMMmcxTkM4eE5UQTNNRGMxT0RnMk1qZzNPQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MjE4OGJhZWJlOTA3MTU5MGQyNTIxYjE4MWRmNjRlOTE4NDliY2Q0NGE5MzEzZmM3ZjE4OTI0YzcxMDkzNmNlNw","altText":"1440_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEbGpMMmhoTWk4eE5UQTNNRGMxT1RBMU9UUTROaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8MjM4MjYxYjkzNTZmZTE1MzFmODBmYTg2YTNlMjk5ZDFjZmQwMjJjNWQxYTYyOGYzMzg0N2YyYzc2MjBmNjA2Ng","altText":"1280_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFEWmxMMmhoTmk4eE5UQTNNRGMxT1RFNU1EVTFPQzh4TURJMFh6QXlNREF3TURCaE1EQXdNR0l4WVRJd01EQXhNREJpTmw5RlRpNXFjR2N8ODZlNWM5YzkxMWU3ZjY4MmQ3NjVlZTRlYWZjYjRhYTVhODg4MzE1YWU4NjZlZWYxNmZkMDQ2OGEzYTViODYwMw","altText":"1024_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTgyOHxpbWFnZS9qcGVnfGFETmpMMmhpTUM4eE5UQTNNRGMxT1RRMU1qY3dNaTgzTmpoZk1ESXdNREF3TUdFd01EQXdZakZoTWpBd01ERXdNR0kyWDBWT0xtcHdad3w1NWViZTE5OWMwNmM1NGFhZDc2OTExMDkwMWE0N2UyNzE4NjhiNjZmYjkxMzA2YmMwZWEwNTdjMzQ4ZDgyMGU2","altText":"768_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxOTczOHxpbWFnZS9qcGVnfGFHWmhMMmhpTmk4eE5UQTNNRGMxT1RZME9UTXhNQzgwT0RCZk1ESXdNREF3TUdFd01EQXdZakZoTWpBd01ERXdNR0kyWDBWT0xtcHdad3xjNTM4NjY3NjZmM2NiMTczOTdlZGQzODNiZTgxYTI2ZjY3YmEyYTc3NTIwOTYwMDk0ZjM4ZGQ1NmE0OTJiMTRh","altText":"480_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ2fGltYWdlL2pwZWd8YUdOaEwyaGlaQzh4TlRBM01EYzFPVGcwTlRreE9DOHlNREJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fDJiYjQ5MTk1OGRiNDM4ZjA1ZjI4OTIyODMwZmQ2YjM2YmI0ZGI2MzZhOTA2YzBhZDRhMWVhOGUwZGI1MjA0YmU","altText":"200_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000b1a2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjE0fGltYWdlL2pwZWd8YURZMEwyZ3pZaTh4TlRBM01EYzJNRE0zTURJd05pOHhNakJmTURJd01EQXdNR0V3TURBd1lqRmhNakF3TURFd01HSTJYMFZPTG1wd1p3fGQzZWQyNGJhZTE4ZmRiNjNhMTdmMzEwMGQ4YzY4NWNmNmM3ZmY2NGE2MzBjM2NlOTlkMDE0MDM2MWNkNjI3MjY","altText":"120_0200000a0000b1a2000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000a0000b1a2000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTAwM3xpbWFnZS9qcGVnfGFERTJMMmd6WXk4eE5UQTNNRGMxT0RFME1UazRNZ3wwNDI3M2FhOWFjMjRmM2M0ZjJlMjZjNWY2ZjU5YjJiODVjNTlkOTljZTZkYmM5MWQwZmJkODUyOGY1OWI0ZWZl","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000a0000b1a2000100b6_EN.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-257/342-000","stock":null,"url":"/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/261-257_342-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["261-257/342-000","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454722920","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"4-conductor terminal strip","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor terminal strip; on both sides with push-buttons; with snap-in mounting feet; 7-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51202610","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-257/342-000
4-conductor terminal strip; on both sides with push-buttons; with snap-in mounting feet; 7-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray