[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-301/341-000","name":"2-conductor terminal block; on both sides with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/261-301_341-000","description":"<h2>Through terminal block, 261 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and safely with this through terminal block (item number 261-301/341-000). Our mini rail-mount terminal blocks are the perfect choice when space is limited. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. Rated current and voltage are key factors to consider when choosing a mini rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 24 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and two clamping points that you can use to connect a single potential / 1 pole. The gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected via side-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NTkzNTZ8aW1hZ2UvanBlZ3xhR1UxTDJnNVpDOHhOVEEyTmpRMU5EQTVOemsxTUF8MWJjYTdkZjQ4OTBjZGNkZDAyMjgzNDg2NzA1YzYzZGI0NDllNGJlNDQ5MDM2YjNjZTI4NjBjN2YyMzgzNjllZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFHRTFMMmd6TkM4eE5UQTJOalExTlRBME9ESXlNaTh4TkRRd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8NmJmNDc0YzVjMWE5MDE1YTMyYTEzMTk4NmZjMDkxZTMwNTM4OWYzOGI5ZmFmMGMzM2NhOTVkYzI3ODczOGNhNQ","altText":"1440_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFHUTFMMmd5WkM4eE5UQTJOalExTlRJME5EZ3pNQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8NmRmNDY2ZTg0OWU3NzBkY2E4MGI2YTE4ZmRhM2VlZjRmYjQ1NjczODYwYzc3MzA3NjJhNjQxNzcwMTU3ZWE1NA","altText":"1280_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzM4M3xpbWFnZS9qcGVnfGFEbGxMMmd5TUM4eE5UQTJOalExTlRZd05USTNPQzh4TURJMFh6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8OTFiNjE0MjQ2MDZiMDM0YjAwYzE2MTdjZjYwN2Q0MmZkYjBjMzM5ZDkxZWY1MGNhNjQ1MGJiZWExYTBlYjFjZA","altText":"1024_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcyMHxpbWFnZS9qcGVnfGFEZzRMMmd4WXk4eE5UQTJOalExTlRjMk9URXhPQzgzTmpoZk1ESXdNREF3TURFd01EQXpObUZpTlRBd01ESXdNR0kyWDBSRkxtcHdad3w1NGQ1NDE4NTRkMTJkNGM0OTQ0N2ExMDUwMjhlM2YwMzJkMDdlNjg2NzQxNmRiYWE1ZWNhN2Q1Y2Q3ZDYxM2Q1","altText":"768_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFEYzNMMmd4T1M4eE5UQTJOalExTlRnek5EWTFOQzgwT0RCZk1ESXdNREF3TURFd01EQXpObUZpTlRBd01ESXdNR0kyWDBSRkxtcHdad3w3NTcwYmQwYjM1Y2U1NjhiZjFlMDZjZWM0ZjBjZDJiYTcxNDU4MDg1ODFhNjJiZTA4NWUwY2NmMTNlYTM5MzVj","altText":"480_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAxfGltYWdlL2pwZWd8YUdFNEwyZzBOaTh4TlRBMk5qUTFOalU0T0RNeE9DOHhNakJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDAyZTc3ZjliODExODY4YzU5MjNlOGVhM2ZkOWQ4MDlhZmRhOTdiNGJmZmFhNWJjMGJhODM5MjY1YmYyYTU2YmY","altText":"120_0200000100036ab5000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFHRTFMMmd6TkM4eE5UQTJOalExTlRBME9ESXlNaTh4TkRRd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8NmJmNDc0YzVjMWE5MDE1YTMyYTEzMTk4NmZjMDkxZTMwNTM4OWYzOGI5ZmFmMGMzM2NhOTVkYzI3ODczOGNhNQ","altText":"1440_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFHUTFMMmd5WkM4eE5UQTJOalExTlRJME5EZ3pNQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8NmRmNDY2ZTg0OWU3NzBkY2E4MGI2YTE4ZmRhM2VlZjRmYjQ1NjczODYwYzc3MzA3NjJhNjQxNzcwMTU3ZWE1NA","altText":"1280_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzM4M3xpbWFnZS9qcGVnfGFEbGxMMmd5TUM4eE5UQTJOalExTlRZd05USTNPQzh4TURJMFh6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8OTFiNjE0MjQ2MDZiMDM0YjAwYzE2MTdjZjYwN2Q0MmZkYjBjMzM5ZDkxZWY1MGNhNjQ1MGJiZWExYTBlYjFjZA","altText":"1024_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcyMHxpbWFnZS9qcGVnfGFEZzRMMmd4WXk4eE5UQTJOalExTlRjMk9URXhPQzgzTmpoZk1ESXdNREF3TURFd01EQXpObUZpTlRBd01ESXdNR0kyWDBSRkxtcHdad3w1NGQ1NDE4NTRkMTJkNGM0OTQ0N2ExMDUwMjhlM2YwMzJkMDdlNjg2NzQxNmRiYWE1ZWNhN2Q1Y2Q3ZDYxM2Q1","altText":"768_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFEYzNMMmd4T1M4eE5UQTJOalExTlRnek5EWTFOQzgwT0RCZk1ESXdNREF3TURFd01EQXpObUZpTlRBd01ESXdNR0kyWDBSRkxtcHdad3w3NTcwYmQwYjM1Y2U1NjhiZjFlMDZjZWM0ZjBjZDJiYTcxNDU4MDg1ODFhNjJiZTA4NWUwY2NmMTNlYTM5MzVj","altText":"480_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAxfGltYWdlL2pwZWd8YUdFNEwyZzBOaTh4TlRBMk5qUTFOalU0T0RNeE9DOHhNakJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDAyZTc3ZjliODExODY4YzU5MjNlOGVhM2ZkOWQ4MDlhZmRhOTdiNGJmZmFhNWJjMGJhODM5MjY1YmYyYTU2YmY","altText":"120_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NTkzNTZ8aW1hZ2UvanBlZ3xhR1UxTDJnNVpDOHhOVEEyTmpRMU5EQTVOemsxTUF8MWJjYTdkZjQ4OTBjZGNkZDAyMjgzNDg2NzA1YzYzZGI0NDllNGJlNDQ5MDM2YjNjZTI4NjBjN2YyMzgzNjllZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFEQmxMMmc0TXk4eE5UQTJOalExTkRnMU1UWXhOQzh5TURBd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8MmFkYmE5YjM0NjRhMjM3ZjMyYjA3OGIzYmYwNzQwOThkMzI0OGIxOTk5OGYwNWZkZmFmZGY0NmY0YTVjMWQyYQ","altText":"2000_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFHRTFMMmd6TkM4eE5UQTJOalExTlRBME9ESXlNaTh4TkRRd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8NmJmNDc0YzVjMWE5MDE1YTMyYTEzMTk4NmZjMDkxZTMwNTM4OWYzOGI5ZmFmMGMzM2NhOTVkYzI3ODczOGNhNQ","altText":"1440_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjUyNXxpbWFnZS9qcGVnfGFHUTFMMmd5WkM4eE5UQTJOalExTlRJME5EZ3pNQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8NmRmNDY2ZTg0OWU3NzBkY2E4MGI2YTE4ZmRhM2VlZjRmYjQ1NjczODYwYzc3MzA3NjJhNjQxNzcwMTU3ZWE1NA","altText":"1280_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzM4M3xpbWFnZS9qcGVnfGFEbGxMMmd5TUM4eE5UQTJOalExTlRZd05USTNPQzh4TURJMFh6QXlNREF3TURBeE1EQXdNelpoWWpVd01EQXlNREJpTmw5RVJTNXFjR2N8OTFiNjE0MjQ2MDZiMDM0YjAwYzE2MTdjZjYwN2Q0MmZkYjBjMzM5ZDkxZWY1MGNhNjQ1MGJiZWExYTBlYjFjZA","altText":"1024_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjcyMHxpbWFnZS9qcGVnfGFEZzRMMmd4WXk4eE5UQTJOalExTlRjMk9URXhPQzgzTmpoZk1ESXdNREF3TURFd01EQXpObUZpTlRBd01ESXdNR0kyWDBSRkxtcHdad3w1NGQ1NDE4NTRkMTJkNGM0OTQ0N2ExMDUwMjhlM2YwMzJkMDdlNjg2NzQxNmRiYWE1ZWNhN2Q1Y2Q3ZDYxM2Q1","altText":"768_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc1NXxpbWFnZS9qcGVnfGFEYzNMMmd4T1M4eE5UQTJOalExTlRnek5EWTFOQzgwT0RCZk1ESXdNREF3TURFd01EQXpObUZpTlRBd01ESXdNR0kyWDBSRkxtcHdad3w3NTcwYmQwYjM1Y2U1NjhiZjFlMDZjZWM0ZjBjZDJiYTcxNDU4MDg1ODFhNjJiZTA4NWUwY2NmMTNlYTM5MzVj","altText":"480_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURZeEwyZ3hOUzh4TlRBMk5qUTFOVGs1T0RRNU5DOHlNREJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDNhM2Y5MWJkOWViN2Q4YTEwNmJlOTVmOWRmMTAzZTg1MjRiNDkwNjU1Y2FjMTdmOWZjNjgyMDNmOGIxM2FlODI","altText":"200_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000100036ab5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDAxfGltYWdlL2pwZWd8YUdFNEwyZzBOaTh4TlRBMk5qUTFOalU0T0RNeE9DOHhNakJmTURJd01EQXdNREV3TURBek5tRmlOVEF3TURJd01HSTJYMFJGTG1wd1p3fDAyZTc3ZjliODExODY4YzU5MjNlOGVhM2ZkOWQ4MDlhZmRhOTdiNGJmZmFhNWJjMGJhODM5MjY1YmYyYTU2YmY","altText":"120_0200000100036ab5000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000100036ab5000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NTkzNTZ8aW1hZ2UvanBlZ3xhR1UxTDJnNVpDOHhOVEEyTmpRMU5EQTVOemsxTUF8MWJjYTdkZjQ4OTBjZGNkZDAyMjgzNDg2NzA1YzYzZGI0NDllNGJlNDQ5MDM2YjNjZTI4NjBjN2YyMzgzNjllZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000100036ab5000200b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-301/341-000","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/261-301_341-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["261-301/341-000","wago"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918617918","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal block; on both sides with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51138114","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-301/341-000
2-conductor terminal block; on both sides with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray