[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-303/331-000","name":"2-conductor terminal block; on one side with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray","url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/261-303_331-000","description":"<h2>Through terminal block, 261 Series, operating tool</h2><br/><br/>This through terminal block (item number 261-303/331-000) is designed for quick and easy connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect one pole using the two clamping points The light gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with operating tool,push-button. You can connect copper conductors via side-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1Mzk0MTd8aW1hZ2UvanBlZ3xhR1F4TDJneU1TOHhOVEEyTmpZeE9ESTJOVFl6TUF8MzVjY2Q4ZWExZjkzNmE1NDM5NmJhZmRmNmI0MTEyN2YyZDY2NGY4ZDcwZDhhZWJmZTIxNGY0N2VmZmI1MTE3NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFHRXdMMmc1TlM4eE5UQTJOall4T1RVME16VTRNaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NjBmMjlhNjlhMGY4NTljNGQ0ZWZkZmJiZGJlMTc3MmVjZGMwNDMwMmM1OTU4NzUyZWQ2NWQ4NzNhMTgxNzg3OQ","altText":"1440_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFEY3hMMmc1WXk4eE5UQTJOall4T1RjME1ERTVNQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8YzEzNGMxMzMzN2I1ODQ1YzRiZGZlM2M4NGEwODU4NDZkNDlmZDMwMzM5NzJhNGRhNmRmYzQxMzU0Y2MwODVjNw","altText":"1280_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTIyMHxpbWFnZS9qcGVnfGFESmxMMmhoTXk4eE5UQTJOall4T1Rrek5qYzVPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MWJiNGVjN2E1M2UwZjU4ZGYwYTU0YjgxNGE5MDRhNDM4YWMwMDFhMTJmYzEwNGRmYWZkZWE5ZGQwMTM2OWI3ZQ","altText":"1024_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQxOXxpbWFnZS9qcGVnfGFEYzVMMmcxWXk4eE5UQTJOall5TURJNU56STBOaTgzTmpoZk1ESXdNREF3TURVd01EQXdNV0k1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzM2Y5YTAxNjViZTk4OWMzMzljOWZkMTBiMGQ0ZTliODdjZjQ0Yjg1OWExYTI2NjRkZWY0YTQwZWE5OTIxZjcw","altText":"768_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzNXxpbWFnZS9qcGVnfGFETXlMMmcwWXk4eE5UQTJOall5TURjeU16SXpNQzgwT0RCZk1ESXdNREF3TURVd01EQXdNV0k1WVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZmY0OGRjYzAzZmU2MTYxNTEzZjk1ZWE5ODVmZWYzNmFiMGNhOTY1NjVhYTk5N2ViZTczNzhhYzc4OTc5OGI3","altText":"480_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ1fGltYWdlL2pwZWd8YURoaUwyZ3lOQzh4TlRBMk5qWXlNVGt6TlRZME5pOHhNakJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3NTBjZDZhMjlhYWM5NWNkYzg4Yjg3Yzk0NGYwZjZlZTUxYzRkYmMxYTk4YmMzYTcyZTQyMzZlYzc3OGYxNmQ","altText":"120_0200000500001b9a000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFHRXdMMmc1TlM4eE5UQTJOall4T1RVME16VTRNaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NjBmMjlhNjlhMGY4NTljNGQ0ZWZkZmJiZGJlMTc3MmVjZGMwNDMwMmM1OTU4NzUyZWQ2NWQ4NzNhMTgxNzg3OQ","altText":"1440_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFEY3hMMmc1WXk4eE5UQTJOall4T1RjME1ERTVNQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8YzEzNGMxMzMzN2I1ODQ1YzRiZGZlM2M4NGEwODU4NDZkNDlmZDMwMzM5NzJhNGRhNmRmYzQxMzU0Y2MwODVjNw","altText":"1280_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTIyMHxpbWFnZS9qcGVnfGFESmxMMmhoTXk4eE5UQTJOall4T1Rrek5qYzVPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MWJiNGVjN2E1M2UwZjU4ZGYwYTU0YjgxNGE5MDRhNDM4YWMwMDFhMTJmYzEwNGRmYWZkZWE5ZGQwMTM2OWI3ZQ","altText":"1024_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQxOXxpbWFnZS9qcGVnfGFEYzVMMmcxWXk4eE5UQTJOall5TURJNU56STBOaTgzTmpoZk1ESXdNREF3TURVd01EQXdNV0k1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzM2Y5YTAxNjViZTk4OWMzMzljOWZkMTBiMGQ0ZTliODdjZjQ0Yjg1OWExYTI2NjRkZWY0YTQwZWE5OTIxZjcw","altText":"768_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzNXxpbWFnZS9qcGVnfGFETXlMMmcwWXk4eE5UQTJOall5TURjeU16SXpNQzgwT0RCZk1ESXdNREF3TURVd01EQXdNV0k1WVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZmY0OGRjYzAzZmU2MTYxNTEzZjk1ZWE5ODVmZWYzNmFiMGNhOTY1NjVhYTk5N2ViZTczNzhhYzc4OTc5OGI3","altText":"480_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ1fGltYWdlL2pwZWd8YURoaUwyZ3lOQzh4TlRBMk5qWXlNVGt6TlRZME5pOHhNakJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3NTBjZDZhMjlhYWM5NWNkYzg4Yjg3Yzk0NGYwZjZlZTUxYzRkYmMxYTk4YmMzYTcyZTQyMzZlYzc3OGYxNmQ","altText":"120_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1Mzk0MTd8aW1hZ2UvanBlZ3xhR1F4TDJneU1TOHhOVEEyTmpZeE9ESTJOVFl6TUF8MzVjY2Q4ZWExZjkzNmE1NDM5NmJhZmRmNmI0MTEyN2YyZDY2NGY4ZDcwZDhhZWJmZTIxNGY0N2VmZmI1MTE3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFESTNMMmc0Wmk4eE5UQTJOall4T1RNM09UYzBNaTh5TURBd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NWNkMDJmNWI3ZDdlMmY5YjhlZjQ5NmM4OTdiYTgxNTRkNDRiNTYxODQ2NTVmN2Y0ZGQ1ZjA0NTNhOTQ3MDU4Zg","altText":"2000_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFHRXdMMmc1TlM4eE5UQTJOall4T1RVME16VTRNaTh4TkRRd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8NjBmMjlhNjlhMGY4NTljNGQ0ZWZkZmJiZGJlMTc3MmVjZGMwNDMwMmM1OTU4NzUyZWQ2NWQ4NzNhMTgxNzg3OQ","altText":"1440_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzk4NXxpbWFnZS9qcGVnfGFEY3hMMmc1WXk4eE5UQTJOall4T1RjME1ERTVNQzh4TWpnd1h6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8YzEzNGMxMzMzN2I1ODQ1YzRiZGZlM2M4NGEwODU4NDZkNDlmZDMwMzM5NzJhNGRhNmRmYzQxMzU0Y2MwODVjNw","altText":"1280_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTIyMHxpbWFnZS9qcGVnfGFESmxMMmhoTXk4eE5UQTJOall4T1Rrek5qYzVPQzh4TURJMFh6QXlNREF3TURBMU1EQXdNREZpT1dFd01EQXhNREJpTmw5RVJTNXFjR2N8MWJiNGVjN2E1M2UwZjU4ZGYwYTU0YjgxNGE5MDRhNDM4YWMwMDFhMTJmYzEwNGRmYWZkZWE5ZGQwMTM2OWI3ZQ","altText":"1024_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQxOXxpbWFnZS9qcGVnfGFEYzVMMmcxWXk4eE5UQTJOall5TURJNU56STBOaTgzTmpoZk1ESXdNREF3TURVd01EQXdNV0k1WVRBd01ERXdNR0kyWDBSRkxtcHdad3wzM2Y5YTAxNjViZTk4OWMzMzljOWZkMTBiMGQ0ZTliODdjZjQ0Yjg1OWExYTI2NjRkZWY0YTQwZWE5OTIxZjcw","altText":"768_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzNXxpbWFnZS9qcGVnfGFETXlMMmcwWXk4eE5UQTJOall5TURjeU16SXpNQzgwT0RCZk1ESXdNREF3TURVd01EQXdNV0k1WVRBd01ERXdNR0kyWDBSRkxtcHdad3w1ZmY0OGRjYzAzZmU2MTYxNTEzZjk1ZWE5ODVmZWYzNmFiMGNhOTY1NjVhYTk5N2ViZTczNzhhYzc4OTc5OGI3","altText":"480_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkwfGltYWdlL2pwZWd8YURBNEwyZ3dOaTh4TlRBMk5qWXlNVEExTURreE1DOHlNREJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MGY1MzJhZWY0NjJjNmRkMjViYzYxZTYwYjNlNmMwNjJhZTU2YjBmZDA5MTJiYjcwZjY0OGY3OWQ0OTNhYTM","altText":"200_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500001b9a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzQ1fGltYWdlL2pwZWd8YURoaUwyZ3lOQzh4TlRBMk5qWXlNVGt6TlRZME5pOHhNakJmTURJd01EQXdNRFV3TURBd01XSTVZVEF3TURFd01HSTJYMFJGTG1wd1p3fDk3NTBjZDZhMjlhYWM5NWNkYzg4Yjg3Yzk0NGYwZjZlZTUxYzRkYmMxYTk4YmMzYTcyZTQyMzZlYzc3OGYxNmQ","altText":"120_0200000500001b9a000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000500001b9a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1Mzk0MTd8aW1hZ2UvanBlZ3xhR1F4TDJneU1TOHhOVEEyTmpZeE9ESTJOVFl6TUF8MzVjY2Q4ZWExZjkzNmE1NDM5NmJhZmRmNmI0MTEyN2YyZDY2NGY4ZDcwZDhhZWJmZTIxNGY0N2VmZmI1MTE3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000500001b9a000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-303/331-000","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/261-303_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-303/331-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918619257","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal block; on one side with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51138216","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-303/331-000
2-conductor terminal block; on one side with push-button; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray