[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"261-317/331-000","name":"2-conductor terminal block; on one side with push-button; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/261-317_331-000","description":"<h2>Ground terminal block, 261 Series, operating tool</h2><br/><br/>This ground terminal block (item number 261-317/331-000) streamlines wire connections, making them both quick and easy. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential / one pole using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. Operating tool,push-button is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to side-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjI0NzJ8aW1hZ2UvanBlZ3xhR0l5TDJnNE9DOHhOVEEyTkRBek9UY3hPRGswTWd8NDJlYTRjNDYzMDJiM2QxNzIyZmFjNDUzODdkMGY2YzMwMTIwZTU3ZTRjZGM2NDE1NWM4OTUxMDc3NGQ1N2ZlNg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHVmtMMmc0Tnk4eE5UQTJOREEwTURVd05UTTNOQzh4TkRRd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8Y2JjY2Y0ZmNhMDllNDA3OTJiNGYwZmVlNzQ3NDQwZmU4NGJjNmE1ZDlmOTJjNWY3MmQ1Njk0MjVkMWNhNzU2ZA","altText":"1440_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHSmtMMmc0WlM4eE5UQTJOREEwTURjd01UazRNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8NDdlMDQ0NWQwMDI4MDE2YjRlZGRkMjM0ODE3ZjMzMGIyNWZmNDRlMDljMGIxNTk3NDhjODRiNjAxYWNjNWYyOQ","altText":"1280_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFESmlMMmc1TXk4eE5UQTJOREEwTURnNU9EVTVNQzh4TURJMFh6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8ZWFkMGE5MDIyMjEzNmYwZWE2ODQ0ODEyOWNmOWMzMGU2YTQwNjZhN2E0OGNkYjg5YmE5MjM5MzY4Yjk1ZWI0Nw","altText":"1024_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHRTNMMmhsTVM4eE5UQTJOREEwTVRBNU5URTVPQzgzTmpoZk1ESXdNREF3TUdNd01EQXdOV1kxWVRBd01ETXdNR0kyWDBSRkxtcHdad3w5N2RmMjhiNDUzMWJhMDAwNmM0NWEyYzRjNDAyODhmY2RiOWUyZThmYTUwN2U2Zjk4NGQyYTRiNzI2NDQ2NDc2","altText":"768_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE4N3xpbWFnZS9qcGVnfGFEYzNMMmhsT0M4eE5UQTJOREEwTVRJNU1UZ3dOaTgwT0RCZk1ESXdNREF3TUdNd01EQXdOV1kxWVRBd01ETXdNR0kyWDBSRkxtcHdad3xhZjIzMjBkZDJhN2RiOTM2MjgyMzE3NWY1ZDBjYzI5MDJhZGFmODhlYTBiZjkxN2MzMDcxZmYyZWEyMDEyYzE5","altText":"480_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YURjd0wyaGlOUzh4TlRBMk5EQTBNakF4TWpjd01pOHhNakJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDZhOWU3NjVhMjE2ZmY1MDkxYzFiY2UwY2UwODA1MGEzN2I4OGEzMWQ0MGIzZDc2MmM5YzA5NzgzOWRiYWY5YzA","altText":"120_0200000c00005f5a000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHVmtMMmc0Tnk4eE5UQTJOREEwTURVd05UTTNOQzh4TkRRd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8Y2JjY2Y0ZmNhMDllNDA3OTJiNGYwZmVlNzQ3NDQwZmU4NGJjNmE1ZDlmOTJjNWY3MmQ1Njk0MjVkMWNhNzU2ZA","altText":"1440_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHSmtMMmc0WlM4eE5UQTJOREEwTURjd01UazRNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8NDdlMDQ0NWQwMDI4MDE2YjRlZGRkMjM0ODE3ZjMzMGIyNWZmNDRlMDljMGIxNTk3NDhjODRiNjAxYWNjNWYyOQ","altText":"1280_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFESmlMMmc1TXk4eE5UQTJOREEwTURnNU9EVTVNQzh4TURJMFh6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8ZWFkMGE5MDIyMjEzNmYwZWE2ODQ0ODEyOWNmOWMzMGU2YTQwNjZhN2E0OGNkYjg5YmE5MjM5MzY4Yjk1ZWI0Nw","altText":"1024_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHRTNMMmhsTVM4eE5UQTJOREEwTVRBNU5URTVPQzgzTmpoZk1ESXdNREF3TUdNd01EQXdOV1kxWVRBd01ETXdNR0kyWDBSRkxtcHdad3w5N2RmMjhiNDUzMWJhMDAwNmM0NWEyYzRjNDAyODhmY2RiOWUyZThmYTUwN2U2Zjk4NGQyYTRiNzI2NDQ2NDc2","altText":"768_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE4N3xpbWFnZS9qcGVnfGFEYzNMMmhsT0M4eE5UQTJOREEwTVRJNU1UZ3dOaTgwT0RCZk1ESXdNREF3TUdNd01EQXdOV1kxWVRBd01ETXdNR0kyWDBSRkxtcHdad3xhZjIzMjBkZDJhN2RiOTM2MjgyMzE3NWY1ZDBjYzI5MDJhZGFmODhlYTBiZjkxN2MzMDcxZmYyZWEyMDEyYzE5","altText":"480_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YURjd0wyaGlOUzh4TlRBMk5EQTBNakF4TWpjd01pOHhNakJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDZhOWU3NjVhMjE2ZmY1MDkxYzFiY2UwY2UwODA1MGEzN2I4OGEzMWQ0MGIzZDc2MmM5YzA5NzgzOWRiYWY5YzA","altText":"120_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjI0NzJ8aW1hZ2UvanBlZ3xhR0l5TDJnNE9DOHhOVEEyTkRBek9UY3hPRGswTWd8NDJlYTRjNDYzMDJiM2QxNzIyZmFjNDUzODdkMGY2YzMwMTIwZTU3ZTRjZGM2NDE1NWM4OTUxMDc3NGQ1N2ZlNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YUdJeUwyaGpZUzh4TlRBMk1UVTROemsxTVRZME5pOHlNREJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fDY5MDY5MDlmYzgzZmYyODgxMTViZjE0NDc0M2U3NGE0YjUxYjRiZTU2N2I3MzVkZTJmYThlMWNjNTNmMmE5NjY","altText":"200_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YUdJeUwyaGpZUzh4TlRBMk1UVTROemsxTVRZME5pOHlNREJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fDY5MDY5MDlmYzgzZmYyODgxMTViZjE0NDc0M2U3NGE0YjUxYjRiZTU2N2I3MzVkZTJmYThlMWNjNTNmMmE5NjY","altText":"200_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHSXpMMmcxWkM4eE5UQTJNVFU0TmpnM01ETXdNaTh4TkRRd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8NzcyNzg3ZDc5OTI5ODRkZGM2ODFkNThkMjg5MzUxMTdhOWNlMWQ3OWZjOGU3OWEwYTkwOWJhZWQ3NWRlMzZjYQ","altText":"1440_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFERmlMMmhoWXk4eE5UQTJNVFU0TnpBMk5qa3hNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjVlNTBlNjJkY2NhMTViZjFiNzVlYTFkNTg0ZWE1OTY4MTQyN2ZlMTc4MWYxYjRkYmQ3OTQ0Y2M0NDZjNzBhZg","altText":"1280_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVmhMMmhpTlM4eE5UQTJNVFU0TnpNeU9UQTFOQzh4TURJMFh6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZDIxOTk5MDMyZWQ2MDUxYjdlYzM0NDk5MDkwNjdiYzllZjY2NmExZmY2YjJiYzNiODFhNWM0YzI4MjdiODczZQ","altText":"1024_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFERXhMMmhpWkM4eE5UQTJNVFU0TnpVMU9EUXpNQzgzTmpoZk1ESXdNREF3TURjd01EQXpOekpqTXpBd01ETXdNR0kyWDBSRkxtcHdad3wzN2NiOTE2ZWQxYWU2Y2Y5Njk1MWRmYzE4ZDQ1NzdiYzY1NmIzZTFmZmM5OTQ1ZjZlNmI4MTI2ODI3MWM2YTcz","altText":"768_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk2NXxpbWFnZS9qcGVnfGFETTRMMmhqTkM4eE5UQTJNVFU0TnpjNE56Z3dOaTgwT0RCZk1ESXdNREF3TURjd01EQXpOekpqTXpBd01ETXdNR0kyWDBSRkxtcHdad3wxMjEzZjMxZGFiYzM4ZWE0YTRkYjVkNmI2ZWIwMGM2ZGUyZWM4OWZhYmU5OGUwMzExYjFlOWU1ZTQyNDk4NzQx","altText":"480_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YUdJeUwyaGpZUzh4TlRBMk1UVTROemsxTVRZME5pOHlNREJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fDY5MDY5MDlmYzgzZmYyODgxMTViZjE0NDc0M2U3NGE0YjUxYjRiZTU2N2I3MzVkZTJmYThlMWNjNTNmMmE5NjY","altText":"200_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDU2fGltYWdlL2pwZWd8YURVMUwyaGtZeTh4TlRBMk1UVTRPRFEzTlRrek5DOHhNakJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fGEyYTI4OGQ4ZGU3NTVmZTFjYjQxZjU5Mzg1ZDgxNjFkNTgyOTI2ZWFhNWZkOTdlYjhjMzQ1MjY0MTlhYzE3ZjI","altText":"120_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTcyNTF8aW1hZ2UvanBlZ3xhREpsTDJnME1pOHhOVEEyTVRVNE5qQTFNVEV3TWd8OTE5NjczNjg2M2I2N2M1Y2VmMmIxOGIwNDIzZWZhNTA0YzBjODRmNDc2YzMxNDgwNDIyN2Q1MjIwMzE3MDNkMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFERmtMMmc0TVM4eE5UQTJOREEwTURNd09EYzJOaTh5TURBd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8N2U5NDllYTVlN2UwNDhjNTUxMDdlODU4NzgwNzliMjRkZDBmNjU1N2IxMWQ1MTEyZDQ3ZDMyNzAzY2FhMjU5Nw","altText":"2000_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHVmtMMmc0Tnk4eE5UQTJOREEwTURVd05UTTNOQzh4TkRRd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8Y2JjY2Y0ZmNhMDllNDA3OTJiNGYwZmVlNzQ3NDQwZmU4NGJjNmE1ZDlmOTJjNWY3MmQ1Njk0MjVkMWNhNzU2ZA","altText":"1440_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHSmtMMmc0WlM4eE5UQTJOREEwTURjd01UazRNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8NDdlMDQ0NWQwMDI4MDE2YjRlZGRkMjM0ODE3ZjMzMGIyNWZmNDRlMDljMGIxNTk3NDhjODRiNjAxYWNjNWYyOQ","altText":"1280_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFESmlMMmc1TXk4eE5UQTJOREEwTURnNU9EVTVNQzh4TURJMFh6QXlNREF3TURCak1EQXdNRFZtTldFd01EQXpNREJpTmw5RVJTNXFjR2N8ZWFkMGE5MDIyMjEzNmYwZWE2ODQ0ODEyOWNmOWMzMGU2YTQwNjZhN2E0OGNkYjg5YmE5MjM5MzY4Yjk1ZWI0Nw","altText":"1024_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4N3xpbWFnZS9qcGVnfGFHRTNMMmhsTVM4eE5UQTJOREEwTVRBNU5URTVPQzgzTmpoZk1ESXdNREF3TUdNd01EQXdOV1kxWVRBd01ETXdNR0kyWDBSRkxtcHdad3w5N2RmMjhiNDUzMWJhMDAwNmM0NWEyYzRjNDAyODhmY2RiOWUyZThmYTUwN2U2Zjk4NGQyYTRiNzI2NDQ2NDc2","altText":"768_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE4N3xpbWFnZS9qcGVnfGFEYzNMMmhsT0M4eE5UQTJOREEwTVRJNU1UZ3dOaTgwT0RCZk1ESXdNREF3TUdNd01EQXdOV1kxWVRBd01ETXdNR0kyWDBSRkxtcHdad3xhZjIzMjBkZDJhN2RiOTM2MjgyMzE3NWY1ZDBjYzI5MDJhZGFmODhlYTBiZjkxN2MzMDcxZmYyZWEyMDEyYzE5","altText":"480_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMzfGltYWdlL2pwZWd8YUdWbEwyaG1NUzh4TlRBMk5EQTBNVFV5TVRFNE1pOHlNREJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDNlNzFhNzM4Zjk1MTUzMDdlYTA0ZWE1Nzk3NDYyZWNhNmRhNzYzZTlkZTVjMWYzZjUzZDZhODI1ODczODlhZGY","altText":"200_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00005f5a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YURjd0wyaGlOUzh4TlRBMk5EQTBNakF4TWpjd01pOHhNakJmTURJd01EQXdNR013TURBd05XWTFZVEF3TURNd01HSTJYMFJGTG1wd1p3fDZhOWU3NjVhMjE2ZmY1MDkxYzFiY2UwY2UwODA1MGEzN2I4OGEzMWQ0MGIzZDc2MmM5YzA5NzgzOWRiYWY5YzA","altText":"120_0200000c00005f5a000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjI0NzJ8aW1hZ2UvanBlZ3xhR0l5TDJnNE9DOHhOVEEyTkRBek9UY3hPRGswTWd8NDJlYTRjNDYzMDJiM2QxNzIyZmFjNDUzODdkMGY2YzMwMTIwZTU3ZTRjZGM2NDE1NWM4OTUxMDc3NGQ1N2ZlNg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c00005f5a000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YUdJeUwyaGpZUzh4TlRBMk1UVTROemsxTVRZME5pOHlNREJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fDY5MDY5MDlmYzgzZmYyODgxMTViZjE0NDc0M2U3NGE0YjUxYjRiZTU2N2I3MzVkZTJmYThlMWNjNTNmMmE5NjY","altText":"200_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YUdJeUwyaGpZUzh4TlRBMk1UVTROemsxTVRZME5pOHlNREJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fDY5MDY5MDlmYzgzZmYyODgxMTViZjE0NDc0M2U3NGE0YjUxYjRiZTU2N2I3MzVkZTJmYThlMWNjNTNmMmE5NjY","altText":"200_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVXlMMmcxTmk4eE5UQTJNVFU0TmpZM016WTVOQzh5TURBd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjQ3YWQwYTBkYzhiNzE0NzRjNjRkMTM3Yjg5NjAyNzRjMjcwY2I0MWIwMjc3MDJhMzhjMzc3YzgwYmFlNmQwNQ","altText":"2000_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHSXpMMmcxWkM4eE5UQTJNVFU0TmpnM01ETXdNaTh4TkRRd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8NzcyNzg3ZDc5OTI5ODRkZGM2ODFkNThkMjg5MzUxMTdhOWNlMWQ3OWZjOGU3OWEwYTkwOWJhZWQ3NWRlMzZjYQ","altText":"1440_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFERmlMMmhoWXk4eE5UQTJNVFU0TnpBMk5qa3hNQzh4TWpnd1h6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZjVlNTBlNjJkY2NhMTViZjFiNzVlYTFkNTg0ZWE1OTY4MTQyN2ZlMTc4MWYxYjRkYmQ3OTQ0Y2M0NDZjNzBhZg","altText":"1280_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFHVmhMMmhpTlM4eE5UQTJNVFU0TnpNeU9UQTFOQzh4TURJMFh6QXlNREF3TURBM01EQXdNemN5WXpNd01EQXpNREJpTmw5RVJTNXFjR2N8ZDIxOTk5MDMyZWQ2MDUxYjdlYzM0NDk5MDkwNjdiYzllZjY2NmExZmY2YjJiYzNiODFhNWM0YzI4MjdiODczZQ","altText":"1024_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzczM3xpbWFnZS9qcGVnfGFERXhMMmhpWkM4eE5UQTJNVFU0TnpVMU9EUXpNQzgzTmpoZk1ESXdNREF3TURjd01EQXpOekpqTXpBd01ETXdNR0kyWDBSRkxtcHdad3wzN2NiOTE2ZWQxYWU2Y2Y5Njk1MWRmYzE4ZDQ1NzdiYzY1NmIzZTFmZmM5OTQ1ZjZlNmI4MTI2ODI3MWM2YTcz","altText":"768_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk2NXxpbWFnZS9qcGVnfGFETTRMMmhqTkM4eE5UQTJNVFU0TnpjNE56Z3dOaTgwT0RCZk1ESXdNREF3TURjd01EQXpOekpqTXpBd01ETXdNR0kyWDBSRkxtcHdad3wxMjEzZjMxZGFiYzM4ZWE0YTRkYjVkNmI2ZWIwMGM2ZGUyZWM4OWZhYmU5OGUwMzExYjFlOWU1ZTQyNDk4NzQx","altText":"480_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI2fGltYWdlL2pwZWd8YUdJeUwyaGpZUzh4TlRBMk1UVTROemsxTVRZME5pOHlNREJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fDY5MDY5MDlmYzgzZmYyODgxMTViZjE0NDc0M2U3NGE0YjUxYjRiZTU2N2I3MzVkZTJmYThlMWNjNTNmMmE5NjY","altText":"200_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000007000372c3000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDU2fGltYWdlL2pwZWd8YURVMUwyaGtZeTh4TlRBMk1UVTRPRFEzTlRrek5DOHhNakJmTURJd01EQXdNRGN3TURBek56SmpNekF3TURNd01HSTJYMFJGTG1wd1p3fGEyYTI4OGQ4ZGU3NTVmZTFjYjQxZjU5Mzg1ZDgxNjFkNTgyOTI2ZWFhNWZkOTdlYjhjMzQ1MjY0MTlhYzE3ZjI","altText":"120_02000007000372c3000300b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_02000007000372c3000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTcyNTF8aW1hZ2UvanBlZ3xhREpsTDJnME1pOHhOVEEyTVRVNE5qQTFNVEV3TWd8OTE5NjczNjg2M2I2N2M1Y2VmMmIxOGIwNDIzZWZhNTA0YzBjODRmNDc2YzMxNDgwNDIyN2Q1MjIwMzE3MDNkMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"02000007000372c3000300b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"261-317/331-000","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/261-317_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","261-317/331-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918626088","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal block; on one side with push-button; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51138697","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 261-317/331-000
2-conductor terminal block; on one side with push-button; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow